(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Burring Punches Half-made Tip R Type -Jector Type-

Burring Punches  Half-made Tip R Type -Jector Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Tip shape: Burring punches
•With/without jector: With
•B Tip Length: Short

  • FLANGE
  • SKD11
  • POWDER HSS
  • TiCN
  • HW

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
A-PJMS4-[40-80/10]-V[2-3.99/0.01]-P[1-3.9/0.01]-F[30-78/0.1]
A-PJMS5-[40-80/10]-V[2-4.99/0.01]-P[2-4.9/0.01]-F[30-78/0.1]
A-PJMS6-[40-80/10]-V[2-5.99/0.01]-P[2-5.9/0.01]-F[30-78/0.1]
A-PJMS8-[40-80/10]-V[2-7.99/0.01]-P[3-7.9/0.01]-F[30-78/0.1]
A-PJMS10-[40-80/10]-V[3-9.99/0.01]-P[2.5-9.96/0.01]-F[30-78/0.1]
A-SJMS4-[40-80/10]-V[2-3.99/0.01]-P[1-3.9/0.01]-F[30-78/0.1]
A-SJMS5-[40-80/10]-V[2-4.99/0.01]-P[2-4.9/0.01]-F[30-78/0.1]
A-SJMS6-[40-80/10]-V[2-5.99/0.01]-P[2-5.9/0.01]-F[30-78/0.1]
A-SJMS8-[40-80/10]-V[3-7.99/0.01]-P[3-7.9/0.01]-F[30-78/0.1]
A-SJMS10-[40-80/10]-V[3-9.99/0.01]-P[2.5-9.96/0.01]-F[30-78/0.1]
AH-PJMS4-[40-80/10]-V[2-3.99/0.01]-P[1-3.9/0.01]-F[30-78/0.1]
AH-PJMS5-[40-80/10]-V[2-4.99/0.01]-P[2-4.9/0.01]-F[30-78/0.1]
AH-PJMS6-[40-80/10]-V[2-5.99/0.01]-P[2-5.9/0.01]-F[30-78/0.1]
AH-PJMS8-[40-80/10]-V[2-7.99/0.01]-P[3-7.9/0.01]-F[30-78/0.1]
AH-PJMS10-[40-80/10]-V[3-9.99/0.01]-P[2.5-9.96/0.01]-F[30-78/0.1]
AHW-PJMS4-[40-80/10]-V[2-3.99/0.01]-P[1-3.9/0.01]-F[30-78/0.1]
AHW-PJMS5-[40-80/10]-V[2-4.99/0.01]-P[2-4.9/0.01]-F[30-78/0.1]
AHW-PJMS6-[40-80/10]-V[2-5.99/0.01]-P[2-5.9/0.01]-F[30-78/0.1]
AHW-PJMS8-[40-80/10]-V[2-7.99/0.01]-P[3-7.9/0.01]-F[30-78/0.1]
AHW-PJMS10-[40-80/10]-V[3-9.99/0.01]-P[2.5-9.96/0.01]-F[30-78/0.1]
H-PJMS4-[40-80/10]-V[2-3.99/0.01]-P[1-3.9/0.01]-F[30-78/0.1]
H-PJMS5-[40-80/10]-V[2-4.99/0.01]-P[2-4.9/0.01]-F[30-78/0.1]
H-PJMS6-[40-80/10]-V[2-5.99/0.01]-P[2-5.9/0.01]-F[30-78/0.1]
H-PJMS8-[40-80/10]-V[2-7.99/0.01]-P[3-7.9/0.01]-F[30-78/0.1]
H-PJMS10-[40-80/10]-V[3-9.99/0.01]-P[2.5-9.96/0.01]-F[30-78/0.1]
HW-PJMS4-[40-80/10]-V[2-3.99/0.01]-P[1-3.9/0.01]-F[30-78/0.1]
HW-PJMS5-[40-80/10]-V[2-4.99/0.01]-P[2-4.9/0.01]-F[30-78/0.1]
HW-PJMS6-[40-80/10]-V[2-5.99/0.01]-P[2-5.9/0.01]-F[30-78/0.1]
HW-PJMS8-[40-80/10]-V[2-7.99/0.01]-P[3-7.9/0.01]-F[30-78/0.1]
HW-PJMS10-[40-80/10]-V[3-9.99/0.01]-P[2.5-9.96/0.01]-F[30-78/0.1]
PJMS4-[40-80/10]-V[2-3.99/0.01]-P[1-3.9/0.01]-F[30-78/0.1]
PJMS5-[40-80/10]-V[2-4.99/0.01]-P[2-4.9/0.01]-F[30-78/0.1]
PJMS6-[40-80/10]-V[2-5.99/0.01]-P[2-5.9/0.01]-F[30-78/0.1]
PJMS8-[40-80/10]-V[2-7.99/0.01]-P[3-7.9/0.01]-F[30-78/0.1]
PJMS10-[40-80/10]-V[3-9.99/0.01]-P[2.5-9.96/0.01]-F[30-78/0.1]
SJMS4-[40-80/10]-V[2-3.99/0.01]-P[1-3.9/0.01]-F[30-78/0.1]
SJMS5-[40-80/10]-V[2-4.99/0.01]-P[2-4.9/0.01]-F[30-78/0.1]
SJMS6-[40-80/10]-V[2-5.99/0.01]-P[2-5.9/0.01]-F[30-78/0.1]
SJMS8-[40-80/10]-V[2-7.99/0.01]-P[3-7.9/0.01]-F[30-78/0.1]
SJMS10-[40-80/10]-V[3-9.99/0.01]-P[2.5-9.96/0.01]-F[30-78/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface treatment L (Length)
(mm)
Shank diameter tolerance D (Shank diameter)
(mm)
F
(mm)
P (Tip dimension)
(mm)
V (Tip dimension)
(mm)
1 Piece(s)

8 Days or more

10Powdered high-speed steelNone40 ~ 80+0.005/0430 ~ 781 ~ 3.92 ~ 3.99
1 Piece(s)

8 Days or more

10Powdered high-speed steelNone40 ~ 80+0.005/0530 ~ 782 ~ 4.92 ~ 4.99
1 Piece(s)

8 Days or more

10Powdered high-speed steelNone40 ~ 80+0.005/0630 ~ 782 ~ 5.92 ~ 5.99
1 Piece(s)

8 Days or more

10Powdered high-speed steelNone40 ~ 80+0.005/0830 ~ 783 ~ 7.92 ~ 7.99
1 Piece(s)

8 Days or more

10Powdered high-speed steelNone40 ~ 80+0.005/01030 ~ 782.5 ~ 9.963 ~ 9.99
1 Piece(s)

8 Days or more

10SKH51 EquivalentNone40 ~ 80+0.005/0430 ~ 781 ~ 3.92 ~ 3.99
1 Piece(s)

8 Days or more

10SKH51 EquivalentNone40 ~ 80+0.005/0530 ~ 782 ~ 4.92 ~ 4.99
1 Piece(s)

8 Days or more

10SKH51 EquivalentNone40 ~ 80+0.005/0630 ~ 782 ~ 5.92 ~ 5.99
1 Piece(s)

8 Days or more

10SKD11 EquivalentNone40 ~ 80+0.005/0830 ~ 783 ~ 7.93 ~ 7.99
1 Piece(s)

8 Days or more

10SKD11 EquivalentNone40 ~ 80+0.005/01030 ~ 782.5 ~ 9.963 ~ 9.99
1 Piece(s)

10 Days or more

10Powdered high-speed steelTiCN40 ~ 80+0.005/0430 ~ 781 ~ 3.92 ~ 3.99
1 Piece(s)

10 Days or more

10Powdered high-speed steelTiCN40 ~ 80+0.005/0530 ~ 782 ~ 4.92 ~ 4.99
1 Piece(s)

10 Days or more

10Powdered high-speed steelTiCN40 ~ 80+0.005/0630 ~ 782 ~ 5.92 ~ 5.99
1 Piece(s)

10 Days or more

10Powdered high-speed steelTiCN40 ~ 80+0.005/0830 ~ 783 ~ 7.92 ~ 7.99
1 Piece(s)

10 Days or more

10Powdered high-speed steelTiCN40 ~ 80+0.005/01030 ~ 782.5 ~ 9.963 ~ 9.99
1 Piece(s)

10 Days or more

10Powdered high-speed steelHW coating40 ~ 80+0.005/0430 ~ 781 ~ 3.92 ~ 3.99
1 Piece(s)

10 Days or more

10Powdered high-speed steelHW coating40 ~ 80+0.005/0530 ~ 782 ~ 4.92 ~ 4.99
1 Piece(s)

10 Days or more

10Powdered high-speed steelHW coating40 ~ 80+0.005/0630 ~ 782 ~ 5.92 ~ 5.99
1 Piece(s)

10 Days or more

10Powdered high-speed steelHW coating40 ~ 80+0.005/0830 ~ 783 ~ 7.92 ~ 7.99
1 Piece(s)

10 Days or more

10Powdered high-speed steelHW coating40 ~ 80+0.005/01030 ~ 782.5 ~ 9.963 ~ 9.99
1 Piece(s)

10 Days or more

10Powdered high-speed steelTiCN40 ~ 80m5430 ~ 781 ~ 3.92 ~ 3.99
1 Piece(s)

10 Days or more

10Powdered high-speed steelTiCN40 ~ 80m5530 ~ 782 ~ 4.92 ~ 4.99
1 Piece(s)

10 Days or more

10Powdered high-speed steelTiCN40 ~ 80m5630 ~ 782 ~ 5.92 ~ 5.99
1 Piece(s)

10 Days or more

10Powdered high-speed steelTiCN40 ~ 80m5830 ~ 783 ~ 7.92 ~ 7.99
1 Piece(s)

10 Days or more

10Powdered high-speed steelTiCN40 ~ 80m51030 ~ 782.5 ~ 9.963 ~ 9.99
1 Piece(s)

10 Days or more

10Powdered high-speed steelHW coating40 ~ 80m5430 ~ 781 ~ 3.92 ~ 3.99
1 Piece(s)

10 Days or more

10Powdered high-speed steelHW coating40 ~ 80m5530 ~ 782 ~ 4.92 ~ 4.99
1 Piece(s)

10 Days or more

10Powdered high-speed steelHW coating40 ~ 80m5630 ~ 782 ~ 5.92 ~ 5.99
1 Piece(s)

10 Days or more

10Powdered high-speed steelHW coating40 ~ 80m5830 ~ 783 ~ 7.92 ~ 7.99
1 Piece(s)

10 Days or more

10Powdered high-speed steelHW coating40 ~ 80m51030 ~ 782.5 ~ 9.963 ~ 9.99
1 Piece(s)

8 Days or more

10Powdered high-speed steelNone40 ~ 80m5430 ~ 781 ~ 3.92 ~ 3.99
1 Piece(s)

8 Days or more

10Powdered high-speed steelNone40 ~ 80m5530 ~ 782 ~ 4.92 ~ 4.99
1 Piece(s)

8 Days or more

10Powdered high-speed steelNone40 ~ 80m5630 ~ 782 ~ 5.92 ~ 5.99
1 Piece(s)

8 Days or more

10Powdered high-speed steelNone40 ~ 80m5830 ~ 783 ~ 7.92 ~ 7.99
1 Piece(s)

8 Days or more

10Powdered high-speed steelNone40 ~ 80m51030 ~ 782.5 ~ 9.963 ~ 9.99
1 Piece(s)

8 Days or more

10SKH51 EquivalentNone40 ~ 80m5430 ~ 781 ~ 3.92 ~ 3.99
1 Piece(s)

8 Days or more

10SKH51 EquivalentNone40 ~ 80m5530 ~ 782 ~ 4.92 ~ 4.99
1 Piece(s)

8 Days or more

10SKH51 EquivalentNone40 ~ 80m5630 ~ 782 ~ 5.92 ~ 5.99
1 Piece(s)

8 Days or more

10SKD11 EquivalentNone40 ~ 80m5830 ~ 783 ~ 7.92 ~ 7.99
1 Piece(s)

8 Days or more

10SKD11 EquivalentNone40 ~ 80m51030 ~ 782.5 ~ 9.963 ~ 9.99

Loading...

  1. 1
 

Basic Information

Tip shape Burring punches With/without jector With B (Tip length) Short

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.