(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Burring Punches DLC Coating -Tapered Tip Jector Type-

Burring Punches  DLC Coating  -Tapered Tip Jector Type-

Move the mouse over the image to zoom

  • New Products

•Tip shape: Burring punches
•With/without jector: With
•Material: Powdered high-speed steel
•B Tip Length: Short

  • FLANGE
  • POWDER HSS
  • DLC

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AN-PJMT4-[40-80/10]-V[2-3.99/0.01]-P[1-3.69/0.01]-F[30-78/0.1]-K[1-89/1]
AN-PJMT5-[40-80/10]-V[2-4.99/0.01]-P[2-4.69/0.01]-F[30-78/0.1]-K[1-89/1]
AN-PJMT6-[40-80/10]-V[2-5.99/0.01]-P[2-5.69/0.01]-F[30-78/0.1]-K[1-89/1]
AN-PJMT8-[40-80/10]-V[3-7.99/0.01]-P[3-7.69/0.01]-F[30-78/0.1]-K[1-89/1]
AN-PJMT10-[40-80/10]-V[3-9.99/0.01]-P[3-9.69/0.01]-F[30-78/0.1]-K[1-89/1]
ANW-PJMT4-[40-80/10]-V[2-3.99/0.01]-P[1-3.9/0.01]-F[30-78/0.1]-K[1-89/1]
ANW-PJMT5-[40-80/10]-V[2-4.99/0.01]-P[2-4.9/0.01]-F[30-78/0.1]-K[1-89/1]
ANW-PJMT6-[40-80/10]-V[2-5.99/0.01]-P[2-5.9/0.01]-F[30-78/0.1]-K[1-89/1]
ANW-PJMT8-[40-80/10]-V[3-7.99/0.01]-P[3-7.9/0.01]-F[30-78/0.1]-K[1-89/1]
ANW-PJMT10-[40-80/10]-V[3-9.99/0.01]-P[3-9.96/0.01]-F[30-78/0.1]-K[0-90/1]
N-PJMT4-[40-80/10]-V[2-3.99/0.01]-P[1-3.9/0.01]-F[30-78/0.1]-K[1-89/1]
N-PJMT5-[40-80/10]-V[2-4.99/0.01]-P[2-4.9/0.01]-F[30-78/0.1]-K[1-89/1]
N-PJMT6-[40-80/10]-V[2-5.99/0.01]-P[2-5.9/0.01]-F[30-78/0.1]-K[1-89/1]
N-PJMT8-[40-80/10]-V[3-7.99/0.01]-P[3-7.9/0.01]-F[30-78/0.1]-K[1-89/1]
N-PJMT10-[40-80/10]-V[3-9.99/0.01]-P[3-9.96/0.01]-F[30-78/0.1]-K[0-90/1]
NW-PJMT4-[40-80/10]-V[2-3.99/0.01]-P[1-3.9/0.01]-F[30-78/0.1]-K[1-89/1]
NW-PJMT5-[40-80/10]-V[2-4.99/0.01]-P[2-4.9/0.01]-F[30-78/0.1]-K[1-89/1]
NW-PJMT6-[40-80/10]-V[2-5.99/0.01]-P[2-5.9/0.01]-F[30-78/0.1]-K[1-89/1]
NW-PJMT8-[40-80/10]-V[3-7.99/0.01]-P[3-7.9/0.01]-F[30-78/0.1]-K[1-89/1]
NW-PJMT10-[40-80/10]-V[3-9.99/0.01]-P[3-9.96/0.01]-F[30-78/0.1]-K[0-90/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSurface treatment L (Length)
(mm)
Shank diameter tolerance D (Shank diameter)
(mm)
F
(mm)
K (Angle)
(°)
P (Tip dimension)
(mm)
V (Tip dimension)
(mm)
1 Piece(s)

19 Days or more

10Without DLC foundation40 ~ 80+0.005/0430 ~ 781 ~ 891 ~ 3.692 ~ 3.99
1 Piece(s)

15 Days

10Without DLC foundation40 ~ 80+0.005/0530 ~ 781 ~ 892 ~ 4.692 ~ 4.99
1 Piece(s)

15 Days

10Without DLC foundation40 ~ 80+0.005/0630 ~ 781 ~ 892 ~ 5.692 ~ 5.99
1 Piece(s)

15 Days

10Without DLC foundation40 ~ 80+0.005/0830 ~ 781 ~ 893 ~ 7.693 ~ 7.99
1 Piece(s)

15 Days

10Without DLC foundation40 ~ 80+0.005/01030 ~ 781 ~ 893 ~ 9.693 ~ 9.99
1 Piece(s)

19 Days or more

10DLC foundation WPC40 ~ 80+0.005/0430 ~ 781 ~ 891 ~ 3.92 ~ 3.99
1 Piece(s)

19 Days or more

10DLC foundation WPC40 ~ 80+0.005/0530 ~ 781 ~ 892 ~ 4.92 ~ 4.99
1 Piece(s)

19 Days or more

10DLC foundation WPC40 ~ 80+0.005/0630 ~ 781 ~ 892 ~ 5.92 ~ 5.99
1 Piece(s)

19 Days or more

10DLC foundation WPC40 ~ 80+0.005/0830 ~ 781 ~ 893 ~ 7.93 ~ 7.99
1 Piece(s)

19 Days or more

10DLC foundation WPC40 ~ 80+0.005/01030 ~ 780 ~ 903 ~ 9.963 ~ 9.99
1 Piece(s)

19 Days or more

10Without DLC foundation40 ~ 80m5430 ~ 781 ~ 891 ~ 3.92 ~ 3.99
1 Piece(s)

19 Days or more

10Without DLC foundation40 ~ 80m5530 ~ 781 ~ 892 ~ 4.92 ~ 4.99
1 Piece(s)

19 Days or more

10Without DLC foundation40 ~ 80m5630 ~ 781 ~ 892 ~ 5.92 ~ 5.99
1 Piece(s)

19 Days or more

10Without DLC foundation40 ~ 80m5830 ~ 781 ~ 893 ~ 7.93 ~ 7.99
1 Piece(s)

19 Days or more

10Without DLC foundation40 ~ 80m51030 ~ 780 ~ 903 ~ 9.963 ~ 9.99
1 Piece(s)

19 Days or more

10DLC foundation WPC40 ~ 80m5430 ~ 781 ~ 891 ~ 3.92 ~ 3.99
1 Piece(s)

19 Days or more

10DLC foundation WPC40 ~ 80m5530 ~ 781 ~ 892 ~ 4.92 ~ 4.99
1 Piece(s)

19 Days or more

10DLC foundation WPC40 ~ 80m5630 ~ 781 ~ 892 ~ 5.92 ~ 5.99
1 Piece(s)

19 Days or more

10DLC foundation WPC40 ~ 80m5830 ~ 781 ~ 893 ~ 7.93 ~ 7.99
1 Piece(s)

19 Days or more

10DLC foundation WPC40 ~ 80m51030 ~ 780 ~ 903 ~ 9.963 ~ 9.99
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSurface treatment L (Length)
(mm)
Shank diameter tolerance D (Shank diameter)
(mm)
F
(mm)
K (Angle)
(°)
P (Tip dimension)
(mm)
V (Tip dimension)
(mm)

Loading...

  1. 1

Basic Information

Tip shape Burring punches With/without jector With Material Powdered high-speed steel
B (Tip length) Short

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.