(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Block Die Blanks Straight, Single Flange Type

Carbide Block Die Blanks Straight, Single Flange Type

Click this image to zoom it.

Move the mouse over the image to zoom

•Material: Carbide V40 (HIP)
For complete product overview and details on Carbide Block Die Blanks - Straight, Single Flange see the sections below:

  • CARBIDE

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
WBLDB0606-[16,​20,​22,​25,​30,​35]
WBLDB0606-LC[10-34.9/0.1]
WBLDB0806-[16,​20,​22,​25,​30,​35]
WBLDB0806-LC[10-34.9/0.1]
WBLDB0808-[16,​20,​22,​25,​30,​35]
WBLDB0808-LC[10-34.9/0.1]
WBLDB1006-[16,​20,​22,​25,​30,​35]
WBLDB1006-LC[10-34.9/0.1]
WBLDB1008-[16,​20,​22,​25,​30,​35]
WBLDB1008-LC[10-34.9/0.1]
WBLDB1010-[16,​20,​22,​25,​30,​35]
WBLDB1010-LC[10-34.9/0.1]
WBLDB1306-[16,​20,​22,​25,​30,​35]
WBLDB1306-LC[10-34.9/0.1]
WBLDB1308-[16,​20,​22,​25,​30,​35]
WBLDB1308-LC[10-34.9/0.1]
WBLDB1310-[16,​20,​22,​25,​30,​35]
WBLDB1310-LC[10-34.9/0.1]
WBLDB1313-[16,​20,​22,​25,​30,​35]
WBLDB1313-LC[10-34.9/0.1]
WBLDB1606-[16,​20,​22,​25,​30,​35]
WBLDB1606-LC[10-34.9/0.1]
WBLDB1608-[16,​20,​22,​25,​30,​35]
WBLDB1608-LC[10-34.9/0.1]
WBLDB1610-[16,​20,​22,​25,​30,​35]
WBLDB1610-LC[10-34.9/0.1]
WBLDB1613-[16,​20,​22,​25,​30,​35]
WBLDB1613-LC[10-34.9/0.1]
WBLDB1616-[16,​20,​22,​25,​30,​35]
WBLDB1616-LC[10-34.9/0.1]
WBLDB2006-[16,​20,​22,​25,​30,​35]
WBLDB2006-LC[10-34.9/0.1]
WBLDB2008-[16,​20,​22,​25,​30,​35]
WBLDB2008-LC[10-34.9/0.1]
WBLDB2010-[16,​20,​22,​25,​30,​35]
WBLDB2010-LC[10-34.9/0.1]
WBLDB2013-[16,​20,​22,​25,​30,​35]
WBLDB2013-LC[10-34.9/0.1]
WBLDB2016-[16,​20,​22,​25,​30,​35]
WBLDB2016-LC[10-34.9/0.1]
WBLDB2020-[16,​20,​22,​25,​30,​35]
WBLDB2020-LC[10-34.9/0.1]
WBLDB2506-[16,​20,​22,​25,​30,​35]
WBLDB2506-LC[10-34.9/0.1]
WBLDB2508-[16,​20,​22,​25,​30,​35]
WBLDB2508-LC[10-34.9/0.1]
WBLDB2510-[16,​20,​22,​25,​30,​35]
WBLDB2510-LC[10-34.9/0.1]
WBLDB2513-[16,​20,​22,​25,​30,​35]
WBLDB2513-LC[10-34.9/0.1]
WBLDB2516-[16,​20,​22,​25,​30,​35]
WBLDB2516-LC[10-34.9/0.1]
WBLDB2520-[16,​20,​22,​25,​30,​35]
WBLDB2520-LC[10-34.9/0.1]
WBLDB2525-[16,​20,​22,​25,​30,​35]
WBLDB2525-LC[10-34.9/0.1]
WBLDBF0606-[16,​20,​22,​25,​30,​35]
WBLDBF0606-LC[10-34.9/0.1]
WBLDBF0806-[16,​20,​22,​25,​30,​35]
WBLDBF0806-LC[10-34.9/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShank type V (Outer shape)
(mm)
H (Outer shape)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
1 Piece(s)

10 Days or more

10Straight6616 ~ 35-
1 Piece(s)

10 Days or more

10Straight66-10 ~ 34.9
1 Piece(s)

10 Days or more

10Straight8616 ~ 35-
1 Piece(s)

10 Days or more

10Straight86-10 ~ 34.9
1 Piece(s)

10 Days or more

10Straight8816 ~ 35-
1 Piece(s)

10 Days or more

10Straight88-10 ~ 34.9
1 Piece(s)

10 Days or more

10Straight10616 ~ 35-
1 Piece(s)

10 Days or more

10Straight106-10 ~ 34.9
1 Piece(s)

10 Days or more

10Straight10816 ~ 35-
1 Piece(s)

10 Days or more

10Straight108-10 ~ 34.9
1 Piece(s)

10 Days or more

10Straight101016 ~ 35-
1 Piece(s)

10 Days or more

10Straight1010-10 ~ 34.9
1 Piece(s)

10 Days or more

10Straight13616 ~ 35-
1 Piece(s)

10 Days or more

10Straight136-10 ~ 34.9
1 Piece(s)

10 Days or more

10Straight13816 ~ 35-
1 Piece(s)

10 Days or more

10Straight138-10 ~ 34.9
1 Piece(s)

10 Days or more

10Straight131016 ~ 35-
1 Piece(s)

10 Days or more

10Straight1310-10 ~ 34.9
1 Piece(s)

10 Days or more

10Straight131316 ~ 35-
1 Piece(s)

10 Days or more

10Straight1313-10 ~ 34.9
1 Piece(s)

10 Days or more

10Straight16616 ~ 35-
1 Piece(s)

10 Days or more

10Straight166-10 ~ 34.9
1 Piece(s)

10 Days or more

10Straight16816 ~ 35-
1 Piece(s)

10 Days or more

10Straight168-10 ~ 34.9
1 Piece(s)

10 Days or more

10Straight161016 ~ 35-
1 Piece(s)

10 Days or more

10Straight1610-10 ~ 34.9
1 Piece(s)

10 Days or more

10Straight161316 ~ 35-
1 Piece(s)

10 Days or more

10Straight1613-10 ~ 34.9
1 Piece(s)

10 Days or more

10Straight161616 ~ 35-
1 Piece(s)

10 Days or more

10Straight1616-10 ~ 34.9
1 Piece(s)

10 Days or more

10Straight20616 ~ 35-
1 Piece(s)

10 Days or more

10Straight206-10 ~ 34.9
1 Piece(s)

10 Days or more

10Straight20816 ~ 35-
1 Piece(s)

10 Days or more

10Straight208-10 ~ 34.9
1 Piece(s)

10 Days or more

10Straight201016 ~ 35-
1 Piece(s)

10 Days or more

10Straight2010-10 ~ 34.9
1 Piece(s)

10 Days or more

10Straight201316 ~ 35-
1 Piece(s)

10 Days or more

10Straight2013-10 ~ 34.9
1 Piece(s)

10 Days or more

10Straight201616 ~ 35-
1 Piece(s)

10 Days or more

10Straight2016-10 ~ 34.9
1 Piece(s)

10 Days or more

10Straight202016 ~ 35-
1 Piece(s)

10 Days or more

10Straight2020-10 ~ 34.9
1 Piece(s)

10 Days or more

10Straight25616 ~ 35-
1 Piece(s)

10 Days or more

10Straight256-10 ~ 34.9
1 Piece(s)

10 Days or more

10Straight25816 ~ 35-
1 Piece(s)

10 Days or more

10Straight258-10 ~ 34.9
1 Piece(s)

10 Days or more

10Straight251016 ~ 35-
1 Piece(s)

10 Days or more

10Straight2510-10 ~ 34.9
1 Piece(s)

10 Days or more

10Straight251316 ~ 35-
1 Piece(s)

10 Days or more

10Straight2513-10 ~ 34.9
1 Piece(s)

10 Days or more

10Straight251616 ~ 35-
1 Piece(s)

10 Days or more

10Straight2516-10 ~ 34.9
1 Piece(s)

10 Days or more

10Straight252016 ~ 35-
1 Piece(s)

10 Days or more

10Straight2520-10 ~ 34.9
1 Piece(s)

10 Days or more

10Straight252516 ~ 35-
1 Piece(s)

10 Days or more

10Straight2525-10 ~ 34.9
1 Piece(s)

10 Days or more

10Single-flanged6616 ~ 35-
1 Piece(s)

10 Days or more

10Single-flanged66-10 ~ 34.9
1 Piece(s)

10 Days or more

10Single-flanged8616 ~ 35-
1 Piece(s)

10 Days or more

10Single-flanged86-10 ~ 34.9

Loading...

 

Basic Information

Material Carbide V40 (HIP)

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.