(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Block Dies -Straight Type-

Carbide Block Dies  -Straight Type-

Move the mouse over the image to zoom

•Shank Type: Straight
•Material: Carbide V40 (HIP)

  • PRESS-FIT
  • CARBIDE

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
WBLD0606-[16,​20,​22,​25,​30,​35]-P[1-3/0.01]
WBLD0606-LC[10-34.9/0.1]-P[1-3/0.01]
WBLD0806-[16,​20,​22,​25,​30,​35]-P[1-3/0.01]
WBLD0806-LC[10-34.9/0.1]-P[1-3/0.01]
WBLD0808-[16,​20,​22,​25,​30,​35]-P[1-4/0.01]
WBLD0808-LC[10-34.9/0.1]-P[1-4/0.01]
WBLD1006-[16,​20,​22,​25,​30,​35]-P[1-3/0.01]
WBLD1006-LC[10-34.9/0.1]-P[1-3/0.01]
WBLD1008-[16,​20,​22,​25,​30,​35]-P[1-4/0.01]
WBLD1008-LC[10-34.9/0.1]-P[1-4/0.01]
WBLD1010-[16,​20,​22,​25,​30,​35]-P[1-6/0.01]
WBLD1010-LC[10-34.9/0.1]-P[1-6/0.01]
WBLD1306-[16,​20,​22,​25,​30,​35]-P[1-3/0.01]
WBLD1306-LC[10-34.9/0.1]-P[1-3/0.01]
WBLD1308-[16,​20,​22,​25,​30,​35]-P[1-4/0.01]
WBLD1308-LC[10-34.9/0.1]-P[1-4/0.01]
WBLD1310-[16,​20,​22,​25,​30,​35]-P[1-6/0.01]
WBLD1310-LC[10-34.9/0.1]-P[1-6/0.01]
WBLD1313-[16,​20,​22,​25,​30,​35]-P[1-8/0.01]
WBLD1313-LC[10-34.9/0.1]-P[1-8/0.01]
WBLD1606-[16,​20,​22,​25,​30,​35]-P[1-3/0.01]
WBLD1606-LC[10-34.9/0.1]-P[1-3/0.01]
WBLD1608-[16,​20,​22,​25,​30,​35]-P[1-4/0.01]
WBLD1608-LC[10-34.9/0.1]-P[1-4/0.01]
WBLD1610-[16,​20,​22,​25,​30,​35]-P[1-6/0.01]
WBLD1610-LC[10-34.9/0.1]-P[1-6/0.01]
WBLD1613-[16,​20,​22,​25,​30,​35]-P[1-8/0.01]
WBLD1613-LC[10-34.9/0.1]-P[1-8/0.01]
WBLD1616-[16,​20,​22,​25,​30,​35]-P[1-10/0.01]
WBLD1616-LC[10-34.9/0.1]-P[1-10/0.01]
WBLD2006-[16,​20,​22,​25,​30,​35]-P[1-3/0.01]
WBLD2006-LC[10-34.9/0.1]-P[1-3/0.01]
WBLD2008-[16,​20,​22,​25,​30,​35]-P[1-4/0.01]
WBLD2008-LC[10-34.9/0.1]-P[1-4/0.01]
WBLD2010-[16,​20,​22,​25,​30,​35]-P[1-6/0.01]
WBLD2010-LC[10-34.9/0.1]-P[1-6/0.01]
WBLD2013-[16,​20,​22,​25,​30,​35]-P[1-8/0.01]
WBLD2013-LC[10-34.9/0.1]-P[1-8/0.01]
WBLD2016-[16,​20,​22,​25,​30,​35]-P[1-10/0.01]
WBLD2016-LC[10-34.9/0.1]-P[1-10/0.01]
WBLD2020-[16,​20,​22,​25,​30,​35]-P[1.5-12/0.01]
WBLD2020-LC[10-34.9/0.1]-P[1.5-12/0.01]
WBLD2506-[16,​20,​22,​25,​30,​35]-P[1-3/0.01]
WBLD2506-LC[10-34.9/0.1]-P[1-3/0.01]
WBLD2508-[16,​20,​22,​25,​30,​35]-P[1-4/0.01]
WBLD2508-LC[10-34.9/0.1]-P[1-4/0.01]
WBLD2510-[16,​20,​22,​25,​30,​35]-P[1-6/0.01]
WBLD2510-LC[10-34.9/0.1]-P[1-6/0.01]
WBLD2513-[16,​20,​22,​25,​30,​35]-P[1-8/0.01]
WBLD2513-LC[10-34.9/0.1]-P[1-8/0.01]
WBLD2516-[16,​20,​22,​25,​30,​35]-P[1-10/0.01]
WBLD2516-LC[10-34.9/0.1]-P[1-10/0.01]
WBLD2520-[16,​20,​22,​25,​30,​35]-P[1.5-12/0.01]
WBLD2520-LC[10-34.9/0.1]-P[1.5-12/0.01]
WBLD2525-[16,​20,​22,​25,​30,​35]-P[1.5-16/0.01]
WBLD2525-LC[10-34.9/0.1]-P[1.5-16/0.01]
WBLDD0606-[16,​20,​22,​25,​30,​35]-P[1-3/0.01]-W[1-3/0.01]
WBLDD0606-LC[10-34.9/0.1]-P[1-3/0.01]-W[1-3/0.01]
WBLDD0806-[16,​20,​22,​25,​30,​35]-P[1-4/0.01]-W[1-3/0.01]
WBLDD0806-LC[10-34.9/0.1]-P[1-4/0.01]-W[1-3/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape V (Outer shape)
(mm)
H (Outer shape)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)
R (Tip corner R)
(mm)
W (Tip dimension)
(mm)
1 Piece(s)

13 Days or more

10A6616 ~ 35-1 ~ 3--
1 Piece(s)

13 Days or more

10A66-10 ~ 34.91 ~ 3--
1 Piece(s)

13 Days or more

10A8616 ~ 35-1 ~ 3--
1 Piece(s)

13 Days or more

10A86-10 ~ 34.91 ~ 3--
1 Piece(s)

13 Days or more

10A8816 ~ 35-1 ~ 4--
1 Piece(s)

13 Days or more

10A88-10 ~ 34.91 ~ 4--
1 Piece(s)

13 Days or more

10A10616 ~ 35-1 ~ 3--
1 Piece(s)

13 Days or more

10A106-10 ~ 34.91 ~ 3--
1 Piece(s)

13 Days or more

10A10816 ~ 35-1 ~ 4--
1 Piece(s)

13 Days or more

10A108-10 ~ 34.91 ~ 4--
1 Piece(s)

13 Days or more

10A101016 ~ 35-1 ~ 6--
1 Piece(s)

13 Days or more

10A1010-10 ~ 34.91 ~ 6--
1 Piece(s)

13 Days or more

10A13616 ~ 35-1 ~ 3--
1 Piece(s)

13 Days or more

10A136-10 ~ 34.91 ~ 3--
1 Piece(s)

13 Days or more

10A13816 ~ 35-1 ~ 4--
1 Piece(s)

13 Days or more

10A138-10 ~ 34.91 ~ 4--
1 Piece(s)

13 Days or more

10A131016 ~ 35-1 ~ 6--
1 Piece(s)

13 Days or more

10A1310-10 ~ 34.91 ~ 6--
1 Piece(s)

13 Days or more

10A131316 ~ 35-1 ~ 8--
1 Piece(s)

13 Days or more

10A1313-10 ~ 34.91 ~ 8--
1 Piece(s)

13 Days or more

10A16616 ~ 35-1 ~ 3--
1 Piece(s)

13 Days or more

10A166-10 ~ 34.91 ~ 3--
1 Piece(s)

13 Days or more

10A16816 ~ 35-1 ~ 4--
1 Piece(s)

13 Days or more

10A168-10 ~ 34.91 ~ 4--
1 Piece(s)

13 Days or more

10A161016 ~ 35-1 ~ 6--
1 Piece(s)

13 Days or more

10A1610-10 ~ 34.91 ~ 6--
1 Piece(s)

13 Days or more

10A161316 ~ 35-1 ~ 8--
1 Piece(s)

13 Days or more

10A1613-10 ~ 34.91 ~ 8--
1 Piece(s)

13 Days or more

10A161616 ~ 35-1 ~ 10--
1 Piece(s)

13 Days or more

10A1616-10 ~ 34.91 ~ 10--
1 Piece(s)

13 Days or more

10A20616 ~ 35-1 ~ 3--
1 Piece(s)

13 Days or more

10A206-10 ~ 34.91 ~ 3--
1 Piece(s)

13 Days or more

10A20816 ~ 35-1 ~ 4--
1 Piece(s)

13 Days or more

10A208-10 ~ 34.91 ~ 4--
1 Piece(s)

13 Days or more

10A201016 ~ 35-1 ~ 6--
1 Piece(s)

13 Days or more

10A2010-10 ~ 34.91 ~ 6--
1 Piece(s)

13 Days or more

10A201316 ~ 35-1 ~ 8--
1 Piece(s)

13 Days or more

10A2013-10 ~ 34.91 ~ 8--
1 Piece(s)

13 Days or more

10A201616 ~ 35-1 ~ 10--
1 Piece(s)

13 Days or more

10A2016-10 ~ 34.91 ~ 10--
1 Piece(s)

13 Days or more

10A202016 ~ 35-1.5 ~ 12--
1 Piece(s)

13 Days or more

10A2020-10 ~ 34.91.5 ~ 12--
1 Piece(s)

13 Days or more

10A25616 ~ 35-1 ~ 3--
1 Piece(s)

13 Days or more

10A256-10 ~ 34.91 ~ 3--
1 Piece(s)

13 Days or more

10A25816 ~ 35-1 ~ 4--
1 Piece(s)

13 Days or more

10A258-10 ~ 34.91 ~ 4--
1 Piece(s)

13 Days or more

10A251016 ~ 35-1 ~ 6--
1 Piece(s)

13 Days or more

10A2510-10 ~ 34.91 ~ 6--
1 Piece(s)

13 Days or more

10A251316 ~ 35-1 ~ 8--
1 Piece(s)

13 Days or more

10A2513-10 ~ 34.91 ~ 8--
1 Piece(s)

13 Days or more

10A251616 ~ 35-1 ~ 10--
1 Piece(s)

13 Days or more

10A2516-10 ~ 34.91 ~ 10--
1 Piece(s)

13 Days or more

10A252016 ~ 35-1.5 ~ 12--
1 Piece(s)

13 Days or more

10A2520-10 ~ 34.91.5 ~ 12--
1 Piece(s)

13 Days or more

10A252516 ~ 35-1.5 ~ 16--
1 Piece(s)

13 Days or more

10A2525-10 ~ 34.91.5 ~ 16--
1 Piece(s)

13 Days or more

10D6616 ~ 35-1 ~ 3-1 ~ 3
1 Piece(s)

13 Days or more

10D66-10 ~ 34.91 ~ 3-1 ~ 3
1 Piece(s)

13 Days or more

10D8616 ~ 35-1 ~ 4-1 ~ 3
1 Piece(s)

13 Days or more

10D86-10 ~ 34.91 ~ 4-1 ~ 3

Loading...

 

Basic Information

Shank type Straight Material Carbide V40 (HIP)

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.