(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Scrap Retention Carbide Block Dies -Straight Type-

Scrap Retention Carbide Block Dies  -Straight Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Shank Type: Straight
•Material: Carbide V40 (HIP)

  • PRESS-FIT
  • CARBIDE

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SR-WBLD0606-[16,​20,​22,​25,​30,​35]-P[1-3/0.01]-MT[0.15-8/0.01]-C[0.01-1.6/0.005]
SR-WBLD0606-LC[10-34.9/0.1]-P[1-3/0.01]-MT[0.15-8/0.01]-C[0.01-1.6/0.005]
SR-WBLD0806-[16,​20,​22,​25,​30,​35]-P[1-3/0.01]-MT[0.15-8/0.01]-C[0.01-1.6/0.005]
SR-WBLD0806-LC[10-34.9/0.1]-P[1-3/0.01]-MT[0.15-8/0.01]-C[0.01-1.6/0.005]
SR-WBLD0808-[16,​20,​22,​25,​30,​35]-P[1-4/0.01]-MT[0.15-8/0.01]-C[0.01-1.6/0.005]
SR-WBLD0808-LC[10-34.9/0.1]-P[1-4/0.01]-MT[0.15-8/0.01]-C[0.01-1.6/0.005]
SR-WBLD1006-[16,​20,​22,​25,​30,​35]-P[1-3/0.01]-MT[0.15-8/0.01]-C[0.01-1.6/0.005]
SR-WBLD1006-LC[10-34.9/0.1]-P[1-3/0.01]-MT[0.15-8/0.01]-C[0.01-1.6/0.005]
SR-WBLD1008-[16,​20,​22,​25,​30,​35]-P[1-4/0.01]-MT[0.15-8/0.01]-C[0.01-1.6/0.005]
SR-WBLD1008-LC[10-34.9/0.1]-P[1-4/0.01]-MT[0.15-8/0.01]-C[0.01-1.6/0.005]
SR-WBLD1010-[16,​20,​22,​25,​30,​35]-P[1-6/0.01]-MT[0.15-8/0.01]-C[0.01-1.6/0.005]
SR-WBLD1010-LC[10-34.9/0.1]-P[1-6/0.01]-MT[0.15-8/0.01]-C[0.01-1.6/0.005]
SR-WBLD1306-[16,​20,​22,​25,​30,​35]-P[1-3/0.01]-MT[0.15-8/0.01]-C[0.01-1.6/0.005]
SR-WBLD1306-LC[10-34.9/0.1]-P[1-3/0.01]-MT[0.15-8/0.01]-C[0.01-1.6/0.005]
SR-WBLD1308-[16,​20,​22,​25,​30,​35]-P[1-4/0.01]-MT[0.15-8/0.01]-C[0.01-1.6/0.005]
SR-WBLD1308-LC[10-34.9/0.1]-P[1-4/0.01]-MT[0.15-8/0.01]-C[0.01-1.6/0.005]
SR-WBLD1310-[16,​20,​22,​25,​30,​35]-P[1-6/0.01]-MT[0.15-8/0.01]-C[0.01-1.6/0.005]
SR-WBLD1310-LC[10-34.9/0.1]-P[1-6/0.01]-MT[0.15-8/0.01]-C[0.01-1.6/0.005]
SR-WBLD1313-[16,​20,​22,​25,​30,​35]-P[1-8/0.01]-MT[0.15-8/0.01]-C[0.01-1.6/0.005]
SR-WBLD1313-LC[10-34.9/0.1]-P[1-8/0.01]-MT[0.15-8/0.01]-C[0.01-1.6/0.005]
SR-WBLD1606-[16,​20,​22,​25,​30,​35]-P[1-3/0.01]-MT[0.15-8/0.01]-C[0.01-1.6/0.005]
SR-WBLD1606-LC[10-34.9/0.1]-P[1-3/0.01]-MT[0.15-8/0.01]-C[0.01-1.6/0.005]
SR-WBLD1608-[16,​20,​22,​25,​30,​35]-P[1-4/0.01]-MT[0.15-8/0.01]-C[0.01-1.6/0.005]
SR-WBLD1608-LC[10-34.9/0.1]-P[1-4/0.01]-MT[0.15-8/0.01]-C[0.01-1.6/0.005]
SR-WBLD1610-[16,​20,​22,​25,​30,​35]-P[1-6/0.01]-MT[0.15-8/0.01]-C[0.01-1.6/0.005]
SR-WBLD1610-LC[10-34.9/0.1]-P[1-6/0.01]-MT[0.15-8/0.01]-C[0.01-1.6/0.005]
SR-WBLD1613-[16,​20,​22,​25,​30,​35]-P[1-8/0.01]-MT[0.15-8/0.01]-C[0.01-1.6/0.005]
SR-WBLD1613-LC[10-34.9/0.1]-P[1-8/0.01]-MT[0.15-8/0.01]-C[0.01-1.6/0.005]
SR-WBLD1616-[16,​20,​22,​25,​30,​35]-P[1-10/0.01]-MT[0.15-8/0.01]-C[0.01-1.6/0.005]
SR-WBLD1616-LC[10-34.9/0.1]-P[1-10/0.01]-MT[0.15-8/0.01]-C[0.01-1.6/0.005]
SR-WBLD2006-[16,​20,​22,​25,​30,​35]-P[1-3/0.01]-MT[0.15-8/0.01]-C[0.01-1.6/0.005]
SR-WBLD2006-LC[10-34.9/0.1]-P[1-3/0.01]-MT[0.15-8/0.01]-C[0.01-1.6/0.005]
SR-WBLD2008-[16,​20,​22,​25,​30,​35]-P[1-4/0.01]-MT[0.15-8/0.01]-C[0.01-1.6/0.005]
SR-WBLD2008-LC[10-34.9/0.1]-P[1-4/0.01]-MT[0.15-8/0.01]-C[0.01-1.6/0.005]
SR-WBLD2010-[16,​20,​22,​25,​30,​35]-P[1-6/0.01]-MT[0.15-8/0.01]-C[0.01-1.6/0.005]
SR-WBLD2010-LC[10-34.9/0.1]-P[1-6/0.01]-MT[0.15-8/0.01]-C[0.01-1.6/0.005]
SR-WBLD2013-[16,​20,​22,​25,​30,​35]-P[1-8/0.01]-MT[0.15-8/0.01]-C[0.01-1.6/0.005]
SR-WBLD2013-LC[10-34.9/0.1]-P[1-8/0.01]-MT[0.15-8/0.01]-C[0.01-1.6/0.005]
SR-WBLD2016-[16,​20,​22,​25,​30,​35]-P[1-10/0.01]-MT[0.15-8/0.01]-C[0.01-1.6/0.005]
SR-WBLD2016-LC[10-34.9/0.1]-P[1-10/0.01]-MT[0.15-8/0.01]-C[0.01-1.6/0.005]
SR-WBLD2020-[16,​20,​22,​25,​30,​35]-P[1.5-12/0.01]-MT[0.15-8/0.01]-C[0.01-1.6/0.005]
SR-WBLD2020-LC[10-34.9/0.1]-P[1.5-12/0.01]-MT[0.15-8/0.01]-C[0.01-1.6/0.005]
SR-WBLD2506-[16,​20,​22,​25,​30,​35]-P[1-3/0.01]-MT[0.15-8/0.01]-C[0.01-1.6/0.005]
SR-WBLD2506-LC[10-34.9/0.1]-P[1-3/0.01]-MT[0.15-8/0.01]-C[0.01-1.6/0.005]
SR-WBLD2508-[16,​20,​22,​25,​30,​35]-P[1-4/0.01]-MT[0.15-8/0.01]-C[0.01-1.6/0.005]
SR-WBLD2508-LC[10-34.9/0.1]-P[1-4/0.01]-MT[0.15-8/0.01]-C[0.01-1.6/0.005]
SR-WBLD2510-[16,​20,​22,​25,​30,​35]-P[1-6/0.01]-MT[0.15-8/0.01]-C[0.01-1.6/0.005]
SR-WBLD2510-LC[10-34.9/0.1]-P[1-6/0.01]-MT[0.15-8/0.01]-C[0.01-1.6/0.005]
SR-WBLD2513-[16,​20,​22,​25,​30,​35]-P[1-8/0.01]-MT[0.15-8/0.01]-C[0.01-1.6/0.005]
SR-WBLD2513-LC[10-34.9/0.1]-P[1-8/0.01]-MT[0.15-8/0.01]-C[0.01-1.6/0.005]
SR-WBLD2516-[16,​20,​22,​25,​30,​35]-P[1-10/0.01]-MT[0.15-8/0.01]-C[0.01-1.6/0.005]
SR-WBLD2516-LC[10-34.9/0.1]-P[1-10/0.01]-MT[0.15-8/0.01]-C[0.01-1.6/0.005]
SR-WBLD2520-[16,​20,​22,​25,​30,​35]-P[1.5-12/0.01]-MT[0.15-8/0.01]-C[0.01-1.6/0.005]
SR-WBLD2520-LC[10-34.9/0.1]-P[1.5-12/0.01]-MT[0.15-8/0.01]-C[0.01-1.6/0.005]
SR-WBLD2525-[16,​20,​22,​25,​30,​35]-P[1.5-16/0.01]-MT[0.15-8/0.01]-C[0.01-1.6/0.005]
SR-WBLD2525-LC[10-34.9/0.1]-P[1.5-16/0.01]-MT[0.15-8/0.01]-C[0.01-1.6/0.005]
SR-WBLDD0606-[16,​20,​22,​25,​30,​35]-P[1-3/0.01]-W[1-3/0.01]-MT[0.15-8/0.01]-C[0.01-1.6/0.005]
SR-WBLDD0606-LC[10-34.9/0.1]-P[1-3/0.01]-W[1-3/0.01]-MT[0.15-8/0.01]-C[0.01-1.6/0.005]
SR-WBLDD0806-[16,​20,​22,​25,​30,​35]-P[1-4/0.01]-W[1-3/0.01]-MT[0.15-8/0.01]-C[0.01-1.6/0.005]
SR-WBLDD0806-LC[10-34.9/0.1]-P[1-4/0.01]-W[1-3/0.01]-MT[0.15-8/0.01]-C[0.01-1.6/0.005]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape V (Outer shape)
(mm)
H (Outer shape)
(mm)
C (Clearance)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
MT(Workpiece material thickness)
(mm)
P (Tip dimension)
(mm)
R (Tip corner R)
(mm)
W (Tip dimension)
(mm)
1 Piece(s)

13 Days or more

10A660.01 ~ 1.616 ~ 35-0.15 ~ 81 ~ 3--
1 Piece(s)

13 Days or more

10A660.01 ~ 1.6-10 ~ 34.90.15 ~ 81 ~ 3--
1 Piece(s)

13 Days or more

10A860.01 ~ 1.616 ~ 35-0.15 ~ 81 ~ 3--
1 Piece(s)

13 Days or more

10A860.01 ~ 1.6-10 ~ 34.90.15 ~ 81 ~ 3--
1 Piece(s)

13 Days or more

10A880.01 ~ 1.616 ~ 35-0.15 ~ 81 ~ 4--
1 Piece(s)

13 Days or more

10A880.01 ~ 1.6-10 ~ 34.90.15 ~ 81 ~ 4--
1 Piece(s)

13 Days or more

10A1060.01 ~ 1.616 ~ 35-0.15 ~ 81 ~ 3--
1 Piece(s)

13 Days or more

10A1060.01 ~ 1.6-10 ~ 34.90.15 ~ 81 ~ 3--
1 Piece(s)

13 Days or more

10A1080.01 ~ 1.616 ~ 35-0.15 ~ 81 ~ 4--
1 Piece(s)

13 Days or more

10A1080.01 ~ 1.6-10 ~ 34.90.15 ~ 81 ~ 4--
1 Piece(s)

13 Days or more

10A10100.01 ~ 1.616 ~ 35-0.15 ~ 81 ~ 6--
1 Piece(s)

13 Days or more

10A10100.01 ~ 1.6-10 ~ 34.90.15 ~ 81 ~ 6--
1 Piece(s)

13 Days or more

10A1360.01 ~ 1.616 ~ 35-0.15 ~ 81 ~ 3--
1 Piece(s)

13 Days or more

10A1360.01 ~ 1.6-10 ~ 34.90.15 ~ 81 ~ 3--
1 Piece(s)

13 Days or more

10A1380.01 ~ 1.616 ~ 35-0.15 ~ 81 ~ 4--
1 Piece(s)

13 Days or more

10A1380.01 ~ 1.6-10 ~ 34.90.15 ~ 81 ~ 4--
1 Piece(s)

13 Days or more

10A13100.01 ~ 1.616 ~ 35-0.15 ~ 81 ~ 6--
1 Piece(s)

13 Days or more

10A13100.01 ~ 1.6-10 ~ 34.90.15 ~ 81 ~ 6--
1 Piece(s)

13 Days or more

10A13130.01 ~ 1.616 ~ 35-0.15 ~ 81 ~ 8--
1 Piece(s)

13 Days or more

10A13130.01 ~ 1.6-10 ~ 34.90.15 ~ 81 ~ 8--
1 Piece(s)

13 Days or more

10A1660.01 ~ 1.616 ~ 35-0.15 ~ 81 ~ 3--
1 Piece(s)

13 Days or more

10A1660.01 ~ 1.6-10 ~ 34.90.15 ~ 81 ~ 3--
1 Piece(s)

13 Days or more

10A1680.01 ~ 1.616 ~ 35-0.15 ~ 81 ~ 4--
1 Piece(s)

13 Days or more

10A1680.01 ~ 1.6-10 ~ 34.90.15 ~ 81 ~ 4--
1 Piece(s)

13 Days or more

10A16100.01 ~ 1.616 ~ 35-0.15 ~ 81 ~ 6--
1 Piece(s)

13 Days or more

10A16100.01 ~ 1.6-10 ~ 34.90.15 ~ 81 ~ 6--
1 Piece(s)

13 Days or more

10A16130.01 ~ 1.616 ~ 35-0.15 ~ 81 ~ 8--
1 Piece(s)

13 Days or more

10A16130.01 ~ 1.6-10 ~ 34.90.15 ~ 81 ~ 8--
1 Piece(s)

13 Days or more

10A16160.01 ~ 1.616 ~ 35-0.15 ~ 81 ~ 10--
1 Piece(s)

13 Days or more

10A16160.01 ~ 1.6-10 ~ 34.90.15 ~ 81 ~ 10--
1 Piece(s)

13 Days or more

10A2060.01 ~ 1.616 ~ 35-0.15 ~ 81 ~ 3--
1 Piece(s)

13 Days or more

10A2060.01 ~ 1.6-10 ~ 34.90.15 ~ 81 ~ 3--
1 Piece(s)

13 Days or more

10A2080.01 ~ 1.616 ~ 35-0.15 ~ 81 ~ 4--
1 Piece(s)

13 Days or more

10A2080.01 ~ 1.6-10 ~ 34.90.15 ~ 81 ~ 4--
1 Piece(s)

13 Days or more

10A20100.01 ~ 1.616 ~ 35-0.15 ~ 81 ~ 6--
1 Piece(s)

13 Days or more

10A20100.01 ~ 1.6-10 ~ 34.90.15 ~ 81 ~ 6--
1 Piece(s)

13 Days or more

10A20130.01 ~ 1.616 ~ 35-0.15 ~ 81 ~ 8--
1 Piece(s)

13 Days or more

10A20130.01 ~ 1.6-10 ~ 34.90.15 ~ 81 ~ 8--
1 Piece(s)

13 Days or more

10A20160.01 ~ 1.616 ~ 35-0.15 ~ 81 ~ 10--
1 Piece(s)

13 Days or more

10A20160.01 ~ 1.6-10 ~ 34.90.15 ~ 81 ~ 10--
1 Piece(s)

13 Days or more

10A20200.01 ~ 1.616 ~ 35-0.15 ~ 81.5 ~ 12--
1 Piece(s)

13 Days or more

10A20200.01 ~ 1.6-10 ~ 34.90.15 ~ 81.5 ~ 12--
1 Piece(s)

13 Days or more

10A2560.01 ~ 1.616 ~ 35-0.15 ~ 81 ~ 3--
1 Piece(s)

13 Days or more

10A2560.01 ~ 1.6-10 ~ 34.90.15 ~ 81 ~ 3--
1 Piece(s)

13 Days or more

10A2580.01 ~ 1.616 ~ 35-0.15 ~ 81 ~ 4--
1 Piece(s)

13 Days or more

10A2580.01 ~ 1.6-10 ~ 34.90.15 ~ 81 ~ 4--
1 Piece(s)

13 Days or more

10A25100.01 ~ 1.616 ~ 35-0.15 ~ 81 ~ 6--
1 Piece(s)

13 Days or more

10A25100.01 ~ 1.6-10 ~ 34.90.15 ~ 81 ~ 6--
1 Piece(s)

13 Days or more

10A25130.01 ~ 1.616 ~ 35-0.15 ~ 81 ~ 8--
1 Piece(s)

13 Days or more

10A25130.01 ~ 1.6-10 ~ 34.90.15 ~ 81 ~ 8--
1 Piece(s)

13 Days or more

10A25160.01 ~ 1.616 ~ 35-0.15 ~ 81 ~ 10--
1 Piece(s)

13 Days or more

10A25160.01 ~ 1.6-10 ~ 34.90.15 ~ 81 ~ 10--
1 Piece(s)

13 Days or more

10A25200.01 ~ 1.616 ~ 35-0.15 ~ 81.5 ~ 12--
1 Piece(s)

13 Days or more

10A25200.01 ~ 1.6-10 ~ 34.90.15 ~ 81.5 ~ 12--
1 Piece(s)

13 Days or more

10A25250.01 ~ 1.616 ~ 35-0.15 ~ 81.5 ~ 16--
1 Piece(s)

13 Days or more

10A25250.01 ~ 1.6-10 ~ 34.90.15 ~ 81.5 ~ 16--
1 Piece(s)

13 Days or more

10D660.01 ~ 1.616 ~ 35-0.15 ~ 81 ~ 3-1 ~ 3
1 Piece(s)

13 Days or more

10D660.01 ~ 1.6-10 ~ 34.90.15 ~ 81 ~ 3-1 ~ 3
1 Piece(s)

13 Days or more

10D860.01 ~ 1.616 ~ 35-0.15 ~ 81 ~ 4-1 ~ 3
1 Piece(s)

13 Days or more

10D860.01 ~ 1.6-10 ~ 34.90.15 ~ 81 ~ 4-1 ~ 3

Loading...

 

Basic Information

Shank type Straight Material Carbide V40 (HIP)

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.