(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Scrap Retention Carbide Block Dies Configurable Size, Straight

Scrap Retention Carbide Block Dies  Configurable Size, Straight

Click this image to zoom it.

Move the mouse over the image to zoom

•Shank Type: Straight
•Material: Carbide V40 (HIP)

  • PRESS-FIT
  • CARBIDE

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SR-WFBLD-V[6-25/0.1]-H[6-25/0.1]-L[16,​20,​22,​25,​30,​35]-P[1-16/0.01]-MT[0.15-8/0.01]-C[0.01-1.6/0.005]
SR-WFBLD-V[6-25/0.1]-H[6-25/0.1]-LC[10-34.9/0.1]-P[1-16/0.01]-MT[0.15-8/0.01]-C[0.01-1.6/0.005]
SR-WFBLDD-V[6-25/0.1]-H[6-25/0.1]-L[16,​20,​22,​25,​30,​35]-P[1-16/0.01]-W[1-16/0.01]-MT[0.15-8/0.01]-C[0.01-1.6/0.005]
SR-WFBLDD-V[6-25/0.1]-H[6-25/0.1]-LC[10-34.9/0.1]-P[1-16/0.01]-W[1-16/0.01]-MT[0.15-8/0.01]-C[0.01-1.6/0.005]
SR-WFBLDE-V[6-25/0.1]-H[6-25/0.1]-L[16,​20,​22,​25,​30,​35]-P[1-16/0.01]-W[1-16/0.01]-MT[0.15-8/0.01]-C[0.01-1.6/0.005]
SR-WFBLDE-V[6-25/0.1]-H[6-25/0.1]-LC[10-34.9/0.1]-P[1-16/0.01]-W[1-16/0.01]-MT[0.15-8/0.01]-C[0.01-1.6/0.005]
SR-WFBLDG-V[6-25/0.1]-H[6-25/0.1]-L[16,​20,​22,​25,​30,​35]-P[1-16/0.01]-W[1-16/0.01]-MT[0.15-8/0.01]-C[0.01-1.6/0.005]
SR-WFBLDG-V[6-25/0.1]-H[6-25/0.1]-LC[10-34.9/0.1]-P[1-16/0.01]-W[1-16/0.01]-MT[0.15-8/0.01]-C[0.01-1.6/0.005]
SR-WFBLDR-V[6-25/0.1]-H[6-25/0.1]-L[16,​20,​22,​25,​30,​35]-P[1-16/0.01]-W[1-16/0.01]-R[0.2-7.99/0.01]-MT[0.15-8/0.01]-C[0.01-1.6/0.005]
SR-WFBLDR-V[6-25/0.1]-H[6-25/0.1]-LC[10-34.9/0.1]-P[1-16/0.01]-W[1-16/0.01]-R[0.2-7.99/0.01]-MT[0.15-8/0.01]-C[0.01-1.6/0.005]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape V (Outer shape)
(mm)
H (Outer shape)
(mm)
C (Clearance)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
MT(Workpiece material thickness)
(mm)
P (Tip dimension)
(mm)
R (Tip corner R)
(mm)
W (Tip dimension)
(mm)
1 Piece(s)

13 Days or more

10A6 ~ 256 ~ 250.01 ~ 1.616 ~ 35-0.15 ~ 81 ~ 16--
1 Piece(s)

13 Days or more

10A6 ~ 256 ~ 250.01 ~ 1.6-10 ~ 34.90.15 ~ 81 ~ 16--
1 Piece(s)

13 Days or more

10D6 ~ 256 ~ 250.01 ~ 1.616 ~ 35-0.15 ~ 81 ~ 16-1 ~ 16
1 Piece(s)

13 Days or more

10D6 ~ 256 ~ 250.01 ~ 1.6-10 ~ 34.90.15 ~ 81 ~ 16-1 ~ 16
1 Piece(s)

13 Days or more

10E6 ~ 256 ~ 250.01 ~ 1.616 ~ 35-0.15 ~ 81 ~ 16-1 ~ 16
1 Piece(s)

13 Days or more

10E6 ~ 256 ~ 250.01 ~ 1.6-10 ~ 34.90.15 ~ 81 ~ 16-1 ~ 16
1 Piece(s)

13 Days or more

10G6 ~ 256 ~ 250.01 ~ 1.616 ~ 35-0.15 ~ 81 ~ 16-1 ~ 16
1 Piece(s)

13 Days or more

10G6 ~ 256 ~ 250.01 ~ 1.6-10 ~ 34.90.15 ~ 81 ~ 16-1 ~ 16
1 Piece(s)

13 Days or more

10R6 ~ 256 ~ 250.01 ~ 1.616 ~ 35-0.15 ~ 81 ~ 160.2 ~ 7.991 ~ 16
1 Piece(s)

13 Days or more

10R6 ~ 256 ~ 250.01 ~ 1.6-10 ~ 34.90.15 ~ 81 ~ 160.2 ~ 7.991 ~ 16

Loading...

  1. 1
 

Basic Information

Shank type Straight Material Carbide V40 (HIP)

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.