(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Block Dies Configurable Size, Straight

Carbide Block Dies  Configurable Size, Straight

Move the mouse over the image to zoom

•Shank Type: Straight
•Material: Carbide V40 (HIP)

  • PRESS-FIT
  • CARBIDE

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
WFBLD-V[6-25/0.1]-H[6-25/0.1]-L[16,​20,​22,​25,​30,​35]-P[1-16/0.01]
WFBLD-V[6-25/0.1]-H[6-25/0.1]-LC[10-34.9/0.1]-P[1-16/0.01]
WFBLDD-V[6-25/0.1]-H[6-25/0.1]-L[16,​20,​22,​25,​30,​35]-P[1-16/0.01]-W[1-16/0.01]
WFBLDD-V[6-25/0.1]-H[6-25/0.1]-LC[10-34.9/0.1]-P[1-16/0.01]-W[1-16/0.01]
WFBLDE-V[6-25/0.1]-H[6-25/0.1]-L[16,​20,​22,​25,​30,​35]-P[1-16/0.01]-W[1-16/0.01]
WFBLDE-V[6-25/0.1]-H[6-25/0.1]-LC[10-34.9/0.1]-P[1-16/0.01]-W[1-16/0.01]
WFBLDG-V[6-25/0.1]-H[6-25/0.1]-L[16,​20,​22,​25,​30,​35]-P[1-16/0.01]-W[1-16/0.01]
WFBLDG-V[6-25/0.1]-H[6-25/0.1]-LC[10-34.9/0.1]-P[1-16/0.01]-W[1-16/0.01]
WFBLDR-V[6-25/0.1]-H[6-25/0.1]-L[16,​20,​22,​25,​30,​35]-P[1-16/0.01]-W[1-16/0.01]-R[0.2-7.99/0.01]
WFBLDR-V[6-25/0.1]-H[6-25/0.1]-LC[10-34.9/0.1]-P[1-16/0.01]-W[1-16/0.01]-R[0.2-7.99/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape V (Outer shape)
(mm)
H (Outer shape)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)
R (Tip corner R)
(mm)
W (Tip dimension)
(mm)
1 Piece(s)

13 Days or more

10A6 ~ 256 ~ 2516 ~ 35-1 ~ 16--
1 Piece(s)

13 Days or more

10A6 ~ 256 ~ 25-10 ~ 34.91 ~ 16--
1 Piece(s)

13 Days or more

10D6 ~ 256 ~ 2516 ~ 35-1 ~ 16-1 ~ 16
1 Piece(s)

13 Days or more

10D6 ~ 256 ~ 25-10 ~ 34.91 ~ 16-1 ~ 16
1 Piece(s)

13 Days or more

10E6 ~ 256 ~ 2516 ~ 35-1 ~ 16-1 ~ 16
1 Piece(s)

13 Days or more

10E6 ~ 256 ~ 25-10 ~ 34.91 ~ 16-1 ~ 16
1 Piece(s)

13 Days or more

10G6 ~ 256 ~ 2516 ~ 35-1 ~ 16-1 ~ 16
1 Piece(s)

13 Days or more

10G6 ~ 256 ~ 25-10 ~ 34.91 ~ 16-1 ~ 16
1 Piece(s)

13 Days or more

10R6 ~ 256 ~ 2516 ~ 35-1 ~ 160.2 ~ 7.991 ~ 16
1 Piece(s)

13 Days or more

10R6 ~ 256 ~ 25-10 ~ 34.91 ~ 160.2 ~ 7.991 ~ 16

Loading...

  1. 1
 

Basic Information

Shank type Straight Material Carbide V40 (HIP)

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.