(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Block Dies -Single Flange Type-

Carbide Block Dies  -Single Flange Type-

Move the mouse over the image to zoom

•Shank Type: Single-flanged
•Material: Carbide V40 (HIP)

  • FLANGE
  • CARBIDE

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
WBLDDF0606-[16,​20,​22,​25,​30,​35]-P[1-3/0.01]-W[1-3/0.01]
WBLDDF0606-LC[10-34.9/0.1]-P[1-3/0.01]-W[1-3/0.01]
WBLDDF0806-[16,​20,​22,​25,​30,​35]-P[1-4/0.01]-W[1-3/0.01]
WBLDDF0806-LC[10-34.9/0.1]-P[1-4/0.01]-W[1-3/0.01]
WBLDDF0808-[16,​20,​22,​25,​30,​35]-P[1-4/0.01]-W[1-4/0.01]
WBLDDF0808-LC[10-34.9/0.1]-P[1-4/0.01]-W[1-4/0.01]
WBLDDF1006-[16,​20,​22,​25,​30,​35]-P[1-6/0.01]-W[1-3/0.01]
WBLDDF1006-LC[10-34.9/0.1]-P[1-6/0.01]-W[1-3/0.01]
WBLDDF1008-[16,​20,​22,​25,​30,​35]-P[1-6/0.01]-W[1-4/0.01]
WBLDDF1008-LC[10-34.9/0.1]-P[1-6/0.01]-W[1-4/0.01]
WBLDDF1010-[16,​20,​22,​25,​30,​35]-P[1-6/0.01]-W[1-6/0.01]
WBLDDF1010-LC[10-34.9/0.1]-P[1-6/0.01]-W[1-6/0.01]
WBLDDF1306-[16,​20,​22,​25,​30,​35]-P[1-8/0.01]-W[1-3/0.01]
WBLDDF1306-LC[10-34.9/0.1]-P[1-8/0.01]-W[1-3/0.01]
WBLDDF1308-[16,​20,​22,​25,​30,​35]-P[1-8/0.01]-W[1-4/0.01]
WBLDDF1308-LC[10-34.9/0.1]-P[1-8/0.01]-W[1-4/0.01]
WBLDDF1310-[16,​20,​22,​25,​30,​35]-P[1-8/0.01]-W[1-6/0.01]
WBLDDF1310-LC[10-34.9/0.1]-P[1-8/0.01]-W[1-6/0.01]
WBLDDF1313-[16,​20,​22,​25,​30,​35]-P[1-8/0.01]-W[1-8/0.01]
WBLDDF1313-LC[10-34.9/0.1]-P[1-8/0.01]-W[1-8/0.01]
WBLDDF1606-[16,​20,​22,​25,​30,​35]-P[1-10/0.01]-W[1-3/0.01]
WBLDDF1606-LC[10-34.9/0.1]-P[1-10/0.01]-W[1-3/0.01]
WBLDDF1608-[16,​20,​22,​25,​30,​35]-P[1-10/0.01]-W[1-4/0.01]
WBLDDF1608-LC[10-34.9/0.1]-P[1-10/0.01]-W[1-4/0.01]
WBLDDF1610-[16,​20,​22,​25,​30,​35]-P[1-10/0.01]-W[1-6/0.01]
WBLDDF1610-LC[10-34.9/0.1]-P[1-10/0.01]-W[1-6/0.01]
WBLDDF1613-[16,​20,​22,​25,​30,​35]-P[1-10/0.01]-W[1-8/0.01]
WBLDDF1613-LC[10-34.9/0.1]-P[1-10/0.01]-W[1-8/0.01]
WBLDDF1616-[16,​20,​22,​25,​30,​35]-P[1-10/0.01]-W[1-10/0.01]
WBLDDF1616-LC[10-34.9/0.1]-P[1-10/0.01]-W[1-10/0.01]
WBLDDF2006-[16,​20,​22,​25,​30,​35]-P[1.5-12/0.01]-W[1-3/0.01]
WBLDDF2006-LC[10-34.9/0.1]-P[1.5-12/0.01]-W[1-3/0.01]
WBLDDF2008-[16,​20,​22,​25,​30,​35]-P[1.5-12/0.01]-W[1-4/0.01]
WBLDDF2008-LC[10-34.9/0.1]-P[1.5-12/0.01]-W[1-4/0.01]
WBLDDF2010-[16,​20,​22,​25,​30,​35]-P[1.5-12/0.01]-W[1-6/0.01]
WBLDDF2010-LC[10-34.9/0.1]-P[1.5-12/0.01]-W[1-6/0.01]
WBLDDF2013-[16,​20,​22,​25,​30,​35]-P[1.5-12/0.01]-W[1-8/0.01]
WBLDDF2013-LC[10-34.9/0.1]-P[1.5-12/0.01]-W[1-8/0.01]
WBLDDF2016-[16,​20,​22,​25,​30,​35]-P[1.5-12/0.01]-W[1-10/0.01]
WBLDDF2016-LC[10-34.9/0.1]-P[1.5-12/0.01]-W[1-10/0.01]
WBLDDF2020-[16,​20,​22,​25,​30,​35]-P[1.5-12/0.01]-W[1.5-12/0.01]
WBLDDF2020-LC[10-34.9/0.1]-P[1.5-12/0.01]-W[1.5-12/0.01]
WBLDDF2506-[16,​20,​22,​25,​30,​35]-P[1.5-16/0.01]-W[1-3/0.01]
WBLDDF2506-LC[10-34.9/0.1]-P[1.5-16/0.01]-W[1-3/0.01]
WBLDDF2508-[16,​20,​22,​25,​30,​35]-P[1.5-16/0.01]-W[1-4/0.01]
WBLDDF2508-LC[10-34.9/0.1]-P[1.5-16/0.01]-W[1-4/0.01]
WBLDDF2510-[16,​20,​22,​25,​30,​35]-P[1.5-16/0.01]-W[1-6/0.01]
WBLDDF2510-LC[10-34.9/0.1]-P[1.5-16/0.01]-W[1-6/0.01]
WBLDDF2513-[16,​20,​22,​25,​30,​35]-P[1.5-16/0.01]-W[1-8/0.01]
WBLDDF2513-LC[10-34.9/0.1]-P[1.5-16/0.01]-W[1-8/0.01]
WBLDDF2516-[16,​20,​22,​25,​30,​35]-P[1.5-16/0.01]-W[1-10/0.01]
WBLDDF2516-LC[10-34.9/0.1]-P[1.5-16/0.01]-W[1-10/0.01]
WBLDDF2520-[16,​20,​22,​25,​30,​35]-P[1.5-16/0.01]-W[1.5-12/0.01]
WBLDDF2520-LC[10-34.9/0.1]-P[1.5-16/0.01]-W[1.5-12/0.01]
WBLDDF2525-[16,​20,​22,​25,​30,​35]-P[1.5-16/0.01]-W[1.5-16/0.01]
WBLDDF2525-LC[10-34.9/0.1]-P[1.5-16/0.01]-W[1.5-16/0.01]
WBLDEF0606-[16,​20,​22,​25,​30,​35]-P[1-3/0.01]-W[1-3/0.01]
WBLDEF0606-LC[10-34.9/0.1]-P[1-3/0.01]-W[1-3/0.01]
WBLDEF0806-[16,​20,​22,​25,​30,​35]-P[1-4/0.01]-W[1-3/0.01]
WBLDEF0806-LC[10-34.9/0.1]-P[1-4/0.01]-W[1-3/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape V (Outer shape)
(mm)
H (Outer shape)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)
R (Tip corner R)
(mm)
W (Tip dimension)
(mm)
1 Piece(s)

13 Days or more

10D6616 ~ 35-1 ~ 3-1 ~ 3
1 Piece(s)

13 Days or more

10D66-10 ~ 34.91 ~ 3-1 ~ 3
1 Piece(s)

13 Days or more

10D8616 ~ 35-1 ~ 4-1 ~ 3
1 Piece(s)

13 Days or more

10D86-10 ~ 34.91 ~ 4-1 ~ 3
1 Piece(s)

13 Days or more

10D8816 ~ 35-1 ~ 4-1 ~ 4
1 Piece(s)

13 Days or more

10D88-10 ~ 34.91 ~ 4-1 ~ 4
1 Piece(s)

13 Days or more

10D10616 ~ 35-1 ~ 6-1 ~ 3
1 Piece(s)

13 Days or more

10D106-10 ~ 34.91 ~ 6-1 ~ 3
1 Piece(s)

13 Days or more

10D10816 ~ 35-1 ~ 6-1 ~ 4
1 Piece(s)

13 Days or more

10D108-10 ~ 34.91 ~ 6-1 ~ 4
1 Piece(s)

13 Days or more

10D101016 ~ 35-1 ~ 6-1 ~ 6
1 Piece(s)

13 Days or more

10D1010-10 ~ 34.91 ~ 6-1 ~ 6
1 Piece(s)

13 Days or more

10D13616 ~ 35-1 ~ 8-1 ~ 3
1 Piece(s)

13 Days or more

10D136-10 ~ 34.91 ~ 8-1 ~ 3
1 Piece(s)

13 Days or more

10D13816 ~ 35-1 ~ 8-1 ~ 4
1 Piece(s)

13 Days or more

10D138-10 ~ 34.91 ~ 8-1 ~ 4
1 Piece(s)

13 Days or more

10D131016 ~ 35-1 ~ 8-1 ~ 6
1 Piece(s)

13 Days or more

10D1310-10 ~ 34.91 ~ 8-1 ~ 6
1 Piece(s)

13 Days or more

10D131316 ~ 35-1 ~ 8-1 ~ 8
1 Piece(s)

13 Days or more

10D1313-10 ~ 34.91 ~ 8-1 ~ 8
1 Piece(s)

13 Days or more

10D16616 ~ 35-1 ~ 10-1 ~ 3
1 Piece(s)

13 Days or more

10D166-10 ~ 34.91 ~ 10-1 ~ 3
1 Piece(s)

13 Days or more

10D16816 ~ 35-1 ~ 10-1 ~ 4
1 Piece(s)

13 Days or more

10D168-10 ~ 34.91 ~ 10-1 ~ 4
1 Piece(s)

13 Days or more

10D161016 ~ 35-1 ~ 10-1 ~ 6
1 Piece(s)

13 Days or more

10D1610-10 ~ 34.91 ~ 10-1 ~ 6
1 Piece(s)

13 Days or more

10D161316 ~ 35-1 ~ 10-1 ~ 8
1 Piece(s)

13 Days or more

10D1613-10 ~ 34.91 ~ 10-1 ~ 8
1 Piece(s)

13 Days or more

10D161616 ~ 35-1 ~ 10-1 ~ 10
1 Piece(s)

13 Days or more

10D1616-10 ~ 34.91 ~ 10-1 ~ 10
1 Piece(s)

13 Days or more

10D20616 ~ 35-1.5 ~ 12-1 ~ 3
1 Piece(s)

13 Days or more

10D206-10 ~ 34.91.5 ~ 12-1 ~ 3
1 Piece(s)

13 Days or more

10D20816 ~ 35-1.5 ~ 12-1 ~ 4
1 Piece(s)

13 Days or more

10D208-10 ~ 34.91.5 ~ 12-1 ~ 4
1 Piece(s)

13 Days or more

10D201016 ~ 35-1.5 ~ 12-1 ~ 6
1 Piece(s)

13 Days or more

10D2010-10 ~ 34.91.5 ~ 12-1 ~ 6
1 Piece(s)

13 Days or more

10D201316 ~ 35-1.5 ~ 12-1 ~ 8
1 Piece(s)

13 Days or more

10D2013-10 ~ 34.91.5 ~ 12-1 ~ 8
1 Piece(s)

13 Days or more

10D201616 ~ 35-1.5 ~ 12-1 ~ 10
1 Piece(s)

13 Days or more

10D2016-10 ~ 34.91.5 ~ 12-1 ~ 10
1 Piece(s)

13 Days or more

10D202016 ~ 35-1.5 ~ 12-1.5 ~ 12
1 Piece(s)

13 Days or more

10D2020-10 ~ 34.91.5 ~ 12-1.5 ~ 12
1 Piece(s)

13 Days or more

10D25616 ~ 35-1.5 ~ 16-1 ~ 3
1 Piece(s)

13 Days or more

10D256-10 ~ 34.91.5 ~ 16-1 ~ 3
1 Piece(s)

13 Days or more

10D25816 ~ 35-1.5 ~ 16-1 ~ 4
1 Piece(s)

13 Days or more

10D258-10 ~ 34.91.5 ~ 16-1 ~ 4
1 Piece(s)

13 Days or more

10D251016 ~ 35-1.5 ~ 16-1 ~ 6
1 Piece(s)

13 Days or more

10D2510-10 ~ 34.91.5 ~ 16-1 ~ 6
1 Piece(s)

13 Days or more

10D251316 ~ 35-1.5 ~ 16-1 ~ 8
1 Piece(s)

13 Days or more

10D2513-10 ~ 34.91.5 ~ 16-1 ~ 8
1 Piece(s)

13 Days or more

10D251616 ~ 35-1.5 ~ 16-1 ~ 10
1 Piece(s)

13 Days or more

10D2516-10 ~ 34.91.5 ~ 16-1 ~ 10
1 Piece(s)

13 Days or more

10D252016 ~ 35-1.5 ~ 16-1.5 ~ 12
1 Piece(s)

13 Days or more

10D2520-10 ~ 34.91.5 ~ 16-1.5 ~ 12
1 Piece(s)

13 Days or more

10D252516 ~ 35-1.5 ~ 16-1.5 ~ 16
1 Piece(s)

13 Days or more

10D2525-10 ~ 34.91.5 ~ 16-1.5 ~ 16
1 Piece(s)

13 Days or more

10E6616 ~ 35-1 ~ 3-1 ~ 3
1 Piece(s)

13 Days or more

10E66-10 ~ 34.91 ~ 3-1 ~ 3
1 Piece(s)

13 Days or more

10E8616 ~ 35-1 ~ 4-1 ~ 3
1 Piece(s)

13 Days or more

10E86-10 ~ 34.91 ~ 4-1 ~ 3

Loading...

 

Basic Information

Shank type Single-flanged Material Carbide V40 (HIP)

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.