(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Scrap Retention Carbide Angular Button Dies -Headed Type -

Scrap Retention Carbide Angular Button Dies  -Headed Type -

Click this image to zoom it.

Move the mouse over the image to zoom

•Shape: Headed type
•Inner Shape: Angular
•Material: Carbide V40 (HIP)

  • FLANGE
  • CARBIDE

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SR-WAHD4-[13,​16,​20,​22,​25]-P[1-1.5/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WAHD4-[13,​16,​20,​22,​25]-PC[1.51-1.7/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WAHD4-LC[10-24.9/0.1]-P[1-1.5/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WAHD4-LC[10-24.9/0.1]-PC[1.51-1.7/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WAHD4-LC[13,​16,​20,​22]-P[1-1.5/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WAHD4-LC[13,​16,​20,​22]-PC[1.51-1.7/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WAHD5-[13,​16,​20,​22,​25]-P[1-2.5/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WAHD5-[13,​16,​20,​22,​25]-PC[2.51-2.7/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WAHD5-LC[10-24.9/0.1]-P[1-2.5/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WAHD5-LC[10-24.9/0.1]-PC[2.51-2.7/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WAHD5-LC[13,​16,​20,​22]-P[1-2.5/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WAHD5-LC[13,​16,​20,​22]-PC[2.51-2.7/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WAHD6-[13,​16,​20,​22,​25]-P[1-3/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WAHD6-[13,​16,​20,​22,​25]-PC[3.01-3.2/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WAHD6-LC[10-24.9/0.1]-P[1-3/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WAHD6-LC[10-24.9/0.1]-PC[3.01-3.2/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WAHD6-LC[13,​16,​20,​22]-P[1-3/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WAHD6-LC[13,​16,​20,​22]-PC[3.01-3.2/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WAHD8-[13,​16,​20,​22,​25,​30,​35]-P[1-4/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WAHD8-[13,​16,​20,​22,​25,​30,​35]-PC[4.01-4.2/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WAHD8-LC[10-34.9/0.1]-P[1-4/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WAHD8-LC[10-34.9/0.1]-PC[4.01-4.2/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WAHD8-LC[13,​16,​20,​22,​25,​30]-P[1-4/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WAHD8-LC[13,​16,​20,​22,​25,​30]-PC[4.01-4.2/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WAHD10-[13,​16,​20,​22,​25,​30,​35]-P[2-6/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WAHD10-[13,​16,​20,​22,​25,​30,​35]-PC[1-1.99/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WAHD10-[13,​16,​20,​22,​25,​30,​35]-PC[6.01-6.2/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WAHD10-LC[10-34.9/0.1]-P[2-6/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WAHD10-LC[10-34.9/0.1]-PC[1-1.99/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WAHD10-LC[10-34.9/0.1]-PC[6.01-6.2/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WAHD10-LC[13,​16,​20,​22,​25,​30]-P[2-6/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WAHD10-LC[13,​16,​20,​22,​25,​30]-PC[1-1.99/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WAHD10-LC[13,​16,​20,​22,​25,​30]-PC[6.01-6.2/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WAHD13-[13,​16,​20,​22,​25,​30,​35]-P[3-8/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WAHD13-[13,​16,​20,​22,​25,​30,​35]-PC[1.5-2.99/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WAHD13-[13,​16,​20,​22,​25,​30,​35]-PC[8.01-8.2/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WAHD13-LC[10-34.9/0.1]-P[3-8/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WAHD13-LC[10-34.9/0.1]-PC[1.5-2.99/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WAHD13-LC[10-34.9/0.1]-PC[8.01-8.2/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WAHD13-LCT[10-34.99/0.01]-P[3-8/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WAHD13-LCT[10-34.99/0.01]-PC[1.5-2.99/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WAHD13-LCT[10-34.99/0.01]-PC[8.01-8.2/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WAHD13-LMT[10-34.99/0.01]-P[3-8/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WAHD13-LMT[10-34.99/0.01]-PC[1.5-2.99/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WAHD13-LMT[10-34.99/0.01]-PC[8.01-8.2/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WAHD16-[13,​16,​20,​22,​25,​30,​35]-P[5-10/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WAHD16-[13,​16,​20,​22,​25,​30,​35]-PC[2.5-4.99/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WAHD16-[13,​16,​20,​22,​25,​30,​35]-PC[10.01-10.2/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WAHD16-LC[10-34.9/0.1]-P[5-10/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WAHD16-LC[10-34.9/0.1]-PC[2.5-4.99/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WAHD16-LC[10-34.9/0.1]-PC[10.01-10.2/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WAHD16-LC[13,​16,​20,​22,​25,​30]-P[5-10/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WAHD16-LC[13,​16,​20,​22,​25,​30]-PC[2.5-4.99/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WAHD16-LC[13,​16,​20,​22,​25,​30]-PC[10.01-10.2/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WAHD20-[13,​16,​20,​22,​25,​30,​35]-P[7-12/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WAHD20-[13,​16,​20,​22,​25,​30,​35]-PC[3.5-6.99/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WAHD20-[13,​16,​20,​22,​25,​30,​35]-PC[12.01-12.2/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WAHD20-LC[10-34.9/0.1]-P[7-12/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WAHD20-LC[10-34.9/0.1]-PC[3.5-6.99/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WAHD20-LC[10-34.9/0.1]-PC[12.01-12.2/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape Shank diameter tolerance D (Shank diameter)
(mm)
C (Clearance)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
MT(Workpiece material thickness)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)
R (Tip corner R)
(mm)
W (Tip dimension)
(mm)
WC (Tip dimension alteration)
(mm)
1 Piece(s)

10 Days or more

10Am540.01 ~ 0.813 ~ 25-0.15 ~ 81 ~ 1.5----
1 Piece(s)

10 Days or more

10Am540.01 ~ 0.813 ~ 25-0.15 ~ 8-1.51 ~ 1.7---
1 Piece(s)

10 Days or more

10Am540.01 ~ 0.8-10 ~ 24.90.15 ~ 81 ~ 1.5----
1 Piece(s)

10 Days or more

10Am540.01 ~ 0.8-10 ~ 24.90.15 ~ 8-1.51 ~ 1.7---
1 Piece(s)

10 Days or more

10Am540.01 ~ 0.8-13 ~ 220.15 ~ 81 ~ 1.5----
1 Piece(s)

10 Days or more

10Am540.01 ~ 0.8-13 ~ 220.15 ~ 8-1.51 ~ 1.7---
1 Piece(s)

10 Days or more

10Am550.01 ~ 0.813 ~ 25-0.15 ~ 81 ~ 2.5----
1 Piece(s)

10 Days or more

10Am550.01 ~ 0.813 ~ 25-0.15 ~ 8-2.51 ~ 2.7---
1 Piece(s)

10 Days or more

10Am550.01 ~ 0.8-10 ~ 24.90.15 ~ 81 ~ 2.5----
1 Piece(s)

10 Days or more

10Am550.01 ~ 0.8-10 ~ 24.90.15 ~ 8-2.51 ~ 2.7---
1 Piece(s)

10 Days or more

10Am550.01 ~ 0.8-13 ~ 220.15 ~ 81 ~ 2.5----
1 Piece(s)

10 Days or more

10Am550.01 ~ 0.8-13 ~ 220.15 ~ 8-2.51 ~ 2.7---
1 Piece(s)

10 Days or more

10Am560.01 ~ 0.813 ~ 25-0.15 ~ 81 ~ 3----
1 Piece(s)

10 Days or more

10Am560.01 ~ 0.813 ~ 25-0.15 ~ 8-3.01 ~ 3.2---
1 Piece(s)

10 Days or more

10Am560.01 ~ 0.8-10 ~ 24.90.15 ~ 81 ~ 3----
1 Piece(s)

10 Days or more

10Am560.01 ~ 0.8-10 ~ 24.90.15 ~ 8-3.01 ~ 3.2---
1 Piece(s)

10 Days or more

10Am560.01 ~ 0.8-13 ~ 220.15 ~ 81 ~ 3----
1 Piece(s)

10 Days or more

10Am560.01 ~ 0.8-13 ~ 220.15 ~ 8-3.01 ~ 3.2---
1 Piece(s)

10 Days or more

10Am580.01 ~ 0.813 ~ 35-0.15 ~ 81 ~ 4----
1 Piece(s)

10 Days or more

10Am580.01 ~ 0.813 ~ 35-0.15 ~ 8-4.01 ~ 4.2---
1 Piece(s)

10 Days or more

10Am580.01 ~ 0.8-10 ~ 34.90.15 ~ 81 ~ 4----
1 Piece(s)

10 Days or more

10Am580.01 ~ 0.8-10 ~ 34.90.15 ~ 8-4.01 ~ 4.2---
1 Piece(s)

10 Days or more

10Am580.01 ~ 0.8-13 ~ 300.15 ~ 81 ~ 4----
1 Piece(s)

10 Days or more

10Am580.01 ~ 0.8-13 ~ 300.15 ~ 8-4.01 ~ 4.2---
1 Piece(s)

10 Days or more

10Am5100.01 ~ 0.813 ~ 35-0.15 ~ 82 ~ 6----
1 Piece(s)

10 Days or more

10Am5100.01 ~ 0.813 ~ 35-0.15 ~ 8-1 ~ 1.99---
1 Piece(s)

10 Days or more

10Am5100.01 ~ 0.813 ~ 35-0.15 ~ 8-6.01 ~ 6.2---
1 Piece(s)

10 Days or more

10Am5100.01 ~ 0.8-10 ~ 34.90.15 ~ 82 ~ 6----
1 Piece(s)

10 Days or more

10Am5100.01 ~ 0.8-10 ~ 34.90.15 ~ 8-1 ~ 1.99---
1 Piece(s)

10 Days or more

10Am5100.01 ~ 0.8-10 ~ 34.90.15 ~ 8-6.01 ~ 6.2---
1 Piece(s)

10 Days or more

10Am5100.01 ~ 0.8-13 ~ 300.15 ~ 82 ~ 6----
1 Piece(s)

10 Days or more

10Am5100.01 ~ 0.8-13 ~ 300.15 ~ 8-1 ~ 1.99---
1 Piece(s)

10 Days or more

10Am5100.01 ~ 0.8-13 ~ 300.15 ~ 8-6.01 ~ 6.2---
1 Piece(s)

10 Days or more

10Am5130.01 ~ 0.813 ~ 35-0.15 ~ 83 ~ 8----
1 Piece(s)

10 Days or more

10Am5130.01 ~ 0.813 ~ 35-0.15 ~ 8-1.5 ~ 2.99---
1 Piece(s)

10 Days or more

10Am5130.01 ~ 0.813 ~ 35-0.15 ~ 8-8.01 ~ 8.2---
1 Piece(s)

10 Days or more

10Am5130.01 ~ 0.8-10 ~ 34.90.15 ~ 83 ~ 8----
1 Piece(s)

10 Days or more

10Am5130.01 ~ 0.8-10 ~ 34.90.15 ~ 8-1.5 ~ 2.99---
1 Piece(s)

10 Days or more

10Am5130.01 ~ 0.8-10 ~ 34.90.15 ~ 8-8.01 ~ 8.2---
1 Piece(s)

10 Days or more

10Am5130.01 ~ 0.8--0.15 ~ 83 ~ 8----
1 Piece(s)

10 Days or more

10Am5130.01 ~ 0.8--0.15 ~ 8-1.5 ~ 2.99---
1 Piece(s)

10 Days or more

10Am5130.01 ~ 0.8--0.15 ~ 8-8.01 ~ 8.2---
1 Piece(s)

10 Days or more

10Am5130.01 ~ 0.8--0.15 ~ 83 ~ 8----
1 Piece(s)

10 Days or more

10Am5130.01 ~ 0.8--0.15 ~ 8-1.5 ~ 2.99---
1 Piece(s)

10 Days or more

10Am5130.01 ~ 0.8--0.15 ~ 8-8.01 ~ 8.2---
1 Piece(s)

10 Days or more

10Am5160.01 ~ 0.813 ~ 35-0.15 ~ 85 ~ 10----
1 Piece(s)

10 Days or more

10Am5160.01 ~ 0.813 ~ 35-0.15 ~ 8-2.5 ~ 4.99---
1 Piece(s)

10 Days or more

10Am5160.01 ~ 0.813 ~ 35-0.15 ~ 8-10.01 ~ 10.2---
1 Piece(s)

10 Days or more

10Am5160.01 ~ 0.8-10 ~ 34.90.15 ~ 85 ~ 10----
1 Piece(s)

10 Days or more

10Am5160.01 ~ 0.8-10 ~ 34.90.15 ~ 8-2.5 ~ 4.99---
1 Piece(s)

10 Days or more

10Am5160.01 ~ 0.8-10 ~ 34.90.15 ~ 8-10.01 ~ 10.2---
1 Piece(s)

10 Days or more

10Am5160.01 ~ 0.8-13 ~ 300.15 ~ 85 ~ 10----
1 Piece(s)

10 Days or more

10Am5160.01 ~ 0.8-13 ~ 300.15 ~ 8-2.5 ~ 4.99---
1 Piece(s)

10 Days or more

10Am5160.01 ~ 0.8-13 ~ 300.15 ~ 8-10.01 ~ 10.2---
1 Piece(s)

10 Days or more

10Am5200.01 ~ 0.813 ~ 35-0.15 ~ 87 ~ 12----
1 Piece(s)

10 Days or more

10Am5200.01 ~ 0.813 ~ 35-0.15 ~ 8-3.5 ~ 6.99---
1 Piece(s)

10 Days or more

10Am5200.01 ~ 0.813 ~ 35-0.15 ~ 8-12.01 ~ 12.2---
1 Piece(s)

10 Days or more

10Am5200.01 ~ 0.8-10 ~ 34.90.15 ~ 87 ~ 12----
1 Piece(s)

10 Days or more

10Am5200.01 ~ 0.8-10 ~ 34.90.15 ~ 8-3.5 ~ 6.99---
1 Piece(s)

10 Days or more

10Am5200.01 ~ 0.8-10 ~ 34.90.15 ~ 8-12.01 ~ 12.2---

Loading...

 

Basic Information

Shape Headed type Inside shape Angular Material Carbide V40 (HIP)

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.