(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Straight Pilot Punches with Key Grooves -Tip R Type-

Carbide Straight Pilot Punches with Key Grooves -Tip R Type-

•Shank Type: Straight
•Tip shape: Tip R
•Material: Carbide V30 (HIP)
•Mounting Plate: Punch plate
•Shank Mounting Part Shape: With key groove

  • KEY
  • CARBIDE

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
WKSTC3-[42,​52,​62]-P[2-3/0.001]-T[5-62/0.1]
WKSTC3-LC[32-61.9/0.1]-P[2-3/0.001]-T[5-62/0.1]
WKSTC3-LCT[32-61.9/0.1]-P[2-3/0.001]-T[5-62/0.1]
WKSTC4-[42,​52,​62,​72]-P[3-4/0.001]-T[5-72/0.1]
WKSTC4-LC[32-71.9/0.1]-P[3-4/0.001]-T[5-72/0.1]
WKSTC4-LCT[32-71.9/0.1]-P[3-4/0.001]-T[5-72/0.1]
WKSTC5-[42,​52,​62,​72]-P[4-5/0.001]-T[5-72/0.1]
WKSTC5-LC[32-71.9/0.1]-P[4-5/0.001]-T[5-72/0.1]
WKSTC5-LCT[32-71.9/0.1]-P[4-5/0.001]-T[5-72/0.1]
WKSTC6-[42,​52,​62,​72]-P[5-6/0.001]-T[5-72/0.1]
WKSTC6-LC[32-71.9/0.1]-P[5-6/0.001]-T[5-72/0.1]
WKSTC6-LCT[32-71.9/0.1]-P[5-6/0.001]-T[5-72/0.1]
WKSTC8-[42,​52,​62,​72]-P[6-8/0.001]-T[5-72/0.1]
WKSTC8-LC[32-71.9/0.1]-P[6-8/0.001]-T[5-72/0.1]
WKSTC8-LCT[32-71.9/0.1]-P[6-8/0.001]-T[5-72/0.1]
WKSTC10-[42,​52,​62,​72]-P[8-10/0.001]-T[5-72/0.1]
WKSTC10-LC[32-71.9/0.1]-P[8-10/0.001]-T[5-72/0.1]
WKSTC10-LCT[32-71.9/0.1]-P[8-10/0.001]-T[5-72/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNo. (Nominal diameter)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
LCT (Head thickness tolerance change + Total length alteration)
(mm)
P (Tip dimension)
(mm)
T (Key groove position)
(mm)
1 Piece(s)

9 Days or more

10342 ~ 62--2 ~ 35 ~ 62
1 Piece(s)

9 Days or more

103-32 ~ 61.9-2 ~ 35 ~ 62
1 Piece(s)

9 Days or more

103--32 ~ 61.92 ~ 35 ~ 62
1 Piece(s)

9 Days or more

10442 ~ 72--3 ~ 45 ~ 72
1 Piece(s)

9 Days or more

104-32 ~ 71.9-3 ~ 45 ~ 72
1 Piece(s)

9 Days or more

104--32 ~ 71.93 ~ 45 ~ 72
1 Piece(s)

9 Days or more

10542 ~ 72--4 ~ 55 ~ 72
1 Piece(s)

9 Days or more

105-32 ~ 71.9-4 ~ 55 ~ 72
1 Piece(s)

9 Days or more

105--32 ~ 71.94 ~ 55 ~ 72
1 Piece(s)

9 Days or more

10642 ~ 72--5 ~ 65 ~ 72
1 Piece(s)

9 Days or more

106-32 ~ 71.9-5 ~ 65 ~ 72
1 Piece(s)

9 Days or more

106--32 ~ 71.95 ~ 65 ~ 72
1 Piece(s)

9 Days or more

10842 ~ 72--6 ~ 85 ~ 72
1 Piece(s)

9 Days or more

108-32 ~ 71.9-6 ~ 85 ~ 72
1 Piece(s)

9 Days or more

108--32 ~ 71.96 ~ 85 ~ 72
1 Piece(s)

9 Days or more

101042 ~ 72--8 ~ 105 ~ 72
1 Piece(s)

9 Days or more

1010-32 ~ 71.9-8 ~ 105 ~ 72
1 Piece(s)

9 Days or more

1010--32 ~ 71.98 ~ 105 ~ 72
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNo. (Nominal diameter)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
LCT (Head thickness tolerance change + Total length alteration)
(mm)
P (Tip dimension)
(mm)
T (Key groove position)
(mm)

Loading...

  1. 1

Basic Information

Shank type Straight Tip shape Tip R Material Carbide V30 (HIP)
Surface treatment None Mounting plate Punch plate Shank (mounting part) shape With key groove

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.