(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Straight Pilot Punches with Key Grooves -Tapered Tip Type-

Carbide Straight Pilot Punches with Key Grooves -Tapered Tip Type-

Move the mouse over the image to zoom

•Shank Type: Straight
•Tip shape: Tapered tip
•Material: Carbide V30 (HIP)
•Mounting Plate: Punch plate
•Shank Mounting Part Shape: With key groove

  • KEY
  • CARBIDE

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
WKTTC3-[42,​52,​62]-P[2-3/0.001]-T[5-62/0.1]
WKTTC3-LC[32-61.9/0.1]-P[2-3/0.001]-T[5-62/0.1]
WKTTC3-LCT[32-61.9/0.1]-P[2-3/0.001]-T[5-62/0.1]
WKTTC4-[42,​52,​62,​72]-P[3-4/0.001]-T[5-72/0.1]
WKTTC4-LC[32-71.9/0.1]-P[3-4/0.001]-T[5-72/0.1]
WKTTC4-LCT[32-71.9/0.1]-P[3-4/0.001]-T[5-72/0.1]
WKTTC5-[42,​52,​62,​72]-P[4-5/0.001]-T[5-72/0.1]
WKTTC5-LC[32-71.9/0.1]-P[4-5/0.001]-T[5-72/0.1]
WKTTC5-LCT[32-71.9/0.1]-P[4-5/0.001]-T[5-72/0.1]
WKTTC6-[42,​52,​62,​72]-P[5-6/0.001]-T[5-72/0.1]
WKTTC6-LC[32-71.9/0.1]-P[5-6/0.001]-T[5-72/0.1]
WKTTC6-LCT[32-71.9/0.1]-P[5-6/0.001]-T[5-72/0.1]
WKTTC8-[42,​52,​62,​72]-P[6-8/0.001]-T[5-72/0.1]
WKTTC8-LC[32-71.9/0.1]-P[6-8/0.001]-T[5-72/0.1]
WKTTC8-LCT[32-71.9/0.1]-P[6-8/0.001]-T[5-72/0.1]
WKTTC10-[42,​52,​62,​72]-P[8-10/0.001]-T[5-72/0.1]
WKTTC10-LC[32-71.9/0.1]-P[8-10/0.001]-T[5-72/0.1]
WKTTC10-LCT[32-71.9/0.1]-P[8-10/0.001]-T[5-72/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNo. (Nominal diameter)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
LCT (Head thickness tolerance change + Total length alteration)
(mm)
P (Tip dimension)
(mm)
T (Key groove position)
(mm)
1 Piece(s)

9 Days or more

10342 ~ 62--2 ~ 35 ~ 62
1 Piece(s)

9 Days or more

103-32 ~ 61.9-2 ~ 35 ~ 62
1 Piece(s)

9 Days or more

103--32 ~ 61.92 ~ 35 ~ 62
1 Piece(s)

9 Days or more

10442 ~ 72--3 ~ 45 ~ 72
1 Piece(s)

9 Days or more

104-32 ~ 71.9-3 ~ 45 ~ 72
1 Piece(s)

9 Days or more

104--32 ~ 71.93 ~ 45 ~ 72
1 Piece(s)

9 Days or more

10542 ~ 72--4 ~ 55 ~ 72
1 Piece(s)

9 Days or more

105-32 ~ 71.9-4 ~ 55 ~ 72
1 Piece(s)

9 Days or more

105--32 ~ 71.94 ~ 55 ~ 72
1 Piece(s)

9 Days or more

10642 ~ 72--5 ~ 65 ~ 72
1 Piece(s)

9 Days or more

106-32 ~ 71.9-5 ~ 65 ~ 72
1 Piece(s)

9 Days or more

106--32 ~ 71.95 ~ 65 ~ 72
1 Piece(s)

9 Days or more

10842 ~ 72--6 ~ 85 ~ 72
1 Piece(s)

9 Days or more

108-32 ~ 71.9-6 ~ 85 ~ 72
1 Piece(s)

9 Days or more

108--32 ~ 71.96 ~ 85 ~ 72
1 Piece(s)

9 Days or more

101042 ~ 72--8 ~ 105 ~ 72
1 Piece(s)

9 Days or more

1010-32 ~ 71.9-8 ~ 105 ~ 72
1 Piece(s)

9 Days or more

1010--32 ~ 71.98 ~ 105 ~ 72

Loading...

  1. 1
 

Basic Information

Shank type Straight Tip shape Tapered tip Material Carbide V30 (HIP)
Surface treatment None Mounting plate Punch plate Shank (mounting part) shape With key groove

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.