(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Pilot Punches for Fixing to Stripper Plates -Sharp Tip Angle Type- Normal, Lapping

Carbide Pilot Punches for Fixing to Stripper Plates  -Sharp Tip Angle Type- Normal, Lapping

Move the mouse over the image to zoom

•Shank Type: Standard
•Tip shape: Sharp tip angle
•Material: Carbide V30 (HIP)
•Mounting Plate: Stripper plate
•Shank Mounting Part Shape: Standard

  • FLANGE
  • CARBIDE

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
A-WAPTP1.6-[10-32/0.1]-P[0.8-1.59/0.001]-A[10,​15,​20,​25,​30]
A-WAPTP1.6-[10-32/0.1]-P[0.8-1.59/0.001]-AC[16-45/1]
A-WAPTP2.5-[10-32/0.1]-P[1-2.49/0.001]-A[10,​15,​20,​25,​30]
A-WAPTP2.5-[10-32/0.1]-P[1-2.49/0.001]-AC[16-45/1]
A-WAPTP3-[10-40/0.1]-P[1-2.99/0.001]-A[10,​15,​20,​25,​30]
A-WAPTP3-[10-40/0.1]-P[1-2.99/0.001]-AC[16-45/1]
A-WAPTP4-[10-40/0.1]-P[2-3.99/0.001]-A[15,​20,​25,​30]
A-WAPTP4-[10-40/0.1]-P[2-3.99/0.001]-AC[16-45/1]
A-WAPTP5-[10-40/0.1]-P[2-4.99/0.001]-A[15,​20,​25,​30]
A-WAPTP5-[10-40/0.1]-P[2-4.99/0.001]-AC[16-45/1]
A-WAPTP6-[10-40/0.1]-P[2.5-5.99/0.001]-A[15,​20,​25,​30]
A-WAPTP6-[10-40/0.1]-P[2.5-5.99/0.001]-AC[16-45/1]
AL-WAPTP1.6-[10-32/0.1]-P[0.8-1.59/0.001]-A[10,​15,​20,​25,​30]
AL-WAPTP1.6-[10-32/0.1]-P[0.8-1.59/0.001]-AC[16-45/1]
AL-WAPTP2.0-[10-32/0.1]-P[1-1.99/0.001]-A[10,​15,​20,​25,​30]
AL-WAPTP2.0-[10-32/0.1]-P[1-1.99/0.001]-AC[16-45/1]
AL-WAPTP2.5-[10-32/0.1]-P[1-2.49/0.001]-A[10,​15,​20,​25,​30]
AL-WAPTP2.5-[10-32/0.1]-P[1-2.49/0.001]-AC[16-45/1]
AL-WAPTP3-[10-40/0.1]-P[1-2.99/0.001]-A[10,​15,​20,​25,​30]
AL-WAPTP3-[10-40/0.1]-P[1-2.99/0.001]-AC[16-45/1]
AL-WAPTP4-[10-40/0.1]-P[2-3.99/0.001]-A[15,​20,​25,​30]
AL-WAPTP4-[10-40/0.1]-P[2-3.99/0.001]-AC[16-45/1]
AL-WAPTP5-[10-40/0.1]-P[2-4.99/0.001]-A[15,​20,​25,​30]
AL-WAPTP5-[10-40/0.1]-P[2-4.99/0.001]-AC[16-45/1]
AL-WAPTP6-[10-40/0.1]-P[2.5-5.99/0.001]-A[15,​20,​25,​30]
AL-WAPTP6-[10-40/0.1]-P[2.5-5.99/0.001]-AC[16-45/1]
L-WAPTP1.6-[10-32/0.1]-P[0.8-1.59/0.001]-A[10,​15,​20,​25,​30]
L-WAPTP1.6-[10-32/0.1]-P[0.8-1.59/0.001]-AC[16-45/1]
L-WAPTP2.0-[10-32/0.1]-P[1-1.99/0.001]-A[10,​15,​20,​25,​30]
L-WAPTP2.0-[10-32/0.1]-P[1-1.99/0.001]-AC[16-45/1]
L-WAPTP2.5-[10-32/0.1]-P[1-2.49/0.001]-A[10,​15,​20,​25,​30]
L-WAPTP2.5-[10-32/0.1]-P[1-2.49/0.001]-AC[16-45/1]
L-WAPTP3-[10-40/0.1]-P[1-2.99/0.001]-A[10,​15,​20,​25,​30]
L-WAPTP3-[10-40/0.1]-P[1-2.99/0.001]-AC[16-45/1]
L-WAPTP4-[10-40/0.1]-P[2-3.99/0.001]-A[15,​20,​25,​30]
L-WAPTP4-[10-40/0.1]-P[2-3.99/0.001]-AC[16-45/1]
L-WAPTP5-[10-40/0.1]-P[2-4.99/0.001]-A[15,​20,​25,​30]
L-WAPTP5-[10-40/0.1]-P[2-4.99/0.001]-AC[16-45/1]
L-WAPTP6-[10-40/0.1]-P[2.5-5.99/0.001]-A[15,​20,​25,​30]
L-WAPTP6-[10-40/0.1]-P[2.5-5.99/0.001]-AC[16-45/1]
WAPTP1.6-[10-32/0.1]-P[0.8-1.59/0.001]-A[10,​15,​20,​25,​30]
WAPTP1.6-[10-32/0.1]-P[0.8-1.59/0.001]-AC[16-45/1]
WAPTP2.5-[10-32/0.1]-P[1-2.49/0.001]-A[10,​15,​20,​25,​30]
WAPTP2.5-[10-32/0.1]-P[1-2.49/0.001]-AC[16-45/1]
WAPTP3-[10-40/0.1]-P[1-2.99/0.001]-A[10,​15,​20,​25,​30]
WAPTP3-[10-40/0.1]-P[1-2.99/0.001]-AC[16-45/1]
WAPTP4-[10-40/0.1]-P[2-3.99/0.001]-A[15,​20,​25,​30]
WAPTP4-[10-40/0.1]-P[2-3.99/0.001]-AC[16-45/1]
WAPTP5-[10-40/0.1]-P[2-4.99/0.001]-A[15,​20,​25,​30]
WAPTP5-[10-40/0.1]-P[2-4.99/0.001]-AC[16-45/1]
WAPTP6-[10-40/0.1]-P[2.5-5.99/0.001]-A[15,​20,​25,​30]
WAPTP6-[10-40/0.1]-P[2.5-5.99/0.001]-AC[16-45/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSurface treatment Shank diameter D tolerance D (Shank diameter)
(mm)
A (Taper angle)
(°)
L (L dimension)
(mm)
P (Tip dimension)
(mm)
Tip angle change [AC]
(°)
1 Piece(s)

10 Days or more

10None+0.005/01.610 ~ 3010 ~ 320.8 ~ 1.59-
1 Piece(s)

10 Days or more

10None+0.005/01.6-10 ~ 320.8 ~ 1.5916 ~ 45
1 Piece(s)

10 Days or more

10None+0.005/02.510 ~ 3010 ~ 321 ~ 2.49-
1 Piece(s)

10 Days or more

10None+0.005/02.5-10 ~ 321 ~ 2.4916 ~ 45
1 Piece(s)

9 Days or more

10None+0.005/0310 ~ 3010 ~ 401 ~ 2.99-
1 Piece(s)

9 Days or more

10None+0.005/03-10 ~ 401 ~ 2.9916 ~ 45
1 Piece(s)

9 Days or more

10None+0.005/0415 ~ 3010 ~ 402 ~ 3.99-
1 Piece(s)

9 Days or more

10None+0.005/04-10 ~ 402 ~ 3.9916 ~ 45
1 Piece(s)

9 Days or more

10None+0.005/0515 ~ 3010 ~ 402 ~ 4.99-
1 Piece(s)

9 Days or more

10None+0.005/05-10 ~ 402 ~ 4.9916 ~ 45
1 Piece(s)

9 Days or more

10None+0.005/0615 ~ 3010 ~ 402.5 ~ 5.99-
1 Piece(s)

9 Days or more

10None+0.005/06-10 ~ 402.5 ~ 5.9916 ~ 45
1 Piece(s)

10 Days or more

10Lapping+0.005/01.610 ~ 3010 ~ 320.8 ~ 1.59-
1 Piece(s)

10 Days or more

10Lapping+0.005/01.6-10 ~ 320.8 ~ 1.5916 ~ 45
1 Piece(s)

10 Days or more

10Lapping+0.005/02.010 ~ 3010 ~ 321 ~ 1.99-
1 Piece(s)

10 Days or more

10Lapping+0.005/02.0-10 ~ 321 ~ 1.9916 ~ 45
1 Piece(s)

10 Days or more

10Lapping+0.005/02.510 ~ 3010 ~ 321 ~ 2.49-
1 Piece(s)

10 Days or more

10Lapping+0.005/02.5-10 ~ 321 ~ 2.4916 ~ 45
1 Piece(s)

9 Days or more

10Lapping+0.005/0310 ~ 3010 ~ 401 ~ 2.99-
1 Piece(s)

9 Days or more

10Lapping+0.005/03-10 ~ 401 ~ 2.9916 ~ 45
1 Piece(s)

9 Days or more

10Lapping+0.005/0415 ~ 3010 ~ 402 ~ 3.99-
1 Piece(s)

9 Days or more

10Lapping+0.005/04-10 ~ 402 ~ 3.9916 ~ 45
1 Piece(s)

9 Days or more

10Lapping+0.005/0515 ~ 3010 ~ 402 ~ 4.99-
1 Piece(s)

9 Days or more

10Lapping+0.005/05-10 ~ 402 ~ 4.9916 ~ 45
1 Piece(s)

9 Days or more

10Lapping+0.005/0615 ~ 3010 ~ 402.5 ~ 5.99-
1 Piece(s)

9 Days or more

10Lapping+0.005/06-10 ~ 402.5 ~ 5.9916 ~ 45
1 Piece(s)

10 Days or more

10Lappingm51.610 ~ 3010 ~ 320.8 ~ 1.59-
1 Piece(s)

10 Days or more

10Lappingm51.6-10 ~ 320.8 ~ 1.5916 ~ 45
1 Piece(s)

10 Days or more

10Lappingm52.010 ~ 3010 ~ 321 ~ 1.99-
1 Piece(s)

10 Days or more

10Lappingm52.0-10 ~ 321 ~ 1.9916 ~ 45
1 Piece(s)

10 Days or more

10Lappingm52.510 ~ 3010 ~ 321 ~ 2.49-
1 Piece(s)

10 Days or more

10Lappingm52.5-10 ~ 321 ~ 2.4916 ~ 45
1 Piece(s)

9 Days or more

10Lappingm5310 ~ 3010 ~ 401 ~ 2.99-
1 Piece(s)

9 Days or more

10Lappingm53-10 ~ 401 ~ 2.9916 ~ 45
1 Piece(s)

9 Days or more

10Lappingm5415 ~ 3010 ~ 402 ~ 3.99-
1 Piece(s)

9 Days or more

10Lappingm54-10 ~ 402 ~ 3.9916 ~ 45
1 Piece(s)

9 Days or more

10Lappingm5515 ~ 3010 ~ 402 ~ 4.99-
1 Piece(s)

9 Days or more

10Lappingm55-10 ~ 402 ~ 4.9916 ~ 45
1 Piece(s)

9 Days or more

10Lappingm5615 ~ 3010 ~ 402.5 ~ 5.99-
1 Piece(s)

9 Days or more

10Lappingm56-10 ~ 402.5 ~ 5.9916 ~ 45
1 Piece(s)

10 Days or more

10Nonem51.610 ~ 3010 ~ 320.8 ~ 1.59-
1 Piece(s)

10 Days or more

10Nonem51.6-10 ~ 320.8 ~ 1.5916 ~ 45
1 Piece(s)

10 Days or more

10Nonem52.510 ~ 3010 ~ 321 ~ 2.49-
1 Piece(s)

10 Days or more

10Nonem52.5-10 ~ 321 ~ 2.4916 ~ 45
1 Piece(s)

9 Days or more

10Nonem5310 ~ 3010 ~ 401 ~ 2.99-
1 Piece(s)

9 Days or more

10Nonem53-10 ~ 401 ~ 2.9916 ~ 45
1 Piece(s)

9 Days or more

10Nonem5415 ~ 3010 ~ 402 ~ 3.99-
1 Piece(s)

9 Days or more

10Nonem54-10 ~ 402 ~ 3.9916 ~ 45
1 Piece(s)

9 Days or more

10Nonem5515 ~ 3010 ~ 402 ~ 4.99-
1 Piece(s)

9 Days or more

10Nonem55-10 ~ 402 ~ 4.9916 ~ 45
1 Piece(s)

9 Days or more

10Nonem5615 ~ 3010 ~ 402.5 ~ 5.99-
1 Piece(s)

9 Days or more

10Nonem56-10 ~ 402.5 ~ 5.9916 ~ 45

Loading...

  1. 1
 

Basic Information

Shank type Standard Tip shape Sharp tip angle Material Carbide V30 (HIP)
Mounting plate Stripper plate Shank (mounting part) shape Standard

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.