(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Block Die Blanks -Fixing Bolt Type-

Block Die Blanks -Fixing Bolt Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Shank Type: Bolt fixing
•Scrap Retention: W/O
•Material: SKD11 Equivalent

  • BOLT
  • SKD11

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BBDB1308-[16,​20,​22,​25,​30,​35]
BBDB1308-LC[16-35/0.1]
BBDB1608-[16,​20,​22,​25,​30,​35]
BBDB1608-LC[16-35/0.1]
BBDB1808-[16,​20,​22,​25,​30,​35]
BBDB1808-LC[16-35/0.1]
BBDB1810-[16,​20,​22,​25,​30,​35]
BBDB1810-LC[16-35/0.1]
BBDB2008-[16,​20,​22,​25,​30,​35]
BBDB2008-LC[16-35/0.1]
BBDB2010-[16,​20,​22,​25,​30,​35]
BBDB2010-LC[16-35/0.1]
BBDB2210-[16,​20,​22,​25,​30,​35]
BBDB2210-LC[16-35/0.1]
BBDB2213-[16,​20,​22,​25,​30,​35]
BBDB2213-LC[16-35/0.1]
BBDB2510-[16,​20,​22,​25,​30,​35]
BBDB2510-LC[16-35/0.1]
BBDB2513-[16,​20,​22,​25,​30,​35]
BBDB2513-LC[16-35/0.1]
BBDB2516-[16,​20,​22,​25,​30,​35]
BBDB2516-LC[16-35/0.1]
BBDB2813-[16,​20,​22,​25,​30,​35]
BBDB2813-LC[16-35/0.1]
BBDB2816-[16,​20,​22,​25,​30,​35]
BBDB2816-LC[16-35/0.1]
BBDB3213-[16,​20,​22,​25,​30,​35]
BBDB3213-LC[16-35/0.1]
BBDB3216-[16,​20,​22,​25,​30,​35]
BBDB3216-LC[16-35/0.1]
BBDB3220-[16,​20,​22,​25,​30,​35]
BBDB3220-LC[16-35/0.1]
BBDB3520-[16,​20,​22,​25,​30,​35]
BBDB3520-LC[16-35/0.1]
BBDB3525-[16,​20,​22,​25,​30,​35]
BBDB3525-LC[16-35/0.1]
BBDB3816-[16,​20,​22,​25,​30,​35]
BBDB3816-LC[16-35/0.1]
BBDB4020-[16,​20,​22,​25,​30,​35]
BBDB4020-LC[16-35/0.1]
BBDB4025-[16,​20,​22,​25,​30,​35]
BBDB4025-LC[16-35/0.1]
BBDB4520-[16,​20,​22,​25,​30,​35]
BBDB4520-LC[16-35/0.1]
BBDB4525-[16,​20,​22,​25,​30,​35]
BBDB4525-LC[16-35/0.1]
BBDB5025-[16,​20,​22,​25,​30,​35]
BBDB5025-LC[16-35/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSV (Outer shape)
(mm)
H (Outer shape)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
1 Piece(s)

8 Days or more

1013816 ~ 35-
1 Piece(s)

8 Days or more

10138-16 ~ 35
1 Piece(s)

8 Days or more

1016816 ~ 35-
1 Piece(s)

8 Days or more

10168-16 ~ 35
1 Piece(s)

8 Days or more

1018816 ~ 35-
1 Piece(s)

8 Days or more

10188-16 ~ 35
1 Piece(s)

8 Days or more

10181016 ~ 35-
1 Piece(s)

8 Days or more

101810-16 ~ 35
1 Piece(s)

8 Days or more

1020816 ~ 35-
1 Piece(s)

8 Days or more

10208-16 ~ 35
1 Piece(s)

8 Days or more

10201016 ~ 35-
1 Piece(s)

8 Days or more

102010-16 ~ 35
1 Piece(s)

8 Days or more

10221016 ~ 35-
1 Piece(s)

8 Days or more

102210-16 ~ 35
1 Piece(s)

8 Days or more

10221316 ~ 35-
1 Piece(s)

8 Days or more

102213-16 ~ 35
1 Piece(s)

8 Days or more

10251016 ~ 35-
1 Piece(s)

8 Days or more

102510-16 ~ 35
1 Piece(s)

8 Days or more

10251316 ~ 35-
1 Piece(s)

8 Days or more

102513-16 ~ 35
1 Piece(s)

8 Days or more

10251616 ~ 35-
1 Piece(s)

8 Days or more

102516-16 ~ 35
1 Piece(s)

8 Days or more

10281316 ~ 35-
1 Piece(s)

8 Days or more

102813-16 ~ 35
1 Piece(s)

8 Days or more

10281616 ~ 35-
1 Piece(s)

8 Days or more

102816-16 ~ 35
1 Piece(s)

8 Days or more

10321316 ~ 35-
1 Piece(s)

8 Days or more

103213-16 ~ 35
1 Piece(s)

8 Days or more

10321616 ~ 35-
1 Piece(s)

8 Days or more

103216-16 ~ 35
1 Piece(s)

8 Days or more

10322016 ~ 35-
1 Piece(s)

8 Days or more

103220-16 ~ 35
1 Piece(s)

8 Days or more

10352016 ~ 35-
1 Piece(s)

8 Days or more

103520-16 ~ 35
1 Piece(s)

8 Days or more

10352516 ~ 35-
1 Piece(s)

8 Days or more

103525-16 ~ 35
1 Piece(s)

8 Days or more

10381616 ~ 35-
1 Piece(s)

8 Days or more

103816-16 ~ 35
1 Piece(s)

8 Days or more

10402016 ~ 35-
1 Piece(s)

8 Days or more

104020-16 ~ 35
1 Piece(s)

8 Days or more

10402516 ~ 35-
1 Piece(s)

8 Days or more

104025-16 ~ 35
1 Piece(s)

8 Days or more

10452016 ~ 35-
1 Piece(s)

8 Days or more

104520-16 ~ 35
1 Piece(s)

8 Days or more

10452516 ~ 35-
1 Piece(s)

8 Days or more

104525-16 ~ 35
1 Piece(s)

8 Days or more

10502516 ~ 35-
1 Piece(s)

8 Days or more

105025-16 ~ 35

Loading...

  1. 1
 

Basic Information

Shank type Bolt fixing Scrap retention W/O Material SKD11 Equivalent

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.