(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Block Punches -Double Flanges Type- (Part Numbers)

Block Punches  -Double Flanges Type-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Shank type : Normal
•With/without jector : W/O
•Tip shape : D, E, G, R
•Material : Powdered high-speed steel, SKD11 Equivalent, SKH51 Equivalent
•Surface treatment : None
For complete product overview and details on Block Punches - Double Flanges Type (MISUMI) see the sections below:

  • FLANGE
  • SKH51
  • SKD11
  • POWDER HSS

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HSWDL0606-[40-100/10]-P[3-6/0.01]-W[1-6/0.01]-WF[0,​90]
HSWDL0606-[40-100/10]-P[3-6/0.01]-WC[0-1.49/0.01]-WF[0,​90]
HSWDL0606-[40-100/10]-PC[1-2.99/0.01]-W[1-6/0.01]-WF[0,​90]
HSWDL0606-[40-100/10]-PC[1-2.99/0.01]-WC[0-1.49/0.01]-WF[0,​90]
HSWDL0606-LC[32-100/0.1]-P[3-6/0.01]-W[1-6/0.01]-WF[0,​90]
HSWDL0606-LC[32-100/0.1]-P[3-6/0.01]-WC[0-1.49/0.01]-WF[0,​90]
HSWDL0606-LC[32-100/0.1]-PC[1-2.99/0.01]-W[1-6/0.01]-WF[0,​90]
HSWDL0606-LC[32-100/0.1]-PC[1-2.99/0.01]-WC[0-1.49/0.01]-WF[0,​90]
HSWDL0806-[40-100/10]-P[3-8/0.01]-W[1-6/0.01]-WF[0,​90]
HSWDL0806-[40-100/10]-P[3-8/0.01]-WC[0-1.49/0.01]-WF[0,​90]
HSWDL0806-[40-100/10]-PC[2-2.99/0.01]-W[1-6/0.01]-WF[0,​90]
HSWDL0806-[40-100/10]-PC[2-2.99/0.01]-WC[0-1.49/0.01]-WF[0,​90]
HSWDL0806-LC[32-100/0.1]-P[3-8/0.01]-W[1-6/0.01]-WF[0,​90]
HSWDL0806-LC[32-100/0.1]-P[3-8/0.01]-WC[0-1.49/0.01]-WF[0,​90]
HSWDL0806-LC[32-100/0.1]-PC[2-2.99/0.01]-W[1-6/0.01]-WF[0,​90]
HSWDL0806-LC[32-100/0.1]-PC[2-2.99/0.01]-WC[0-1.49/0.01]-WF[0,​90]
HSWDL0808-[40-100/10]-P[3-8/0.01]-W[2-8/0.01]-WF[0,​90]
HSWDL0808-[40-100/10]-P[3-8/0.01]-WC[1-1.99/0.01]-WF[0,​90]
HSWDL0808-[40-100/10]-PC[2-2.99/0.01]-W[2-8/0.01]-WF[0,​90]
HSWDL0808-[40-100/10]-PC[2-2.99/0.01]-WC[1-1.99/0.01]-WF[0,​90]
HSWDL0808-LC[32-100/0.1]-P[3-8/0.01]-W[2-8/0.01]-WF[0,​90]
HSWDL0808-LC[32-100/0.1]-P[3-8/0.01]-WC[1-1.99/0.01]-WF[0,​90]
HSWDL0808-LC[32-100/0.1]-PC[2-2.99/0.01]-W[2-8/0.01]-WF[0,​90]
HSWDL0808-LC[32-100/0.1]-PC[2-2.99/0.01]-WC[1-1.99/0.01]-WF[0,​90]
HSWDL1006-[40-100/10]-P[4-10/0.01]-W[1-6/0.01]-WF[0,​90]
HSWDL1006-[40-100/10]-P[4-10/0.01]-WC[0-1.49/0.01]-WF[0,​90]
HSWDL1006-[40-100/10]-PC[3-3.99/0.01]-W[1-6/0.01]-WF[0,​90]
HSWDL1006-[40-100/10]-PC[3-3.99/0.01]-WC[0-1.49/0.01]-WF[0,​90]
HSWDL1006-LC[32-100/0.1]-P[4-10/0.01]-W[1-6/0.01]-WF[0,​90]
HSWDL1006-LC[32-100/0.1]-P[4-10/0.01]-WC[0-1.49/0.01]-WF[0,​90]
HSWDL1006-LC[32-100/0.1]-PC[3-3.99/0.01]-W[1-6/0.01]-WF[0,​90]
HSWDL1006-LC[32-100/0.1]-PC[3-3.99/0.01]-WC[0-1.49/0.01]-WF[0,​90]
HSWDL1008-[40-100/10]-P[4-10/0.01]-W[2-8/0.01]-WF[0,​90]
HSWDL1008-[40-100/10]-P[4-10/0.01]-WC[1-1.99/0.01]-WF[0,​90]
HSWDL1008-[40-100/10]-PC[3-3.99/0.01]-W[2-8/0.01]-WF[0,​90]
HSWDL1008-[40-100/10]-PC[3-3.99/0.01]-WC[1-1.99/0.01]-WF[0,​90]
HSWDL1008-LC[32-100/0.1]-P[4-10/0.01]-W[2-8/0.01]-WF[0,​90]
HSWDL1008-LC[32-100/0.1]-P[4-10/0.01]-WC[1-1.99/0.01]-WF[0,​90]
HSWDL1008-LC[32-100/0.1]-PC[3-3.99/0.01]-W[2-8/0.01]-WF[0,​90]
HSWDL1008-LC[32-100/0.1]-PC[3-3.99/0.01]-WC[1-1.99/0.01]-WF[0,​90]
HSWDL1010-[40-100/10]-P[4-10/0.01]-W[2-10/0.01]-WF[0,​90]
HSWDL1010-[40-100/10]-P[4-10/0.01]-WC[1-2.49/0.01]-WF[0,​90]
HSWDL1010-[40-100/10]-PC[3-3.99/0.01]-W[2-10/0.01]-WF[0,​90]
HSWDL1010-[40-100/10]-PC[3-3.99/0.01]-WC[1-2.49/0.01]-WF[0,​90]
HSWDL1010-LC[32-100/0.1]-P[4-10/0.01]-W[2-10/0.01]-WF[0,​90]
HSWDL1010-LC[32-100/0.1]-P[4-10/0.01]-WC[1-2.49/0.01]-WF[0,​90]
HSWDL1010-LC[32-100/0.1]-PC[3-3.99/0.01]-W[2-10/0.01]-WF[0,​90]
HSWDL1010-LC[32-100/0.1]-PC[3-3.99/0.01]-WC[1-2.49/0.01]-WF[0,​90]
HSWDL1306-[40-100/10]-P[5-13/0.01]-W[1-6/0.01]-WF[0,​90]
HSWDL1306-[40-100/10]-P[5-13/0.01]-WC[0-1.49/0.01]-WF[0,​90]
HSWDL1306-[40-100/10]-PC[3-4.99/0.01]-W[1-6/0.01]-WF[0,​90]
HSWDL1306-[40-100/10]-PC[3-4.99/0.01]-WC[0-1.49/0.01]-WF[0,​90]
HSWDL1306-LC[32-100/0.1]-P[5-13/0.01]-W[1-6/0.01]-WF[0,​90]
HSWDL1306-LC[32-100/0.1]-P[5-13/0.01]-WC[0-1.49/0.01]-WF[0,​90]
HSWDL1306-LC[32-100/0.1]-PC[3-4.99/0.01]-W[1-6/0.01]-WF[0,​90]
HSWDL1306-LC[32-100/0.1]-PC[3-4.99/0.01]-WC[0-1.49/0.01]-WF[0,​90]
HSWDL1308-[40-100/10]-P[5-13/0.01]-W[2-8/0.01]-WF[0,​90]
HSWDL1308-[40-100/10]-P[5-13/0.01]-WC[1-1.99/0.01]-WF[0,​90]
HSWDL1308-[40-100/10]-PC[3-4.99/0.01]-W[2-8/0.01]-WF[0,​90]
HSWDL1308-[40-100/10]-PC[3-4.99/0.01]-WC[1-1.99/0.01]-WF[0,​90]
HSWDL1308-LC[32-100/0.1]-P[5-13/0.01]-W[2-8/0.01]-WF[0,​90]
HSWDL1308-LC[32-100/0.1]-P[5-13/0.01]-WC[1-1.99/0.01]-WF[0,​90]
HSWDL1308-LC[32-100/0.1]-PC[3-4.99/0.01]-W[2-8/0.01]-WF[0,​90]
HSWDL1308-LC[32-100/0.1]-PC[3-4.99/0.01]-WC[1-1.99/0.01]-WF[0,​90]
HSWDL1310-[40-100/10]-P[5-13/0.01]-W[2-10/0.01]-WF[0,​90]
HSWDL1310-[40-100/10]-P[5-13/0.01]-WC[1-2.49/0.01]-WF[0,​90]
HSWDL1310-[40-100/10]-PC[3-4.99/0.01]-W[2-10/0.01]-WF[0,​90]
HSWDL1310-[40-100/10]-PC[3-4.99/0.01]-WC[1-2.49/0.01]-WF[0,​90]
HSWDL1310-LC[32-100/0.1]-P[5-13/0.01]-W[2-10/0.01]-WF[0,​90]
HSWDL1310-LC[32-100/0.1]-P[5-13/0.01]-WC[1-2.49/0.01]-WF[0,​90]
HSWDL1310-LC[32-100/0.1]-PC[3-4.99/0.01]-W[2-10/0.01]-WF[0,​90]
HSWDL1310-LC[32-100/0.1]-PC[3-4.99/0.01]-WC[1-2.49/0.01]-WF[0,​90]
HSWDL1313-[40-100/10]-P[5-13/0.01]-W[3-13/0.01]-WF[0,​90]
HSWDL1313-[40-100/10]-P[5-13/0.01]-WC[1-2.99/0.01]-WF[0,​90]
HSWDL1313-[40-100/10]-PC[3-4.99/0.01]-W[3-13/0.01]-WF[0,​90]
HSWDL1313-[40-100/10]-PC[3-4.99/0.01]-WC[1-2.99/0.01]-WF[0,​90]
HSWDL1313-LC[32-100/0.1]-P[5-13/0.01]-W[3-13/0.01]-WF[0,​90]
HSWDL1313-LC[32-100/0.1]-P[5-13/0.01]-WC[1-2.99/0.01]-WF[0,​90]
HSWDL1313-LC[32-100/0.1]-PC[3-4.99/0.01]-W[3-13/0.01]-WF[0,​90]
HSWDL1313-LC[32-100/0.1]-PC[3-4.99/0.01]-WC[1-2.99/0.01]-WF[0,​90]
HSWDL1606-[40-100/10]-P[7-16/0.01]-W[1-6/0.01]-WF[0,​90]
HSWDL1606-[40-100/10]-P[7-16/0.01]-WC[0-1.49/0.01]-WF[0,​90]
HSWDL1606-[40-100/10]-PC[4-6.99/0.01]-W[1-6/0.01]-WF[0,​90]
HSWDL1606-[40-100/10]-PC[4-6.99/0.01]-WC[0-1.49/0.01]-WF[0,​90]
HSWDL1606-LC[32-100/0.1]-P[7-16/0.01]-W[1-6/0.01]-WF[0,​90]
HSWDL1606-LC[32-100/0.1]-P[7-16/0.01]-WC[0-1.49/0.01]-WF[0,​90]
HSWDL1606-LC[32-100/0.1]-PC[4-6.99/0.01]-W[1-6/0.01]-WF[0,​90]
HSWDL1606-LC[32-100/0.1]-PC[4-6.99/0.01]-WC[0-1.49/0.01]-WF[0,​90]
HSWDL1608-[40-100/10]-P[7-16/0.01]-W[2-8/0.01]-WF[0,​90]
HSWDL1608-[40-100/10]-P[7-16/0.01]-WC[1-1.99/0.01]-WF[0,​90]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape Material Tip length V (Shank)
(mm)
H (Shank)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)
R (Tip corner R)
(mm)
W (Tip dimension)
(mm)
WC (Tip dimension alteration)
(mm)
WF WF (Flange position designation)
(°)
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL6640 ~ 100-3 ~ 6--1 ~ 6-0 ~ 90-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL6640 ~ 100-3 ~ 6---0 ~ 1.490 ~ 90-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL6640 ~ 100--1 ~ 2.99-1 ~ 6-0 ~ 90-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL6640 ~ 100--1 ~ 2.99--0 ~ 1.490 ~ 90-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL66-31 ~ 1003 ~ 6--1 ~ 6-0 ~ 90-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL66-31 ~ 1003 ~ 6---0 ~ 1.490 ~ 90-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL66-31 ~ 100-1 ~ 2.99-1 ~ 6-0 ~ 90-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL66-31 ~ 100-1 ~ 2.99--0 ~ 1.490 ~ 90-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL8640 ~ 100-3 ~ 8--1 ~ 6-0 ~ 90-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL8640 ~ 100-3 ~ 8---0 ~ 1.490 ~ 90-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL8640 ~ 100--2 ~ 2.99-1 ~ 6-0 ~ 90-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL8640 ~ 100--2 ~ 2.99--0 ~ 1.490 ~ 90-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL86-31 ~ 1003 ~ 8--1 ~ 6-0 ~ 90-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL86-31 ~ 1003 ~ 8---0 ~ 1.490 ~ 90-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL86-31 ~ 100-2 ~ 2.99-1 ~ 6-0 ~ 90-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL86-31 ~ 100-2 ~ 2.99--0 ~ 1.490 ~ 90-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL8840 ~ 100-3 ~ 8--2 ~ 8-0 ~ 90-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL8840 ~ 100-3 ~ 8---1 ~ 1.990 ~ 90-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL8840 ~ 100--2 ~ 2.99-2 ~ 8-0 ~ 90-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL8840 ~ 100--2 ~ 2.99--1 ~ 1.990 ~ 90-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL88-31 ~ 1003 ~ 8--2 ~ 8-0 ~ 90-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL88-31 ~ 1003 ~ 8---1 ~ 1.990 ~ 90-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL88-31 ~ 100-2 ~ 2.99-2 ~ 8-0 ~ 90-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL88-31 ~ 100-2 ~ 2.99--1 ~ 1.990 ~ 90-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL10640 ~ 100-4 ~ 10--1 ~ 6-0 ~ 90-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL10640 ~ 100-4 ~ 10---0 ~ 1.490 ~ 90-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL10640 ~ 100--3 ~ 3.99-1 ~ 6-0 ~ 90-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL10640 ~ 100--3 ~ 3.99--0 ~ 1.490 ~ 90-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL106-31 ~ 1004 ~ 10--1 ~ 6-0 ~ 90-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL106-31 ~ 1004 ~ 10---0 ~ 1.490 ~ 90-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL106-31 ~ 100-3 ~ 3.99-1 ~ 6-0 ~ 90-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL106-31 ~ 100-3 ~ 3.99--0 ~ 1.490 ~ 90-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL10840 ~ 100-4 ~ 10--2 ~ 8-0 ~ 90-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL10840 ~ 100-4 ~ 10---1 ~ 1.990 ~ 90-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL10840 ~ 100--3 ~ 3.99-2 ~ 8-0 ~ 90-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL10840 ~ 100--3 ~ 3.99--1 ~ 1.990 ~ 90-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL108-31 ~ 1004 ~ 10--2 ~ 8-0 ~ 90-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL108-31 ~ 1004 ~ 10---1 ~ 1.990 ~ 90-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL108-31 ~ 100-3 ~ 3.99-2 ~ 8-0 ~ 90-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL108-31 ~ 100-3 ~ 3.99--1 ~ 1.990 ~ 90-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL101040 ~ 100-4 ~ 10--2 ~ 10-0 ~ 90-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL101040 ~ 100-4 ~ 10---1 ~ 2.490 ~ 90-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL101040 ~ 100--3 ~ 3.99-2 ~ 10-0 ~ 90-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL101040 ~ 100--3 ~ 3.99--1 ~ 2.490 ~ 90-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL1010-31 ~ 1004 ~ 10--2 ~ 10-0 ~ 90-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL1010-31 ~ 1004 ~ 10---1 ~ 2.490 ~ 90-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL1010-31 ~ 100-3 ~ 3.99-2 ~ 10-0 ~ 90-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL1010-31 ~ 100-3 ~ 3.99--1 ~ 2.490 ~ 90-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL13640 ~ 100-5 ~ 13--1 ~ 6-0 ~ 90-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL13640 ~ 100-5 ~ 13---0 ~ 1.490 ~ 90-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL13640 ~ 100--3 ~ 4.99-1 ~ 6-0 ~ 90-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL13640 ~ 100--3 ~ 4.99--0 ~ 1.490 ~ 90-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL136-31 ~ 1005 ~ 13--1 ~ 6-0 ~ 90-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL136-31 ~ 1005 ~ 13---0 ~ 1.490 ~ 90-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL136-31 ~ 100-3 ~ 4.99-1 ~ 6-0 ~ 90-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL136-31 ~ 100-3 ~ 4.99--0 ~ 1.490 ~ 90-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL13840 ~ 100-5 ~ 13--2 ~ 8-0 ~ 90-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL13840 ~ 100-5 ~ 13---1 ~ 1.990 ~ 90-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL13840 ~ 100--3 ~ 4.99-2 ~ 8-0 ~ 90-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL13840 ~ 100--3 ~ 4.99--1 ~ 1.990 ~ 90-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL138-31 ~ 1005 ~ 13--2 ~ 8-0 ~ 90-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL138-31 ~ 1005 ~ 13---1 ~ 1.990 ~ 90-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL138-31 ~ 100-3 ~ 4.99-2 ~ 8-0 ~ 90-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL138-31 ~ 100-3 ~ 4.99--1 ~ 1.990 ~ 90-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL131040 ~ 100-5 ~ 13--2 ~ 10-0 ~ 90-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL131040 ~ 100-5 ~ 13---1 ~ 2.490 ~ 90-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL131040 ~ 100--3 ~ 4.99-2 ~ 10-0 ~ 90-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL131040 ~ 100--3 ~ 4.99--1 ~ 2.490 ~ 90-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL1310-31 ~ 1005 ~ 13--2 ~ 10-0 ~ 90-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL1310-31 ~ 1005 ~ 13---1 ~ 2.490 ~ 90-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL1310-31 ~ 100-3 ~ 4.99-2 ~ 10-0 ~ 90-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL1310-31 ~ 100-3 ~ 4.99--1 ~ 2.490 ~ 90-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL131340 ~ 100-5 ~ 13--3 ~ 13-0 ~ 90-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL131340 ~ 100-5 ~ 13---1 ~ 2.990 ~ 90-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL131340 ~ 100--3 ~ 4.99-3 ~ 13-0 ~ 90-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL131340 ~ 100--3 ~ 4.99--1 ~ 2.990 ~ 90-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL1313-31 ~ 1005 ~ 13--3 ~ 13-0 ~ 90-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL1313-31 ~ 1005 ~ 13---1 ~ 2.990 ~ 90-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL1313-31 ~ 100-3 ~ 4.99-3 ~ 13-0 ~ 90-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL1313-31 ~ 100-3 ~ 4.99--1 ~ 2.990 ~ 90-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL16640 ~ 100-7 ~ 16--1 ~ 6-0 ~ 90-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL16640 ~ 100-7 ~ 16---0 ~ 1.490 ~ 90-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL16640 ~ 100--4 ~ 6.99-1 ~ 6-0 ~ 90-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL16640 ~ 100--4 ~ 6.99--0 ~ 1.490 ~ 90-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL166-31 ~ 1007 ~ 16--1 ~ 6-0 ~ 90-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL166-31 ~ 1007 ~ 16---0 ~ 1.490 ~ 90-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL166-31 ~ 100-4 ~ 6.99-1 ~ 6-0 ~ 90-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL166-31 ~ 100-4 ~ 6.99--0 ~ 1.490 ~ 90-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL16840 ~ 100-7 ~ 16--2 ~ 8-0 ~ 90-
1 Piece(s)

10 Days or more

10DSKH51 EquivalentL16840 ~ 100-7 ~ 16---1 ~ 1.990 ~ 90-

Loading...

 

Basic Information

Shank type Normal With/without jector W/O Surface treatment None
Shank (mounting part) shape Double-flanged

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.