(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Shank type : Normal
•With/without jector : W/O
•Tip shape : D, E, G, R
•Material : Powdered high-speed steel, SKH51 Equivalent
•Surface treatment : TiCN
For complete product overview and details on Block Punches -TiCN Coating- Shank (Mounting Part) Shape: With Key Groove see the sections below:
Part Number
Configured Part Number is shown.
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
H-HSKDL0303-[40-80/10]-P[1-3/0.01]-W[1-3/0.01]-K[0,90,180,270]-T[2-55/0.1] |
H-HSKDL0303-[40-80/10]-P[1-3/0.01]-WC[0-0.99/0.01]-K[0,90,180,270]-T[2-55/0.1] |
H-HSKDL0303-[40-80/10]-PC[1-1.49/0.01]-W[1-3/0.01]-K[0,90,180,270]-T[2-55/0.1] |
H-HSKDL0303-[40-80/10]-PC[1-1.49/0.01]-WC[0-0.99/0.01]-K[0,90,180,270]-T[2-55/0.1] |
H-HSKDL0303-LC[32-79.9/0.1]-P[1-3/0.01]-W[1-3/0.01]-K[0,90,180,270]-T[2-55/0.1] |
H-HSKDL0303-LC[32-79.9/0.1]-P[1-3/0.01]-WC[0-0.99/0.01]-K[0,90,180,270]-T[2-55/0.1] |
H-HSKDL0303-LC[32-79.9/0.1]-PC[1-1.49/0.01]-W[1-3/0.01]-K[0,90,180,270]-T[2-55/0.1] |
H-HSKDL0303-LC[32-79.9/0.1]-PC[1-1.49/0.01]-WC[0-0.99/0.01]-K[0,90,180,270]-T[2-55/0.1] |
H-HSKDL0403-[40-80/10]-P[2-4/0.01]-W[1-3/0.01]-K[0,90,180,270]-T[2-55/0.1] |
H-HSKDL0403-[40-80/10]-P[2-4/0.01]-WC[0-0.99/0.01]-K[0,90,180,270]-T[2-55/0.1] |
H-HSKDL0403-[40-80/10]-PC[1-1.99/0.01]-W[1-3/0.01]-K[0,90,180,270]-T[2-55/0.1] |
H-HSKDL0403-[40-80/10]-PC[1-1.99/0.01]-WC[0-0.99/0.01]-K[0,90,180,270]-T[2-55/0.1] |
H-HSKDL0403-LC[32-79.9/0.1]-P[2-4/0.01]-W[1-3/0.01]-K[0,90,180,270]-T[2-55/0.1] |
H-HSKDL0403-LC[32-79.9/0.1]-P[2-4/0.01]-WC[0-0.99/0.01]-K[0,90,180,270]-T[2-55/0.1] |
H-HSKDL0403-LC[32-79.9/0.1]-PC[1-1.99/0.01]-W[1-3/0.01]-K[0,90,180,270]-T[2-55/0.1] |
H-HSKDL0403-LC[32-79.9/0.1]-PC[1-1.99/0.01]-WC[0-0.99/0.01]-K[0,90,180,270]-T[2-55/0.1] |
H-HSKDL0404-[40-80/10]-P[2-4/0.01]-W[1-4/0.01]-T[2-55/0.1]-K[0,90,180,270] |
H-HSKDL0404-[40-80/10]-P[2-4/0.01]-WC[0-0.99/0.01]-T[2-55/0.1]-K[0,90,180,270] |
H-HSKDL0404-[40-80/10]-PC[1-1.99/0.01]-W[1-4/0.01]-T[2-55/0.1]-K[0,90,180,270] |
H-HSKDL0404-[40-80/10]-PC[1-1.99/0.01]-WC[0-0.99/0.01]-T[2-55/0.1]-K[0,90,180,270] |
H-HSKDL0404-LC[32-79.9/0.1]-P[2-4/0.01]-W[1-4/0.01]-T[2-55/0.1]-K[0,90,180,270] |
H-HSKDL0404-LC[32-79.9/0.1]-P[2-4/0.01]-WC[0-0.99/0.01]-T[2-55/0.1]-K[0,90,180,270] |
H-HSKDL0404-LC[32-79.9/0.1]-PC[1-1.99/0.01]-W[1-4/0.01]-T[2-55/0.1]-K[0,90,180,270] |
H-HSKDL0404-LC[32-79.9/0.1]-PC[1-1.99/0.01]-WC[0-0.99/0.01]-T[2-55/0.1]-K[0,90,180,270] |
H-HSKDL0503-[40-80/10]-P[2-5/0.01]-W[1-3/0.01]-K[0,90,180,270]-T[2-55/0.1] |
H-HSKDL0503-[40-80/10]-P[2-5/0.01]-WC[0-0.99/0.01]-K[0,90,180,270]-T[2-55/0.1] |
H-HSKDL0503-[40-80/10]-PC[1-2.49/0.01]-W[1-3/0.01]-K[0,90,180,270]-T[2-55/0.1] |
H-HSKDL0503-[40-80/10]-PC[1-2.49/0.01]-WC[0-0.99/0.01]-K[0,90,180,270]-T[2-55/0.1] |
H-HSKDL0503-LC[32-79.9/0.1]-P[2-5/0.01]-W[1-3/0.01]-K[0,90,180,270]-T[2-55/0.1] |
H-HSKDL0503-LC[32-79.9/0.1]-P[2-5/0.01]-WC[0-0.99/0.01]-K[0,90,180,270]-T[2-55/0.1] |
H-HSKDL0503-LC[32-79.9/0.1]-PC[1-2.49/0.01]-W[1-3/0.01]-K[0,90,180,270]-T[2-55/0.1] |
H-HSKDL0503-LC[32-79.9/0.1]-PC[1-2.49/0.01]-WC[0-0.99/0.01]-K[0,90,180,270]-T[2-55/0.1] |
H-HSKDL0504-[40-80/10]-P[2-5/0.01]-W[1-4/0.01]-T[2-55/0.1]-K[0,90,180,270] |
H-HSKDL0504-[40-80/10]-P[2-5/0.01]-WC[0-0.99/0.01]-T[2-55/0.1]-K[0,90,180,270] |
H-HSKDL0504-[40-80/10]-PC[1-2.49/0.01]-W[1-4/0.01]-T[2-55/0.1]-K[0,90,180,270] |
H-HSKDL0504-[40-80/10]-PC[1-2.49/0.01]-WC[0-0.99/0.01]-T[2-55/0.1]-K[0,90,180,270] |
H-HSKDL0504-LC[32-79.9/0.1]-P[2-5/0.01]-W[1-4/0.01]-T[2-55/0.1]-K[0,90,180,270] |
H-HSKDL0504-LC[32-79.9/0.1]-P[2-5/0.01]-WC[0-0.99/0.01]-T[2-55/0.1]-K[0,90,180,270] |
H-HSKDL0504-LC[32-79.9/0.1]-PC[1-2.49/0.01]-W[1-4/0.01]-T[2-55/0.1]-K[0,90,180,270] |
H-HSKDL0504-LC[32-79.9/0.1]-PC[1-2.49/0.01]-WC[0-0.99/0.01]-T[2-55/0.1]-K[0,90,180,270] |
H-HSKDL0505-[40-100/10]-P[2-5/0.01]-W[1-5/0.01]-T[2-55/0.1]-K[0,90,180,270] |
H-HSKDL0505-[40-100/10]-P[2-5/0.01]-WC[0-1.19/0.01]-T[2-55/0.1]-K[0,90,180,270] |
H-HSKDL0505-[40-100/10]-PC[1-2.49/0.01]-W[1-5/0.01]-T[2-55/0.1]-K[0,90,180,270] |
H-HSKDL0505-[40-100/10]-PC[1-2.49/0.01]-WC[0-1.19/0.01]-T[2-55/0.1]-K[0,90,180,270] |
H-HSKDL0505-LC[32-99.9/0.1]-P[2-5/0.01]-W[1-5/0.01]-T[2-55/0.1]-K[0,90,180,270] |
H-HSKDL0505-LC[32-99.9/0.1]-P[2-5/0.01]-WC[0-1.19/0.01]-T[2-55/0.1]-K[0,90,180,270] |
H-HSKDL0505-LC[32-99.9/0.1]-PC[1-2.49/0.01]-W[1-5/0.01]-T[2-55/0.1]-K[0,90,180,270] |
H-HSKDL0505-LC[32-99.9/0.1]-PC[1-2.49/0.01]-WC[0-1.19/0.01]-T[2-55/0.1]-K[0,90,180,270] |
H-HSKDL0603-[40-80/10]-P[3-6/0.01]-W[1-3/0.01]-K[0,90,180,270]-T[2-55/0.1] |
H-HSKDL0603-[40-80/10]-P[3-6/0.01]-WC[0-0.99/0.01]-K[0,90,180,270]-T[2-55/0.1] |
H-HSKDL0603-[40-80/10]-PC[1-2.99/0.01]-W[1-3/0.01]-K[0,90,180,270]-T[2-55/0.1] |
H-HSKDL0603-[40-80/10]-PC[1-2.99/0.01]-WC[0-0.99/0.01]-K[0,90,180,270]-T[2-55/0.1] |
H-HSKDL0603-LC[32-79.9/0.1]-P[3-6/0.01]-W[1-3/0.01]-K[0,90,180,270]-T[2-55/0.1] |
H-HSKDL0603-LC[32-79.9/0.1]-P[3-6/0.01]-WC[0-0.99/0.01]-K[0,90,180,270]-T[2-55/0.1] |
H-HSKDL0603-LC[32-79.9/0.1]-PC[1-2.99/0.01]-W[1-3/0.01]-K[0,90,180,270]-T[2-55/0.1] |
H-HSKDL0603-LC[32-79.9/0.1]-PC[1-2.99/0.01]-WC[0-0.99/0.01]-K[0,90,180,270]-T[2-55/0.1] |
H-HSKDL0604-[40-80/10]-P[3-6/0.01]-W[1-4/0.01]-T[2-55/0.1]-K[0,90,180,270] |
H-HSKDL0604-[40-80/10]-P[3-6/0.01]-WC[0-0.99/0.01]-T[2-55/0.1]-K[0,90,180,270] |
H-HSKDL0604-[40-80/10]-PC[1-2.99/0.01]-W[1-4/0.01]-T[2-55/0.1]-K[0,90,180,270] |
H-HSKDL0604-[40-80/10]-PC[1-2.99/0.01]-WC[0-0.99/0.01]-T[2-55/0.1]-K[0,90,180,270] |
Part Number |
---|
Loading...
Shank type | Normal | With/without jector | W/O | Surface treatment | TiCN |
---|---|---|---|---|---|
Shank (mounting part) shape | With key groove |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy