(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Jector Block Punches

Jector Block Punches

Click this image to zoom it.

Move the mouse over the image to zoom

•Shank type : Normal
•With/without jector : With
•Tip shape : D, E, G, R
•Material : Powdered high-speed steel, SKD11 Equivalent, SKH51 Equivalent
•Surface treatment : None
For complete product overview and details on Jector Block Punches (MISUMI) see the sections below:

  • BOLT
  • SKH51
  • SKD11
  • POWDER HSS

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HJMDL0606-[40-80/10]-P[3-6/0.01]-W[2-6/0.01]
HJMDL0606-LC[31-79.9/0.1]-P[3-6/0.01]-W[2-6/0.01]
HJMDL0806-[40-80/10]-P[3-8/0.01]-W[2-6/0.01]
HJMDL0806-LC[31-79.9/0.1]-P[3-8/0.01]-W[2-6/0.01]
HJMDL0808-[40-80/10]-P[3-8/0.01]-W[2-8/0.01]
HJMDL0808-LC[31-79.9/0.1]-P[3-8/0.01]-W[2-8/0.01]
HJMDL1006-[40-80/10]-P[4-10/0.01]-W[2-6/0.01]
HJMDL1006-LC[31-79.9/0.1]-P[4-10/0.01]-W[2-6/0.01]
HJMDL1008-[40-80/10]-P[4-10/0.01]-W[2-8/0.01]
HJMDL1008-LC[31-79.9/0.1]-P[4-10/0.01]-W[2-8/0.01]
HJMDL1010-[40-80/10]-P[4-10/0.01]-W[3-10/0.01]
HJMDL1010-LC[31-79.9/0.1]-P[4-10/0.01]-W[3-10/0.01]
HJMDL1306-[40-80/10]-P[5-13/0.01]-W[2-6/0.01]
HJMDL1306-LC[31-79.9/0.1]-P[5-13/0.01]-W[2-6/0.01]
HJMDL1308-[40-80/10]-P[5-13/0.01]-W[2-8/0.01]
HJMDL1308-LC[31-79.9/0.1]-P[5-13/0.01]-W[2-8/0.01]
HJMDL1310-[40-80/10]-P[5-13/0.01]-W[3-10/0.01]
HJMDL1310-LC[31-79.9/0.1]-P[5-13/0.01]-W[3-10/0.01]
HJMDL1313-[40-80/10]-P[5-13/0.01]-W[4-13/0.01]
HJMDL1313-LC[31-79.9/0.1]-P[5-13/0.01]-W[4-13/0.01]
HJMDL1606-[40-80/10]-P[7-16/0.01]-W[2-6/0.01]
HJMDL1606-LC[31-79.9/0.1]-P[7-16/0.01]-W[2-6/0.01]
HJMDL1608-[40-80/10]-P[7-16/0.01]-W[2-8/0.01]
HJMDL1608-LC[31-79.9/0.1]-P[7-16/0.01]-W[2-8/0.01]
HJMDL1610-[40-80/10]-P[7-16/0.01]-W[3-10/0.01]
HJMDL1610-LC[31-79.9/0.1]-P[7-16/0.01]-W[3-10/0.01]
HJMDL1613-[40-80/10]-P[7-16/0.01]-W[4-13/0.01]
HJMDL1613-LC[31-79.9/0.1]-P[7-16/0.01]-W[4-13/0.01]
HJMDL1616-[40-80/10]-P[7-16/0.01]-W[5-16/0.01]
HJMDL1616-LC[31-79.9/0.1]-P[7-16/0.01]-W[5-16/0.01]
HJMDL2006-[40-80/10]-P[8-20/0.01]-W[2-6/0.01]
HJMDL2006-LC[31-79.9/0.1]-P[8-20/0.01]-W[2-6/0.01]
HJMDL2008-[40-80/10]-P[8-20/0.01]-W[2-8/0.01]
HJMDL2008-LC[31-79.9/0.1]-P[8-20/0.01]-W[2-8/0.01]
HJMDL2010-[40-80/10]-P[8-20/0.01]-W[3-10/0.01]
HJMDL2010-LC[31-79.9/0.1]-P[8-20/0.01]-W[3-10/0.01]
HJMDL2013-[40-80/10]-P[8-20/0.01]-W[4-13/0.01]
HJMDL2013-LC[31-79.9/0.1]-P[8-20/0.01]-W[4-13/0.01]
HJMDL2016-[40-80/10]-P[8-20/0.01]-W[5-16/0.01]
HJMDL2016-LC[31-79.9/0.1]-P[8-20/0.01]-W[5-16/0.01]
HJMDL2020-[40-80/10]-P[8-20/0.01]-W[6-20/0.01]
HJMDL2020-LC[31-79.9/0.1]-P[8-20/0.01]-W[6-20/0.01]
HJMDL2206-[40-80/10]-P[9-22/0.01]-W[2-6/0.01]
HJMDL2206-LC[31-79.9/0.1]-P[9-22/0.01]-W[2-6/0.01]
HJMDL2208-[40-80/10]-P[9-22/0.01]-W[2-8/0.01]
HJMDL2208-LC[31-79.9/0.1]-P[9-22/0.01]-W[2-8/0.01]
HJMDL2210-[40-80/10]-P[9-22/0.01]-W[3-10/0.01]
HJMDL2210-LC[31-79.9/0.1]-P[9-22/0.01]-W[3-10/0.01]
HJMDL2213-[40-80/10]-P[9-22/0.01]-W[4-13/0.01]
HJMDL2213-LC[31-79.9/0.1]-P[9-22/0.01]-W[4-13/0.01]
HJMDL2216-[40-80/10]-P[9-22/0.01]-W[5-16/0.01]
HJMDL2216-LC[31-79.9/0.1]-P[9-22/0.01]-W[5-16/0.01]
HJMDL2220-[40-80/10]-P[9-22/0.01]-W[6-20/0.01]
HJMDL2220-LC[31-79.9/0.1]-P[9-22/0.01]-W[6-20/0.01]
HJMDL2222-[40-80/10]-P[9-22/0.01]-W[6-22/0.01]
HJMDL2222-LC[31-79.9/0.1]-P[9-22/0.01]-W[6-22/0.01]
HJMDL2506-[40-80/10]-P[10-25/0.01]-W[2-6/0.01]
HJMDL2506-LC[31-79.9/0.1]-P[10-25/0.01]-W[2-6/0.01]
HJMDL2508-[40-80/10]-P[10-25/0.01]-W[2-8/0.01]
HJMDL2508-LC[31-79.9/0.1]-P[10-25/0.01]-W[2-8/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape Material Tip length V (Shank)
(mm)
H (Shank)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)
R (Tip corner R)
(mm)
W (Tip dimension)
(mm)
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL6640 ~ 80-3 ~ 6-2 ~ 6
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL66-31 ~ 79.93 ~ 6-2 ~ 6
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL8640 ~ 80-3 ~ 8-2 ~ 6
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL86-31 ~ 79.93 ~ 8-2 ~ 6
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL8840 ~ 80-3 ~ 8-2 ~ 8
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL88-31 ~ 79.93 ~ 8-2 ~ 8
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL10640 ~ 80-4 ~ 10-2 ~ 6
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL106-31 ~ 79.94 ~ 10-2 ~ 6
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL10840 ~ 80-4 ~ 10-2 ~ 8
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL108-31 ~ 79.94 ~ 10-2 ~ 8
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL101040 ~ 80-4 ~ 10-3 ~ 10
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL1010-31 ~ 79.94 ~ 10-3 ~ 10
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL13640 ~ 80-5 ~ 13-2 ~ 6
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL136-31 ~ 79.95 ~ 13-2 ~ 6
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL13840 ~ 80-5 ~ 13-2 ~ 8
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL138-31 ~ 79.95 ~ 13-2 ~ 8
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL131040 ~ 80-5 ~ 13-3 ~ 10
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL1310-31 ~ 79.95 ~ 13-3 ~ 10
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL131340 ~ 80-5 ~ 13-4 ~ 13
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL1313-31 ~ 79.95 ~ 13-4 ~ 13
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL16640 ~ 80-7 ~ 16-2 ~ 6
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL166-31 ~ 79.97 ~ 16-2 ~ 6
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL16840 ~ 80-7 ~ 16-2 ~ 8
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL168-31 ~ 79.97 ~ 16-2 ~ 8
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL161040 ~ 80-7 ~ 16-3 ~ 10
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL1610-31 ~ 79.97 ~ 16-3 ~ 10
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL161340 ~ 80-7 ~ 16-4 ~ 13
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL1613-31 ~ 79.97 ~ 16-4 ~ 13
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL161640 ~ 80-7 ~ 16-5 ~ 16
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL1616-31 ~ 79.97 ~ 16-5 ~ 16
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL20640 ~ 80-8 ~ 20-2 ~ 6
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL206-31 ~ 79.98 ~ 20-2 ~ 6
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL20840 ~ 80-8 ~ 20-2 ~ 8
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL208-31 ~ 79.98 ~ 20-2 ~ 8
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL201040 ~ 80-8 ~ 20-3 ~ 10
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL2010-31 ~ 79.98 ~ 20-3 ~ 10
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL201340 ~ 80-8 ~ 20-4 ~ 13
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL2013-31 ~ 79.98 ~ 20-4 ~ 13
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL201640 ~ 80-8 ~ 20-5 ~ 16
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL2016-31 ~ 79.98 ~ 20-5 ~ 16
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL202040 ~ 80-8 ~ 20-6 ~ 20
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL2020-31 ~ 79.98 ~ 20-6 ~ 20
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL22640 ~ 80-9 ~ 22-2 ~ 6
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL226-31 ~ 79.99 ~ 22-2 ~ 6
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL22840 ~ 80-9 ~ 22-2 ~ 8
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL228-31 ~ 79.99 ~ 22-2 ~ 8
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL221040 ~ 80-9 ~ 22-3 ~ 10
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL2210-31 ~ 79.99 ~ 22-3 ~ 10
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL221340 ~ 80-9 ~ 22-4 ~ 13
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL2213-31 ~ 79.99 ~ 22-4 ~ 13
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL221640 ~ 80-9 ~ 22-5 ~ 16
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL2216-31 ~ 79.99 ~ 22-5 ~ 16
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL222040 ~ 80-9 ~ 22-6 ~ 20
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL2220-31 ~ 79.99 ~ 22-6 ~ 20
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL222240 ~ 80-9 ~ 22-6 ~ 22
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL2222-31 ~ 79.99 ~ 22-6 ~ 22
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL25640 ~ 80-10 ~ 25-2 ~ 6
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL256-31 ~ 79.910 ~ 25-2 ~ 6
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL25840 ~ 80-10 ~ 25-2 ~ 8
1 Piece(s)

8 Days or more

10DSKD11 EquivalentL258-31 ~ 79.910 ~ 25-2 ~ 8

Loading...

 

Basic Information

Shank type Normal With/without jector With Surface treatment None
Shank (mounting part) shape Tapped

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.