(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Jector Pin Sets

Jector Pin Sets

Move the mouse over the image to zoom

  • Volume Discount

Ejector: Standard type
Heavy-Load Punches: Yes
For complete product overview and details on Jector Pin Sets see the sections below:

(i)Caution

  • Images are only for reference purpose
  • Select products as per your requirement from Sales form in Configure Tab. Option Available are :-
  • 1. Pin Only :- Pin will be supplied 2. Spring Only :- Spring will be supplied 3. Set Package :- Set product will be supplied
  • Please check the content on our website as the PDF does not contain the most up-to-date information.

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AJ4-28-28
AJ4-32-34
AJ4-32-44
AJ4-32-54
AJ4-32-64
AJ4-32-74
AJ4-32-84
AJ4-32-94
AJ4-32-104
AJ4F-28
AJ4F-34
AJ4F-44
AJ4F-54
AJ4F-64
AJ4F-74
AJ4F-84
AJ4F-94
AJ4F-104
AJ4P-28
AJ4P-32
AJ5-28-26
AJ5-32-32
AJ5-32-42
AJ5-32-52
AJ5-32-62
AJ5-32-72
AJ5-32-82
AJ5-32-92
AJ5-32-102
AJ5F-26
AJ5F-32
AJ5F-42
AJ5F-52
AJ5F-62
AJ5F-72
AJ5F-82
AJ5F-92
AJ5F-102
AJ5P-28
AJ5P-32
AJ6-28-26
AJ6-40-24
AJ6-40-34
AJ6-40-44
AJ6-40-54
AJ6-40-64
AJ6-40-74
AJ6-40-84
AJ6-40-94
AJ6F-24
AJ6F-26
AJ6F-34
AJ6F-44
AJ6F-54
AJ6F-64
AJ6F-74
AJ6F-84
AJ6F-94
AJ6P-28
AJ6P-40
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHeavy-load punches Jector L (Full length of the pin)
(mm)
FL (Spring length)
(mm)
D (Applicable punch diameter)
(mm)
Sales form
(mm)
1 Piece(s)Available

9 Days or more

10YesStandard type28288Set package
1 Piece(s)Available

9 Days or more

10YesStandard type32348Set package
1 Piece(s)Available

9 Days or more

10YesStandard type32448Set package
1 Piece(s)Available

9 Days or more

10YesStandard type32548Set package
1 Piece(s)Available

9 Days or more

10YesStandard type32648Set package
1 Piece(s)Available

9 Days or more

10YesStandard type32748Set package
1 Piece(s)Available

9 Days or more

10YesStandard type32848Set package
1 Piece(s)Available

9 Days or more

10YesStandard type32948Set package
1 Piece(s)Available

9 Days or more

10YesStandard type321048Set package
1 Piece(s)Available

9 Days or more

10YesStandard type-288Spring only
1 Piece(s)Available

9 Days or more

10YesStandard type-348Spring only
1 Piece(s)Available

9 Days or more

10YesStandard type-448Spring only
1 Piece(s)Available

9 Days or more

10YesStandard type-548Spring only
1 Piece(s)Available

9 Days or more

10YesStandard type-648Spring only
1 Piece(s)Available

9 Days or more

10YesStandard type-748Spring only
1 Piece(s)Available

9 Days or more

10YesStandard type-848Spring only
1 Piece(s)Available

9 Days or more

10YesStandard type-948Spring only
1 Piece(s)Available

9 Days or more

10YesStandard type-1048Spring only
1 Piece(s)Available

9 Days or more

10YesStandard type28-8Pin only
1 Piece(s)Available

9 Days or more

10YesStandard type32-8Pin only
1 Piece(s)Available

9 Days or more

10YesStandard type282610Set package
1 Piece(s)Available

9 Days or more

10YesStandard type323210Set package
1 Piece(s)Available

9 Days or more

10YesStandard type324210Set package
1 Piece(s)Available

9 Days or more

10YesStandard type325210Set package
1 Piece(s)Available

9 Days or more

10YesStandard type326210Set package
1 Piece(s)Available

9 Days or more

10YesStandard type327210Set package
1 Piece(s)Available

9 Days or more

10YesStandard type328210Set package
1 Piece(s)Available

9 Days or more

10YesStandard type329210Set package
1 Piece(s)Available

9 Days or more

10YesStandard type3210210Set package
1 Piece(s)Available

9 Days or more

10YesStandard type-2610Spring only
1 Piece(s)Available

9 Days or more

10YesStandard type-3210Spring only
1 Piece(s)Available

9 Days or more

10YesStandard type-4210Spring only
1 Piece(s)Available

9 Days or more

10YesStandard type-5210Spring only
1 Piece(s)Available

9 Days or more

10YesStandard type-6210Spring only
1 Piece(s)Available

9 Days or more

10YesStandard type-7210Spring only
1 Piece(s)Available

9 Days or more

10YesStandard type-8210Spring only
1 Piece(s)Available

9 Days or more

10YesStandard type-9210Spring only
1 Piece(s)Available

9 Days or more

10YesStandard type-10210Spring only
1 Piece(s)Available

9 Days or more

10YesStandard type28-10Pin only
1 Piece(s)Available

9 Days or more

10YesStandard type32-10Pin only
1 Piece(s)Available

9 Days or more

10YesStandard type282613/16/20Set package
1 Piece(s)Available

9 Days or more

10YesStandard type402413/16/20Set package
1 Piece(s)Available

9 Days or more

10YesStandard type403413/16/20Set package
1 Piece(s)Available

9 Days or more

10YesStandard type404413/16/20Set package
1 Piece(s)Available

9 Days or more

10YesStandard type405413/16/20Set package
1 Piece(s)Available

9 Days or more

10YesStandard type406413/16/20Set package
1 Piece(s)Available

9 Days or more

10YesStandard type407413/16/20Set package
1 Piece(s)Available

9 Days or more

10YesStandard type408413/16/20Set package
1 Piece(s)Available

9 Days or more

10YesStandard type409413/16/20Set package
1 Piece(s)Available

9 Days or more

10YesStandard type-2413/16/20Spring only
1 Piece(s)Available

9 Days or more

10YesStandard type-2613/16/20Spring only
1 Piece(s)Available

9 Days or more

10YesStandard type-3413/16/20Spring only
1 Piece(s)Available

9 Days or more

10YesStandard type-4413/16/20Spring only
1 Piece(s)Available

9 Days or more

10YesStandard type-5413/16/20Spring only
1 Piece(s)Available

9 Days or more

10YesStandard type-6413/16/20Spring only
1 Piece(s)Available

9 Days or more

10YesStandard type-7413/16/20Spring only
1 Piece(s)Available

9 Days or more

10YesStandard type-8413/16/20Spring only
1 Piece(s)Available

9 Days or more

10YesStandard type-9413/16/20Spring only
1 Piece(s)Available

9 Days or more

10YesStandard type28-13/16/20Pin only
1 Piece(s)Available

9 Days or more

10YesStandard type40-13/16/20Pin only
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHeavy-load punches Jector L (Full length of the pin)
(mm)
FL (Spring length)
(mm)
D (Applicable punch diameter)
(mm)
Sales form
(mm)

Loading...

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.