(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Punch Holders Double Fixing Bolt type

Punch Holders Double Fixing Bolt type

Move the mouse over the image to zoom

For complete product overview and details on Punch Holders - Double Fixing Bolt Type see the sections below:

  • SKD11

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BBPHW4020-[25,​30]-D[8,​10]
BBPHW4020-LC[15.6-29.9/0.1]-D[8,​10]
BBPHW5020-[25,​30]-D[10,​13]
BBPHW5020-LC[11.1-29.9/0.1]-D[10,​13]
BBPHW5525-[25,​30]-D[10,​13,​16]
BBPHW5525-LC[13.1-29.9/0.1]-D[10,​13,​16]
BBPHW6030-[25,​30]-D[13,​16,​20]
BBPHW6030-LC[13.1-29.9/0.1]-D[13,​16,​20]
BBPHWA4020-[25,​30]-D[8,​10]
BBPHWA4020-LC[18.6-29.9/0.1]-D[8,​10]
BBPHWA5020-[25,​30]-D[10,​13]
BBPHWA5020-LC[11.1-29.9/0.1]-D[10,​13]
BBPHWA5525-[25,​30]-D[10,​13,​16]
BBPHWA5525-LC[13.1-29.9/0.1]-D[10,​13,​16]
BBPHWA6030-[25,​30]-D[13,​16,​20]
BBPHWA6030-LC[13.1-29.9/0.1]-D[13,​16,​20]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSL (L dimension)
(mm)
V (Outer shape)
(mm)
H (Outer shape)
(mm)
Specification D (Punch diameter)
(mm)
LC (Full length alteration)
(mm)
1 Piece(s)

18 Days or more

1025 ~ 304020For standard punch8 ~ 10-
1 Piece(s)

18 Days or more

10-4020For standard punch8 ~ 1015.6 ~ 29.9
1 Piece(s)

18 Days or more

1025 ~ 305020For standard punch10 ~ 13-
1 Piece(s)

18 Days or more

10-5020For standard punch10 ~ 1311.1 ~ 29.9
1 Piece(s)

18 Days or more

1025 ~ 305525For standard punch10 ~ 16-
1 Piece(s)

18 Days or more

10-5525For standard punch10 ~ 1613.1 ~ 29.9
1 Piece(s)

18 Days or more

1025 ~ 306030For standard punch13 ~ 20-
1 Piece(s)

18 Days or more

10-6030For standard punch13 ~ 2013.1 ~ 29.9
1 Piece(s)

18 Days or more

1025 ~ 304020For heavy-load punches8 ~ 10-
1 Piece(s)

18 Days or more

10-4020For heavy-load punches8 ~ 1018.6 ~ 29.9
1 Piece(s)

18 Days or more

1025 ~ 305020For heavy-load punches10 ~ 13-
1 Piece(s)

18 Days or more

10-5020For heavy-load punches10 ~ 1311.1 ~ 29.9
1 Piece(s)

18 Days or more

1025 ~ 305525For heavy-load punches10 ~ 16-
1 Piece(s)

18 Days or more

10-5525For heavy-load punches10 ~ 1613.1 ~ 29.9
1 Piece(s)

18 Days or more

1025 ~ 306030For heavy-load punches13 ~ 20-
1 Piece(s)

18 Days or more

10-6030For heavy-load punches13 ~ 2013.1 ~ 29.9

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.