(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Punch Holders Cavity Insert type

Punch Holders Cavity Insert type

Click this image to zoom it.

Move the mouse over the image to zoom

For complete product overview and details on Punch Holders - Cavity Insert Type see the sections below:

  • SKH51
  • SKD11

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
KBPH0303-[7,​10,​13,​17,​19,​22]-D1.6
KBPH0303-LC[7.01-24.91/0.1]-D1.6
KBPH0404-[7,​10,​13,​17,​19,​22]-D[1.6,​2]
KBPH0404-LC[7.01-24.91/0.1]-D[1.6,​2]
KBPH0505-[7,​10,​13,​17,​19,​22]-D2.5
KBPH0505-LC[7.01-24.91/0.1]-D2.5
KBPH0808-[11,​15,​17,​20,​25]-D[3,​4]
KBPH0808-LC[11.01-24.91/0.1]-D[3,​4]
KBPH1010-[11,​15,​17,​20,​25]-D[3,​4,​5]
KBPH1010-LC[11.01-24.91/0.1]-D[3,​4,​5]
KBPH1313-[11,​15,​17,​20,​25]-D[4,​5,​6,​8]
KBPH1313-LC[11.01-24.91/0.1]-D[4,​5,​6,​8]
KBPH1616-[11,​15,​17,​20,​25]-D[8,​10]
KBPH1616-LC[11.01-24.91/0.1]-D[8,​10]
KBPH2020-[11,​15,​17,​20,​25]-D[10,​13]
KBPH2020-LC[11.01-24.91/0.1]-D[10,​13]
KBPH2525-[11,​15,​17,​20,​25]-D[13,​16]
KBPH2525-LC[11.01-24.91/0.1]-D[13,​16]
KBPHC0808-[16,​20,​22,​25,​30]-D[3,​4]
KBPHC0808-LC[16.01-29.91/0.1]-D[3,​4]
KBPHC1010-[16,​20,​22,​25,​30]-D[3,​4,​5]
KBPHC1010-LC[16.01-29.91/0.1]-D[3,​4,​5]
KBPHC1313-[16,​20,​22,​25,​30]-D[4,​5,​6,​8]
KBPHC1313-LC[16.01-29.91/0.1]-D[4,​5,​6,​8]
KBPHC1616-[16,​20,​22,​25,​30]-D[8,​10]
KBPHC1616-LC[16.01-29.91/0.1]-D[8,​10]
KBPHC2020-[16,​20,​22,​25,​30]-D[10,​13]
KBPHC2020-LC[16.01-29.91/0.1]-D[10,​13]
KBPHC2525-[16,​20,​22,​25,​30]-D[13,​16]
KBPHC2525-LC[16.01-29.91/0.1]-D[13,​16]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial L (L dimension)
(mm)
V (Outer shape)
(mm)
H (Outer shape)
(mm)
Specification D (Punch diameter) LC (Full length alteration)
(mm)
1 Piece(s)

8 Days or more

10SKH51 Equivalent7 ~ 2233For round punch1.6-
1 Piece(s)

8 Days or more

10SKH51 Equivalent-33For round punch1.67.01 ~ 24.91
1 Piece(s)

8 Days or more

10SKH51 Equivalent7 ~ 2244For round punch1.6 ~ 2-
1 Piece(s)

8 Days or more

10SKH51 Equivalent-44For round punch1.6 ~ 27.01 ~ 24.91
1 Piece(s)

8 Days or more

10SKH51 Equivalent7 ~ 2255For round punch2.5-
1 Piece(s)

8 Days or more

10SKH51 Equivalent-55For round punch2.57.01 ~ 24.91
1 Piece(s)

8 Days or more

10SKD11 Equivalent11 ~ 2588For round punch3 ~ 4-
1 Piece(s)

8 Days or more

10SKD11 Equivalent-88For round punch3 ~ 411.01 ~ 24.91
1 Piece(s)

8 Days or more

10SKD11 Equivalent11 ~ 251010For round punch3 ~ 5-
1 Piece(s)

8 Days or more

10SKD11 Equivalent-1010For round punch3 ~ 511.01 ~ 24.91
1 Piece(s)

8 Days or more

10SKD11 Equivalent11 ~ 251313For round punch4 ~ 8-
1 Piece(s)

8 Days or more

10SKD11 Equivalent-1313For round punch4 ~ 811.01 ~ 24.91
1 Piece(s)

8 Days or more

10SKD11 Equivalent11 ~ 251616For round punch8 ~ 10-
1 Piece(s)

8 Days or more

10SKD11 Equivalent-1616For round punch8 ~ 1011.01 ~ 24.91
1 Piece(s)

8 Days or more

10SKD11 Equivalent11 ~ 252020For round punch10 ~ 13-
1 Piece(s)

8 Days or more

10SKD11 Equivalent-2020For round punch10 ~ 1311.01 ~ 24.91
1 Piece(s)

8 Days or more

10SKD11 Equivalent11 ~ 252525For round punch13 ~ 16-
1 Piece(s)

8 Days or more

10SKD11 Equivalent-2525For round punch13 ~ 1611.01 ~ 24.91
1 Piece(s)

8 Days or more

10SKD11 Equivalent16 ~ 3088For shaped punch3 ~ 4-
1 Piece(s)

8 Days or more

10SKD11 Equivalent-88For shaped punch3 ~ 416.01 ~ 29.91
1 Piece(s)

8 Days or more

10SKD11 Equivalent16 ~ 301010For shaped punch3 ~ 5-
1 Piece(s)

8 Days or more

10SKD11 Equivalent-1010For shaped punch3 ~ 516.01 ~ 29.91
1 Piece(s)

8 Days or more

10SKD11 Equivalent16 ~ 301313For shaped punch4 ~ 8-
1 Piece(s)

8 Days or more

10SKD11 Equivalent-1313For shaped punch4 ~ 816.01 ~ 29.91
1 Piece(s)

8 Days or more

10SKD11 Equivalent16 ~ 301616For shaped punch8 ~ 10-
1 Piece(s)

8 Days or more

10SKD11 Equivalent-1616For shaped punch8 ~ 1016.01 ~ 29.91
1 Piece(s)

8 Days or more

10SKD11 Equivalent16 ~ 302020For shaped punch10 ~ 13-
1 Piece(s)

8 Days or more

10SKD11 Equivalent-2020For shaped punch10 ~ 1316.01 ~ 29.91
1 Piece(s)

8 Days or more

10SKD11 Equivalent16 ~ 302525For shaped punch13 ~ 16-
1 Piece(s)

8 Days or more

10SKD11 Equivalent-2525For shaped punch13 ~ 1616.01 ~ 29.91

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.