(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Jector Punch Blanks for Heavy Load with Dowel Holes

Jector Punch Blanks for Heavy Load with Dowel Holes

Move the mouse over the image to zoom

•Heavy-load Punch
•Shank Type: Blank
•Material: SKH51 Equivalent (M2)
•Shank Mounting Part Shape: With locating dowel hole
•Shank Diameter D Tolerance: m5

  • FLANGE
  • SKH51
  • POWDER HSS

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AHJB-C10-[60-100/10]
AHJB-C10-LC[50-99.9/0.1]
AHJB-C13-[60-100/10]
AHJB-C13-LC[50-99.9/0.1]
AHJB-C16-[60-100/10]
AHJB-C16-LC[50-99.9/0.1]
AHJB-C20-[60-100/10]
AHJB-C20-LC[50-99.9/0.1]
AHJB-C25-[60-100/10]
AHJB-C25-LC[50-99.9/0.1]
AHJVB-C10-[60-100/10]
AHJVB-C10-LC[50-99.9/0.1]
AHJVB-C13-[60-100/10]
AHJVB-C13-LC[50-99.9/0.1]
AHJVB-C16-[60-100/10]
AHJVB-C16-LC[50-99.9/0.1]
AHJVB-C20-[60-100/10]
AHJVB-C20-LC[50-99.9/0.1]
AHJVB-C25-[60-100/10]
AHJVB-C25-LC[50-99.9/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSJector D (Shank diameter)
(mm)
L (L dimension)
(mm)
S dimension
(mm)
LC (Full length alteration)
(mm)
1 Piece(s)

9 Days or more

10Standard type1060 ~ 10028-
1 Piece(s)

9 Days or more

10Standard type10-2850 ~ 99.9
1 Piece(s)

9 Days or more

10Standard type1360 ~ 10036-
1 Piece(s)

9 Days or more

10Standard type13-3650 ~ 99.9
1 Piece(s)

9 Days or more

10Standard type1660 ~ 10036-
1 Piece(s)

9 Days or more

10Standard type16-3650 ~ 99.9
1 Piece(s)

9 Days or more

10Standard type2060 ~ 10036-
1 Piece(s)

9 Days or more

10Standard type20-3650 ~ 99.9
1 Piece(s)

9 Days or more

10Standard type2560 ~ 10036-
1 Piece(s)

9 Days or more

10Standard type25-3650 ~ 99.9
1 Piece(s)

9 Days or more

10Spring and pin reinforced type1060 ~ 10028-
1 Piece(s)

9 Days or more

10Spring and pin reinforced type10-2850 ~ 99.9
1 Piece(s)

9 Days or more

10Spring and pin reinforced type1360 ~ 10036-
1 Piece(s)

9 Days or more

10Spring and pin reinforced type13-3650 ~ 99.9
1 Piece(s)

9 Days or more

10Spring and pin reinforced type1660 ~ 10036-
1 Piece(s)

9 Days or more

10Spring and pin reinforced type16-3650 ~ 99.9
1 Piece(s)

9 Days or more

10Spring and pin reinforced type2060 ~ 10036-
1 Piece(s)

9 Days or more

10Spring and pin reinforced type20-3650 ~ 99.9
1 Piece(s)

9 Days or more

10Spring and pin reinforced type2560 ~ 10036-
1 Piece(s)

9 Days or more

10Spring and pin reinforced type25-3650 ~ 99.9
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSJector D (Shank diameter)
(mm)
L (L dimension)
(mm)
S dimension
(mm)
LC (Full length alteration)
(mm)

Loading...

  1. 1

Basic Information

Heavy-load punches Yes Shank type Blank Material SKH51 Equivalent (M2)
Surface treatment None Shank (mounting part) shape With locating dowel hole Shank diameter D tolerance m5
T (Head thickness/plate thickness)(mm) 8

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.