(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Punch Blanks for Heavy Load (Part Numbers)

Punch Blanks for Heavy Load

Click this image to zoom it.

Move the mouse over the image to zoom

•Heavy-load Punch
•Shank Type: Blank
•Shank Mounting Part Shape: Standard
•Dimension T (Head thickness/plate thickness) (mm): 8

  • FLANGE
  • SKH51
  • SKD11

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
A-AHB5-[50-80/10]
A-AHB5-LC[20-79.9/0.1]
A-AHB6-[50-80/10]
A-AHB6-LC[20-79.9/0.1]
A-AHB8-[50-100/10]
A-AHB8-LC[20-99.9/0.1]
A-AHB10-[50-100/10]
A-AHB10-LC[20-99.9/0.1]
A-AHB13-[50-100/10]
A-AHB13-LC[20-99.9/0.1]
A-AHB16-[50-100/10]
A-AHB16-LC[20-99.9/0.1]
A-AHB20-[50-100/10]
A-AHB20-LC[20-99.9/0.1]
A-AHB25-[50-100/10]
A-AHB25-LC[20-99.9/0.1]
A-APB5-[50-80/10]
A-APB5-LC[20-79.9/0.1]
A-APB6-[50-80/10]
A-APB6-LC[20-79.9/0.1]
A-APB8-[50-100/10]
A-APB8-LC[20-99.9/0.1]
A-APB10-[50-100/10]
A-APB10-LC[20-99.9/0.1]
A-APB13-[50-100/10]
A-APB13-LC[20-99.9/0.1]
A-APB16-[50-100/10]
A-APB16-LC[20-99.9/0.1]
A-APB20-[50-100/10]
A-APB20-LC[20-99.9/0.1]
A-APB25-[50-100/10]
A-APB25-LC[20-99.9/0.1]
AHB5-[50-80/10]
AHB5-LC[20-79.9/0.1]
AHB6-[50-80/10]
AHB6-LC[20-79.9/0.1]
AHB8-[50-100/10]
AHB8-LC[20-99.9/0.1]
AHB10-[50-100/10]
AHB10-LC[20-99.9/0.1]
AHB13-[50-100/10]
AHB13-LC[20-99.9/0.1]
AHB16-[50-100/10]
AHB16-LC[20-99.9/0.1]
AHB20-[50-100/10]
AHB20-LC[20-99.9/0.1]
AHB25-[50-100/10]
AHB25-LC[20-99.9/0.1]
APB5-[50-80/10]
APB5-LC[50-79.9/0.1]
APB6-[50-80/10]
APB6-LC[50-79.9/0.1]
APB8-[50-100/10]
APB8-LC[50-99.9/0.1]
APB10-[50-100/10]
APB10-LC[50-99.9/0.1]
APB13-[50-100/10]
APB13-LC[50-99.9/0.1]
APB16-[50-100/10]
APB16-LC[50-99.9/0.1]
APB20-[50-100/10]
APB20-LC[50-99.9/0.1]
APB25-[50-100/10]
APB25-LC[50-99.9/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Shank diameter D tolerance D (Shank diameter)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
1 Piece(s)

7 Days or more

10SKH40 Equivalent (Powdered high-speed steel)+0.005/0550 ~ 80-
1 Piece(s)

7 Days or more

10SKH40 Equivalent (Powdered high-speed steel)+0.005/05-20 ~ 79.9
1 Piece(s)

7 Days or more

10SKH40 Equivalent (Powdered high-speed steel)+0.005/0650 ~ 80-
1 Piece(s)

7 Days or more

10SKH40 Equivalent (Powdered high-speed steel)+0.005/06-20 ~ 79.9
1 Piece(s)

7 Days or more

10SKH40 Equivalent (Powdered high-speed steel)+0.005/0850 ~ 100-
1 Piece(s)

7 Days or more

10SKH40 Equivalent (Powdered high-speed steel)+0.005/08-20 ~ 99.9
1 Piece(s)

7 Days or more

10SKH40 Equivalent (Powdered high-speed steel)+0.005/01050 ~ 100-
1 Piece(s)

7 Days or more

10SKH40 Equivalent (Powdered high-speed steel)+0.005/010-20 ~ 99.9
1 Piece(s)

7 Days or more

10SKH40 Equivalent (Powdered high-speed steel)+0.005/01350 ~ 100-
1 Piece(s)

7 Days or more

10SKH40 Equivalent (Powdered high-speed steel)+0.005/013-20 ~ 99.9
1 Piece(s)

7 Days or more

10SKH40 Equivalent (Powdered high-speed steel)+0.005/01650 ~ 100-
1 Piece(s)

7 Days or more

10SKH40 Equivalent (Powdered high-speed steel)+0.005/016-20 ~ 99.9
1 Piece(s)

7 Days or more

10SKH40 Equivalent (Powdered high-speed steel)+0.005/02050 ~ 100-
1 Piece(s)

7 Days or more

10SKH40 Equivalent (Powdered high-speed steel)+0.005/020-20 ~ 99.9
1 Piece(s)

7 Days or more

10SKH40 Equivalent (Powdered high-speed steel)+0.005/02550 ~ 100-
1 Piece(s)

7 Days or more

10SKH40 Equivalent (Powdered high-speed steel)+0.005/025-20 ~ 99.9
1 Piece(s)

9 Days or more

10SKH51 Equivalent (M2)+0.005/0550 ~ 80-
1 Piece(s)

9 Days or more

10SKH51 Equivalent (M2)+0.005/05-20 ~ 79.9
1 Piece(s)

9 Days or more

10SKH51 Equivalent (M2)+0.005/0650 ~ 80-
1 Piece(s)

9 Days or more

10SKH51 Equivalent (M2)+0.005/06-20 ~ 79.9
1 Piece(s)

9 Days or more

10SKH51 Equivalent (M2)+0.005/0850 ~ 100-
1 Piece(s)

9 Days or more

10SKH51 Equivalent (M2)+0.005/08-20 ~ 99.9
1 Piece(s)

9 Days or more

10SKH51 Equivalent (M2)+0.005/01050 ~ 100-
1 Piece(s)

9 Days or more

10SKH51 Equivalent (M2)+0.005/010-20 ~ 99.9
1 Piece(s)

9 Days or more

10SKH51 Equivalent (M2)+0.005/01350 ~ 100-
1 Piece(s)

9 Days or more

10SKH51 Equivalent (M2)+0.005/013-20 ~ 99.9
1 Piece(s)

9 Days or more

10SKH51 Equivalent (M2)+0.005/01650 ~ 100-
1 Piece(s)

9 Days or more

10SKH51 Equivalent (M2)+0.005/016-20 ~ 99.9
1 Piece(s)

9 Days or more

10SKH51 Equivalent (M2)+0.005/02050 ~ 100-
1 Piece(s)

9 Days or more

10SKH51 Equivalent (M2)+0.005/020-20 ~ 99.9
1 Piece(s)

9 Days or more

10SKH51 Equivalent (M2)+0.005/02550 ~ 100-
1 Piece(s)

9 Days or more

10SKH51 Equivalent (M2)+0.005/025-20 ~ 99.9
1 Piece(s)

7 Days or more

10SKH40 Equivalent (Powdered high-speed steel)m5550 ~ 80-
1 Piece(s)

7 Days or more

10SKH40 Equivalent (Powdered high-speed steel)m55-20 ~ 79.9
1 Piece(s)

7 Days or more

10SKH40 Equivalent (Powdered high-speed steel)m5650 ~ 80-
1 Piece(s)

7 Days or more

10SKH40 Equivalent (Powdered high-speed steel)m56-20 ~ 79.9
1 Piece(s)

7 Days or more

10SKH40 Equivalent (Powdered high-speed steel)m5850 ~ 100-
1 Piece(s)

7 Days or more

10SKH40 Equivalent (Powdered high-speed steel)m58-20 ~ 99.9
1 Piece(s)

7 Days or more

10SKH40 Equivalent (Powdered high-speed steel)m51050 ~ 100-
1 Piece(s)

7 Days or more

10SKH40 Equivalent (Powdered high-speed steel)m510-20 ~ 99.9
1 Piece(s)

7 Days or more

10SKH40 Equivalent (Powdered high-speed steel)m51350 ~ 100-
1 Piece(s)

7 Days or more

10SKH40 Equivalent (Powdered high-speed steel)m513-20 ~ 99.9
1 Piece(s)

7 Days or more

10SKH40 Equivalent (Powdered high-speed steel)m51650 ~ 100-
1 Piece(s)

7 Days or more

10SKH40 Equivalent (Powdered high-speed steel)m516-20 ~ 99.9
1 Piece(s)

7 Days or more

10SKH40 Equivalent (Powdered high-speed steel)m52050 ~ 100-
1 Piece(s)

7 Days or more

10SKH40 Equivalent (Powdered high-speed steel)m520-20 ~ 99.9
1 Piece(s)

7 Days or more

10SKH40 Equivalent (Powdered high-speed steel)m52550 ~ 100-
1 Piece(s)

7 Days or more

10SKH40 Equivalent (Powdered high-speed steel)m525-20 ~ 99.9
1 Piece(s)

7 Days or more

10SKH51 Equivalent (M2)m5550 ~ 80-
1 Piece(s)

7 Days or more

10SKH51 Equivalent (M2)m55-50 ~ 79.9
1 Piece(s)

7 Days or more

10SKH51 Equivalent (M2)m5650 ~ 80-
1 Piece(s)

7 Days or more

10SKH51 Equivalent (M2)m56-50 ~ 79.9
1 Piece(s)

7 Days or more

10SKH51 Equivalent (M2)m5850 ~ 100-
1 Piece(s)

7 Days or more

10SKH51 Equivalent (M2)m58-50 ~ 99.9
1 Piece(s)

7 Days or more

10SKH51 Equivalent (M2)m51050 ~ 100-
1 Piece(s)

7 Days or more

10SKH51 Equivalent (M2)m510-50 ~ 99.9
1 Piece(s)

7 Days or more

10SKH51 Equivalent (M2)m51350 ~ 100-
1 Piece(s)

7 Days or more

10SKH51 Equivalent (M2)m513-50 ~ 99.9
1 Piece(s)

7 Days or more

10SKH51 Equivalent (M2)m51650 ~ 100-
1 Piece(s)

7 Days or more

10SKH51 Equivalent (M2)m516-50 ~ 99.9
1 Piece(s)

7 Days or more

10SKH51 Equivalent (M2)m52050 ~ 100-
1 Piece(s)

7 Days or more

10SKH51 Equivalent (M2)m520-50 ~ 99.9
1 Piece(s)

7 Days or more

10SKH51 Equivalent (M2)m52550 ~ 100-
1 Piece(s)

7 Days or more

10SKH51 Equivalent (M2)m525-50 ~ 99.9

Loading...

  1. 1
 

Basic Information

Heavy-load punches Yes Shank type Blank Jector None
Surface treatment None Shank (mounting part) shape Standard T (Head thickness/plate thickness)(mm) 8

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.