(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Straight Punches Normal, Lapping

Straight Punches Normal, Lapping

Move the mouse over the image to zoom

•Shank Type: Straight
•Shank Mounting Part Shape: Standard

  • FLANGE
  • SKH51
  • SKD11
  • POWDER HSS

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
L-PHC1.0-[20-30/5]-P[0.5-1/0.001]
L-PHC1.0-LC[20-29.9/0.1]-P[0.5-1/0.001]
L-PHC1.0-LC[20-30/5]-P[0.5-1/0.001]
L-PHC1.0-LCT[20-29.9/0.1]-P[0.5-1/0.001]
L-PHC1.0-LMT[20-29.9/0.1]-P[0.5-1/0.001]
L-PHC1.6-[20,​25,​30,​35,​40,​50,​60]-P[1-1.6/0.001]
L-PHC1.6-LC[20,​25,​30,​35,​40,​50,​60]-P[1-1.6/0.001]
L-PHC1.6-LC[20-49.9/0.1]-P[1-1.6/0.001]
L-PHC1.6-LCT[20,​25,​30,​35,​40,​50,​60]-P[1-1.6/0.001]
L-PHC1.6-LCT[20-49.9/0.1]-P[1-1.6/0.001]
L-PHC1.6-LMT[20,​25,​30,​35,​40,​50,​60]-P[1-1.6/0.001]
L-PHC1.6-LMT[20-49.9/0.1]-P[1-1.6/0.001]
L-PHC2.0-[20,​25,​30,​35,​40,​50,​60]-P[1.6-2/0.001]
L-PHC2.0-LC[20,​25,​30,​35,​40,​50,​60]-P[1.6-2/0.001]
L-PHC2.0-LC[20-59.9/0.1]-P[1.6-2/0.001]
L-PHC2.0-LCT[20,​25,​30,​35,​40,​50,​60]-P[1.6-2/0.001]
L-PHC2.0-LCT[20-49.9/0.1]-P[1.6-2/0.001]
L-PHC2.0-LMT[20,​25,​30,​35,​40,​50,​60]-P[1.6-2/0.001]
L-PHC2.0-LMT[20-49.9/0.1]-P[1.6-2/0.001]
L-PHC2.5-[20,​25,​30,​35,​40,​50,​60]-P[2-2.5/0.001]
L-PHC2.5-LC[20,​25,​30,​35,​40,​50,​60]-P[2-2.5/0.001]
L-PHC2.5-LC[20-59.9/0.1]-P[2-2.5/0.001]
L-PHC2.5-LCT[20,​25,​30,​35,​40,​50,​60]-P[2-2.5/0.001]
L-PHC2.5-LCT[20-49.9/0.1]-P[2-2.5/0.001]
L-PHC2.5-LMT[20,​25,​30,​35,​40,​50,​60]-P[2-2.5/0.001]
L-PHC2.5-LMT[20-49.9/0.1]-P[2-2.5/0.001]
L-PHC3-[40-80/10]-P3
L-PHC3-[40-80/10]-P[2-3/0.001]
L-PHC3-LC[20-79.9/0.1]-P3
L-PHC3-LC[20-79.9/0.1]-P[2-3/0.001]
L-PHC3-LCT[20-79.9/0.1]-P3
L-PHC3-LCT[20-79.9/0.1]-P[2-3/0.001]
L-PHC3-LMT[20-79.9/0.1]-P3
L-PHC3-LMT[20-79.9/0.1]-P[2-3/0.001]
L-PHC4-[40-80/10]-P[3-4/0.001]
L-PHC4-LC[20-79.9/0.1]-P[3-4/0.001]
L-PHC4-LCT[20-79.9/0.1]-P[3-4/0.001]
L-PHC4-LMT[20-79.9/0.1]-P[3-4/0.001]
L-PHC5-[40-80/10]-P[4-5/0.001]
L-PHC5-LC[20-79.9/0.1]-P[4-5/0.001]
L-PHC5-LCT[20-79.9/0.1]-P[4-5/0.001]
L-PHC5-LMT[20-79.9/0.1]-P[4-5/0.001]
L-PHC6-[40-80/10]-P[5-6/0.001]
L-PHC6-LC[20-79.9/0.1]-P[5-6/0.001]
L-PHC6-LCT[20-79.9/0.1]-P[5-6/0.001]
L-PHC6-LMT[20-79.9/0.1]-P[5-6/0.001]
L-PHC8-[40-100/10]-P[6-8/0.001]
L-PHC8-LC[20-99.9/0.1]-P[6-8/0.001]
L-PHC10-[40-100/10]-P[8-10/0.001]
L-PHC10-LC[20-99.9/0.1]-P[8-10/0.001]
L-PHC13-[40-120/10]-P[10-13/0.001]
L-PHC13-LC[20-119.9/0.1]-P[10-13/0.001]
L-PHC13-LCT[20-119.9/0.1]-P[10-13/0.001]
L-PHC13-LMT[20-119.9/0.1]-P[10-13/0.001]
L-PHC16-[40-120/10]-P[13-16/0.001]
L-PHC16-LC[20-119.9/0.1]-P[13-16/0.001]
L-PHC16-LCT[20-119.9/0.1]-P[13-16/0.001]
L-PHC16-LMT[20-119.9/0.1]-P[13-16/0.001]
L-PHC20-[40-120/10]-P[16-20/0.001]
L-PHC20-LC[20-119.9/0.1]-P[16-20/0.001]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface treatment No. (Nominal diameter)
(mm)
P (Tip dimension)
(mm)
L (L dimension)
(mm)
T (Head thickness/plate thickness)
(mm)
LC (Full length alteration)
(mm)
LCT (Head thickness tolerance change + Total length alteration)
(mm)
LMT (Head thickness tolerance change + Total length alteration)
(mm)
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)Lapping1.00.5 ~ 120 ~ 303---
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)Lapping1.00.5 ~ 1-320 ~ 29.9--
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)Lapping1.00.5 ~ 1-320 ~ 30--
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)Lapping1.00.5 ~ 1-3---
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)Lapping1.00.5 ~ 1-3---
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)Lapping1.61 ~ 1.620 ~ 603---
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)Lapping1.61 ~ 1.6-320 ~ 50--
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)Lapping1.61 ~ 1.6-320 ~ 49.9--
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)Lapping1.61 ~ 1.6-3---
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)Lapping1.61 ~ 1.6-3---
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)Lapping1.61 ~ 1.6-3---
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)Lapping1.61 ~ 1.6-3---
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)Lapping2.01.6 ~ 220 ~ 603---
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)Lapping2.01.6 ~ 2-320 ~ 50--
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)Lapping2.01.6 ~ 2-320 ~ 59.9--
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)Lapping2.01.6 ~ 2-3---
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)Lapping2.01.6 ~ 2-3---
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)Lapping2.01.6 ~ 2-3---
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)Lapping2.01.6 ~ 2-3---
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)Lapping2.52 ~ 2.520 ~ 603---
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)Lapping2.52 ~ 2.5-320 ~ 50--
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)Lapping2.52 ~ 2.5-320 ~ 59.9--
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)Lapping2.52 ~ 2.5-3---
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)Lapping2.52 ~ 2.5-3---
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)Lapping2.52 ~ 2.5-3---
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)Lapping2.52 ~ 2.5-3---
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)Lapping3340 ~ 805---
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)Lapping32 ~ 340 ~ 805---
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)Lapping33-520 ~ 79.9--
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)Lapping32 ~ 3-520 ~ 79.9--
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)Lapping33-5---
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)Lapping32 ~ 3-5---
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)Lapping33-5---
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)Lapping32 ~ 3-5---
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)Lapping43 ~ 440 ~ 805---
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)Lapping43 ~ 4-520 ~ 79.9--
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)Lapping43 ~ 4-5---
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)Lapping43 ~ 4-5---
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)Lapping54 ~ 540 ~ 805---
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)Lapping54 ~ 5-520 ~ 79.9--
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)Lapping54 ~ 5-5---
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)Lapping54 ~ 5-5---
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)Lapping65 ~ 640 ~ 805---
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)Lapping65 ~ 6-520 ~ 79.9--
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)Lapping65 ~ 6-5---
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)Lapping65 ~ 6-5---
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)Lapping86 ~ 840 ~ 1005---
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)Lapping86 ~ 8-520 ~ 99.9--
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)Lapping108 ~ 1040 ~ 1005---
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)Lapping108 ~ 10-520 ~ 99.9--
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)Lapping1310 ~ 1340 ~ 1205---
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)Lapping1310 ~ 13-520 ~ 119.9--
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)Lapping1310 ~ 13-5---
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)Lapping1310 ~ 13-5---
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)Lapping1613 ~ 1640 ~ 1205---
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)Lapping1613 ~ 16-520 ~ 119.9--
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)Lapping1613 ~ 16-5---
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)Lapping1613 ~ 16-5---
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)Lapping2016 ~ 2040 ~ 1205---
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)Lapping2016 ~ 20-520 ~ 119.9--
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface treatment No. (Nominal diameter)
(mm)
P (Tip dimension)
(mm)
L (L dimension)
(mm)
T (Head thickness/plate thickness)
(mm)
LC (Full length alteration)
(mm)
LCT (Head thickness tolerance change + Total length alteration)
(mm)
LMT (Head thickness tolerance change + Total length alteration)
(mm)

Loading...

Basic Information

Heavy-load punches No Shank type Straight Jector None
Shank (mounting part) shape Standard

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.