(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Quill Shoulder Punches - Multiple Coating Options

Quill Shoulder Punches - Multiple Coating Options

Click this image to zoom it.

Move the mouse over the image to zoom

•Heavy-load punches : No
•Shank type : Single-stepped
•Jector : None
•Tip shape : Double flatted round, Oblong, Radius rectangle, Rectangle, Round
•Material : SKH40 Equivalent (Powdered high-speed steel), SKH51 Equivalent (M2), SKH51 Equivalent (M2)
For complete product overview and details on Shoulder Punches - Quill Type, - Normal, Lapping, TiCN Coating, HW Coating (MISUMI) see the sections below:

  • FLANGE
  • SKH51
  • POWDER HSS
  • TiCN
  • HW

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
A-PHAL1.6-[30,​35,​40,​50,​60]-P[0.5-1.59/0.01]
A-PHAL1.6-LC[30-59.9/0.1]-P[0.5-1.59/0.01]
A-PHAL1.6-LCT[30-59.9/0.1]-P[0.5-1.59/0.01]
A-PHAL1.6-LMT[30-59.9/0.1]-P[0.5-1.59/0.01]
A-PHAL2.0-[30,​35,​40,​50,​60]-P[0.8-1.99/0.01]
A-PHAL2.0-LC[30-59.9/0.1]-P[0.8-1.99/0.01]
A-PHAL2.0-LCT[30-59.9/0.1]-P[0.8-1.99/0.01]
A-PHAL2.0-LMT[30-59.9/0.1]-P[0.8-1.99/0.01]
A-PHAL2.5-[30,​35,​40,​50,​60]-P[0.8-2.49/0.01]
A-PHAL2.5-LC[30-59.9/0.1]-P[0.8-2.49/0.01]
A-PHAL2.5-LCT[30-59.9/0.1]-P[0.8-2.49/0.01]
A-PHAL2.5-LMT[30-59.9/0.1]-P[0.8-2.49/0.01]
A-PHAS1.6-[20,​25,​30,​35,​40,​50,​60]-P[0.3-1.59/0.01]
A-PHAS1.6-LC[20-59.9/0.1]-P[0.3-1.59/0.01]
A-PHAS1.6-LCT[20-59.9/0.1]-P[0.3-1.59/0.01]
A-PHAS1.6-LMT[20-59.9/0.1]-P[0.3-1.59/0.01]
A-PHAS2.0-[20,​25,​30,​35,​40,​50,​60]-P[0.5-1.99/0.01]
A-PHAS2.0-LC[20-59.9/0.1]-P[0.5-1.99/0.01]
A-PHAS2.0-LCT[20-59.9/0.1]-P[0.5-1.99/0.01]
A-PHAS2.0-LMT[20-59.9/0.1]-P[0.5-1.99/0.01]
A-PHAS2.5-[20,​25,​30,​35,​40,​50,​60]-P[0.8-2.49/0.01]
A-PHAS2.5-LC[20-59.9/0.1]-P[0.8-2.49/0.01]
A-PHAS2.5-LCT[20-59.9/0.1]-P[0.8-2.49/0.01]
A-PHAS2.5-LMT[20-59.9/0.1]-P[0.8-2.49/0.01]
A-PHDL2.0-[30,​35,​40,​50,​60]-P[0.3-1.97/0.01]-W[0.3-1.97/0.01]
A-PHDL2.0-LC[30-59.9/0.1]-P[0.3-1.97/0.01]-W[0.3-1.97/0.01]
A-PHDL2.0-LCT[30-59.9/0.1]-P[0.3-1.97/0.01]-W[0.3-1.97/0.01]
A-PHDL2.0-LMT[30-59.9/0.1]-P[0.3-1.97/0.01]-W[0.3-1.97/0.01]
A-PHDL2.5-[30,​35,​40,​50,​60]-P[0.5-2.47/0.01]-W[0.5-2.47/0.01]
A-PHDL2.5-LC[30-59.9/0.1]-P[0.5-2.47/0.01]-W[0.5-2.47/0.01]
A-PHDL2.5-LCT[30-59.9/0.1]-P[0.5-2.47/0.01]-W[0.5-2.47/0.01]
A-PHDL2.5-LMT[30-59.9/0.1]-P[0.5-2.47/0.01]-W[0.5-2.47/0.01]
A-PHDL3-[50-80/10]-P[0.7-2.97/0.01]-W[0.7-2.97/0.01]
A-PHDL3-LC[50-79.9/0.1]-P[0.7-2.97/0.01]-W[0.7-2.97/0.01]
A-PHDL3-LCT[50-79.9/0.1]-P[0.7-2.97/0.01]-W[0.7-2.97/0.01]
A-PHDL3-LMT[50-79.9/0.1]-P[0.7-2.97/0.01]-W[0.7-2.97/0.01]
A-PHDS2.0-[20,​25,​30,​35,​40,​50,​60]-P[0.3-1.97/0.01]-W[0.3-1.97/0.01]
A-PHDS2.0-LC[20-59.9/0.1]-P[0.3-1.97/0.01]-W[0.3-1.97/0.01]
A-PHDS2.0-LCT[20-59.9/0.1]-P[0.3-1.97/0.01]-W[0.3-1.97/0.01]
A-PHDS2.0-LMT[20-59.9/0.1]-P[0.3-1.97/0.01]-W[0.3-1.97/0.01]
A-PHDS2.5-[20,​25,​30,​35,​40,​50,​60]-P[0.5-2.47/0.01]-W[0.5-2.47/0.01]
A-PHDS2.5-LC[20-59.9/0.1]-P[0.5-2.47/0.01]-W[0.5-2.47/0.01]
A-PHDS2.5-LCT[20-59.9/0.1]-P[0.5-2.47/0.01]-W[0.5-2.47/0.01]
A-PHDS2.5-LMT[20-59.9/0.1]-P[0.5-2.47/0.01]-W[0.5-2.47/0.01]
A-PHDS3-[40-80/10]-P[0.7-2.97/0.01]-W[0.7-2.97/0.01]
A-PHDS3-LC[36-79.9/0.1]-P[0.7-2.97/0.01]-W[0.7-2.97/0.01]
A-PHDS3-LCT[36-79.9/0.1]-P[0.7-2.97/0.01]-W[0.7-2.97/0.01]
A-PHDS3-LMT[36-79.9/0.1]-P[0.7-2.97/0.01]-W[0.7-2.97/0.01]
A-PHEL2.0-[30,​35,​40,​50,​60]-P[0.3-1.97/0.01]-W[0.3-1.97/0.01]
A-PHEL2.0-LC[30-59.9/0.1]-P[0.3-1.97/0.01]-W[0.3-1.97/0.01]
A-PHEL2.0-LCT[30-59.9/0.1]-P[0.3-1.97/0.01]-W[0.3-1.97/0.01]
A-PHEL2.0-LMT[30-59.9/0.1]-P[0.3-1.97/0.01]-W[0.3-1.97/0.01]
A-PHEL2.5-[30,​35,​40,​50,​60]-P[0.5-2.47/0.01]-W[0.5-2.47/0.01]
A-PHEL2.5-LC[30-59.9/0.1]-P[0.5-2.47/0.01]-W[0.5-2.47/0.01]
A-PHEL2.5-LCT[30-59.9/0.1]-P[0.5-2.47/0.01]-W[0.5-2.47/0.01]
A-PHEL2.5-LMT[30-59.9/0.1]-P[0.5-2.47/0.01]-W[0.5-2.47/0.01]
A-PHEL3-[50-80/10]-P[0.7-2.97/0.01]-W[0.7-2.97/0.01]
A-PHEL3-LC[50-79.9/0.1]-P[0.7-2.97/0.01]-W[0.7-2.97/0.01]
A-PHEL3-LCT[50-79.9/0.1]-P[0.7-2.97/0.01]-W[0.7-2.97/0.01]
A-PHEL3-LMT[50-79.9/0.1]-P[0.7-2.97/0.01]-W[0.7-2.97/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape Material Surface treatment Shank diameter D tolerance B (Tip length) D (Shank diameter)
(mm)
P (Tip dimension)
(mm)
L (L dimension)
(mm)
T (Head thickness/plate thickness)
(mm)
LC (Full length alteration)
(mm)
LCT (Head thickness tolerance change + Total length alteration)
(mm)
LMT (Head thickness tolerance change + Total length alteration)
(mm)
PC (Tip dimension alteration)
(mm)
R (Tip corner R)
(mm)
W (Tip dimension)
(mm)
WC (Tip dimension alteration)
(mm)
1 Piece(s)

8 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)None+0.005/0L1.60.5 ~ 1.5930 ~ 603-------
1 Piece(s)

8 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)None+0.005/0L1.60.5 ~ 1.59-330 ~ 59.9------
1 Piece(s)

8 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)None+0.005/0L1.60.5 ~ 1.59-3-30 ~ 59.9-----
1 Piece(s)

8 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)None+0.005/0L1.60.5 ~ 1.59-3--30 ~ 59.9----
1 Piece(s)

8 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)None+0.005/0L2.00.8 ~ 1.9930 ~ 603-------
1 Piece(s)

8 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)None+0.005/0L2.00.8 ~ 1.99-330 ~ 59.9------
1 Piece(s)

8 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)None+0.005/0L2.00.8 ~ 1.99-3-30 ~ 59.9-----
1 Piece(s)

8 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)None+0.005/0L2.00.8 ~ 1.99-3--30 ~ 59.9----
1 Piece(s)

8 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)None+0.005/0L2.50.8 ~ 2.4930 ~ 603-------
1 Piece(s)

8 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)None+0.005/0L2.50.8 ~ 2.49-330 ~ 59.9------
1 Piece(s)

8 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)None+0.005/0L2.50.8 ~ 2.49-3-30 ~ 59.9-----
1 Piece(s)

8 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)None+0.005/0L2.50.8 ~ 2.49-3--30 ~ 59.9----
1 Piece(s)

8 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)None+0.005/0S1.60.3 ~ 1.5920 ~ 603-------
1 Piece(s)

8 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)None+0.005/0S1.60.3 ~ 1.59-320 ~ 59.9------
1 Piece(s)

8 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)None+0.005/0S1.60.3 ~ 1.59-3-20 ~ 59.9-----
1 Piece(s)

8 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)None+0.005/0S1.60.3 ~ 1.59-3--20 ~ 59.9----
1 Piece(s)

8 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)None+0.005/0S2.00.5 ~ 1.9920 ~ 603-------
1 Piece(s)

8 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)None+0.005/0S2.00.5 ~ 1.99-320 ~ 59.9------
1 Piece(s)

8 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)None+0.005/0S2.00.5 ~ 1.99-3-20 ~ 59.9-----
1 Piece(s)

8 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)None+0.005/0S2.00.5 ~ 1.99-3--20 ~ 59.9----
1 Piece(s)

8 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)None+0.005/0S2.50.8 ~ 2.4920 ~ 603-------
1 Piece(s)

8 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)None+0.005/0S2.50.8 ~ 2.49-320 ~ 59.9------
1 Piece(s)

8 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)None+0.005/0S2.50.8 ~ 2.49-3-20 ~ 59.9-----
1 Piece(s)

8 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)None+0.005/0S2.50.8 ~ 2.49-3--20 ~ 59.9----
1 Piece(s)

8 Days or more

10RectangleSKH40 Equivalent (Powdered high-speed steel)None+0.005/0L2.00.3 ~ 1.9730 ~ 603-----0.3 ~ 1.97-
1 Piece(s)

8 Days or more

10RectangleSKH40 Equivalent (Powdered high-speed steel)None+0.005/0L2.00.3 ~ 1.97-330 ~ 59.9----0.3 ~ 1.97-
1 Piece(s)

8 Days or more

10RectangleSKH40 Equivalent (Powdered high-speed steel)None+0.005/0L2.00.3 ~ 1.97-3-30 ~ 59.9---0.3 ~ 1.97-
1 Piece(s)

8 Days or more

10RectangleSKH40 Equivalent (Powdered high-speed steel)None+0.005/0L2.00.3 ~ 1.97-3--30 ~ 59.9--0.3 ~ 1.97-
1 Piece(s)

8 Days or more

10RectangleSKH40 Equivalent (Powdered high-speed steel)None+0.005/0L2.50.5 ~ 2.4730 ~ 603-----0.5 ~ 2.47-
1 Piece(s)

8 Days or more

10RectangleSKH40 Equivalent (Powdered high-speed steel)None+0.005/0L2.50.5 ~ 2.47-330 ~ 59.9----0.5 ~ 2.47-
1 Piece(s)

8 Days or more

10RectangleSKH40 Equivalent (Powdered high-speed steel)None+0.005/0L2.50.5 ~ 2.47-3-30 ~ 59.9---0.5 ~ 2.47-
1 Piece(s)

8 Days or more

10RectangleSKH40 Equivalent (Powdered high-speed steel)None+0.005/0L2.50.5 ~ 2.47-3--30 ~ 59.9--0.5 ~ 2.47-
1 Piece(s)

8 Days or more

10RectangleSKH40 Equivalent (Powdered high-speed steel)None+0.005/0L30.7 ~ 2.9750 ~ 805-----0.7 ~ 2.97-
1 Piece(s)

8 Days or more

10RectangleSKH40 Equivalent (Powdered high-speed steel)None+0.005/0L30.7 ~ 2.97-550 ~ 79.9----0.7 ~ 2.97-
1 Piece(s)

8 Days or more

10RectangleSKH40 Equivalent (Powdered high-speed steel)None+0.005/0L30.7 ~ 2.97-5-50 ~ 79.9---0.7 ~ 2.97-
1 Piece(s)

8 Days or more

10RectangleSKH40 Equivalent (Powdered high-speed steel)None+0.005/0L30.7 ~ 2.97-5--50 ~ 79.9--0.7 ~ 2.97-
1 Piece(s)

8 Days or more

10RectangleSKH40 Equivalent (Powdered high-speed steel)None+0.005/0S2.00.3 ~ 1.9720 ~ 603-----0.3 ~ 1.97-
1 Piece(s)

8 Days or more

10RectangleSKH40 Equivalent (Powdered high-speed steel)None+0.005/0S2.00.3 ~ 1.97-320 ~ 59.9----0.3 ~ 1.97-
1 Piece(s)

8 Days or more

10RectangleSKH40 Equivalent (Powdered high-speed steel)None+0.005/0S2.00.3 ~ 1.97-3-20 ~ 59.9---0.3 ~ 1.97-
1 Piece(s)

8 Days or more

10RectangleSKH40 Equivalent (Powdered high-speed steel)None+0.005/0S2.00.3 ~ 1.97-3--20 ~ 59.9--0.3 ~ 1.97-
1 Piece(s)

8 Days or more

10RectangleSKH40 Equivalent (Powdered high-speed steel)None+0.005/0S2.50.5 ~ 2.4720 ~ 603-----0.5 ~ 2.47-
1 Piece(s)

8 Days or more

10RectangleSKH40 Equivalent (Powdered high-speed steel)None+0.005/0S2.50.5 ~ 2.47-320 ~ 59.9----0.5 ~ 2.47-
1 Piece(s)

8 Days or more

10RectangleSKH40 Equivalent (Powdered high-speed steel)None+0.005/0S2.50.5 ~ 2.47-3-20 ~ 59.9---0.5 ~ 2.47-
1 Piece(s)

8 Days or more

10RectangleSKH40 Equivalent (Powdered high-speed steel)None+0.005/0S2.50.5 ~ 2.47-3--20 ~ 59.9--0.5 ~ 2.47-
1 Piece(s)

8 Days or more

10RectangleSKH40 Equivalent (Powdered high-speed steel)None+0.005/0S30.7 ~ 2.9740 ~ 805-----0.7 ~ 2.97-
1 Piece(s)

8 Days or more

10RectangleSKH40 Equivalent (Powdered high-speed steel)None+0.005/0S30.7 ~ 2.97-536 ~ 79.9----0.7 ~ 2.97-
1 Piece(s)

8 Days or more

10RectangleSKH40 Equivalent (Powdered high-speed steel)None+0.005/0S30.7 ~ 2.97-5-36 ~ 79.9---0.7 ~ 2.97-
1 Piece(s)

8 Days or more

10RectangleSKH40 Equivalent (Powdered high-speed steel)None+0.005/0S30.7 ~ 2.97-5--36 ~ 79.9--0.7 ~ 2.97-
1 Piece(s)

8 Days or more

10OblongSKH40 Equivalent (Powdered high-speed steel)None+0.005/0L2.00.3 ~ 1.9730 ~ 603-----0.3 ~ 1.97-
1 Piece(s)

8 Days or more

10OblongSKH40 Equivalent (Powdered high-speed steel)None+0.005/0L2.00.3 ~ 1.97-330 ~ 59.9----0.3 ~ 1.97-
1 Piece(s)

8 Days or more

10OblongSKH40 Equivalent (Powdered high-speed steel)None+0.005/0L2.00.3 ~ 1.97-3-30 ~ 59.9---0.3 ~ 1.97-
1 Piece(s)

8 Days or more

10OblongSKH40 Equivalent (Powdered high-speed steel)None+0.005/0L2.00.3 ~ 1.97-3--30 ~ 59.9--0.3 ~ 1.97-
1 Piece(s)

8 Days or more

10OblongSKH40 Equivalent (Powdered high-speed steel)None+0.005/0L2.50.5 ~ 2.4730 ~ 603-----0.5 ~ 2.47-
1 Piece(s)

8 Days or more

10OblongSKH40 Equivalent (Powdered high-speed steel)None+0.005/0L2.50.5 ~ 2.47-330 ~ 59.9----0.5 ~ 2.47-
1 Piece(s)

8 Days or more

10OblongSKH40 Equivalent (Powdered high-speed steel)None+0.005/0L2.50.5 ~ 2.47-3-30 ~ 59.9---0.5 ~ 2.47-
1 Piece(s)

8 Days or more

10OblongSKH40 Equivalent (Powdered high-speed steel)None+0.005/0L2.50.5 ~ 2.47-3--30 ~ 59.9--0.5 ~ 2.47-
1 Piece(s)

8 Days or more

10OblongSKH40 Equivalent (Powdered high-speed steel)None+0.005/0L30.7 ~ 2.9750 ~ 805-----0.7 ~ 2.97-
1 Piece(s)

8 Days or more

10OblongSKH40 Equivalent (Powdered high-speed steel)None+0.005/0L30.7 ~ 2.97-550 ~ 79.9----0.7 ~ 2.97-
1 Piece(s)

8 Days or more

10OblongSKH40 Equivalent (Powdered high-speed steel)None+0.005/0L30.7 ~ 2.97-5-50 ~ 79.9---0.7 ~ 2.97-
1 Piece(s)

8 Days or more

10OblongSKH40 Equivalent (Powdered high-speed steel)None+0.005/0L30.7 ~ 2.97-5--50 ~ 79.9--0.7 ~ 2.97-

Loading...

 

Basic Information

Heavy-load punches No Shank type Single-stepped Jector None
Shank (mounting part) shape Standard

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.