(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Straight Punches TiCN Coating

Straight Punches TiCN Coating

Click this image to zoom it.

Move the mouse over the image to zoom

•Shank Type: Straight
•Surface Treatment: TiCN (XCN) coating
•Shank Mounting Part Shape: Standard
•Dimension T (Head thickness/plate thickness) (mm): 5

  • FLANGE
  • SKH51
  • POWDER HSS
  • TiCN

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
H-PHC4-[40-80/10]-P[3-4/0.01]
H-PHC4-LC[20-80/0.1]-P[3-4/0.01]
H-PHC4-LCT[20-80/0.1]-P[3-4/0.01]
H-PHC4-LMT[20-80/0.1]-P[3-4/0.01]
H-PHC5-[40-80/10]-P[4-5/0.01]
H-PHC5-LC[20-80/0.1]-P[4-5/0.01]
H-PHC5-LCT[20-80/0.1]-P[4-5/0.01]
H-PHC5-LMT[20-80/0.1]-P[4-5/0.01]
H-PHC6-[40-80/10]-P[5-6/0.01]
H-PHC6-LC[20-80/0.1]-P[5-6/0.01]
H-PHC6-LCT[20-80/0.1]-P[5-6/0.01]
H-PHC6-LMT[20-80/0.1]-P[5-6/0.01]
H-PHC8-[40-100/10]-P[6-8/0.01]
H-PHC8-LC[20-100/0.1]-P[6-8/0.01]
H-PHC8-LCT[20-100/0.1]-P[6-8/0.01]
H-PHC8-LMT[20-100/0.1]-P[6-8/0.01]
H-PHC10-[40-100/10]-P[8-10/0.01]
H-PHC10-LC[20-100/0.1]-P[8-10/0.01]
H-PHC10-LCT[20-100/0.1]-P[8-10/0.01]
H-PHC10-LMT[20-100/0.1]-P[8-10/0.01]
H-PHC13-[40-120/10]-P[10-13/0.01]
H-PHC13-LC[20-120/0.1]-P[10-13/0.01]
H-PHC13-LCT[20-120/0.1]-P[10-13/0.01]
H-PHC13-LMT[20-120/0.1]-P[10-13/0.01]
H-PHC16-[40-120/10]-P[13-16/0.01]
H-PHC16-LC[20-120/0.1]-P[13-16/0.01]
H-PHC16-LCT[20-120/0.1]-P[13-16/0.01]
H-PHC16-LMT[20-120/0.1]-P[13-16/0.01]
H-PHC20-[40-120/10]-P[16-20/0.01]
H-PHC20-LC[20-120/0.1]-P[16-20/0.01]
H-PHC20-LCT[20-120/0.1]-P[16-20/0.01]
H-PHC20-LMT[20-120/0.1]-P[16-20/0.01]
H-PHC25-[40-120/10]-P[20-25/0.01]
H-PHC25-LC[20-120/0.1]-P[20-25/0.01]
H-PHC25-LCT[20-120/0.1]-P[20-25/0.01]
H-PHC25-LMT[20-120/0.1]-P[20-25/0.01]
H-SHC4-[40-80/10]-P[3-4/0.01]
H-SHC4-LC[20-80/0.1]-P[3-4/0.01]
H-SHC4-LCT[20-80/0.1]-P[3-4/0.01]
H-SHC4-LMT[20-80/0.1]-P[3-4/0.01]
H-SHC5-[40-80/10]-P[4-5/0.01]
H-SHC5-LC[20-80/0.1]-P[4-5/0.01]
H-SHC5-LCT[20-80/0.1]-P[4-5/0.01]
H-SHC5-LMT[20-80/0.1]-P[4-5/0.01]
H-SHC6-[40-80/10]-P[5-6/0.01]
H-SHC6-LC[20-80/0.1]-P[5-6/0.01]
H-SHC6-LCT[20-80/0.1]-P[5-6/0.01]
H-SHC6-LMT[20-80/0.1]-P[5-6/0.01]
H-SHC8-[40-100/10]-P[6-8/0.01]
H-SHC8-LC[20-100/0.1]-P[6-8/0.01]
H-SHC8-LCT[20-100/0.1]-P[6-8/0.01]
H-SHC8-LMT[20-100/0.1]-P[6-8/0.01]
H-SHC10-[40-100/10]-P[8-10/0.01]
H-SHC10-LC[20-100/0.1]-P[8-10/0.01]
H-SHC10-LCT[20-100/0.1]-P[8-10/0.01]
H-SHC10-LMT[20-100/0.1]-P[8-10/0.01]
H-SHC13-[40-120/10]-P[10-13/0.01]
H-SHC13-LC[20-120/0.1]-P[10-13/0.01]
H-SHC13-LCT[20-120/0.1]-P[10-13/0.01]
H-SHC13-LMT[20-120/0.1]-P[10-13/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial No. (Nominal diameter)
(mm)
P (Tip dimension)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
LCT (Head thickness tolerance change + Total length alteration)
(mm)
LMT (Head thickness tolerance change + Total length alteration)
(mm)
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)43 ~ 440 ~ 80---
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)43 ~ 4-20 ~ 80--
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)43 ~ 4--20 ~ 80-
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)43 ~ 4---20 ~ 80
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)54 ~ 540 ~ 80---
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)54 ~ 5-20 ~ 80--
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)54 ~ 5--20 ~ 80-
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)54 ~ 5---20 ~ 80
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)65 ~ 640 ~ 80---
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)65 ~ 6-20 ~ 80--
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)65 ~ 6--20 ~ 80-
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)65 ~ 6---20 ~ 80
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)86 ~ 840 ~ 100---
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)86 ~ 8-20 ~ 100--
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)86 ~ 8--20 ~ 100-
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)86 ~ 8---20 ~ 100
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)108 ~ 1040 ~ 100---
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)108 ~ 10-20 ~ 100--
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)108 ~ 10--20 ~ 100-
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)108 ~ 10---20 ~ 100
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)1310 ~ 1340 ~ 120---
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)1310 ~ 13-20 ~ 120--
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)1310 ~ 13--20 ~ 120-
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)1310 ~ 13---20 ~ 120
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)1613 ~ 1640 ~ 120---
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)1613 ~ 16-20 ~ 120--
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)1613 ~ 16--20 ~ 120-
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)1613 ~ 16---20 ~ 120
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)2016 ~ 2040 ~ 120---
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)2016 ~ 20-20 ~ 120--
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)2016 ~ 20--20 ~ 120-
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)2016 ~ 20---20 ~ 120
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)2520 ~ 2540 ~ 120---
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)2520 ~ 25-20 ~ 120--
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)2520 ~ 25--20 ~ 120-
1 Piece(s)

9 Days or more

10SKH40 Equivalent (Powdered high-speed steel)2520 ~ 25---20 ~ 120
1 Piece(s)

9 Days or more

10SKH51 Equivalent (M2)43 ~ 440 ~ 80---
1 Piece(s)

9 Days or more

10SKH51 Equivalent (M2)43 ~ 4-20 ~ 80--
1 Piece(s)

9 Days or more

10SKH51 Equivalent (M2)43 ~ 4--20 ~ 80-
1 Piece(s)

9 Days or more

10SKH51 Equivalent (M2)43 ~ 4---20 ~ 80
1 Piece(s)

9 Days or more

10SKH51 Equivalent (M2)54 ~ 540 ~ 80---
1 Piece(s)

9 Days or more

10SKH51 Equivalent (M2)54 ~ 5-20 ~ 80--
1 Piece(s)

9 Days or more

10SKH51 Equivalent (M2)54 ~ 5--20 ~ 80-
1 Piece(s)

9 Days or more

10SKH51 Equivalent (M2)54 ~ 5---20 ~ 80
1 Piece(s)

9 Days or more

10SKH51 Equivalent (M2)65 ~ 640 ~ 80---
1 Piece(s)

9 Days or more

10SKH51 Equivalent (M2)65 ~ 6-20 ~ 80--
1 Piece(s)

9 Days or more

10SKH51 Equivalent (M2)65 ~ 6--20 ~ 80-
1 Piece(s)

9 Days or more

10SKH51 Equivalent (M2)65 ~ 6---20 ~ 80
1 Piece(s)

9 Days or more

10SKH51 Equivalent (M2)86 ~ 840 ~ 100---
1 Piece(s)

9 Days or more

10SKH51 Equivalent (M2)86 ~ 8-20 ~ 100--
1 Piece(s)

9 Days or more

10SKH51 Equivalent (M2)86 ~ 8--20 ~ 100-
1 Piece(s)

9 Days or more

10SKH51 Equivalent (M2)86 ~ 8---20 ~ 100
1 Piece(s)

9 Days or more

10SKH51 Equivalent (M2)108 ~ 1040 ~ 100---
1 Piece(s)

9 Days or more

10SKH51 Equivalent (M2)108 ~ 10-20 ~ 100--
1 Piece(s)

9 Days or more

10SKH51 Equivalent (M2)108 ~ 10--20 ~ 100-
1 Piece(s)

9 Days or more

10SKH51 Equivalent (M2)108 ~ 10---20 ~ 100
1 Piece(s)

9 Days or more

10SKH51 Equivalent (M2)1310 ~ 1340 ~ 120---
1 Piece(s)

9 Days or more

10SKH51 Equivalent (M2)1310 ~ 13-20 ~ 120--
1 Piece(s)

9 Days or more

10SKH51 Equivalent (M2)1310 ~ 13--20 ~ 120-
1 Piece(s)

9 Days or more

10SKH51 Equivalent (M2)1310 ~ 13---20 ~ 120

Loading...

 

Basic Information

Heavy-load punches No Shank type Straight Jector None
Surface treatment TiCN (XCN) coating Shank (mounting part) shape Standard T (Head thickness/plate thickness)(mm) 5

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.