(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Key Flat Shank, Tapped Punches - TiCN Coating Option

Key Flat Shank, Tapped Punches - TiCN Coating Option

Move the mouse over the image to zoom

•Heavy-load punches : No
•Shank type : Single-stepped
•Jector : None
•Tip shape : Double flatted round, Oblong, Radius rectangle, Rectangle, Round
•Material : SKD11 Equivalent (D2), SKH40 Equivalent (Powdered high-speed steel)
For complete product overview and details on Key Flat Shank Tapped Punches - Normal, TiCN Coating (MISUMI) see the sections below:

  • BOLT
  • SKD11
  • POWDER HSS
  • TiCN

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
G-MPAL6-[50-80/10]-P[2-3.8/0.01]
G-MPAL6-[50-80/10]-PC[1-1.99/0.01]
G-MPAL6-LC[27-79.9/0.1]-P[2-3.8/0.01]
G-MPAL6-LC[27-79.9/0.1]-PC[1-1.99/0.01]
G-MPAL8-[50-100/10]-P[3-5.8/0.01]
G-MPAL8-[50-100/10]-PC[1.5-2.99/0.01]
G-MPAL8-LC[27-99.9/0.1]-P[3-5.8/0.01]
G-MPAL8-LC[27-99.9/0.1]-PC[1.5-2.99/0.01]
G-MPAL10-[50-100/10]-P[3-7.8/0.01]
G-MPAL10-[50-100/10]-PC[1.5-2.99/0.01]
G-MPAL10-LC[27-99.9/0.1]-P[3-7.8/0.01]
G-MPAL10-LC[27-99.9/0.1]-PC[1.5-2.99/0.01]
G-MPAL13-[50-100/10]-P[6-10.8/0.01]
G-MPAL13-[50-100/10]-PC[3-5.99/0.01]
G-MPAL13-LC[27-99.9/0.1]-P[6-10.8/0.01]
G-MPAL13-LC[27-99.9/0.1]-PC[3-5.99/0.01]
G-MPAL16-[60-100/10]-P[10-13.8/0.01]
G-MPAL16-[60-100/10]-PC[5-9.99/0.01]
G-MPAL16-LC[27-99.9/0.1]-P[10-13.8/0.01]
G-MPAL16-LC[27-99.9/0.1]-PC[5-9.99/0.01]
G-MPAL20-[60-100/10]-P[13-17.8/0.01]
G-MPAL20-[60-100/10]-PC[6.5-12.99/0.01]
G-MPAL20-LC[27-99.9/0.1]-P[13-17.8/0.01]
G-MPAL20-LC[27-99.9/0.1]-PC[6.5-12.99/0.01]
G-MPAL25-[60-100/10]-P[18-22.8/0.01]
G-MPAL25-[60-100/10]-PC[9-17.99/0.01]
G-MPAL25-LC[27-99.9/0.1]-P[18-22.8/0.01]
G-MPAL25-LC[27-99.9/0.1]-PC[9-17.99/0.01]
G-MPAS6-[40-80/10]-P[2-3.8/0.01]
G-MPAS6-[40-80/10]-PC[1-1.99/0.01]
G-MPAS6-LC[27-79.9/0.1]-P[2-3.8/0.01]
G-MPAS6-LC[27-79.9/0.1]-PC[1-1.99/0.01]
G-MPAS8-[40-100/10]-P[3-5.8/0.01]
G-MPAS8-[40-100/10]-PC[1.5-2.99/0.01]
G-MPAS8-LC[27-99.9/0.1]-P[3-5.8/0.01]
G-MPAS8-LC[27-99.9/0.1]-PC[1.5-2.99/0.01]
G-MPAS10-[40-100/10]-P[3-7.8/0.01]
G-MPAS10-[40-100/10]-PC[1.5-2.99/0.01]
G-MPAS10-LC[27-99.9/0.1]-P[3-7.8/0.01]
G-MPAS10-LC[27-99.9/0.1]-PC[1.5-2.99/0.01]
G-MPAS13-[40-100/10]-P[6-10.8/0.01]
G-MPAS13-[40-100/10]-PC[3-5.99/0.01]
G-MPAS13-LC[27-99.9/0.1]-P[6-10.8/0.01]
G-MPAS13-LC[27-99.9/0.1]-PC[3-5.99/0.01]
G-MPAS16-[40-100/10]-P[10-13.8/0.01]
G-MPAS16-[40-100/10]-PC[5-9.99/0.01]
G-MPAS16-LC[27-99.9/0.1]-P[10-13.8/0.01]
G-MPAS16-LC[27-99.9/0.1]-PC[5-9.99/0.01]
G-MPAS20-[40-100/10]-P[13-17.8/0.01]
G-MPAS20-[40-100/10]-PC[6.5-12.99/0.01]
G-MPAS20-LC[27-99.9/0.1]-P[13-17.8/0.01]
G-MPAS20-LC[27-99.9/0.1]-PC[6.5-12.99/0.01]
G-MPAS25-[40-100/10]-P[18-22.8/0.01]
G-MPAS25-[40-100/10]-PC[9-17.99/0.01]
G-MPAS25-LC[27-99.9/0.1]-P[18-22.8/0.01]
G-MPAS25-LC[27-99.9/0.1]-PC[9-17.99/0.01]
G-MPAX6-[60-80/10]-P[2-3.8/0.01]
G-MPAX6-[60-80/10]-PC[1-1.99/0.01]
G-MPAX6-LC[27-79.9/0.1]-P[2-3.8/0.01]
G-MPAX6-LC[27-79.9/0.1]-PC[1-1.99/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape Material Surface treatment B (Tip length) D (Shank diameter)
(mm)
P (Tip dimension)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
PC (Tip dimension alteration)
(mm)
R (Tip corner R)
(mm)
W (Tip dimension)
(mm)
WC (Tip dimension alteration)
(mm)
1 Piece(s)

10 Days or more

10RoundSKD11 Equivalent (D2)NoneL62 ~ 3.850 ~ 80-----
1 Piece(s)

10 Days or more

10RoundSKD11 Equivalent (D2)NoneL6-50 ~ 80-1 ~ 1.99---
1 Piece(s)

10 Days or more

10RoundSKD11 Equivalent (D2)NoneL62 ~ 3.8-27 ~ 79.9----
1 Piece(s)

10 Days or more

10RoundSKD11 Equivalent (D2)NoneL6--27 ~ 79.91 ~ 1.99---
1 Piece(s)

10 Days or more

10RoundSKD11 Equivalent (D2)NoneL83 ~ 5.850 ~ 100-----
1 Piece(s)

10 Days or more

10RoundSKD11 Equivalent (D2)NoneL8-50 ~ 100-1.5 ~ 2.99---
1 Piece(s)

10 Days or more

10RoundSKD11 Equivalent (D2)NoneL83 ~ 5.8-27 ~ 99.9----
1 Piece(s)

10 Days or more

10RoundSKD11 Equivalent (D2)NoneL8--27 ~ 99.91.5 ~ 2.99---
1 Piece(s)

10 Days or more

10RoundSKD11 Equivalent (D2)NoneL103 ~ 7.850 ~ 100-----
1 Piece(s)

10 Days or more

10RoundSKD11 Equivalent (D2)NoneL10-50 ~ 100-1.5 ~ 2.99---
1 Piece(s)

10 Days or more

10RoundSKD11 Equivalent (D2)NoneL103 ~ 7.8-27 ~ 99.9----
1 Piece(s)

10 Days or more

10RoundSKD11 Equivalent (D2)NoneL10--27 ~ 99.91.5 ~ 2.99---
1 Piece(s)

10 Days or more

10RoundSKD11 Equivalent (D2)NoneL136 ~ 10.850 ~ 100-----
1 Piece(s)

10 Days or more

10RoundSKD11 Equivalent (D2)NoneL13-50 ~ 100-3 ~ 5.99---
1 Piece(s)

10 Days or more

10RoundSKD11 Equivalent (D2)NoneL136 ~ 10.8-27 ~ 99.9----
1 Piece(s)

10 Days or more

10RoundSKD11 Equivalent (D2)NoneL13--27 ~ 99.93 ~ 5.99---
1 Piece(s)

10 Days or more

10RoundSKD11 Equivalent (D2)NoneL1610 ~ 13.860 ~ 100-----
1 Piece(s)

10 Days or more

10RoundSKD11 Equivalent (D2)NoneL16-60 ~ 100-5 ~ 9.99---
1 Piece(s)

10 Days or more

10RoundSKD11 Equivalent (D2)NoneL1610 ~ 13.8-27 ~ 99.9----
1 Piece(s)

10 Days or more

10RoundSKD11 Equivalent (D2)NoneL16--27 ~ 99.95 ~ 9.99---
1 Piece(s)

10 Days or more

10RoundSKD11 Equivalent (D2)NoneL2013 ~ 17.860 ~ 100-----
1 Piece(s)

10 Days or more

10RoundSKD11 Equivalent (D2)NoneL20-60 ~ 100-6.5 ~ 12.99---
1 Piece(s)

10 Days or more

10RoundSKD11 Equivalent (D2)NoneL2013 ~ 17.8-27 ~ 99.9----
1 Piece(s)

10 Days or more

10RoundSKD11 Equivalent (D2)NoneL20--27 ~ 99.96.5 ~ 12.99---
1 Piece(s)

10 Days or more

10RoundSKD11 Equivalent (D2)NoneL2518 ~ 22.860 ~ 100-----
1 Piece(s)

10 Days or more

10RoundSKD11 Equivalent (D2)NoneL25-60 ~ 100-9 ~ 17.99---
1 Piece(s)

10 Days or more

10RoundSKD11 Equivalent (D2)NoneL2518 ~ 22.8-27 ~ 99.9----
1 Piece(s)

10 Days or more

10RoundSKD11 Equivalent (D2)NoneL25--27 ~ 99.99 ~ 17.99---
1 Piece(s)

10 Days or more

10RoundSKD11 Equivalent (D2)NoneS62 ~ 3.840 ~ 80-----
1 Piece(s)

10 Days or more

10RoundSKD11 Equivalent (D2)NoneS6-40 ~ 80-1 ~ 1.99---
1 Piece(s)

10 Days or more

10RoundSKD11 Equivalent (D2)NoneS62 ~ 3.8-27 ~ 79.9----
1 Piece(s)

10 Days or more

10RoundSKD11 Equivalent (D2)NoneS6--27 ~ 79.91 ~ 1.99---
1 Piece(s)

10 Days or more

10RoundSKD11 Equivalent (D2)NoneS83 ~ 5.840 ~ 100-----
1 Piece(s)

10 Days or more

10RoundSKD11 Equivalent (D2)NoneS8-40 ~ 100-1.5 ~ 2.99---
1 Piece(s)

10 Days or more

10RoundSKD11 Equivalent (D2)NoneS83 ~ 5.8-27 ~ 99.9----
1 Piece(s)

10 Days or more

10RoundSKD11 Equivalent (D2)NoneS8--27 ~ 99.91.5 ~ 2.99---
1 Piece(s)

10 Days or more

10RoundSKD11 Equivalent (D2)NoneS103 ~ 7.840 ~ 100-----
1 Piece(s)

10 Days or more

10RoundSKD11 Equivalent (D2)NoneS10-40 ~ 100-1.5 ~ 2.99---
1 Piece(s)

10 Days or more

10RoundSKD11 Equivalent (D2)NoneS103 ~ 7.8-27 ~ 99.9----
1 Piece(s)

10 Days or more

10RoundSKD11 Equivalent (D2)NoneS10--27 ~ 99.91.5 ~ 2.99---
1 Piece(s)

10 Days or more

10RoundSKD11 Equivalent (D2)NoneS136 ~ 10.840 ~ 100-----
1 Piece(s)

10 Days or more

10RoundSKD11 Equivalent (D2)NoneS13-40 ~ 100-3 ~ 5.99---
1 Piece(s)

10 Days or more

10RoundSKD11 Equivalent (D2)NoneS136 ~ 10.8-27 ~ 99.9----
1 Piece(s)

10 Days or more

10RoundSKD11 Equivalent (D2)NoneS13--27 ~ 99.93 ~ 5.99---
1 Piece(s)

10 Days or more

10RoundSKD11 Equivalent (D2)NoneS1610 ~ 13.840 ~ 100-----
1 Piece(s)

10 Days or more

10RoundSKD11 Equivalent (D2)NoneS16-40 ~ 100-5 ~ 9.99---
1 Piece(s)

10 Days or more

10RoundSKD11 Equivalent (D2)NoneS1610 ~ 13.8-27 ~ 99.9----
1 Piece(s)

10 Days or more

10RoundSKD11 Equivalent (D2)NoneS16--27 ~ 99.95 ~ 9.99---
1 Piece(s)

10 Days or more

10RoundSKD11 Equivalent (D2)NoneS2013 ~ 17.840 ~ 100-----
1 Piece(s)

10 Days or more

10RoundSKD11 Equivalent (D2)NoneS20-40 ~ 100-6.5 ~ 12.99---
1 Piece(s)

10 Days or more

10RoundSKD11 Equivalent (D2)NoneS2013 ~ 17.8-27 ~ 99.9----
1 Piece(s)

10 Days or more

10RoundSKD11 Equivalent (D2)NoneS20--27 ~ 99.96.5 ~ 12.99---
1 Piece(s)

10 Days or more

10RoundSKD11 Equivalent (D2)NoneS2518 ~ 22.840 ~ 100-----
1 Piece(s)

10 Days or more

10RoundSKD11 Equivalent (D2)NoneS25-40 ~ 100-9 ~ 17.99---
1 Piece(s)

10 Days or more

10RoundSKD11 Equivalent (D2)NoneS2518 ~ 22.8-27 ~ 99.9----
1 Piece(s)

10 Days or more

10RoundSKD11 Equivalent (D2)NoneS25--27 ~ 99.99 ~ 17.99---
1 Piece(s)

10 Days or more

10RoundSKD11 Equivalent (D2)NoneX62 ~ 3.860 ~ 80-----
1 Piece(s)

10 Days or more

10RoundSKD11 Equivalent (D2)NoneX6-60 ~ 80-1 ~ 1.99---
1 Piece(s)

10 Days or more

10RoundSKD11 Equivalent (D2)NoneX62 ~ 3.8-27 ~ 79.9----
1 Piece(s)

10 Days or more

10RoundSKD11 Equivalent (D2)NoneX6--27 ~ 79.91 ~ 1.99---
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape Material Surface treatment B (Tip length) D (Shank diameter)
(mm)
P (Tip dimension)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
PC (Tip dimension alteration)
(mm)
R (Tip corner R)
(mm)
W (Tip dimension)
(mm)
WC (Tip dimension alteration)
(mm)

Loading...

Basic Information

Heavy-load punches No Shank type Single-stepped Jector None
Shank (mounting part) shape With key flat tap Shank diameter D tolerance +0.005/0 Specification Tap standard type

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.