(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ejector Punches

Ejector Punches

Click this image to zoom it.

Move the mouse over the image to zoom

•Heavy-load punches : No
•Shank type : Single-stepped
•Jector : Spring reinforced type, Standard type
•Tip shape : Double flatted round, Oblong, Radius rectangle, Rectangle, Round
•Material : SKD11 Equivalent (D2), SKH40 Equivalent (Powdered high-speed steel), SKH51 Equivalent (M2), SKH51 Equivalent (M2)
For complete product overview and details on Jector Punches (MISUMI) see the sections below:

  • FLANGE
  • SKH51
  • SKD11
  • POWDER HSS

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
A-PJAL4-[50-80/10]-P[1-3.99/0.01]
A-PJAL4-[50-80/10]-PC[0.9-0.99/0.01]
A-PJAL4-LC[34-79.9/0.1]-P[1-3.99/0.01]
A-PJAL4-LC[34-79.9/0.1]-PC[0.9-0.99/0.01]
A-PJAL4-LCT[34-79.9/0.1]-P[1-3.99/0.01]
A-PJAL4-LCT[34-79.9/0.1]-PC[0.9-0.99/0.01]
A-PJAL4-LMT[34-79.9/0.1]-P[1-3.99/0.01]
A-PJAL4-LMT[34-79.9/0.1]-PC[0.9-0.99/0.01]
A-PJAL5-[50-80/10]-P[2-4.99/0.01]
A-PJAL5-[50-80/10]-PC[1.8-1.99/0.01]
A-PJAL5-LC[34-79.9/0.1]-P[2-4.99/0.01]
A-PJAL5-LC[34-79.9/0.1]-PC[1.8-1.99/0.01]
A-PJAL5-LCT[34-79.9/0.1]-P[2-4.99/0.01]
A-PJAL5-LCT[34-79.9/0.1]-PC[1.8-1.99/0.01]
A-PJAL5-LMT[34-79.9/0.1]-P[2-4.99/0.01]
A-PJAL5-LMT[34-79.9/0.1]-PC[1.8-1.99/0.01]
A-PJAL6-[50-80/10]-P[2-5.99/0.01]
A-PJAL6-[50-80/10]-PC[1.8-1.99/0.01]
A-PJAL6-LC[34-79.9/0.1]-P[2-5.99/0.01]
A-PJAL6-LC[34-79.9/0.1]-PC[1.8-1.99/0.01]
A-PJAL6-LCT[34-79.9/0.1]-P[2-5.99/0.01]
A-PJAL6-LCT[34-79.9/0.1]-PC[1.8-1.99/0.01]
A-PJAL6-LMT[34-79.9/0.1]-P[2-5.99/0.01]
A-PJAL6-LMT[34-79.9/0.1]-PC[1.8-1.99/0.01]
A-PJAL8-[50-100/10]-P[3-7.99/0.01]
A-PJAL8-[50-100/10]-PC[2.5-2.99/0.01]
A-PJAL8-LC[34-99.9/0.1]-P[3-7.99/0.01]
A-PJAL8-LC[34-99.9/0.1]-PC[2.5-2.99/0.01]
A-PJAL8-LCT[34-99.9/0.1]-P[3-7.99/0.01]
A-PJAL8-LCT[34-99.9/0.1]-PC[2.5-2.99/0.01]
A-PJAL8-LMT[34-99.9/0.1]-P[3-7.99/0.01]
A-PJAL8-LMT[34-99.9/0.1]-PC[2.5-2.99/0.01]
A-PJAL10-[50-100/10]-P[3-9.99/0.01]
A-PJAL10-[50-100/10]-PC[2.8-2.99/0.01]
A-PJAL10-LC[34-99.9/0.1]-P[3-9.99/0.01]
A-PJAL10-LC[34-99.9/0.1]-PC[2.8-2.99/0.01]
A-PJAL10-LCT[34-99.9/0.1]-P[3-9.99/0.01]
A-PJAL10-LCT[34-99.9/0.1]-PC[2.8-2.99/0.01]
A-PJAL10-LMT[34-99.9/0.1]-P[3-9.99/0.01]
A-PJAL10-LMT[34-99.9/0.1]-PC[2.8-2.99/0.01]
A-PJAL13-[50-100/10]-P[6-12.99/0.01]
A-PJAL13-[50-100/10]-PC[5-5.99/0.01]
A-PJAL13-LC[34-99.9/0.1]-P[6-12.99/0.01]
A-PJAL13-LC[34-99.9/0.1]-PC[5-5.99/0.01]
A-PJAL13-LCT[34-99.9/0.1]-P[6-12.99/0.01]
A-PJAL13-LCT[34-99.9/0.1]-PC[5-5.99/0.01]
A-PJAL13-LMT[34-99.9/0.1]-P[6-12.99/0.01]
A-PJAL13-LMT[34-99.9/0.1]-PC[5-5.99/0.01]
A-PJAL16-[60-100/10]-P[10-15.99/0.01]
A-PJAL16-[60-100/10]-PC[8-9.99/0.01]
A-PJAL16-LC[34-99.9/0.1]-P[10-15.99/0.01]
A-PJAL16-LC[34-99.9/0.1]-PC[8-9.99/0.01]
A-PJAL16-LCT[34-99.9/0.1]-P[10-15.99/0.01]
A-PJAL16-LCT[34-99.9/0.1]-PC[8-9.99/0.01]
A-PJAL16-LMT[34-99.9/0.1]-P[10-15.99/0.01]
A-PJAL16-LMT[34-99.9/0.1]-PC[8-9.99/0.01]
A-PJAL20-[60-100/10]-P[13-19.99/0.01]
A-PJAL20-[60-100/10]-PC[9-12.99/0.01]
A-PJAL20-LC[34-99.9/0.1]-P[13-19.99/0.01]
A-PJAL20-LC[34-99.9/0.1]-PC[9-12.99/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSJector Tip shape Material Shank diameter D tolerance B (Tip length) D (Shank diameter)
(mm)
P (Tip dimension)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
LCT (Head thickness tolerance change + Total length alteration)
(mm)
LMT (Head thickness tolerance change + Total length alteration)
(mm)
PC (Tip dimension alteration)
(mm)
R (Tip corner R)
(mm)
W (Tip dimension)
(mm)
WC (Tip dimension alteration)
(mm)
1 Piece(s)

7 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L41 ~ 3.9950 ~ 80-------
1 Piece(s)

7 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L4-50 ~ 80---0.9 ~ 0.99---
1 Piece(s)

7 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L41 ~ 3.99-34 ~ 79.9------
1 Piece(s)

7 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L4--34 ~ 79.9--0.9 ~ 0.99---
1 Piece(s)

7 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L41 ~ 3.99--34 ~ 79.9-----
1 Piece(s)

7 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L4---34 ~ 79.9-0.9 ~ 0.99---
1 Piece(s)

7 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L41 ~ 3.99---34 ~ 79.9----
1 Piece(s)

7 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L4----34 ~ 79.90.9 ~ 0.99---
1 Piece(s)

7 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L52 ~ 4.9950 ~ 80-------
1 Piece(s)

7 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L5-50 ~ 80---1.8 ~ 1.99---
1 Piece(s)

7 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L52 ~ 4.99-34 ~ 79.9------
1 Piece(s)

7 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L5--34 ~ 79.9--1.8 ~ 1.99---
1 Piece(s)

7 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L52 ~ 4.99--34 ~ 79.9-----
1 Piece(s)

7 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L5---34 ~ 79.9-1.8 ~ 1.99---
1 Piece(s)

7 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L52 ~ 4.99---34 ~ 79.9----
1 Piece(s)

7 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L5----34 ~ 79.91.8 ~ 1.99---
1 Piece(s)

7 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L62 ~ 5.9950 ~ 80-------
1 Piece(s)

7 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L6-50 ~ 80---1.8 ~ 1.99---
1 Piece(s)

7 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L62 ~ 5.99-34 ~ 79.9------
1 Piece(s)

7 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L6--34 ~ 79.9--1.8 ~ 1.99---
1 Piece(s)

7 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L62 ~ 5.99--34 ~ 79.9-----
1 Piece(s)

7 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L6---34 ~ 79.9-1.8 ~ 1.99---
1 Piece(s)

7 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L62 ~ 5.99---34 ~ 79.9----
1 Piece(s)

7 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L6----34 ~ 79.91.8 ~ 1.99---
1 Piece(s)

7 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L83 ~ 7.9950 ~ 100-------
1 Piece(s)

7 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L8-50 ~ 100---2.5 ~ 2.99---
1 Piece(s)

7 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L83 ~ 7.99-34 ~ 99.9------
1 Piece(s)

7 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L8--34 ~ 99.9--2.5 ~ 2.99---
1 Piece(s)

7 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L83 ~ 7.99--34 ~ 99.9-----
1 Piece(s)

7 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L8---34 ~ 99.9-2.5 ~ 2.99---
1 Piece(s)

7 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L83 ~ 7.99---34 ~ 99.9----
1 Piece(s)

7 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L8----34 ~ 99.92.5 ~ 2.99---
1 Piece(s)

7 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L103 ~ 9.9950 ~ 100-------
1 Piece(s)

7 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L10-50 ~ 100---2.8 ~ 2.99---
1 Piece(s)

7 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L103 ~ 9.99-34 ~ 99.9------
1 Piece(s)

7 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L10--34 ~ 99.9--2.8 ~ 2.99---
1 Piece(s)

7 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L103 ~ 9.99--34 ~ 99.9-----
1 Piece(s)

7 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L10---34 ~ 99.9-2.8 ~ 2.99---
1 Piece(s)

7 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L103 ~ 9.99---34 ~ 99.9----
1 Piece(s)

7 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L10----34 ~ 99.92.8 ~ 2.99---
1 Piece(s)

7 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L136 ~ 12.9950 ~ 100-------
1 Piece(s)

7 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L13-50 ~ 100---5 ~ 5.99---
1 Piece(s)

7 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L136 ~ 12.99-34 ~ 99.9------
1 Piece(s)

7 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L13--34 ~ 99.9--5 ~ 5.99---
1 Piece(s)

7 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L136 ~ 12.99--34 ~ 99.9-----
1 Piece(s)

7 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L13---34 ~ 99.9-5 ~ 5.99---
1 Piece(s)

7 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L136 ~ 12.99---34 ~ 99.9----
1 Piece(s)

7 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L13----34 ~ 99.95 ~ 5.99---
1 Piece(s)

7 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L1610 ~ 15.9960 ~ 100-------
1 Piece(s)

7 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L16-60 ~ 100---8 ~ 9.99---
1 Piece(s)

7 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L1610 ~ 15.99-34 ~ 99.9------
1 Piece(s)

7 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L16--34 ~ 99.9--8 ~ 9.99---
1 Piece(s)

7 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L1610 ~ 15.99--34 ~ 99.9-----
1 Piece(s)

7 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L16---34 ~ 99.9-8 ~ 9.99---
1 Piece(s)

7 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L1610 ~ 15.99---34 ~ 99.9----
1 Piece(s)

7 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L16----34 ~ 99.98 ~ 9.99---
1 Piece(s)

7 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L2013 ~ 19.9960 ~ 100-------
1 Piece(s)

7 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L20-60 ~ 100---9 ~ 12.99---
1 Piece(s)

7 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L2013 ~ 19.99-34 ~ 99.9------
1 Piece(s)

7 Days or more

10Standard typeRoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L20--34 ~ 99.9--9 ~ 12.99---

Loading...

 

Basic Information

Heavy-load punches No Shank type Single-stepped Surface treatment None
Shank (mounting part) shape Standard T (Head thickness/plate thickness)(mm) 5

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.