(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Shoulder Punches - Key Flat Shank, HW Coating or WPC® Treatment (Part Numbers)

Shoulder Punches - Key Flat Shank, HW Coating or WPC® Treatment

Click this image to zoom it.

Move the mouse over the image to zoom

•Heavy-load punches : No
•Shank type : Single-stepped
•Jector : None
•Tip shape : Double flatted round, Oblong, Radius rectangle, Rectangle, Round
•Material : SKD11 Equivalent (D2), SKH40 Equivalent (Powdered high-speed steel), SKH51 Equivalent (M2)
For complete product overview and details on Key Flat Shank Shoulder Punches - WPC Treatment - HW Coating (MISUMI) see the sections below:

  • FLANGE
  • SKH51
  • SKD11
  • POWDER HSS
  • HW
  • WPC

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GHW-PHAL3-[40-100/10]-P[1-1.8/0.01]
GHW-PHAL3-LC[27-99.9/0.1]-P[1-1.8/0.01]
GHW-PHAL3-LCT[27-99.9/0.1]-P[1-1.8/0.01]
GHW-PHAL3-LMT[27-99.9/0.1]-P[1-1.8/0.01]
GHW-PHAL4-[40-100/10]-P[1-2.8/0.01]
GHW-PHAL4-LC[27-99.9/0.1]-P[1-2.8/0.01]
GHW-PHAL4-LCT[27-99.9/0.1]-P[1-2.8/0.01]
GHW-PHAL4-LMT[27-99.9/0.1]-P[1-2.8/0.01]
GHW-PHAL5-[40-100/10]-P[2-3.8/0.01]
GHW-PHAL5-[40-100/10]-PC[1-1.99/0.01]
GHW-PHAL5-LC[27-99.9/0.1]-P[2-3.8/0.01]
GHW-PHAL5-LC[27-99.9/0.1]-PC[1-1.99/0.01]
GHW-PHAL5-LCT[27-99.9/0.1]-P[2-3.8/0.01]
GHW-PHAL5-LCT[27-99.9/0.1]-PC[1-1.99/0.01]
GHW-PHAL5-LMT[27-99.9/0.1]-P[2-3.8/0.01]
GHW-PHAL5-LMT[27-99.9/0.1]-PC[1-1.99/0.01]
GHW-PHAL6-[40-100/10]-P[2-4.8/0.01]
GHW-PHAL6-[40-100/10]-PC[1-1.99/0.01]
GHW-PHAL6-LC[27-99.9/0.1]-P[2-4.8/0.01]
GHW-PHAL6-LC[27-99.9/0.1]-PC[1-1.99/0.01]
GHW-PHAL6-LCT[27-99.9/0.1]-P[2-4.8/0.01]
GHW-PHAL6-LCT[27-99.9/0.1]-PC[1-1.99/0.01]
GHW-PHAL6-LMT[27-99.9/0.1]-P[2-4.8/0.01]
GHW-PHAL6-LMT[27-99.9/0.1]-PC[1-1.99/0.01]
GHW-PHAL8-[40-100/10]-P[3-5.8/0.01]
GHW-PHAL8-[40-100/10]-PC[1.5-2.99/0.01]
GHW-PHAL8-LC[27-99.9/0.1]-P[3-5.8/0.01]
GHW-PHAL8-LC[27-99.9/0.1]-PC[1.5-2.99/0.01]
GHW-PHAL8-LCT[27-99.9/0.1]-P[3-5.8/0.01]
GHW-PHAL8-LCT[27-99.9/0.1]-PC[1.5-2.99/0.01]
GHW-PHAL8-LMT[27-99.9/0.1]-P[3-5.8/0.01]
GHW-PHAL8-LMT[27-99.9/0.1]-PC[1.5-2.99/0.01]
GHW-PHAL10-[40-100/10]-P[3-7.8/0.01]
GHW-PHAL10-[40-100/10]-PC[1.5-2.99/0.01]
GHW-PHAL10-LC[27-99.9/0.1]-P[3-7.8/0.01]
GHW-PHAL10-LC[27-99.9/0.1]-PC[1.5-2.99/0.01]
GHW-PHAL10-LCT[27-99.9/0.1]-P[3-7.8/0.01]
GHW-PHAL10-LCT[27-99.9/0.1]-PC[1.5-2.99/0.01]
GHW-PHAL10-LMT[27-99.9/0.1]-P[3-7.8/0.01]
GHW-PHAL10-LMT[27-99.9/0.1]-PC[1.5-2.99/0.01]
GHW-PHAL13-[40-100/10]-P[6-10.8/0.01]
GHW-PHAL13-[40-100/10]-PC[3-5.99/0.01]
GHW-PHAL13-LC[27-99.9/0.1]-P[6-10.8/0.01]
GHW-PHAL13-LC[27-99.9/0.1]-PC[3-5.99/0.01]
GHW-PHAL13-LCT[27-99.9/0.1]-P[6-10.8/0.01]
GHW-PHAL13-LCT[27-99.9/0.1]-PC[3-5.99/0.01]
GHW-PHAL13-LMT[27-99.9/0.1]-P[6-10.8/0.01]
GHW-PHAL13-LMT[27-99.9/0.1]-PC[3-5.99/0.01]
GHW-PHAL16-[40-100/10]-P[10-13.8/0.01]
GHW-PHAL16-[40-100/10]-PC[5-9.99/0.01]
GHW-PHAL16-LC[27-99.9/0.1]-P[10-13.8/0.01]
GHW-PHAL16-LC[27-99.9/0.1]-PC[5-9.99/0.01]
GHW-PHAL16-LCT[27-99.9/0.1]-P[10-13.8/0.01]
GHW-PHAL16-LCT[27-99.9/0.1]-PC[5-9.99/0.01]
GHW-PHAL16-LMT[27-99.9/0.1]-P[10-13.8/0.01]
GHW-PHAL16-LMT[27-99.9/0.1]-PC[5-9.99/0.01]
GHW-PHAL20-[40-100/10]-P[13-17.8/0.01]
GHW-PHAL20-[40-100/10]-PC[6.5-12.99/0.01]
GHW-PHAL20-LC[27-99.9/0.1]-P[13-17.8/0.01]
GHW-PHAL20-LC[27-99.9/0.1]-PC[6.5-12.99/0.01]
GHW-PHAL20-LCT[27-99.9/0.1]-P[13-17.8/0.01]
GHW-PHAL20-LCT[27-99.9/0.1]-PC[6.5-12.99/0.01]
GHW-PHAL20-LMT[27-99.9/0.1]-P[13-17.8/0.01]
GHW-PHAL20-LMT[27-99.9/0.1]-PC[6.5-12.99/0.01]
GHW-PHAL25-[40-100/10]-P[18-22.8/0.01]
GHW-PHAL25-[40-100/10]-PC[9-17.9/0.01]
GHW-PHAL25-LC[27-99.9/0.1]-P[18-22.8/0.01]
GHW-PHAL25-LC[27-99.9/0.1]-PC[9-17.9/0.01]
GHW-PHAL25-LCT[27-99.9/0.1]-P[18-22.8/0.01]
GHW-PHAL25-LCT[27-99.9/0.1]-PC[9-17.9/0.01]
GHW-PHAL25-LMT[27-99.9/0.1]-P[18-22.8/0.01]
GHW-PHAL25-LMT[27-99.9/0.1]-PC[9-17.9/0.01]
GHW-PHAS3-[40-100/10]-P[1-1.8/0.01]
GHW-PHAS3-LC[27-99.9/0.1]-P[1-1.8/0.01]
GHW-PHAS3-LCT[27-99.9/0.1]-P[1-1.8/0.01]
GHW-PHAS3-LMT[27-99.9/0.1]-P[1-1.8/0.01]
GHW-PHAS4-[40-100/10]-P[1-2.8/0.01]
GHW-PHAS4-LC[27-99.9/0.1]-P[1-2.8/0.01]
GHW-PHAS4-LCT[27-99.9/0.1]-P[1-2.8/0.01]
GHW-PHAS4-LMT[27-99.9/0.1]-P[1-2.8/0.01]
GHW-PHAS5-[40-100/10]-P[2-3.8/0.01]
GHW-PHAS5-[40-100/10]-PC[1-1.99/0.01]
GHW-PHAS5-LC[27-99.9/0.1]-P[2-3.8/0.01]
GHW-PHAS5-LC[27-99.9/0.1]-PC[1-1.99/0.01]
GHW-PHAS5-LCT[27-99.9/0.1]-P[2-3.8/0.01]
GHW-PHAS5-LCT[27-99.9/0.1]-PC[1-1.99/0.01]
GHW-PHAS5-LMT[27-99.9/0.1]-P[2-3.8/0.01]
GHW-PHAS5-LMT[27-99.9/0.1]-PC[1-1.99/0.01]
GHW-PHAS6-[40-100/10]-P[2-4.8/0.01]
GHW-PHAS6-[40-100/10]-PC[1-1.99/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape Material Surface treatment B (Tip length) D (Shank diameter)
(mm)
P (Tip dimension)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
LCT (Head thickness tolerance change + Total length alteration)
(mm)
LMT (Head thickness tolerance change + Total length alteration)
(mm)
PC (Tip dimension alteration)
(mm)
R (Tip corner R)
(mm)
W (Tip dimension)
(mm)
WC (Tip dimension alteration)
(mm)
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)HW coatingL31 ~ 1.840 ~ 100-------
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)HW coatingL31 ~ 1.8-27 ~ 99.9------
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)HW coatingL31 ~ 1.8--27 ~ 99.9-----
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)HW coatingL31 ~ 1.8---27 ~ 99.9----
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)HW coatingL41 ~ 2.840 ~ 100-------
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)HW coatingL41 ~ 2.8-27 ~ 99.9------
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)HW coatingL41 ~ 2.8--27 ~ 99.9-----
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)HW coatingL41 ~ 2.8---27 ~ 99.9----
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)HW coatingL52 ~ 3.840 ~ 100-------
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)HW coatingL5-40 ~ 100---1 ~ 1.99---
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)HW coatingL52 ~ 3.8-27 ~ 99.9------
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)HW coatingL5--27 ~ 99.9--1 ~ 1.99---
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)HW coatingL52 ~ 3.8--27 ~ 99.9-----
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)HW coatingL5---27 ~ 99.9-1 ~ 1.99---
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)HW coatingL52 ~ 3.8---27 ~ 99.9----
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)HW coatingL5----27 ~ 99.91 ~ 1.99---
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)HW coatingL62 ~ 4.840 ~ 100-------
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)HW coatingL6-40 ~ 100---1 ~ 1.99---
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)HW coatingL62 ~ 4.8-27 ~ 99.9------
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)HW coatingL6--27 ~ 99.9--1 ~ 1.99---
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)HW coatingL62 ~ 4.8--27 ~ 99.9-----
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)HW coatingL6---27 ~ 99.9-1 ~ 1.99---
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)HW coatingL62 ~ 4.8---27 ~ 99.9----
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)HW coatingL6----27 ~ 99.91 ~ 1.99---
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)HW coatingL83 ~ 5.840 ~ 100-------
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)HW coatingL8-40 ~ 100---1.5 ~ 2.99---
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)HW coatingL83 ~ 5.8-27 ~ 99.9------
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)HW coatingL8--27 ~ 99.9--1.5 ~ 2.99---
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)HW coatingL83 ~ 5.8--27 ~ 99.9-----
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)HW coatingL8---27 ~ 99.9-1.5 ~ 2.99---
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)HW coatingL83 ~ 5.8---27 ~ 99.9----
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)HW coatingL8----27 ~ 99.91.5 ~ 2.99---
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)HW coatingL103 ~ 7.840 ~ 100-------
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)HW coatingL10-40 ~ 100---1.5 ~ 2.99---
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)HW coatingL103 ~ 7.8-27 ~ 99.9------
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)HW coatingL10--27 ~ 99.9--1.5 ~ 2.99---
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)HW coatingL103 ~ 7.8--27 ~ 99.9-----
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)HW coatingL10---27 ~ 99.9-1.5 ~ 2.99---
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)HW coatingL103 ~ 7.8---27 ~ 99.9----
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)HW coatingL10----27 ~ 99.91.5 ~ 2.99---
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)HW coatingL136 ~ 10.840 ~ 100-------
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)HW coatingL13-40 ~ 100---3 ~ 5.99---
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)HW coatingL136 ~ 10.8-27 ~ 99.9------
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)HW coatingL13--27 ~ 99.9--3 ~ 5.99---
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)HW coatingL136 ~ 10.8--27 ~ 99.9-----
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)HW coatingL13---27 ~ 99.9-3 ~ 5.99---
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)HW coatingL136 ~ 10.8---27 ~ 99.9----
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)HW coatingL13----27 ~ 99.93 ~ 5.99---
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)HW coatingL1610 ~ 13.840 ~ 100-------
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)HW coatingL16-40 ~ 100---5 ~ 9.99---
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)HW coatingL1610 ~ 13.8-27 ~ 99.9------
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)HW coatingL16--27 ~ 99.9--5 ~ 9.99---
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)HW coatingL1610 ~ 13.8--27 ~ 99.9-----
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)HW coatingL16---27 ~ 99.9-5 ~ 9.99---
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)HW coatingL1610 ~ 13.8---27 ~ 99.9----
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)HW coatingL16----27 ~ 99.95 ~ 9.99---
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)HW coatingL2013 ~ 17.840 ~ 100-------
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)HW coatingL20-40 ~ 100---6.5 ~ 12.99---
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)HW coatingL2013 ~ 17.8-27 ~ 99.9------
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)HW coatingL20--27 ~ 99.9--6.5 ~ 12.99---
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)HW coatingL2013 ~ 17.8--27 ~ 99.9-----
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)HW coatingL20---27 ~ 99.9-6.5 ~ 12.99---
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)HW coatingL2013 ~ 17.8---27 ~ 99.9----
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)HW coatingL20----27 ~ 99.96.5 ~ 12.99---
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)HW coatingL2518 ~ 22.840 ~ 100-------
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)HW coatingL25-40 ~ 100---9 ~ 17.9---
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)HW coatingL2518 ~ 22.8-27 ~ 99.9------
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)HW coatingL25--27 ~ 99.9--9 ~ 17.9---
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)HW coatingL2518 ~ 22.8--27 ~ 99.9-----
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)HW coatingL25---27 ~ 99.9-9 ~ 17.9---
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)HW coatingL2518 ~ 22.8---27 ~ 99.9----
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)HW coatingL25----27 ~ 99.99 ~ 17.9---
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)HW coatingS31 ~ 1.840 ~ 100-------
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)HW coatingS31 ~ 1.8-27 ~ 99.9------
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)HW coatingS31 ~ 1.8--27 ~ 99.9-----
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)HW coatingS31 ~ 1.8---27 ~ 99.9----
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)HW coatingS41 ~ 2.840 ~ 100-------
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)HW coatingS41 ~ 2.8-27 ~ 99.9------
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)HW coatingS41 ~ 2.8--27 ~ 99.9-----
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)HW coatingS41 ~ 2.8---27 ~ 99.9----
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)HW coatingS52 ~ 3.840 ~ 100-------
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)HW coatingS5-40 ~ 100---1 ~ 1.99---
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)HW coatingS52 ~ 3.8-27 ~ 99.9------
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)HW coatingS5--27 ~ 99.9--1 ~ 1.99---
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)HW coatingS52 ~ 3.8--27 ~ 99.9-----
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)HW coatingS5---27 ~ 99.9-1 ~ 1.99---
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)HW coatingS52 ~ 3.8---27 ~ 99.9----
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)HW coatingS5----27 ~ 99.91 ~ 1.99---
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)HW coatingS62 ~ 4.840 ~ 100-------
1 Piece(s)

10 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)HW coatingS6-40 ~ 100---1 ~ 1.99---

Loading...

 

Basic Information

Heavy-load punches No Shank type Single-stepped Jector None
Shank (mounting part) shape Key flat Shank diameter D tolerance +0.005/0 T (Head thickness/plate thickness)(mm) 5

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.