(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Support Pillars -Fully Quenched Type-
MISUMI
•Shape Type: Fully quenched
For complete product overview and details on Support Pillars - Fully Quenched see the sections below:
Days to Ship: | 12 Days or more |
---|
MISUMI
•Shape Type: With tap
For complete product overview and details on Support Pillars - Tapped see the sections below:
Days to Ship: | 7 Days or more |
---|
Days to Ship: | 7 Days or more |
---|
Support Pillars -Bolt Hole Type-
MISUMI
•Shape Type: Bolt hole
For complete product overview and details on Support Pillars - Bolt Hole see the sections below:
Days to Ship: | 7 Days or more |
---|
MISUMI
•Shape Type: Stepped
For complete product overview and details on Stepped Support Pillars see the sections below:
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Shape type |
D (Shaft diameter)(mm) |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
---|---|---|---|---|---|
Product Series | |||||
CAD |
|
|
|
|
|
Days to Ship | 12 Days or more | 7 Days or more | 7 Days or more | 7 Days or more | 8 Days or more |
Shape type | Fully quenched | With tap | With a dowel hole | Bolt hole | Stepped |
D (Shaft diameter)(mm) | 6 ~ 20 | 12 ~ 120 | 20 ~ 50 | 16 ~ 120 | 20 ~ 50 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy