(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Return Pins

Days to Ship
  • All
  • 8 Days or Less
  1. 1
Brand
Product Series
CAD
Days to Ship
Shape type
t (Head thickness)(mm)
Head squareness
D dimension tolerance
D (Shaft diameter)(mm)
Material

    Return Pins -Blank Type-

      Return Pins -L Dimension Designation Type-

        Return Pins -L Dimension Designation ・Tap Hole Type-

          Return Pins For Middle・Large Mold -Counterbore Type-

            Return Pins For Middle・Large Mold -Tapped Type-

            Brand

            MISUMI

            MISUMI

            MISUMI

            MISUMI

            MISUMI

            Product Series

            Return Pins -Blank Type-

            Return Pins -L Dimension Designation Type-

            Return Pins -L Dimension Designation ・Tap Hole Type-

            Return Pins For Middle・Large Mold -Counterbore Type-

            Return Pins For Middle・Large Mold -Tapped Type-

            CAD
            • 2D / 3D
            • 2D / 3D
            • 2D / 3D
            • 2D / 3D
            • 2D / 3D
            Days to Ship 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more
            Shape typeStandardStandardWith tapped noseWith counterboreWith both sides tapped
            t (Head thickness)(mm)4 ~ 84 ~ 104 ~ 1088
            Head squareness0.1 / 0.050.1 / 0.02 / 0.050.1 / 0.02 / 0.050.10.1
            D dimension toleranceDf6Df6Df6Df6 / De7-0.1/-0.3
            D (Shaft diameter)(mm)8 ~ 508 ~ 508 ~ 5015 ~ 3525 ~ 40
            MaterialSUJ2SUJ2SUJ2SUJ2S45C

            Loading...

            1. 1

            Related Categories to Return Pins