(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Slide Plates

Days to Ship
  • All
  • Same day
  • 8 Days or Less
  • 12 Days or Less
  • 16 Days or Less
  1. 1
Brand
Product Series
CAD
Days to Ship
Function
Material
Oil groove
Thickness(mm)

    Compact Oil-Free Slide Plates -Copper Alloy 10mm Type-

      Oil-Free Slide Plates・-Copper Alloy 10mm・2 Bolt Holes (Plate Thickness Plus Tolerance) Type-

        Slide Adjustment Plates -Standard Type (Non-Oil Groove/Oil Groove/Oil-Free Copper Alloy) -

          Slide Adjustment Plates -Free Designation Type (Non-Oil Groove/Oil Groove) -

            Oil-Free Thin Slide Plates -SKS3(53_56HRC)5mm Type-

              Oil-Free Slide Plates -SKS3(53_56HRC)10mm Type-

                Oil-Free Slide Plates・-Copper Alloy 10mm・2 Bolt Holes (Heat Resistance 150degree) Type-

                Brand

                MISUMI

                MISUMI

                MISUMI

                MISUMI

                MISUMI

                MISUMI

                MISUMI

                Product Series

                Compact Oil-Free Slide Plates -Copper Alloy 10mm Type-

                Oil-Free Slide Plates・-Copper Alloy 10mm・2 Bolt Holes (Plate Thickness Plus Tolerance) Type-

                Slide Adjustment Plates -Standard Type (Non-Oil Groove/Oil Groove/Oil-Free Copper Alloy) -

                Slide Adjustment Plates -Free Designation Type (Non-Oil Groove/Oil Groove) -

                Oil-Free Thin Slide Plates -SKS3(53_56HRC)5mm Type-

                Oil-Free Slide Plates -SKS3(53_56HRC)10mm Type-

                Oil-Free Slide Plates・-Copper Alloy 10mm・2 Bolt Holes (Heat Resistance 150degree) Type-

                CAD
                • 2D / 3D
                • 2D / 3D
                • 2D / 3D
                • 2D / 3D
                • 2D / 3D
                • 2D / 3D
                • 2D / 3D
                Days to Ship Same day or more

                Show Stock Products

                8 Days or more 8 Days or more 12 Days or more 8 Days or more 8 Days or more 8 Days or more
                FunctionSlide plateSlide plateFor slide adjustmentFor slide adjustmentSlide plateSlide plateSlide plate
                MaterialCopper alloyCopper alloySKS3 / Copper alloy / HPM2T EquivalentSKS3 / HPM2T EquivalentSKS3SKS3Copper alloy
                Oil grooveOil-freeOil-freeOil groove / Non-oil groove / Oil-freeOil groove / Non-oil grooveOil-freeOil-freeOil-free
                Thickness(mm)1010105 ~ 1351010

                Loading...

                1. 1

                Related Categories to Slide Plates