(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Oil-Free Slide Plates -SKS3(53_56HRC)10mm Type-

Oil-Free Slide Plates -SKS3(53_56HRC)10mm Type-

Move the mouse over the image to zoom

  • Volume Discount

•Function: Slide plate
•Material: SKS3
•Thickness (mm): 10
•Oil Groove: Oil-free

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
STWSZ28-75
STWSZ28-100
STWSZ28-150
STWSZ38-75
STWSZ38-100
STWSZ48-100
STWSZ48-150
STWSZ58-100
STWSZ58-150
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSW (Width)
(mm)
L (Length)
(mm)
1 Piece(s)Available

8 Days or more

102875
1 Piece(s)Available

8 Days or more

1028100
1 Piece(s)Available

8 Days or more

1028150
1 Piece(s)Available

8 Days or more

103875
1 Piece(s)Available

8 Days or more

1038100
1 Piece(s)Available

8 Days or more

1048100
1 Piece(s)Available

8 Days or more

1048150
1 Piece(s)Available

8 Days or more

1058100
1 Piece(s)Available

8 Days or more

1058150
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSW (Width)
(mm)
L (Length)
(mm)

Loading...

  1. 1

Basic Information

Function Slide plate Material SKS3 Oil groove Oil-free
Thickness(mm) 10

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.