(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Oil-Free Slide Plates・-Copper Alloy 10mm・2 Bolt Holes (Heat Resistance 150degree) Type-

Oil-Free Slide Plates・-Copper Alloy 10mm・2 Bolt Holes (Heat Resistance 150degree) Type-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Function: Slide plate
•Material: Copper alloy
•Thickness (mm): 10
•Oil Groove: Oil-free

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HPSLP30-50
HPSLP30-75
HPSLP30-100
HPSLP40-50
HPSLP40-75
HPSLP40-100
HPSLP50-75
HPSLP50-100
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSW (Width)
(mm)
L (Length)
(mm)
1 Piece(s)Available

8 Days or more

103050
1 Piece(s)Available

8 Days or more

103075
1 Piece(s)Available

8 Days or more

1030100
1 Piece(s)Available

8 Days or more

104050
1 Piece(s)Available

8 Days or more

104075
1 Piece(s)Available

8 Days or more

1040100
1 Piece(s)Available

8 Days or more

105075
1 Piece(s)Available

8 Days or more

1050100

Loading...

  1. 1
 

Basic Information

Function Slide plate Material Copper alloy Oil groove Oil-free
Thickness(mm) 10

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.