(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Round Core Pins For Boss

Days to Ship
  • All
  • 12 Days or Less
  1. 1
Brand
Product Series
CAD
Days to Ship
Material
Shaft diameter tolerance
Hole tolerance
D/P (Shaft diameter)(mm)
With/without gas release shape
Hole shape type

    Round Core Pins For Boss -Shaft Diameter (D) Selection Type_Shaft Diameter (P) Designation (0.01mm Increments) Type-

      Core Pins For Boss -Gas Release Hole Type-

      Brand

      MISUMI

      MISUMI

      Product Series

      Round Core Pins For Boss -Shaft Diameter (D) Selection Type_Shaft Diameter (P) Designation (0.01mm Increments) Type-

      Core Pins For Boss -Gas Release Hole Type-

      CAD
      • 2D / 3D
      • 2D / 3D
      Days to Ship 12 Days or more 12 Days or more
      MaterialSKH51 / SKD61SKH51
      Shaft diameter tolerance-0.01/-0.02 / 0/-0.0050/-0.005
      Hole tolerance0/-0.04 / 0/-0.02 / 0/-0.010/-0.02 / 0/-0.01
      D/P (Shaft diameter)(mm)1.5 ~ 82.5 ~ 6
      With/without gas release shapeNoYes
      Hole shape typeSS / CS / RS / BL / SG / CG / RG / BS / SQ / CQ / RQSS / CS / SG / CG / RG

      Loading...

      1. 1

      Related Categories to Round Core Pins For Boss