(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Core Pins For Boss -Gas Release Hole Type-

Core Pins For Boss -Gas Release Hole Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Material: SKH51
•Shaft Diameter Tolerance: 0/-0.005
•Includes Gas Release Shape

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.
[ ! ]When B = L - 9, the joint (h dimension) of the relief hole will not be machined because the counterbored hole depth is 4 and the S dimension is 5.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GV-BCHBS-CG3.5-[10-60/0.01]-P[3-3.49/0.01]-A[1.5-2/0.01]-B[0.5-4/0.01]-V[0.8-1/0.01]-C[0.2-0.5/0.05]-G[0.25-1/0.05]
GV-BCHBS-CG4-[10-60/0.01]-P[3.5-3.99/0.01]-A[1.5-2.5/0.01]-B[0.5-4/0.01]-V[0.8-1.5/0.01]-C[0.2-0.5/0.05]-G[0.25-1/0.05]
GV-BCHBS-CG4.5-[10-60/0.01]-P[4-4.49/0.01]-A[1.5-3/0.01]-B[0.5-4/0.01]-V[0.8-2/0.01]-C[0.2-0.5/0.05]-G[0.25-1/0.05]
GV-BCHBS-CG5-[10-60/0.01]-P[4.5-4.99/0.01]-A[1.5-3/0.01]-B[0.5-4/0.01]-V[0.8-2.5/0.01]-C[0.2-0.5/0.05]-G[0.25-1/0.05]
GV-BCHBS-CG5.5-[10-60/0.01]-P[5-5.49/0.01]-A[1.5-3.5/0.01]-B[0.5-4/0.01]-V[0.8-3/0.01]-C[0.2-0.5/0.05]-G[0.25-1/0.05]
GV-BCHBS-CG6-[10-60/0.01]-P[5.5-5.99/0.01]-A[1.5-4/0.01]-B[0.5-4/0.01]-V[0.8-3.5/0.01]-C[0.2-0.5/0.05]-G[0.25-1/0.05]
GV-BCHBS-CS3-[10-60/0.01]-P[2.5-2.99/0.01]-A[1.5-1.99/0.01]-B[0.5-4/0.01]-V[0.8-1.49/0.01]-C[0.2-0.5/0.05]
GV-BCHBS-CS3.5-[10-60/0.01]-P[3-3.49/0.01]-A[1.5-2/0.01]-B[0.5-4/0.01]-V[0.8-1.5/0.01]-C[0.2-0.5/0.05]
GV-BCHBS-CS4-[10-60/0.01]-P[3.5-3.99/0.01]-A[1.5-2.5/0.01]-B[0.5-4/0.01]-V[0.8-2/0.01]-C[0.2-0.5/0.05]
GV-BCHBS-CS4.5-[10-60/0.01]-P[4-4.49/0.01]-A[1.5-3/0.01]-B[0.5-4/0.01]-V[0.8-2.5/0.01]-C[0.2-0.5/0.05]
GV-BCHBS-CS5-[10-60/0.01]-P[4.5-4.99/0.01]-A[1.5-3/0.01]-B[0.5-4/0.01]-V[0.8-2.5/0.01]-C[0.2-0.5/0.05]
GV-BCHBS-CS5.5-[10-60/0.01]-P[5-5.49/0.01]-A[1.5-3.5/0.01]-B[0.5-4/0.01]-V[0.8-3/0.01]-C[0.2-0.5/0.05]
GV-BCHBS-CS6-[10-60/0.01]-P[5.5-5.99/0.01]-A[1.5-4/0.01]-B[0.5-4/0.01]-V[0.8-4/0.01]-C[0.2-0.5/0.05]
GV-BCHBS-RG3.5-[10-60/0.01]-P[3-3.49/0.01]-A[1.5-2/0.01]-B[0.5-4/0.01]-V[0.8-1/0.01]-R[0.3-0.5/0.05]-G[0.25-1/0.05]
GV-BCHBS-RG4-[10-60/0.01]-P[3.5-3.99/0.01]-A[1.5-2.5/0.01]-B[0.5-4/0.01]-V[0.8-1.5/0.01]-R[0.3-0.5/0.05]-G[0.25-1/0.05]
GV-BCHBS-RG4.5-[10-60/0.01]-P[4-4.49/0.01]-A[1.5-3/0.01]-B[0.5-4/0.01]-V[0.8-2/0.01]-R[0.3-0.5/0.05]-G[0.25-1/0.05]
GV-BCHBS-RG5-[10-60/0.01]-P[4.5-4.99/0.01]-A[1.5-3/0.01]-B[0.5-4/0.01]-V[0.8-2.5/0.01]-R[0.3-0.5/0.05]-G[0.25-1/0.05]
GV-BCHBS-RG5.5-[10-60/0.01]-P[5-5.49/0.01]-A[1.5-3.5/0.01]-B[0.5-4/0.01]-V[0.8-3/0.01]-R[0.3-0.5/0.05]-G[0.25-1/0.05]
GV-BCHBS-RG6-[10-60/0.01]-P[5.5-5.99/0.01]-A[1.5-4/0.01]-B[0.5-4/0.01]-V[0.8-3.5/0.01]-R[0.3-0.5/0.05]-G[0.25-1/0.05]
GV-BCHBS-SG3.5-[10-60/0.01]-P[3-3.49/0.01]-A[1.5-2/0.01]-B[0.5-4/0.01]-V[0.8-1/0.01]-G[0.25-1/0.05]
GV-BCHBS-SG4-[10-60/0.01]-P[3.5-3.99/0.01]-A[1.5-2.5/0.01]-B[0.5-4/0.01]-V[0.8-1.5/0.01]-G[0.25-1/0.05]
GV-BCHBS-SG4.5-[10-60/0.01]-P[4-4.49/0.01]-A[1.5-3/0.01]-B[0.5-4/0.01]-V[0.8-2/0.01]-G[0.25-1/0.05]
GV-BCHBS-SG5-[10-60/0.01]-P[4.5-4.99/0.01]-A[1.5-3/0.01]-B[0.5-4/0.01]-V[0.8-2.5/0.01]-G[0.25-1/0.05]
GV-BCHBS-SG5.5-[10-60/0.01]-P[5-5.49/0.01]-A[1.5-3.5/0.01]-B[0.5-4/0.01]-V[0.8-3/0.01]-G[0.25-1/0.05]
GV-BCHBS-SG6-[10-60/0.01]-P[5.5-5.99/0.01]-A[1.5-4/0.01]-B[0.5-4/0.01]-V[0.8-3.5/0.01]-G[0.25-1/0.05]
GV-BCHBS-SS3-[10-60/0.01]-P[2.5-2.99/0.01]-A[1.5-2.49/0.01]-B[0.5-4/0.01]-V[0.8-1/0.01]
GV-BCHBS-SS3.5-[10-60/0.01]-P[3-3.49/0.01]-A[1.5-2/0.01]-B[0.5-4/0.01]-V[0.8-1.5/0.01]
GV-BCHBS-SS4-[10-60/0.01]-P[3.5-3.99/0.01]-A[1.5-2.5/0.01]-B[0.5-4/0.01]-V[0.8-2/0.01]
GV-BCHBS-SS4.5-[10-60/0.01]-P[4-4.49/0.01]-A[1.5-3/0.01]-B[0.5-4/0.01]-V[0.8-2.5/0.01]
GV-BCHBS-SS5-[10-60/0.01]-P[4.5-4.99/0.01]-A[1.5-3/0.01]-B[0.5-4/0.01]-V[0.8-2.5/0.01]
GV-BCHBS-SS5.5-[10-60/0.01]-P[5-5.49/0.01]-A[1.5-3.5/0.01]-B[0.5-4/0.01]-V[0.8-3/0.01]
GV-BCHBS-SS6-[10-60/0.01]-P[5.5-5.99/0.01]-A[1.5-4/0.01]-B[0.5-4/0.01]-V[0.8-4/0.01]
GV-BCHS-CG3-[10-60/0.01]-A[1.5-2/0.01]-B[0.5-4/0.01]-V[0.8-1/0.01]-C[0.2-0.5/0.05]-G[0.25-1/0.05]
GV-BCHS-CG3.5-[10-60/0.01]-A[1.5-2.5/0.01]-B[0.5-4/0.01]-V[0.8-1.5/0.01]-C[0.2-0.5/0.05]-G[0.25-1/0.05]
GV-BCHS-CG4-[10-60/0.01]-A[1.5-3/0.01]-B[0.5-4/0.01]-V[0.8-2/0.01]-C[0.2-0.5/0.05]-G[0.25-1/0.05]
GV-BCHS-CG4.5-[10-60/0.01]-A[1.5-3.5/0.01]-B[0.5-4/0.01]-V[0.8-2.5/0.01]-C[0.2-0.5/0.05]-G[0.25-1/0.05]
GV-BCHS-CG5-[10-60/0.01]-A[1.5-3.5/0.01]-B[0.5-4/0.01]-V[0.8-3/0.01]-C[0.2-0.5/0.05]-G[0.25-1/0.05]
GV-BCHS-CG5.5-[10-60/0.01]-A[1.5-4/0.01]-B[0.5-4/0.01]-V[0.8-3.5/0.01]-C[0.2-0.5/0.05]-G[0.25-1/0.05]
GV-BCHS-CG6-[10-60/0.01]-A[1.5-4.5/0.01]-B[0.5-4/0.01]-V[0.8-4/0.01]-C[0.2-0.5/0.05]-G[0.25-1/0.05]
GV-BCHS-CS3-[10-60/0.01]-A[1.5-2/0.01]-B[0.5-4/0.01]-V[0.8-1.5/0.01]-C[0.2-0.5/0.05]
GV-BCHS-CS3.5-[10-60/0.01]-A[1.5-2.5/0.01]-B[0.5-4/0.01]-V[0.8-2/0.01]-C[0.2-0.5/0.05]
GV-BCHS-CS4-[10-60/0.01]-A[1.5-3/0.01]-B[0.5-4/0.01]-V[0.8-2.5/0.01]-C[0.2-0.5/0.05]
GV-BCHS-CS4.5-[10-60/0.01]-A[1.5-3.5/0.01]-B[0.5-4/0.01]-V[0.8-3/0.01]-C[0.2-0.5/0.05]
GV-BCHS-CS5-[10-60/0.01]-A[1.5-3.5/0.01]-B[0.5-4/0.01]-V[0.8-3.5/0.01]-C[0.2-0.5/0.05]
GV-BCHS-CS5.5-[10-60/0.01]-A[1.5-4/0.01]-B[0.5-4/0.01]-V[0.8-4/0.01]-C[0.2-0.5/0.05]
GV-BCHS-CS6-[10-60/0.01]-A[1.5-4.5/0.01]-B[0.5-4/0.01]-V[0.8-4.5/0.01]-C[0.2-0.5/0.05]
GV-BCHS-RG3-[10-60/0.01]-A[1.5-2/0.01]-B[0.5-4/0.01]-V[0.8-1/0.01]-R[0.3-0.5/0.05]-G[0.25-1/0.05]
GV-BCHS-RG3.5-[10-60/0.01]-A[1.5-2.5/0.01]-B[0.5-4/0.01]-V[0.8-1.5/0.01]-R[0.3-0.5/0.05]-G[0.25-1/0.05]
GV-BCHS-RG4-[10-60/0.01]-A[1.5-3/0.01]-B[0.5-4/0.01]-V[0.8-2/0.01]-R[0.3-0.5/0.05]-G[0.25-1/0.05]
GV-BCHS-RG4.5-[10-60/0.01]-A[1.5-3.5/0.01]-B[0.5-4/0.01]-V[0.8-2.5/0.01]-R[0.3-0.5/0.05]-G[0.25-1/0.05]
GV-BCHS-RG5-[10-60/0.01]-A[1.5-3.5/0.01]-B[0.5-4/0.01]-V[0.8-3/0.01]-R[0.3-0.5/0.05]-G[0.25-1/0.05]
GV-BCHS-RG5.5-[10-60/0.01]-A[1.5-4/0.01]-B[0.5-4/0.01]-V[0.8-3.5/0.01]-R[0.3-0.5/0.05]-G[0.25-1/0.05]
GV-BCHS-RG6-[10-60/0.01]-A[1.5-4.5/0.01]-B[0.5-4/0.01]-V[0.8-4/0.01]-R[0.3-0.5/0.05]-G[0.25-1/0.05]
GV-BCHS-SG3-[10-60/0.01]-A[1.5-2/0.01]-B[0.5-4/0.01]-V[0.8-1/0.01]-G[0.25-1/0.05]
GV-BCHS-SG3.5-[10-60/0.01]-A[1.5-2.5/0.01]-B[0.5-4/0.01]-V[0.8-1.5/0.01]-G[0.25-1/0.05]
GV-BCHS-SG4-[10-60/0.01]-A[1.5-3/0.01]-B[0.5-4/0.01]-V[0.8-2/0.01]-G[0.25-1/0.05]
GV-BCHS-SG4.5-[10-60/0.01]-A[1.5-3.5/0.01]-B[0.5-4/0.01]-V[0.8-2.5/0.01]-G[0.25-1/0.05]
GV-BCHS-SG5-[10-60/0.01]-A[1.5-3.5/0.01]-B[0.5-4/0.01]-V[0.8-3/0.01]-G[0.25-1/0.05]
GV-BCHS-SG5.5-[10-60/0.01]-A[1.5-4/0.01]-B[0.5-4/0.01]-V[0.8-3.5/0.01]-G[0.25-1/0.05]
GV-BCHS-SG6-[10-60/0.01]-A[1.5-4.5/0.01]-B[0.5-4/0.01]-V[0.8-4/0.01]-G[0.25-1/0.05]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHole tolerance D/P (Shaft diameter)
(mm)
Hole shape type No. (Nominal diameter)
(mm)
A (Hole diameter)
(mm)
B (Hole depth)
(mm)
C (Chamfering width)
(mm)
G (Chamfering width)
(mm)
L (L dimension)
(mm)
R (Hole end face R)
(mm)
V (Hole diameter)
(mm)
1 Piece(s)

12 Days or more

100/-0.023 ~ 3.49CG3.51.5 ~ 20.5 ~ 40.2 ~ 0.50.25 ~ 110 ~ 60-0.8 ~ 1
1 Piece(s)

12 Days or more

100/-0.023.5 ~ 3.99CG41.5 ~ 2.50.5 ~ 40.2 ~ 0.50.25 ~ 110 ~ 60-0.8 ~ 1.5
1 Piece(s)

12 Days or more

100/-0.024 ~ 4.49CG4.51.5 ~ 30.5 ~ 40.2 ~ 0.50.25 ~ 110 ~ 60-0.8 ~ 2
1 Piece(s)

12 Days or more

100/-0.024.5 ~ 4.99CG51.5 ~ 30.5 ~ 40.2 ~ 0.50.25 ~ 110 ~ 60-0.8 ~ 2.5
1 Piece(s)

12 Days or more

100/-0.025 ~ 5.49CG5.51.5 ~ 3.50.5 ~ 40.2 ~ 0.50.25 ~ 110 ~ 60-0.8 ~ 3
1 Piece(s)

12 Days or more

100/-0.025.5 ~ 5.99CG61.5 ~ 40.5 ~ 40.2 ~ 0.50.25 ~ 110 ~ 60-0.8 ~ 3.5
1 Piece(s)

12 Days or more

100/-0.022.5 ~ 2.99CS31.5 ~ 1.990.5 ~ 40.2 ~ 0.5-10 ~ 60-0.8 ~ 1.49
1 Piece(s)

12 Days or more

100/-0.023 ~ 3.49CS3.51.5 ~ 20.5 ~ 40.2 ~ 0.5-10 ~ 60-0.8 ~ 1.5
1 Piece(s)

12 Days or more

100/-0.023.5 ~ 3.99CS41.5 ~ 2.50.5 ~ 40.2 ~ 0.5-10 ~ 60-0.8 ~ 2
1 Piece(s)

12 Days or more

100/-0.024 ~ 4.49CS4.51.5 ~ 30.5 ~ 40.2 ~ 0.5-10 ~ 60-0.8 ~ 2.5
1 Piece(s)

12 Days or more

100/-0.024.5 ~ 4.99CS51.5 ~ 30.5 ~ 40.2 ~ 0.5-10 ~ 60-0.8 ~ 2.5
1 Piece(s)

12 Days or more

100/-0.025 ~ 5.49CS5.51.5 ~ 3.50.5 ~ 40.2 ~ 0.5-10 ~ 60-0.8 ~ 3
1 Piece(s)

12 Days or more

100/-0.025.5 ~ 5.99CS61.5 ~ 40.5 ~ 40.2 ~ 0.5-10 ~ 60-0.8 ~ 4
1 Piece(s)

12 Days or more

100/-0.023 ~ 3.49RG3.51.5 ~ 20.5 ~ 4-0.25 ~ 110 ~ 600.3 ~ 0.50.8 ~ 1
1 Piece(s)

12 Days or more

100/-0.023.5 ~ 3.99RG41.5 ~ 2.50.5 ~ 4-0.25 ~ 110 ~ 600.3 ~ 0.50.8 ~ 1.5
1 Piece(s)

12 Days or more

100/-0.024 ~ 4.49RG4.51.5 ~ 30.5 ~ 4-0.25 ~ 110 ~ 600.3 ~ 0.50.8 ~ 2
1 Piece(s)

12 Days or more

100/-0.024.5 ~ 4.99RG51.5 ~ 30.5 ~ 4-0.25 ~ 110 ~ 600.3 ~ 0.50.8 ~ 2.5
1 Piece(s)

12 Days or more

100/-0.025 ~ 5.49RG5.51.5 ~ 3.50.5 ~ 4-0.25 ~ 110 ~ 600.3 ~ 0.50.8 ~ 3
1 Piece(s)

12 Days or more

100/-0.025.5 ~ 5.99RG61.5 ~ 40.5 ~ 4-0.25 ~ 110 ~ 600.3 ~ 0.50.8 ~ 3.5
1 Piece(s)

12 Days or more

100/-0.023 ~ 3.49SG3.51.5 ~ 20.5 ~ 4-0.25 ~ 110 ~ 60-0.8 ~ 1
1 Piece(s)

12 Days or more

100/-0.023.5 ~ 3.99SG41.5 ~ 2.50.5 ~ 4-0.25 ~ 110 ~ 60-0.8 ~ 1.5
1 Piece(s)

12 Days or more

100/-0.024 ~ 4.49SG4.51.5 ~ 30.5 ~ 4-0.25 ~ 110 ~ 60-0.8 ~ 2
1 Piece(s)

12 Days or more

100/-0.024.5 ~ 4.99SG51.5 ~ 30.5 ~ 4-0.25 ~ 110 ~ 60-0.8 ~ 2.5
1 Piece(s)

12 Days or more

100/-0.025 ~ 5.49SG5.51.5 ~ 3.50.5 ~ 4-0.25 ~ 110 ~ 60-0.8 ~ 3
1 Piece(s)

12 Days or more

100/-0.025.5 ~ 5.99SG61.5 ~ 40.5 ~ 4-0.25 ~ 110 ~ 60-0.8 ~ 3.5
1 Piece(s)

12 Days or more

100/-0.022.5 ~ 2.99SS31.5 ~ 2.490.5 ~ 4--10 ~ 60-0.8 ~ 1
1 Piece(s)

12 Days or more

100/-0.023 ~ 3.49SS3.51.5 ~ 20.5 ~ 4--10 ~ 60-0.8 ~ 1.5
1 Piece(s)

12 Days or more

100/-0.023.5 ~ 3.99SS41.5 ~ 2.50.5 ~ 4--10 ~ 60-0.8 ~ 2
1 Piece(s)

12 Days or more

100/-0.024 ~ 4.49SS4.51.5 ~ 30.5 ~ 4--10 ~ 60-0.8 ~ 2.5
1 Piece(s)

12 Days or more

100/-0.024.5 ~ 4.99SS51.5 ~ 30.5 ~ 4--10 ~ 60-0.8 ~ 2.5
1 Piece(s)

12 Days or more

100/-0.025 ~ 5.49SS5.51.5 ~ 3.50.5 ~ 4--10 ~ 60-0.8 ~ 3
1 Piece(s)

12 Days or more

100/-0.025.5 ~ 5.99SS61.5 ~ 40.5 ~ 4--10 ~ 60-0.8 ~ 4
1 Piece(s)

12 Days or more

100/-0.023CG-1.5 ~ 20.5 ~ 40.2 ~ 0.50.25 ~ 110 ~ 60-0.8 ~ 1
1 Piece(s)

12 Days or more

100/-0.023.5CG-1.5 ~ 2.50.5 ~ 40.2 ~ 0.50.25 ~ 110 ~ 60-0.8 ~ 1.5
1 Piece(s)

12 Days or more

100/-0.024CG-1.5 ~ 30.5 ~ 40.2 ~ 0.50.25 ~ 110 ~ 60-0.8 ~ 2
1 Piece(s)

12 Days or more

100/-0.024.5CG-1.5 ~ 3.50.5 ~ 40.2 ~ 0.50.25 ~ 110 ~ 60-0.8 ~ 2.5
1 Piece(s)

12 Days or more

100/-0.025CG-1.5 ~ 3.50.5 ~ 40.2 ~ 0.50.25 ~ 110 ~ 60-0.8 ~ 3
1 Piece(s)

12 Days or more

100/-0.025.5CG-1.5 ~ 40.5 ~ 40.2 ~ 0.50.25 ~ 110 ~ 60-0.8 ~ 3.5
1 Piece(s)

12 Days or more

100/-0.026CG-1.5 ~ 4.50.5 ~ 40.2 ~ 0.50.25 ~ 110 ~ 60-0.8 ~ 4
1 Piece(s)

12 Days or more

100/-0.023CS-1.5 ~ 20.5 ~ 40.2 ~ 0.5-10 ~ 60-0.8 ~ 1.5
1 Piece(s)

12 Days or more

100/-0.023.5CS-1.5 ~ 2.50.5 ~ 40.2 ~ 0.5-10 ~ 60-0.8 ~ 2
1 Piece(s)

12 Days or more

100/-0.024CS-1.5 ~ 30.5 ~ 40.2 ~ 0.5-10 ~ 60-0.8 ~ 2.5
1 Piece(s)

12 Days or more

100/-0.024.5CS-1.5 ~ 3.50.5 ~ 40.2 ~ 0.5-10 ~ 60-0.8 ~ 3
1 Piece(s)

12 Days or more

100/-0.025CS-1.5 ~ 3.50.5 ~ 40.2 ~ 0.5-10 ~ 60-0.8 ~ 3.5
1 Piece(s)

12 Days or more

100/-0.025.5CS-1.5 ~ 40.5 ~ 40.2 ~ 0.5-10 ~ 60-0.8 ~ 4
1 Piece(s)

12 Days or more

100/-0.026CS-1.5 ~ 4.50.5 ~ 40.2 ~ 0.5-10 ~ 60-0.8 ~ 4.5
1 Piece(s)

12 Days or more

100/-0.023RG-1.5 ~ 20.5 ~ 4-0.25 ~ 110 ~ 600.3 ~ 0.50.8 ~ 1
1 Piece(s)

12 Days or more

100/-0.023.5RG-1.5 ~ 2.50.5 ~ 4-0.25 ~ 110 ~ 600.3 ~ 0.50.8 ~ 1.5
1 Piece(s)

12 Days or more

100/-0.024RG-1.5 ~ 30.5 ~ 4-0.25 ~ 110 ~ 600.3 ~ 0.50.8 ~ 2
1 Piece(s)

12 Days or more

100/-0.024.5RG-1.5 ~ 3.50.5 ~ 4-0.25 ~ 110 ~ 600.3 ~ 0.50.8 ~ 2.5
1 Piece(s)

12 Days or more

100/-0.025RG-1.5 ~ 3.50.5 ~ 4-0.25 ~ 110 ~ 600.3 ~ 0.50.8 ~ 3
1 Piece(s)

12 Days or more

100/-0.025.5RG-1.5 ~ 40.5 ~ 4-0.25 ~ 110 ~ 600.3 ~ 0.50.8 ~ 3.5
1 Piece(s)

12 Days or more

100/-0.026RG-1.5 ~ 4.50.5 ~ 4-0.25 ~ 110 ~ 600.3 ~ 0.50.8 ~ 4
1 Piece(s)

12 Days or more

100/-0.023SG-1.5 ~ 20.5 ~ 4-0.25 ~ 110 ~ 60-0.8 ~ 1
1 Piece(s)

12 Days or more

100/-0.023.5SG-1.5 ~ 2.50.5 ~ 4-0.25 ~ 110 ~ 60-0.8 ~ 1.5
1 Piece(s)

12 Days or more

100/-0.024SG-1.5 ~ 30.5 ~ 4-0.25 ~ 110 ~ 60-0.8 ~ 2
1 Piece(s)

12 Days or more

100/-0.024.5SG-1.5 ~ 3.50.5 ~ 4-0.25 ~ 110 ~ 60-0.8 ~ 2.5
1 Piece(s)

12 Days or more

100/-0.025SG-1.5 ~ 3.50.5 ~ 4-0.25 ~ 110 ~ 60-0.8 ~ 3
1 Piece(s)

12 Days or more

100/-0.025.5SG-1.5 ~ 40.5 ~ 4-0.25 ~ 110 ~ 60-0.8 ~ 3.5
1 Piece(s)

12 Days or more

100/-0.026SG-1.5 ~ 4.50.5 ~ 4-0.25 ~ 110 ~ 60-0.8 ~ 4

Loading...

 

Basic Information

Material SKH51 Shaft diameter tolerance 0/-0.005 With/without gas release shape Yes

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.