(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Round Core Pins For Boss -Shaft Diameter (D) Selection Type_Shaft Diameter (P) Designation (0.01mm Increments) Type-

Round Core Pins For Boss -Shaft Diameter (D) Selection Type_Shaft Diameter (P) Designation (0.01mm Increments) Type-

Click this image to zoom it.

Move the mouse over the image to zoom

For complete product overview and details on Round Core Pins for Boss - Shaft Diameter Configurable in 0.01mm Increments see the sections below:

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BCDBS-BL2-[10-100/0.01]-P[1.5-1.99/0.01]-B[0.3-3/0.01]-SR[1.2-3.98/0.01]
BCDBS-BL2.5-[10-100/0.01]-P[2-2.49/0.01]-B[0.3-3/0.01]-SR[1.6-4.98/0.01]
BCDBS-BL3-[10-100/0.01]-P[2.5-2.99/0.01]-B[0.3-3/0.01]-SR[2-5.98/0.01]
BCDBS-BL3.5-[10-120/0.01]-P[3-3.49/0.01]-B[0.3-3/0.01]-SR[2.4-6.98/0.01]
BCDBS-BL4-[10-120/0.01]-P[3.5-3.99/0.01]-B[0.3-3/0.01]-SR[2.8-7.98/0.01]
BCDBS-BL4.5-[10-120/0.01]-P[4-4.49/0.01]-B[0.3-3/0.01]-SR[3.2-8.98/0.01]
BCDBS-BL5-[10-120/0.01]-P[4.5-4.99/0.01]-B[0.3-3/0.01]-SR[3.6-9.98/0.01]
BCDBS-BL5.5-[10-120/0.01]-P[5-5.49/0.01]-B[0.3-3/0.01]-SR[4-10.98/0.01]
BCDBS-BL6-[10-120/0.01]-P[5.5-5.99/0.01]-B[0.3-3/0.01]-SR[4.4-11.98/0.01]
BCDBS-BL6.5-[10-120/0.01]-P[6-6.49/0.01]-B[0.3-3/0.01]-SR[4.8-12.98/0.01]
BCDBS-BL7-[10-120/0.01]-P[6.5-6.99/0.01]-B[0.3-3/0.01]-SR[5.2-13.98/0.01]
BCDBS-BL8-[10-120/0.01]-P[7-7.99/0.01]-B[0.3-3/0.01]-SR[5.6-15.98/0.01]
BCDBS-BS2-[10-100/0.01]-P[1.5-1.99/0.01]-B[0.3-3/0.01]-SR[0.5-3.98/0.01]
BCDBS-BS2.5-[10-100/0.01]-P[2-2.49/0.01]-B[0.3-3/0.01]-SR[0.5-4.98/0.01]
BCDBS-BS3-[10-100/0.01]-P[2.5-2.99/0.01]-B[0.3-3/0.01]-SR[0.5-5.98/0.01]
BCDBS-BS3.5-[10-120/0.01]-P[3-3.49/0.01]-B[0.3-3/0.01]-SR[0.5-6.98/0.01]
BCDBS-BS4-[10-120/0.01]-P[3.5-3.99/0.01]-B[0.3-3/0.01]-SR[0.5-7.98/0.01]
BCDBS-BS4.5-[10-120/0.01]-P[4-4.49/0.01]-B[0.3-3/0.01]-SR[0.5-8.98/0.01]
BCDBS-BS5-[10-120/0.01]-P[4.5-4.99/0.01]-B[0.3-3/0.01]-SR[0.5-9.98/0.01]
BCDBS-BS5.5-[10-120/0.01]-P[5-5.49/0.01]-B[0.3-3/0.01]-SR[0.5-10.98/0.01]
BCDBS-BS6-[10-120/0.01]-P[5.5-5.99/0.01]-B[0.3-3/0.01]-SR[0.5-11.98/0.01]
BCDBS-BS6.5-[10-120/0.01]-P[6-6.49/0.01]-B[0.3-3/0.01]-SR[0.5-12.98/0.01]
BCDBS-BS7-[10-120/0.01]-P[6.5-6.99/0.01]-B[0.3-3/0.01]-SR[0.5-13.98/0.01]
BCDBS-BS8-[10-120/0.01]-P[7-7.99/0.01]-B[0.3-3/0.01]-SR[0.5-15.98/0.01]
BCDBS-CG2.5-[10-100/0.01]-P[2-2.49/0.01]-A[1-1.49/0.01]-B[0.5-3/0.01]-C[0.2-0.5/0.05]-G[0.25-1/0.05]
BCDBS-CG3-[10-100/0.01]-P[2.5-2.99/0.01]-A[1-1.99/0.01]-B[0.5-3/0.01]-C[0.2-0.5/0.05]-G[0.25-1/0.05]
BCDBS-CG3.5-[10-120/0.01]-P[3-3.49/0.01]-A[1-2.49/0.01]-B[0.5-3/0.01]-C[0.2-0.5/0.05]-G[0.25-1/0.05]
BCDBS-CG4-[10-120/0.01]-P[3.5-3.99/0.01]-A[1-2.99/0.01]-B[0.5-3/0.01]-C[0.2-0.5/0.05]-G[0.25-1/0.05]
BCDBS-CG4.5-[10-120/0.01]-P[4-4.49/0.01]-A[1-3.49/0.01]-B[0.5-3/0.01]-C[0.2-0.5/0.05]-G[0.25-1/0.05]
BCDBS-CG5-[10-120/0.01]-P[4.5-4.99/0.01]-A[1-3.49/0.01]-B[0.5-3/0.01]-C[0.2-0.5/0.05]-G[0.25-1/0.05]
BCDBS-CG5.5-[10-120/0.01]-P[5-5.49/0.01]-A[1-3.99/0.01]-B[0.5-3/0.01]-C[0.2-0.5/0.05]-G[0.25-1/0.05]
BCDBS-CG6-[10-120/0.01]-P[5.5-5.99/0.01]-A[1-4.49/0.01]-B[0.5-3/0.01]-C[0.2-0.5/0.05]-G[0.25-1/0.05]
BCDBS-CG6.5-[10-120/0.01]-P[6-6.49/0.01]-A[1-4.99/0.01]-B[0.5-3/0.01]-C[0.2-0.5/0.05]-G[0.25-1/0.05]
BCDBS-CG7-[10-120/0.01]-P[6.5-6.99/0.01]-A[1-4.99/0.01]-B[0.5-3/0.01]-C[0.2-0.5/0.05]-G[0.25-1/0.05]
BCDBS-CG8-[10-120/0.01]-P[7-7.99/0.01]-A[1-5.99/0.01]-B[0.5-3/0.01]-C[0.2-0.5/0.05]-G[0.25-1/0.05]
BCDBS-CQ2.5-[10-100/0.01]-P[2-2.49/0.01]-A[1-1.49/0.01]-B[0.5-3/0.01]-C[0.2-0.5/0.05]-Q[0.25-1/0.05]
BCDBS-CQ3-[10-100/0.01]-P[2.5-2.99/0.01]-A[1-1.99/0.01]-B[0.5-3/0.01]-C[0.2-0.5/0.05]-Q[0.25-1/0.05]
BCDBS-CQ3.5-[10-120/0.01]-P[3-3.49/0.01]-A[1-2.49/0.01]-B[0.5-3/0.01]-C[0.2-0.5/0.05]-Q[0.25-1/0.05]
BCDBS-CQ4-[10-120/0.01]-P[3.5-3.99/0.01]-A[1-2.99/0.01]-B[0.5-3/0.01]-C[0.2-0.5/0.05]-Q[0.25-1/0.05]
BCDBS-CQ4.5-[10-120/0.01]-P[4-4.49/0.01]-A[1-3.49/0.01]-B[0.5-3/0.01]-C[0.2-0.5/0.05]-Q[0.25-1/0.05]
BCDBS-CQ5-[10-120/0.01]-P[4.5-4.99/0.01]-A[1-3.49/0.01]-B[0.5-3/0.01]-C[0.2-0.5/0.05]-Q[0.25-1/0.05]
BCDBS-CQ5.5-[10-120/0.01]-P[5-5.49/0.01]-A[1-3.99/0.01]-B[0.5-3/0.01]-C[0.2-0.5/0.05]-Q[0.25-1/0.05]
BCDBS-CQ6-[10-120/0.01]-P[5.5-5.99/0.01]-A[1-4.49/0.01]-B[0.5-3/0.01]-C[0.2-0.5/0.05]-Q[0.25-1/0.05]
BCDBS-CQ6.5-[10-120/0.01]-P[6-6.49/0.01]-A[1-4.99/0.01]-B[0.5-3/0.01]-C[0.2-0.5/0.05]-Q[0.25-1/0.05]
BCDBS-CQ7-[10-120/0.01]-P[6.5-6.99/0.01]-A[1-4.99/0.01]-B[0.5-3/0.01]-C[0.2-0.5/0.05]-Q[0.25-1/0.05]
BCDBS-CQ8-[10-120/0.01]-P[7-7.99/0.01]-A[1-5.99/0.01]-B[0.5-3/0.01]-C[0.2-0.5/0.05]-Q[0.25-1/0.05]
BCDBS-CS2.5-[10-100/0.01]-P[2-2.49/0.01]-A[1-1.49/0.01]-B[0.5-3/0.01]-C[0.2-0.5/0.05]
BCDBS-CS3-[10-100/0.01]-P[2.5-2.99/0.01]-A[1-1.99/0.01]-B[0.5-3/0.01]-C[0.2-0.5/0.05]
BCDBS-CS3.5-[10-120/0.01]-P[3-3.49/0.01]-A[1-2.49/0.01]-B[0.5-3/0.01]-C[0.2-0.5/0.05]
BCDBS-CS4-[10-120/0.01]-P[3.5-3.99/0.01]-A[1-2.99/0.01]-B[0.5-3/0.01]-C[0.2-0.5/0.05]
BCDBS-CS4.5-[10-120/0.01]-P[4-4.49/0.01]-A[1-3.49/0.01]-B[0.5-3/0.01]-C[0.2-0.5/0.05]
BCDBS-CS5-[10-120/0.01]-P[4.5-4.99/0.01]-A[1-3.49/0.01]-B[0.5-3/0.01]-C[0.2-0.5/0.05]
BCDBS-CS5.5-[10-120/0.01]-P[5-5.49/0.01]-A[1-3.99/0.01]-B[0.5-3/0.01]-C[0.2-0.5/0.05]
BCDBS-CS6-[10-120/0.01]-P[5.5-5.99/0.01]-A[1-4.49/0.01]-B[0.5-3/0.01]-C[0.2-0.5/0.05]
BCDBS-CS6.5-[10-120/0.01]-P[6-6.49/0.01]-A[1-4.99/0.01]-B[0.5-3/0.01]-C[0.2-0.5/0.05]
BCDBS-CS7-[10-120/0.01]-P[6.5-6.99/0.01]-A[1-4.99/0.01]-B[0.5-3/0.01]-C[0.2-0.5/0.05]
BCDBS-CS8-[10-120/0.01]-P[7-7.99/0.01]-A[1-5.99/0.01]-B[0.5-3/0.01]-C[0.2-0.5/0.05]
BCDBS-RG2.5-[10-100/0.01]-P[2-2.49/0.01]-A[1-1.49/0.01]-B[0.5-3/0.01]-R[0.3-0.5/0.05]-G[0.25-1/0.05]
BCDBS-RG3-[10-100/0.01]-P[2.5-2.99/0.01]-A[1-1.99/0.01]-B[0.5-3/0.01]-R[0.3-0.5/0.05]-G[0.25-1/0.05]
BCDBS-RG3.5-[10-120/0.01]-P[3-3.49/0.01]-A[1-2.49/0.01]-B[0.5-3/0.01]-R[0.3-0.5/0.05]-G[0.25-1/0.05]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Shaft diameter tolerance Hole tolerance D/P (Shaft diameter)
(mm)
Hole shape type No. (Nominal diameter)
(mm)
A (Hole diameter)
(mm)
B (Hole depth)
(mm)
C (Chamfering width)
(mm)
G (Chamfering width)
(mm)
L (L dimension)
(mm)
Q (Hole shape R)
(mm)
R (Hole end face R)
(mm)
SR (Radius of hole's spherical surface)
(mm)
1 Piece(s)

12 Days or more

10SKD61-0.01/-0.020/-0.041.5 ~ 1.99BL2-0.3 ~ 3--10 ~ 100--1.2 ~ 3.98
1 Piece(s)

12 Days or more

10SKD61-0.01/-0.020/-0.042 ~ 2.49BL2.5-0.3 ~ 3--10 ~ 100--1.6 ~ 4.98
1 Piece(s)

12 Days or more

10SKD61-0.01/-0.020/-0.042.5 ~ 2.99BL3-0.3 ~ 3--10 ~ 100--2 ~ 5.98
1 Piece(s)

12 Days or more

10SKD61-0.01/-0.020/-0.043 ~ 3.49BL3.5-0.3 ~ 3--10 ~ 120--2.4 ~ 6.98
1 Piece(s)

12 Days or more

10SKD61-0.01/-0.020/-0.043.5 ~ 3.99BL4-0.3 ~ 3--10 ~ 120--2.8 ~ 7.98
1 Piece(s)

12 Days or more

10SKD61-0.01/-0.020/-0.044 ~ 4.49BL4.5-0.3 ~ 3--10 ~ 120--3.2 ~ 8.98
1 Piece(s)

12 Days or more

10SKD61-0.01/-0.020/-0.044.5 ~ 4.99BL5-0.3 ~ 3--10 ~ 120--3.6 ~ 9.98
1 Piece(s)

12 Days or more

10SKD61-0.01/-0.020/-0.045 ~ 5.49BL5.5-0.3 ~ 3--10 ~ 120--4 ~ 10.98
1 Piece(s)

12 Days or more

10SKD61-0.01/-0.020/-0.045.5 ~ 5.99BL6-0.3 ~ 3--10 ~ 120--4.4 ~ 11.98
1 Piece(s)

12 Days or more

10SKD61-0.01/-0.020/-0.046 ~ 6.49BL6.5-0.3 ~ 3--10 ~ 120--4.8 ~ 12.98
1 Piece(s)

12 Days or more

10SKD61-0.01/-0.020/-0.046.5 ~ 6.99BL7-0.3 ~ 3--10 ~ 120--5.2 ~ 13.98
1 Piece(s)

12 Days or more

10SKD61-0.01/-0.020/-0.047 ~ 7.99BL8-0.3 ~ 3--10 ~ 120--5.6 ~ 15.98
1 Piece(s)

12 Days or more

10SKD61-0.01/-0.020/-0.041.5 ~ 1.99BS2-0.3 ~ 3--10 ~ 100--0.5 ~ 3.98
1 Piece(s)

12 Days or more

10SKD61-0.01/-0.020/-0.042 ~ 2.49BS2.5-0.3 ~ 3--10 ~ 100--0.5 ~ 4.98
1 Piece(s)

12 Days or more

10SKD61-0.01/-0.020/-0.042.5 ~ 2.99BS3-0.3 ~ 3--10 ~ 100--0.5 ~ 5.98
1 Piece(s)

12 Days or more

10SKD61-0.01/-0.020/-0.043 ~ 3.49BS3.5-0.3 ~ 3--10 ~ 120--0.5 ~ 6.98
1 Piece(s)

12 Days or more

10SKD61-0.01/-0.020/-0.043.5 ~ 3.99BS4-0.3 ~ 3--10 ~ 120--0.5 ~ 7.98
1 Piece(s)

12 Days or more

10SKD61-0.01/-0.020/-0.044 ~ 4.49BS4.5-0.3 ~ 3--10 ~ 120--0.5 ~ 8.98
1 Piece(s)

12 Days or more

10SKD61-0.01/-0.020/-0.044.5 ~ 4.99BS5-0.3 ~ 3--10 ~ 120--0.5 ~ 9.98
1 Piece(s)

12 Days or more

10SKD61-0.01/-0.020/-0.045 ~ 5.49BS5.5-0.3 ~ 3--10 ~ 120--0.5 ~ 10.98
1 Piece(s)

12 Days or more

10SKD61-0.01/-0.020/-0.045.5 ~ 5.99BS6-0.3 ~ 3--10 ~ 120--0.5 ~ 11.98
1 Piece(s)

12 Days or more

10SKD61-0.01/-0.020/-0.046 ~ 6.49BS6.5-0.3 ~ 3--10 ~ 120--0.5 ~ 12.98
1 Piece(s)

12 Days or more

10SKD61-0.01/-0.020/-0.046.5 ~ 6.99BS7-0.3 ~ 3--10 ~ 120--0.5 ~ 13.98
1 Piece(s)

12 Days or more

10SKD61-0.01/-0.020/-0.047 ~ 7.99BS8-0.3 ~ 3--10 ~ 120--0.5 ~ 15.98
1 Piece(s)

12 Days or more

10SKD61-0.01/-0.020/-0.042 ~ 2.49CG2.51 ~ 1.490.5 ~ 30.2 ~ 0.50.25 ~ 110 ~ 100---
1 Piece(s)

12 Days or more

10SKD61-0.01/-0.020/-0.042.5 ~ 2.99CG31 ~ 1.990.5 ~ 30.2 ~ 0.50.25 ~ 110 ~ 100---
1 Piece(s)

12 Days or more

10SKD61-0.01/-0.020/-0.043 ~ 3.49CG3.51 ~ 2.490.5 ~ 30.2 ~ 0.50.25 ~ 110 ~ 120---
1 Piece(s)

12 Days or more

10SKD61-0.01/-0.020/-0.043.5 ~ 3.99CG41 ~ 2.990.5 ~ 30.2 ~ 0.50.25 ~ 110 ~ 120---
1 Piece(s)

12 Days or more

10SKD61-0.01/-0.020/-0.044 ~ 4.49CG4.51 ~ 3.490.5 ~ 30.2 ~ 0.50.25 ~ 110 ~ 120---
1 Piece(s)

12 Days or more

10SKD61-0.01/-0.020/-0.044.5 ~ 4.99CG51 ~ 3.490.5 ~ 30.2 ~ 0.50.25 ~ 110 ~ 120---
1 Piece(s)

12 Days or more

10SKD61-0.01/-0.020/-0.045 ~ 5.49CG5.51 ~ 3.990.5 ~ 30.2 ~ 0.50.25 ~ 110 ~ 120---
1 Piece(s)

12 Days or more

10SKD61-0.01/-0.020/-0.045.5 ~ 5.99CG61 ~ 4.490.5 ~ 30.2 ~ 0.50.25 ~ 110 ~ 120---
1 Piece(s)

12 Days or more

10SKD61-0.01/-0.020/-0.046 ~ 6.49CG6.51 ~ 4.990.5 ~ 30.2 ~ 0.50.25 ~ 110 ~ 120---
1 Piece(s)

12 Days or more

10SKD61-0.01/-0.020/-0.046.5 ~ 6.99CG71 ~ 4.990.5 ~ 30.2 ~ 0.50.25 ~ 110 ~ 120---
1 Piece(s)

12 Days or more

10SKD61-0.01/-0.020/-0.047 ~ 7.99CG81 ~ 5.990.5 ~ 30.2 ~ 0.50.25 ~ 110 ~ 120---
1 Piece(s)

12 Days or more

10SKD61-0.01/-0.020/-0.042 ~ 2.49CQ2.51 ~ 1.490.5 ~ 30.2 ~ 0.5-10 ~ 1000.25 ~ 1--
1 Piece(s)

12 Days or more

10SKD61-0.01/-0.020/-0.042.5 ~ 2.99CQ31 ~ 1.990.5 ~ 30.2 ~ 0.5-10 ~ 1000.25 ~ 1--
1 Piece(s)

12 Days or more

10SKD61-0.01/-0.020/-0.043 ~ 3.49CQ3.51 ~ 2.490.5 ~ 30.2 ~ 0.5-10 ~ 1200.25 ~ 1--
1 Piece(s)

12 Days or more

10SKD61-0.01/-0.020/-0.043.5 ~ 3.99CQ41 ~ 2.990.5 ~ 30.2 ~ 0.5-10 ~ 1200.25 ~ 1--
1 Piece(s)

12 Days or more

10SKD61-0.01/-0.020/-0.044 ~ 4.49CQ4.51 ~ 3.490.5 ~ 30.2 ~ 0.5-10 ~ 1200.25 ~ 1--
1 Piece(s)

12 Days or more

10SKD61-0.01/-0.020/-0.044.5 ~ 4.99CQ51 ~ 3.490.5 ~ 30.2 ~ 0.5-10 ~ 1200.25 ~ 1--
1 Piece(s)

12 Days or more

10SKD61-0.01/-0.020/-0.045 ~ 5.49CQ5.51 ~ 3.990.5 ~ 30.2 ~ 0.5-10 ~ 1200.25 ~ 1--
1 Piece(s)

12 Days or more

10SKD61-0.01/-0.020/-0.045.5 ~ 5.99CQ61 ~ 4.490.5 ~ 30.2 ~ 0.5-10 ~ 1200.25 ~ 1--
1 Piece(s)

12 Days or more

10SKD61-0.01/-0.020/-0.046 ~ 6.49CQ6.51 ~ 4.990.5 ~ 30.2 ~ 0.5-10 ~ 1200.25 ~ 1--
1 Piece(s)

12 Days or more

10SKD61-0.01/-0.020/-0.046.5 ~ 6.99CQ71 ~ 4.990.5 ~ 30.2 ~ 0.5-10 ~ 1200.25 ~ 1--
1 Piece(s)

12 Days or more

10SKD61-0.01/-0.020/-0.047 ~ 7.99CQ81 ~ 5.990.5 ~ 30.2 ~ 0.5-10 ~ 1200.25 ~ 1--
1 Piece(s)

12 Days or more

10SKD61-0.01/-0.020/-0.042 ~ 2.49CS2.51 ~ 1.490.5 ~ 30.2 ~ 0.5-10 ~ 100---
1 Piece(s)

12 Days or more

10SKD61-0.01/-0.020/-0.042.5 ~ 2.99CS31 ~ 1.990.5 ~ 30.2 ~ 0.5-10 ~ 100---
1 Piece(s)

12 Days or more

10SKD61-0.01/-0.020/-0.043 ~ 3.49CS3.51 ~ 2.490.5 ~ 30.2 ~ 0.5-10 ~ 120---
1 Piece(s)

12 Days or more

10SKD61-0.01/-0.020/-0.043.5 ~ 3.99CS41 ~ 2.990.5 ~ 30.2 ~ 0.5-10 ~ 120---
1 Piece(s)

12 Days or more

10SKD61-0.01/-0.020/-0.044 ~ 4.49CS4.51 ~ 3.490.5 ~ 30.2 ~ 0.5-10 ~ 120---
1 Piece(s)

12 Days or more

10SKD61-0.01/-0.020/-0.044.5 ~ 4.99CS51 ~ 3.490.5 ~ 30.2 ~ 0.5-10 ~ 120---
1 Piece(s)

12 Days or more

10SKD61-0.01/-0.020/-0.045 ~ 5.49CS5.51 ~ 3.990.5 ~ 30.2 ~ 0.5-10 ~ 120---
1 Piece(s)

12 Days or more

10SKD61-0.01/-0.020/-0.045.5 ~ 5.99CS61 ~ 4.490.5 ~ 30.2 ~ 0.5-10 ~ 120---
1 Piece(s)

12 Days or more

10SKD61-0.01/-0.020/-0.046 ~ 6.49CS6.51 ~ 4.990.5 ~ 30.2 ~ 0.5-10 ~ 120---
1 Piece(s)

12 Days or more

10SKD61-0.01/-0.020/-0.046.5 ~ 6.99CS71 ~ 4.990.5 ~ 30.2 ~ 0.5-10 ~ 120---
1 Piece(s)

12 Days or more

10SKD61-0.01/-0.020/-0.047 ~ 7.99CS81 ~ 5.990.5 ~ 30.2 ~ 0.5-10 ~ 120---
1 Piece(s)

12 Days or more

10SKD61-0.01/-0.020/-0.042 ~ 2.49RG2.51 ~ 1.490.5 ~ 3-0.25 ~ 110 ~ 100-0.3 ~ 0.5-
1 Piece(s)

12 Days or more

10SKD61-0.01/-0.020/-0.042.5 ~ 2.99RG31 ~ 1.990.5 ~ 3-0.25 ~ 110 ~ 100-0.3 ~ 0.5-
1 Piece(s)

12 Days or more

10SKD61-0.01/-0.020/-0.043 ~ 3.49RG3.51 ~ 2.490.5 ~ 3-0.25 ~ 110 ~ 120-0.3 ~ 0.5-

Loading...

 

Basic Information

With/without gas release shape No

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.