(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

One-Step Center Pin Sets

Days to Ship
  • All
  • 12 Days or Less
  1. 1
Brand
Product Series
CAD
Days to Ship
Product composition
Material
Surface treatment
Head thickness
D (Shaft diameter)(mm)
P (Tip diameter)(mm)
V (Hole diameter)(mm)
Concentricity
Inner dia. tolerance
Tapered or not
Center pin tip shape

    Stepped Ejector Sleeves & One-Step Center Pin Sets -SKD61+Nitriding/L Dimension Designation Type-

      Stepped Ejector Sleeves & One-Step Center Pin Sets -SKD61+Nitriding/Hole (Shaft) Diameter・L Dimension Designation Type-

      Brand

      MISUMI

      MISUMI

      Product Series

      Stepped Ejector Sleeves & One-Step Center Pin Sets -SKD61+Nitriding/L Dimension Designation Type-

      Stepped Ejector Sleeves & One-Step Center Pin Sets -SKD61+Nitriding/Hole (Shaft) Diameter・L Dimension Designation Type-

      CAD
      • 2D / 3D
      • 2D / 3D
      Days to Ship 12 Days or more 12 Days or more
      Product compositionCenter pin setsCenter pin sets
      MaterialSKD61SKD61
      Surface treatmentNitridedNitrided
      Head thickness4mm(T4) / 8mm(JIS)4mm(T4) / 6mm(JIS) / 8mm(JIS)
      D (Shaft diameter)(mm)4 ~ 125 ~ 12
      P (Tip diameter)(mm)-3.5 ~ 11.95
      V (Hole diameter)(mm)2 ~ 5.52 ~ 8
      Concentricity◎0.06◎0.06
      Inner dia. toleranceH7H7
      Tapered or notNoNo
      Center pin tip shapeS / A / B / C / D / ES / A / B / C / D / E

      Loading...

      1. 1

      Related Categories to One-Step Center Pin Sets