(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
MISUMI
•Material: SKD61
•Shaft Diameter Tolerance Reference: 0/-0.02
•Head Thickness: 4mm(T4)
Days to Ship: | 8 Days or more |
---|
Stepped Ejector Pins -High Speed Steel SKH51/L Dimension Designation Type-
MISUMI
•Material: SKH51
•Shaft Diameter Tolerance Reference: 0/-0.02
Days to Ship: | 10 Days or more |
---|
Stepped Ejector Pins - M2 Steel, Head T=4 mm/JIS, Configurable Tip Diameter/Length/Shoulder Length
MISUMI
•Material: SKH51
•Shaft Diameter Tolerance Reference: 0/-0.02
Days to Ship: | 10 Days or more |
---|
MISUMI
•Material: SKD61
•Tip Diameter Tolerance Reference: -0.01/-0.02
•Shaft Diameter Tolerance Reference: 0/-0.02
•Surface Treatment: Nitrided
Days to Ship: | 8 Days or more |
---|
Extra Precision Stepped Ejector Pins -High Speed Steel SKH51/4mm Head Type-
MISUMI
•Material: SKH51
•Tip Diameter Tolerance Reference: 0/-0.002
•Shaft Diameter Tolerance Reference: 0/-0.02
•Head Thickness: 4mm(T4)
Days to Ship: | 8 Days or more |
---|
Stepped Ejector Pins -High Speed Steel SKH51/Blank Type-
MISUMI
•Material: SKH51
•Shaft Diameter Tolerance Reference: 0/-0.02
Days to Ship: | 10 Days or more |
---|
MISUMI
•Material: SKH51
•Shaft Diameter Tolerance Reference: 0/-0.02
Days to Ship: | 8 Days or more |
---|
MISUMI
•Material: SKH51
•Shaft Diameter Tolerance Reference: 0/-0.02
•Surface Treatment: Hard chromate plating
Days to Ship: | 15 Days or more |
---|
MISUMI
•Material: SKD61
•Tip Diameter Tolerance Reference: -0.01/-0.02
•Shaft Diameter Tolerance Reference: 0/-0.02
•Surface Treatment: Nitrided
•Alteration
Days to Ship: | 6 Days or more |
---|
MISUMI
•Material: SKD61
•Shaft Diameter Tolerance Reference: 0/-0.02
•Head Thickness: 4mm(T4)
Days to Ship: | 8 Days or more |
---|
MISUMI
•Material: SKD61
•Tip Diameter Tolerance Reference: -0.01/-0.02
•Shaft Diameter Tolerance Reference: 0/-0.02
Days to Ship: | 10 Days or more |
---|
Stepped Ejector Pins -Stainless SUS440C/4mm Head/Tip Diameter・L Dimension Designation Type-
MISUMI
•Material: SUS440C
•Tip Diameter Tolerance Reference: 0/-0.005
•Shaft Diameter Tolerance Reference: 0/-0.02
Days to Ship: | 8 Days or more |
---|
MISUMI
•Material: SKH51
•Shaft Diameter Tolerance Reference: 0/-0.02
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Material |
Tip diameter tolerance (Reference tolerance) |
Shaft diameter tolerance (Reference tolerance) |
Surface treatment |
Head thickness |
D (Shaft diameter)(mm) |
P (Tip diameter)(mm) |
Tip shape |
Character engraving type |
Number of engraving characters |
Gas release shape |
|
|
|
| ||||||||||
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | Stepped Ejector Pins -High Speed Steel SKH51/L Dimension Designation Type- | Stepped Ejector Pins - M2 Steel, Head T=4 mm/JIS, Configurable Tip Diameter/Length/Shoulder Length | Extra Precision Stepped Ejector Pins -High Speed Steel SKH51/4mm Head Type- | Stepped Ejector Pins -Stainless SUS440C/4mm Head/Tip Diameter・L Dimension Designation Type- | |||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
Days to Ship | 8 Days or more | 10 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 8 Days or more | 15 Days or more | 6 Days or more | 8 Days or more | 10 Days or more | 8 Days or more | 8 Days or more |
Material | SKD61 | SKH51 | SKH51 | SKD61 | SKH51 | SKH51 | SKH51 | SKH51 | SKD61 | SKD61 | SKD61 | SUS440C | SKH51 |
Tip diameter tolerance (Reference tolerance) | 0/-0.005 / -0.01/-0.02 | 0/-0.005 / -0.01/-0.02 | 0/-0.005 / -0.01/-0.02 | -0.01/-0.02 | 0/-0.002 | 0/-0.005 / -0.01/-0.02 | 0/-0.005 / -0.01/-0.02 | 0/-0.005 / -0.01/-0.02 | -0.01/-0.02 | 0/-0.005 / -0.01/-0.02 | -0.01/-0.02 | 0/-0.005 | 0/-0.005 / -0.01/-0.02 |
Shaft diameter tolerance (Reference tolerance) | 0/-0.02 | 0/-0.02 | 0/-0.02 | 0/-0.02 | 0/-0.02 | 0/-0.02 | 0/-0.02 | 0/-0.02 | 0/-0.02 | 0/-0.02 | 0/-0.02 | 0/-0.02 | 0/-0.02 |
Surface treatment | No | No | No | Nitrided | No | No | No | Hard chromate plating | Nitrided | No | No | No | No |
Head thickness | 4mm(T4) | 4mm(T4) / 6mm(JIS) | 4mm(T4) / 6mm(JIS) / 8mm(JIS) | 4mm(T4) / 6mm(JIS) / 8mm(JIS) | 4mm(T4) | 4mm(T4) / 6mm(JIS) | 4mm(T4) / 6mm(JIS) | 4mm(T4) / 6mm(JIS) / 8mm(JIS) | 4mm(T4) / 6mm(JIS) | 4mm(T4) | 4mm(T4) / 6mm(JIS) / 8mm(JIS) | 4mm(T4) / 6mm(JIS) | 4mm(T4) / 6mm(JIS) / 8mm(JIS) |
D (Shaft diameter)(mm) | 1.5 ~ 13 | 1 ~ 5 | 0.5 ~ 12 | 1.5 ~ 20 | 1 ~ 3 | 1 ~ 5 | 1 ~ 5 | 0.5 ~ 12 | 1.5 ~ 6 | 1.5 ~ 4 | 2 ~ 20 | 1.5 ~ 6 | 2 ~ 12 |
P (Tip diameter)(mm) | 0.6 ~ 12.9 | 0.3 ~ 3 | 0.3 ~ 11.9 | 0.8 ~ 19.9 | 0.3 ~ 2.9 | 0.3 ~ 3 | 0.3 ~ 4.9 | 0.3 ~ 11.9 | 0.6 ~ 5.9 | 0.6 ~ 3.9 | 0.8 ~ 19.9 | 0.6 ~ 5.9 | 1.5 ~ 11.9 |
Tip shape | No | No | No | No | No | No | No | No | No | No | No | No | 26A / 27A / 28A / 29A / 30A / 31A / 32A / 1A / 2A / 3A / 4A / 5A / 6A / 7A / 8A / 9A / 10A / 11A / 12A / 13A / 14A / 15A / 16A / 17A / 18A / 19A / 20A / 21A / 22A / 23A / 24A / 25A |
Character engraving type | No | No | No | No | No | No | No | No | No | No | No | No | No |
Number of engraving characters | No | No | No | No | No | No | No | No | No | No | No | No | No |
Gas release shape | No | No | No | No | No | No | No | No | No | No | No | No | No |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy