(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stepped Ejector Pins -Stainless SUS440C/4mm Head/Tip Diameter・L Dimension Designation Type-

Stepped Ejector Pins -Stainless SUS440C/4mm Head/Tip Diameter・L Dimension Designation Type-

Move the mouse over the image to zoom

•Material: SUS440C
•Tip Diameter Tolerance Reference: 0/-0.005
•Shaft Diameter Tolerance Reference: 0/-0.02

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
EWSF1.5-[40-200/0.01]-P[0.6-1.4/0.01]-N[15-150/1]
EWSF2-[40-200/0.01]-P[0.8-1.9/0.01]-N[15-150/1]
EWSF2.5-[40-200/0.01]-P[0.8-2.4/0.01]-N[15-150/1]
EWSF3-[40-200/0.01]-P[1-2.9/0.01]-N[15-150/1]
EWSF3.5-[40-200/0.01]-P[1.5-3.4/0.01]-N[15-150/1]
EWSF4-[40-200/0.01]-P[1.5-3.9/0.01]-N[15-150/1]
EWSF4.5-[40-200/0.01]-P[2.5-4.4/0.01]-N[15-150/1]
EWSF5-[40-200/0.01]-P[3-4.9/0.01]-N[15-150/1]
EWSF5.5-[40-200/0.01]-P[3.5-5.4/0.01]-N[15-150/1]
EWSF6-[40-200/0.01]-P[4-5.9/0.01]-N[15-150/1]
EWSJF4-[50-200/0.01]-P[1.5-3.9/0.01]-N[30-150/1]
EWSJF4.5-[50-200/0.01]-P[2.5-4.4/0.01]-N[30-150/1]
EWSJF5-[50-200/0.01]-P[3-4.9/0.01]-N[30-150/1]
EWSJF5.5-[50-200/0.01]-P[3.5-5.4/0.01]-N[30-150/1]
EWSJF6-[50-200/0.01]-P[4-5.9/0.01]-N[30-150/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead thickness D (Shaft diameter)
(mm)
P (Tip diameter)
(mm)
L (L dimension)
(mm)
N
(mm)
1 Piece(s)

10 Days or more

104mm(T4)1.50.6 ~ 1.440 ~ 20015 ~ 150
1 Piece(s)

10 Days or more

104mm(T4)20.8 ~ 1.940 ~ 20015 ~ 150
1 Piece(s)

10 Days or more

104mm(T4)2.50.8 ~ 2.440 ~ 20015 ~ 150
1 Piece(s)

10 Days or more

104mm(T4)31 ~ 2.940 ~ 20015 ~ 150
1 Piece(s)

10 Days or more

104mm(T4)3.51.5 ~ 3.440 ~ 20015 ~ 150
1 Piece(s)

10 Days or more

104mm(T4)41.5 ~ 3.940 ~ 20015 ~ 150
1 Piece(s)

10 Days or more

104mm(T4)4.52.5 ~ 4.440 ~ 20015 ~ 150
1 Piece(s)

10 Days or more

104mm(T4)53 ~ 4.940 ~ 20015 ~ 150
1 Piece(s)

10 Days or more

104mm(T4)5.53.5 ~ 5.440 ~ 20015 ~ 150
1 Piece(s)

10 Days or more

104mm(T4)64 ~ 5.940 ~ 20015 ~ 150
1 Piece(s)

10 Days or more

106mm(JIS)41.5 ~ 3.950 ~ 20030 ~ 150
1 Piece(s)

10 Days or more

106mm(JIS)4.52.5 ~ 4.450 ~ 20030 ~ 150
1 Piece(s)

10 Days or more

106mm(JIS)53 ~ 4.950 ~ 20030 ~ 150
1 Piece(s)

10 Days or more

106mm(JIS)5.53.5 ~ 5.450 ~ 20030 ~ 150
1 Piece(s)

10 Days or more

106mm(JIS)64 ~ 5.950 ~ 20030 ~ 150

Loading...

  1. 1
 

Basic Information

Material SUS440C Tip diameter tolerance (Reference tolerance) 0/-0.005 Shaft diameter tolerance (Reference tolerance) 0/-0.02
Surface treatment No Tip shape No Character engraving type No
Number of engraving characters No Gas release shape No

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.