(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stepped Ejector Pins -High Speed Steel SKH51/Blank Type-

Stepped Ejector Pins -High Speed Steel SKH51/Blank Type-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • New Pricing

•Material: SKH51
•Shaft Diameter Tolerance Reference: 0/-0.02

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
EHS1-[60,​100]-[0.3,​0.4,​0.5,​0.6,​0.7,​0.8]-[20,​35,​40,​50,​60]
EHS1.5-[60,​100,​150]-[0.3,​0.4,​0.5,​0.6,​0.7,​0.8,​0.9,​1,​1.2]-[20,​35,​40,​50,​60,​70,​90]
EHS2-[100,​150,​200]-[0.7,​0.8,​0.9,​1,​1.1,​1.2,​1.3,​1.4,​1.5,​1.6,​1.8]-[40,​50,​60,​70,​80,​90,​100]
EHS2.5-[150,​200]-[0.8,​0.9,​1,​1.1,​1.2,​1.3,​1.4,​1.5,​1.6,​1.7,​1.8,​1.9,​2,​2.1]-[50,​70,​80,​90,​100]
EHS3-[150,​200]-[1,​1.1,​1.2,​1.3,​1.4,​1.5,​1.6,​1.7,​1.8,​1.9,​2,​2.1,​2.2,​2.3,​2.4,​2.5,​2.6]-[50,​70,​80,​90,​100]
EHSE1-[60,​100]-P[0.6,​0.7,​0.8]-N[20,​35,​40,​50,​60]
EHSE1.5-[100,​150]-P[0.6,​0.7,​0.8,​0.9,​1,​1.2]-N[40,​50,​60,​70,​90]
EHSE2-[100,​150,​200]-P[0.7,​0.8,​0.9,​1,​1.1,​1.2,​1.3,​1.4,​1.5,​1.6,​1.8]-N[40,​50,​60,​70,​80,​90,​100]
EHSE2.5-[150,​200]-P[0.8,​0.9,​1,​1.1,​1.2,​1.3,​1.4,​1.5,​1.6,​1.7,​1.8,​1.9,​2,​2.1]-N[50,​70,​80,​90,​100]
EHSE3-[150,​200]-P[1,​1.1,​1.2,​1.3,​1.4,​1.5,​1.6,​1.7,​1.8,​1.9,​2,​2.1,​2.2,​2.3,​2.4,​2.5,​2.6]-N[50,​70,​80,​90,​100]
EHSJ4-[150,​200,​250]-P3-N125
EHSJ4.5-[150,​200,​250]-P[2,​2.5]-N125
EHSJ5-[150,​200,​250]-P3-N125
EHSJE4-[150,​200,​250]-P3-N125
EHSJE4.5-[150,​200,​250]-P[2,​2.5]-N125
EHSJE5-[150,​200,​250]-P3-N125
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip diameter tolerance (Reference tolerance) Head thickness D (Shaft diameter)
(mm)
P (Tip diameter)
(mm)
L (L dimension)
(mm)
N
(mm)
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)10.3 ~ 0.860 ~ 10020 ~ 60
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)1.50.3 ~ 1.260 ~ 15020 ~ 90
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)20.7 ~ 1.8100 ~ 20040 ~ 100
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)2.50.8 ~ 2.1150 ~ 20050 ~ 100
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)31 ~ 2.6150 ~ 20050 ~ 100
1 Piece(s)

10 Days or more

10-0.01/-0.024mm(T4)10.6 ~ 0.860 ~ 10020 ~ 60
1 Piece(s)

10 Days or more

10-0.01/-0.024mm(T4)1.50.6 ~ 1.2100 ~ 15040 ~ 90
1 Piece(s)

10 Days or more

10-0.01/-0.024mm(T4)20.7 ~ 1.8100 ~ 20040 ~ 100
1 Piece(s)

10 Days or more

10-0.01/-0.024mm(T4)2.50.8 ~ 2.1150 ~ 20050 ~ 100
1 Piece(s)

10 Days or more

10-0.01/-0.024mm(T4)31 ~ 2.6150 ~ 20050 ~ 100
1 Piece(s)

10 Days or more

100/-0.0056mm(JIS)41.8 ~ 3150 ~ 25050 ~ 125
1 Piece(s)

10 Days or more

100/-0.0056mm(JIS)4.52 ~ 2.5150 ~ 25050 ~ 125
1 Piece(s)

10 Days or more

100/-0.0056mm(JIS)53150 ~ 25050 ~ 125
1 Piece(s)

10 Days or more

10-0.01/-0.026mm(JIS)42 ~ 3150 ~ 25050 ~ 125
1 Piece(s)

10 Days or more

10-0.01/-0.026mm(JIS)4.52 ~ 2.5150 ~ 25050 ~ 125
1 Piece(s)

10 Days or more

10-0.01/-0.026mm(JIS)53150 ~ 25050 ~ 125

Loading...

  1. 1
 

Basic Information

Material SKH51 Shaft diameter tolerance (Reference tolerance) 0/-0.02 Surface treatment No
Tip shape No Character engraving type No Number of engraving characters No
Gas release shape No Alterations Yes

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.