(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Inserts - Tangless, Stainless Steel, Metric Coarse
Accurate
Application: Light Metal
Category: Tangless
Material: Stainless steel (SUS303 / SUS304)
Notch: No
Operating Environment: Transport
Screw Type: Metric (coarse) Thread
For complete product overview and details on Inserts - Tangless, Stainless Steel, Metric Coarse see the sections below:
Days to Ship: | Same day or more |
---|
Show Stock Products
Recoil Tangless Insert Locking Type (SUS304), mm
Recoil
Lock-type Tangless insert provides a detent effect for the bolt installed.
[Features]
·Stress is distributed over the entire length of fit, preventing the thread breakage and increasing the holding or tensile strength, which as a result, enhances the fastening force greater than the original screw
·Dedicated tools enable the insertion and extraction without tongues
·Extraction will not damage the male threads nor the product
·No need to break off the tongues, look for the broken tongues, or check with gauges
[Applications]
·Application example: Semiconductor equipment parts, air tools, industrial robots, etc.
Days to Ship: | 11 Days or more |
---|
Recoil Tangless Insert (Nitronic 60)
Recoil
Tangless insert that does not require lubricant oil.
[Features]
·Dedicated tools enable the insertion and extraction without tongues
·Extraction will not damage the male threads nor the product
·No need to break off the tongues, look for the broken tongues, or check with gauges
·Prevents screw galling (seizure) up to 425°C
[Applications]
·Applicable in a wide range of industries such as liquid crystal and semiconductor related products
Days to Ship: | 11 Days or more |
---|
Recoil Locking Type (SUS304) UNC
Recoil
Lock-type Tangless insert provides a detent effect for the bolt installed.
[Features]
·Stress is distributed over the entire length of fit, preventing the thread breakage and increasing the holding or tensile strength, which as a result, enhances the fastening force greater than the original screw
·Dedicated tools enable the insertion and extraction without tongues
·Extraction will not damage the male threads nor the product
·No need to break off the tongues, look for the broken tongues, or check with gauges
[Applications]
·Application example: Semiconductor equipment parts, air tools, industrial robots, etc.
Days to Ship: | 11 Days or more |
---|
Inserts - Tangless, Threaded, Stainless Steel
MISUMI
Revised Screw Insert. No Need of Breaking Tongue after Insertion. Easy Extraction with a specified tool. Facilitates Insert Operation compared with conventional products.
Days to Ship: | Same day or more |
---|
Show Stock Products
Inserts - Tangless, Inch Coarse【100 Pieces Per Package】
Hirosugi
Has no pitch jump unlike normal inserts, and will not deform even when the bolt is detached.
Days to Ship: | 8 Days or more |
---|
Inserts - Tangless, Stainless Steel
Recoil
•Category: Tangless
•Sale Unit: Low Quantity Available beginning with 1 pc.
•Application: Light Metal
•Material: Stainless steel (SUS303 / SUS304)
•Screw Type: Metric (coarse) Thread
Days to Ship: | 8 Days or more |
---|
Recoil
The stress is dispersed throughout the entire engagement length, does not incur screw thread breaks, has increased holding power or tensile strength, and has greater fastening power than the original screw.
Specifications: Corrosion-resistant austenite steel
Applications: Marine applications up to 425°C (1,800°F) / low magnetic applications
Usage Example: Signal equipment / semiconductor machine component
Days to Ship: | 11 Days or more |
---|
Recoil
[Features]
·Stress is distributed over the entire length of fit, preventing the thread breakage and increasing the holding or tensile strength, which as a result, enhances the fastening force greater than the original screw
·Dedicated tools enable the insertion and extraction without tongues
·Extraction will not damage the male threads nor the product
·No need to break off the tongues, look for the broken tongues, or check with gauges
[Applications]
·Application example: Semiconductor equipment parts, air tools, industrial robots, etc.
Days to Ship: | 11 Days or more |
---|
Recoil
[Features]
·Stress is distributed over the entire length of fit, preventing the thread breakage and increasing the holding or tensile strength, which as a result, enhances the fastening force greater than the original screw
·Dedicated tools enable the insertion and extraction without tongues
·Extraction will not damage the male threads nor the product
·No need to break off the tongues, look for the broken tongues, or check with gauges
[Applications]
·Application example: Semiconductor equipment parts, air tools, industrial robots, etc.
Days to Ship: | 11 Days or more |
---|
Tongueless / Insert Size (mm) (SUS304)
Recoil
[Features]
·Stress is distributed over the entire length of fit, preventing the thread breakage and increasing the holding or tensile strength, which as a result, enhances the fastening force greater than the original screw
·Dedicated tools enable the insertion and extraction without tongues
·Extraction will not damage the male threads nor the product
·No need to break off the tongues, look for the broken tongues, or check with gauges
[Applications]
·Application example: Semiconductor equipment parts, air tools, industrial robots, etc.
Days to Ship: | 11 Days or more |
---|
Recoil Tangless Insert (Phosphor Bronze)
Recoil
Non-magnetic Tangless insert.
[Features]
·Dedicated tools enable the insertion and extraction without tongues
·Extraction will not damage the male threads nor the product
·No need to break off the tongues, look for the broken tongues, or check with gauges
·Electrical connection joint up to 300°C
[Applications]
·Use in the place where magnetic field should be avoided
·Use for digital measurement related equipment
Days to Ship: | 11 Days or more |
---|
Recoil Locking Type (SUS304) UNF
Recoil
Lock-type Tangless insert provides a detent effect for the bolt installed.
[Features]
·Stress is distributed over the entire length of fit, preventing the thread breakage and increasing the holding or tensile strength, which as a result, enhances the fastening force greater than the original screw
·Dedicated tools enable the insertion and extraction without tongues
·Extraction will not damage the male threads nor the product
·No need to break off the tongues, look for the broken tongues, or check with gauges
[Applications]
·Application example: Semiconductor equipment parts, air tools, industrial robots, etc.
Days to Ship: | 11 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Category |
Application |
Material |
Screw Type |
Thread Diameter (Inserted) M(mm) |
Thread Diameter (Inserted) unified(inch) |
Length (After Insertion) L (D = Screw Shaft Dia. M) |
Notch |
Shape |
Sales Unit |
| |||||||||||||
Brand | Accurate | Recoil | Recoil | Recoil | MISUMI | Hirosugi | Recoil | Recoil | Recoil | Recoil | Recoil | Recoil | Recoil |
Product Series | |||||||||||||
CAD |
|
| |||||||||||
Days to Ship |
Same day or more
Show Stock Products | 11 Days or more | 11 Days or more | 11 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 11 Days or more | 11 Days or more | 11 Days or more | 11 Days or more | 11 Days or more | 11 Days or more |
Specifications |
| ||||||||||||
Category | Tangless | Tangless | Tangless | Tangless | - | Tangless | Tangless | Tangless | Tangless | Tangless | Tangless | Tangless | Tangless |
Application | Light Metal / Cast Iron / General Resin | Light Metal | Light Metal | Light Metal | Light Metal | Light Metal | Light Metal | Light Metal | Light Metal | Light Metal | Light Metal | Light Metal | Light Metal |
Material | Stainless steel (SUS303 / SUS304) | Stainless steel (SUS303 / SUS304) | Nitronic 60 | Stainless steel (SUS303 / SUS304) | Stainless steel (SUS303 / SUS304) | Stainless steel (SUS303 / SUS304) | Stainless steel (SUS303 / SUS304) | 316 Stainless Steel | Stainless steel (SUS303 / SUS304) | Stainless steel (SUS303 / SUS304) | Stainless steel (SUS303 / SUS304) | Phosphor Bronze | Stainless steel (SUS303 / SUS304) |
Screw Type | Metric (coarse) Thread / Metric (fine) Thread | Metric (coarse) Thread | Metric (coarse) Thread | Unify (coarse) Thread | - | Unify (coarse) Thread | Metric (coarse) Thread | Metric (coarse) Thread | Unify (coarse) Thread | Unify (Fine) Thread | Metric (coarse) Thread | Metric (coarse) Thread | Unify (Fine) Thread |
Thread Diameter (Inserted) M(mm) | 2 ~ 24 | - | - | - | 2.5 ~ 10 | - | 2.5 ~ 12 | - | - | - | 2$2 | - | - |
Thread Diameter (Inserted) unified(inch) | - | - | - | 4$4 ~ 8$8 | - | 1/4-20 | - | - | 1/4$1/4 ~ 10$10 | 1/4$1/4 ~ 10$10 | - | - | 10$10 |
Length (After Insertion) L (D = Screw Shaft Dia. M) | 1D / 1.5D / 2D | 1D / 1.5D / 2D | 1D / 1.5D / 2D | 1D / 1.5D | - | - | 1D / 1.5D / 2D | 1D / 1.5D / 2D | 1D / 1.5D / 2D | 1D / 1.5D / 2D | 1D / 1.5D / 2D / 0.8D | 1D / 1.5D / 2D | 1.5D |
Notch | No | Presence | Presence | Presence | - | No | No | Presence | Presence | Presence | Presence | Presence | Presence |
Shape | - | Standard | Standard | Standard | - | - | - | Standard | Standard | Standard | Standard | Standard | Standard |
Sales Unit | - | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | - | - | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy