(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Inserts - Tangless, Stainless Steel, Metric Coarse

Inserts - Tangless, Stainless Steel, Metric Coarse
  • Volume Discount

Application: Light Metal
Category: Tangless
Material: Stainless steel (SUS303 / SUS304)
Notch: No
Operating Environment: Transport
Screw Type: Metric (coarse) Thread
For complete product overview and details on Inserts - Tangless, Stainless Steel, Metric Coarse see the sections below:

Part Number
2TNM-M2X0.4-1D
2TNM-M2X0.4-1.5D
2TNM-M2X0.4-2D
2TNM-M2.5-0.45X1D
2TNM-M2.5-0.45X1.5D
2TNM-M2.5-0.45X2D
2TNM-M3-0.5X1D
2TNM-M3-0.5X1.5D
2TNM-M3-0.5X2D
2TNM-M4-0.7X1D
2TNM-M4-0.7X1.5D
2TNM-M4-0.7X2D
2TNM-M5-0.8X1D
2TNM-M5-0.8X1.5D
2TNM-M5-0.8X2D
2TNM-M6-1.0X1D
2TNM-M6-1.0X1.5D
2TNM-M6-1.0X2D
2TNM-M8-1.25X1D
2TNM-M8-1.25X1.5D
2TNM-M8-1.25X2D
2TNM-M10-1.5X1D
2TNM-M10-1.5X1.5D
2TNM-M10-1.5X2D
2TNM-M12-1.75X1D
2TNM-M12-1.75X1.5D
2TNM-M12-1.75X2D
2TNM-M16X1.5-1D
2TNM-M16X2.0-1D
2TNM-M16X2.0-1.5D
2TNM-M16X2.0-2D
2TNM-M20X1.5-1D
2TNM-M20X2.5-1.5D
2TNM-M20X2.5-2D
2TNM-M22X1.5-1D
2TNM-M24X1.5-1D
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSScrew Type Thread Size
(mm)
Nominal Length Pitch
(mm)
50 Piece(s)Available

8 Days or more

10Metric (coarse) Thread21D0.4
50 Piece(s)Available

8 Days or more

10Metric (coarse) Thread21.5D0.4
50 Piece(s)Available

8 Days or more

10Metric (coarse) Thread22D0.4
1 Piece(s)Available

9 Days or more

10Metric (coarse) Thread2.51D0.45
1 Piece(s)Available

9 Days or more

10Metric (coarse) Thread2.51.5D0.45
1 Piece(s)Available

Same day

Stock

10Metric (coarse) Thread2.52D0.45
1 Piece(s)Available

9 Days or more

10Metric (coarse) Thread31D0.5
1 Piece(s)Available

9 Days or more

10Metric (coarse) Thread31.5D0.5
1 Piece(s)Available

9 Days or more

10Metric (coarse) Thread32D0.5
1 Piece(s)Available

9 Days or more

10Metric (coarse) Thread41D0.7
1 Piece(s)Available

9 Days or more

10Metric (coarse) Thread41.5D0.7
1 Piece(s)Available

9 Days or more

10Metric (coarse) Thread42D0.7
1 Piece(s)Available

9 Days or more

10Metric (coarse) Thread51D0.8
1 Piece(s)Available

9 Days or more

10Metric (coarse) Thread51.5D0.8
1 Piece(s)Available

9 Days or more

10Metric (coarse) Thread52D0.8
1 Piece(s)Available

9 Days or more

10Metric (coarse) Thread61D1
1 Piece(s)Available

9 Days or more

10Metric (coarse) Thread61.5D1
1 Piece(s)Available

9 Days or more

10Metric (coarse) Thread62D1
1 Piece(s)Available

9 Days or more

10Metric (coarse) Thread81D1.25
1 Piece(s)Available

9 Days or more

10Metric (coarse) Thread81.5D1.25
1 Piece(s)Available

9 Days or more

10Metric (coarse) Thread82D1.25
1 Piece(s)Available

9 Days or more

10Metric (coarse) Thread101D1.5
1 Piece(s)Available

9 Days or more

10Metric (coarse) Thread101.5D1.5
1 Piece(s)Available

9 Days or more

10Metric (coarse) Thread102D1.5
1 Piece(s)Available

9 Days or more

10Metric (coarse) Thread121D1.75
1 Piece(s)Available

9 Days or more

10Metric (coarse) Thread121.5D1.75
1 Piece(s)Available

9 Days or more

10Metric (coarse) Thread122D1.75
50 Piece(s)Available

10 Days or more

10Metric (fine) Thread161D1.5
50 Piece(s)Available

6 Days or more

10Metric (coarse) Thread161D2
50 Piece(s)Available

10 Days or more

10Metric (coarse) Thread161.5D2
50 Piece(s)Available

10 Days or more

10Metric (coarse) Thread162D2
50 Piece(s)Available

10 Days or more

10Metric (fine) Thread201D1.5
50 Piece(s)Available

10 Days or more

10Metric (coarse) Thread201.5D2.5
50 Piece(s)Available

10 Days or more

10Metric (coarse) Thread202D2.5
50 Piece(s)Available

10 Days or more

10Metric (coarse) Thread221D1.5
50 Piece(s)Available

10 Days or more

10Metric (coarse) Thread241D1.5

Loading...

  1. 1

Basic Information

Types Tangless Application Light Metal / Cast Iron / General Resin Material Stainless Steel (304 Stainless Steel)
Notch of breaking off tank No Operating Environment Manufacturing Equipment / IT product-related / Aerospace related / Automobile / Rolling Stock / Ship / Transport

Additional Products in this Category

Tech Support