(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Round Countersunk Head Phillips Drive Screw - Former JIS【1-1,600 Pieces Per Package】
Sunco
In the old JIS standard products and the new JIS standard products, pitch differs depending on the size.
Please confirm before purchase.
Days to Ship: | 9 Days or more |
---|
Round Countersunk Head Phillips Drive Screw【1-12,000 Pieces Per Package】
Sunco
[Materials] SWCH-equivalent, stainless steel SUS304-equivalent, SUS316L, and brass
[Surface treatment] None, non-chrome, non-chrome (zinc plating) chromate color, non-chrome (zinc plating) black, non-chrome black, trivalent chromate, non-chrome plating white, trivalent black, trivalent white, bright chromate plating, chromate plating, green chromate, black chromate, nickel plating, black nickel, chrome plating, Parkerizing, Dacrotized, trivalent stainless steel coating, stainless steel plating, German brown plating, black paint with matte black head paint, black paint with black head paint, black paint with white head paint, temper color, dark temper color
Days to Ship: | 8 Days or more |
---|
Round Disc Head Phillips Drive Screw - Flat End, Full Thread
MISUMI
•Shape: Standard (Round)
•Application: Standard
•Mounting Hole Shape: Phillips
•Additional Shape: Standard
•Tip shape: Flat End
Days to Ship: | 8 Days or more |
---|
Round Disc Head Phillips Drive Screw - Fall Prevention
Sunco
[Materials] Brass equivalent to SUS304
[Surface treatment] None, nickel plating
Days to Ship: | 8 Days or more |
---|
Round Countersunk Head Phillips Drive Screw - Stainless Steel【1-2,000 Pieces Per Package】
Sunco
· Thread: M4
· Pitch (mm): 0.7
· Detailed shape: Round plate
· Mounting hole dimensions: Phillips
· Basic shape: Standard (round)
· Materials: Equivalent to SUS304
· Thread ridge type: Metric coarse
· Tip shape: Flat end
· Additional shapes: Standard
· Application: Standard
· Screw type: Full thread
· Length (mm): 6, 8, 10, 12, 14, 15, 16, 18, 20, 25
· Surface treatment: None, black paint
· Sales unit: Low quantity (available for purchase from 1pc), box and package.
Days to Ship: | 8 Days or more |
---|
Small Round Countersunk Head Phillips Drive Screw【1-2,000 Pieces Per Package】
Sunco
[Detailed shape] Round plate
[Drive type] Phillips
[Basic shape] Standard (round)
[Materials] SUS304 equivalent
[Thread pitch] Metric coarse
[Point shape] Flat point
[Additional shapes] Standard
[Applications] Standard
[Thread type] Fully threaded
[Thread sizes (M)] 4, 5
[Lengths, L (mm)] 6, 8, 10, 12, 14, 15, 16, 18, 20, 25, 30, 35, 40, 45, 50, 55, 60, 65
[Pitches (mm)] 0.7, 0.8
[Surface treatments] None, German/brown plating, black paint with matte black head paint, black head paint, black paint with white head paint, temper color, temper color, temper color (dark)
[Sales units] Individual (single pieces available for purchase), box, pack
Days to Ship: | 8 Days or more |
---|
Round Countersunk Head Phillips Drive Screw - Half Thread【300 Pieces Per Package】
Sunco
· Thread: M4
· Pitch (mm): 0.7
· Detailed shape: Round plate
· Mounting hole dimensions: Phillips
· Basic shape: Standard (round)
· Material: Steel
· Thread ridge type: Metric coarse
· Tip shape: Flat end
· Sales unit: Box/package
· Type: Partial thread screw, threaded portion
· Length (mm): 50
· Length (mm): 65, 70
· Surface treatment: None, trivalent white, bright chromate plating, chromate plating, chromate plating, black chromate, nickel plating, chrome plating, parker
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Nominal of Thread (M) |
Length L (mm) |
Pitch(mm) |
Detailed Shape |
Mounting Hole Shape |
Basic Shape |
Material |
Surface Treatment |
Thread ridge Type |
Tip shape |
Additional Shapes |
Sales Unit |
Application |
Screw Type |
Brand | Sunco | Sunco | MISUMI | Sunco | Sunco | Sunco | Sunco |
---|---|---|---|---|---|---|---|
Product Series | Round Countersunk Head Phillips Drive Screw - Former JIS【1-1,600 Pieces Per Package】 | Round Countersunk Head Phillips Drive Screw【1-12,000 Pieces Per Package】 | Round Disc Head Phillips Drive Screw - Flat End, Full Thread | Round Countersunk Head Phillips Drive Screw - Stainless Steel【1-2,000 Pieces Per Package】 | Small Round Countersunk Head Phillips Drive Screw【1-2,000 Pieces Per Package】 | Round Countersunk Head Phillips Drive Screw - Half Thread【300 Pieces Per Package】 | |
CAD |
|
|
|
|
|
| |
Days to Ship | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Specifications |
| ||||||
Nominal of Thread (M) | 3 ~ 5 | 2 ~ 8 | 3 ~ 6 | 4 ~ 5 | 4 | 4 ~ 5 | 4 |
Length L (mm) | 10 ~ 50 | 3 ~ 100 | 5 ~ 20 | 18 ~ 25 | 6 ~ 25 | 6 ~ 65 | 70 |
Pitch(mm) | 0.6 ~ 0.9 | 0.4 ~ 1.25 | - | 0.7 ~ 0.8 | 0.7 | 0.7 ~ 0.8 | 0.7 |
Detailed Shape | Round countersunk | Round countersunk | - | Round countersunk | Round countersunk | Round countersunk | Round countersunk |
Mounting Hole Shape | Phillips | Phillips | Phillips | Phillips | Phillips | Phillips | Phillips |
Basic Shape | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) |
Material | Steel / Stainless Steel / Brass | Steel / Stainless Steel / Brass | Steel / Stainless Steel | Stainless Steel / Brass | Stainless Steel | Stainless Steel | Steel |
Surface Treatment | No / Bright Chromate Plating / Chrome Plating | Stainless Steel Plating / Copper Plating / Black Paint / White Coating / Temper color / No / Non-chrome / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating / Chrome Plating / Parker / Dacromet / Stainless coating | No / Trivalent Chromate | No / Nickel Plating | No | Copper Plating / Black Paint / White Coating / Temper color / No | Bright Chromate Plating / Nickel Plating |
Thread ridge Type | Metric coarse | Metric coarse | - | Metric coarse | Metric coarse | Metric coarse | Metric coarse |
Tip shape | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End | Flat End |
Additional Shapes | Standard | Standard | Standard | Standard | Standard | Standard | - |
Sales Unit | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | - | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Box/package |
Application | Standard | Standard | Standard | Standard | Standard | Standard | - |
Screw Type | Complete thread | Complete thread | - | Complete thread | Complete thread | Complete thread | Half Thread |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy