(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Round Disc Head Phillips Drive Screw - Fall Prevention

Round Disc Head Phillips Drive Screw - Fall Prevention
  • Volume Discount

[Materials] Brass equivalent to SUS304
[Surface treatment] None, nickel plating

Part Number

Configured Part Number is shown.

Part Number
CSPRDD-BRN-M4-20
CSPRDD-BRN-M4-25
CSPRDD-BRN-M5-18
CSPRDD-BRN-M5-20
CSPRDD-BRN-M5-25
CSPRDD-SUS-M5-18
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Pitch
(mm)
Material Surface Treatment
1 Piece(s)Available

8 Days or more

104200.7[Brass] Brass[Nickel Plating] Nickel Plating
1 Piece(s)Available

8 Days or more

104250.7[Brass] Brass[Nickel Plating] Nickel Plating
1 Piece(s)Available

8 Days or more

105180.8[Brass] Brass[Nickel Plating] Nickel Plating
1 Piece(s)Available

8 Days or more

105200.8[Brass] Brass[Nickel Plating] Nickel Plating
1 Piece(s)Available

8 Days or more

105250.8[Brass] Brass[Nickel Plating] Nickel Plating
1 Piece(s)Available

8 Days or more

105180.8[Stainless Steel] 304 Stainless Steel Equivalent[No] No
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Pitch
(mm)
Material Surface Treatment

Loading...

  1. 1

Basic Information

Detailed Shape Round countersunk Mounting Hole Shape Phillips Basic Shape Standard (Round)
Thread ridge Type Metric coarse Tip shape Flat End Additional Shapes Standard
Sales Unit Low Quantity (can be purchased from one) Application Standard Screw Type Complete thread

Additional Products in this Category

Tech Support