(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Spray Nozzles - Point-Shape Spray Pattern
MISUMI
Spray Nozzles intended to jet water flow in rod-like shape.
Days to Ship: | 8 Days or more |
---|
Spray Nozzles - Whole Circular Spray Pattern
MISUMI
Spray Nozzles capable of spraying in a circular form.
Days to Ship: | Same day or more |
---|
Show Stock Products
Spray Nozzles - Spray Angle Selectable
MISUMI
Nozzle with spray angle adjustable within range of 0 ~ 60 degree.
Days to Ship: | 8 Days or more |
---|
Spray Nozzles - Line-Shaped Spray Pattern, Narrow Angle Type
MISUMI
Any of the following two types is available: Wide Angle and Narrow Angle.
Days to Ship: | 8 Days or more |
---|
Everloy
Wide spray angle available. Simple structure to prevent clogging. Flat spray nozzle for low impact. Replacement is possible by removing just the nozzle tip.
Days to Ship: | 14 Days or more |
---|
High Viscosity Liquid Atomization Spray Nozzle Mini-Atomized Nozzle MMAE Type and The MMA Type
Everloy
Can atomize and spray low- to high-viscosity liquids. Wide range available, starting with very low flow rates. Fluid passage diameter is large to prevent clogging. Simple structure that makes disassembly and maintenance easy.
Days to Ship: | 14 Days or more |
---|
Spray Nozzles - Line-Shaped Spray Pattern
MISUMI
Spray Nozzles capable of spraying fluid in fan-like shape.
Days to Ship: | 8 Days or more |
---|
Spray Nozzles - Ring-Shape Spray Pattern, 90 Degree Nozzle
MISUMI
Spray Nozzles capable of spraying in an annular form.
Days to Ship: | 8 Days or more |
---|
Spray Nozzles - Ring-Shape Spray Pattern
MISUMI
Fine Particle Type of Spray Nozzle
Days to Ship: | 8 Days or more |
---|
Spray Nozzles - Dual Fluid Type
MISUMI
Nozzles capable of spraying fine mists by mixing fluid and air at the same time.
Days to Ship: | 8 Days or more |
---|
Everloy
The ball can be secured in any position by
loosening the cap, moving the ball, and then tightening the cap.
Days to Ship: | 27 Days or more |
---|
Everloy
Cools via ultra-fine particle (approx. 20 μm) vaporization heat. Comes with a check valve for preventing dripping. Comes with a filter for protecting against the clogging of orifices.
Days to Ship: | 14 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Spray Pattern |
Fluid |
Material |
Type |
Feature |
Applicable Fluid |
Spray Angle θ (at 0.5MPa)(deg) |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | Everloy | Everloy | MISUMI | MISUMI | MISUMI | MISUMI | Everloy | Everloy |
---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Spray Nozzles - Line-Shaped Spray Pattern, Narrow Angle Type | High Viscosity Liquid Atomization Spray Nozzle Mini-Atomized Nozzle MMAE Type and The MMA Type | ||||||||||
CAD |
|
|
|
|
|
|
|
| ||||
Days to Ship | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 14 Days or more | 14 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 27 Days or more | 14 Days or more |
Specifications |
|
|
|
|
|
|
|
| ||||
Spray Pattern | Point | Filled-cone (Round, Polygonal) | Variable Blow Pattern | Fan | Flat | Filled-cone (Round, Polygonal) | Fan | Hollow-cone (Round) | Hollow-cone (Round) | Fan | - | Hollow-cone (Round) |
Fluid | Single Fluid | Single Fluid | Single Fluid | Single Fluid | Single Fluid | Fluid-Air Mixture | Single Fluid | Single Fluid | Single Fluid | Fluid-Air Mixture | - | Single Fluid |
Material | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel |
Type | One-Fluid | One-Fluid | One-Fluid | One-Fluid | One-Fluid | Two-Fluids | One-Fluid | One-Fluid | One-Fluid | Two-Fluids | Related Components | One-Fluid |
Feature | - | - | - | - | Clog Clearing | Mist | - | - | - | Small Particle Mist Generated | - | With Check Valve |
Applicable Fluid | - | - | - | - | Water | Solution / Water | - | - | - | - | - | Water |
Spray Angle θ (at 0.5MPa)(deg) | - | 50 ~ 65 | - | 40 ~ 75 | 140(0.3MPa) | - | - | - | 70 ~ 80 | - | - | 80(6MPa) |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy