(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spray Nozzles - Line-Shaped Spray Pattern, Narrow Angle Type

Spray Nozzles - Line-Shaped Spray Pattern, Narrow Angle Type
  • Volume Discount

Any of the following two types is available: Wide Angle and Narrow Angle.

  • inCAD Components
Spray Nozzles - Fan Shape Spray Pattern:Related Image
Spray Nozzles - Fan Shape Spray Pattern:Related Image
・Materials
[ M ] Material: 304 Stainless Steel

Specifications

Part Number-d
NZRFS1-1.0
Part Number
d
(Hole Dia.)
TLL1L2HB1B2Mass (g)
TypeNo.
NZRVFS12.0R1/820.06.08.06.012.013.813.0
2.5
3.2
3.6
24.0R1/422.06.010.06.014.016.020.0
5.0
6.4
7.0
■Feature: Suitable for high pressure cleaning that requires strong impact by water pressure. ■Applications: Cleaning of semiconductor and pretreatment e.g. washing before liquid application
Part Number
d
(Hole Dia.)
TLL1L2HB1B2Mass (g)
TypeNo.
NZRVFU24.0R1/422.06.010.06.014.016.020.0
5.0
6.4
7.0
■Feature: Has narrower spray angle than NZRVFS, which provides strong jet force.
■NZRVFS Specifications
SizeHole Dia. (mm)2.02.53.23.6
1/8Water Pressure (MPa)0.100.200.300.500.100.200.300.500.050.100.200.300.500.050.100.200.300.50
Water Qty. (ℓ/min)1.121.581.922.491.381.942.373.081.321.812.513.073.971.772.413.384.155.34
Spray Angle (° )506065705555556045506060654555606565
SizeHole Dia. (mm)4.05.06.47.0
1/4Water Pressure (MPa)0.050.100.200.300.500.050.100.200.300.500.050.100.200.300.500.050.100.200.300.50
Water Qty. (ℓ/min)2.483.374.725.797.433.624.896.888.4410.885.627.5710.6213.0716.96.588.8212.5415.319.78
Spray Angle (° )5060606570556070707560657075755560656570
[ ! ]Listed values are not guaranteed but representative values. [ ! ]If the current fluid is air, the product does not spray with the values described on the above table.
■NZRVFU Specifications
SizeHole Dia. (mm)4.05.06.47.0
1/4Water Pressure (MPa)0.100.200.300.500.100.200.300.500.100.200.300.500.100.200.300.50
Water Qty. (ℓ/min)3.304.605.607.404.606.307.8010.106.809.3011.5015.108.7012.4015.4020.00
Spray Angle (° )30354045303540453035404530354040
[ ! ]Listed values are not guaranteed but representative values. [ ! ]If the current fluid is air, the product does not spray with the values described on the above table.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
NZRVFS1-2.0
NZRVFS1-2.5
NZRVFS1-3.2
NZRVFS1-3.6
NZRVFS2-4.0
NZRVFS2-5.0
NZRVFS2-6.4
NZRVFS2-7.0
NZRVFU2-4.0
NZRVFU2-5.0
NZRVFU2-6.4
NZRVFU2-7.0
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSpray Angle θ (at 0.5MPa)
(deg)
Hole diameter
(mm)
Nominal Screw Dimension
1 Piece(s)Available

8 Days or more

10702.01(R1/8)
1 Piece(s)Available

8 Days or more

10602.51(R1/8)
1 Piece(s)Available

8 Days or more

10653.21(R1/8)
1 Piece(s)Available

8 Days or more

10653.61(R1/8)
1 Piece(s)Available

8 Days or more

10704.02(R1/4)
1 Piece(s)Available

8 Days or more

10755.02(R1/4)
1 Piece(s)Available

8 Days or more

10756.42(R1/4)
1 Piece(s)Available

8 Days or more

10707.02(R1/4)
1 Piece(s)Available

8 Days or more

10454.02(R1/4)
1 Piece(s)Available

8 Days or more

10455.02(R1/4)
1 Piece(s)Available

8 Days or more

10456.42(R1/4)
1 Piece(s)Available

8 Days or more

10407.02(R1/4)

Loading...

  1. 1

More Information

Spray Nozzles - Fan Shape Spray Pattern:Related Image
 

Basic Information

Spray Shape Fan-shaped Type Fluid A Fluid Material 304 Stainless Steel
Type Fluid Nozzle

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.