(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spray Nozzles - Point-Shape Spray Pattern

Spray Nozzles - Point-Shape Spray Pattern

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Spray Nozzles intended to jet water flow in rod-like shape.

  • inCAD Components
Spray Nozzles - Rod Shape Spray Pattern:Related Image
Spray Nozzles - Rod Shape Spray Pattern:Related Image
・Materials
[ M ] Material: 304 Stainless Steel

Specifications

Part Number-d
NZRS2-1.6
Part Numberd
(Hole Dia.)
TLL1L2B1B2Mass (g)
TypeNo.
NZRS10.5R1/8181081213.812
0.7
1.0
1.2
1.6
21.6R1/4201010141617
2.0
2.5
3.0
3.6
■Feature: The impact changes as water flow jets rod-like due to water pressure.
■Applications: Pinpoint Washing, Air Blow, etc.
■Note: Hole with small diameter may clog.
■NZRS Specifications
SizeHole Dia. (mm)0.50.71.01.21.6
1/8Water Pressure (MPa)0.20.30.50.70.20.30.50.70.20.30.50.70.20.30.50.70.20.30.50.7
Water Qty. (ℓ/min)0.140.180.220.260.310.370.470.550.911.121.461.701.291.561.792.092.262.413.063.59
SizeHole Dia. (mm)1.62.02.53.03.6
1/4Water Pressure (MPa)0.20.30.50.70.20.30.50.70.20.30.50.70.20.30.50.70.20.30.50.7
Water Qty. (ℓ/min)2.312.823.303.883.574.344.925.785.626.837.939.308.199.9812.8514.1911.8814.5016.8419.94
[ ! ]Listed values are not guaranteed but representative values. If the current fluid is air, the product does not spray with the values described on the above table.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
NZRS1-0.5
NZRS1-0.7
NZRS1-1.0
NZRS1-1.2
NZRS1-1.6
NZRS2-1.6
NZRS2-2.0
NZRS2-2.5
NZRS2-3.0
NZRS2-3.6
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHole diameter
(mm)
Nominal Screw Dimension
1 Piece(s)Available

8 Days or more

100.51(R1/8)
1 Piece(s)Available

8 Days or more

100.71(R1/8)
1 Piece(s)Available

8 Days or more

101.01(R1/8)
1 Piece(s)Available

8 Days or more

101.21(R1/8)
1 Piece(s)Available

8 Days or more

101.61(R1/8)
1 Piece(s)Available

8 Days or more

101.62(R1/4)
1 Piece(s)Available

8 Days or more

102.02(R1/4)
1 Piece(s)Available

8 Days or more

102.52(R1/4)
1 Piece(s)Available

8 Days or more

103.02(R1/4)
1 Piece(s)Available

8 Days or more

103.62(R1/4)

Loading...

  1. 1
 

Basic Information

Spray Shape Direct Advance Fluid A Fluid Material 304 Stainless Steel
Type Fluid Nozzle

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.