(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Vacuum Flow ZH□-□□-X185 Series
SMC
Vacuum Flow ZH□-□□-X185 Series with high flow rate and vacuum.
[Features]
· The blow air flow rate generated is 4 times the supply air.
· The vacuum air flow rate generated is 3 times the supply air.
· Large passage diameter available for suction of machining chips, particles, etc.
[Applications]
· Blow: used for scattering water droplets / blowing chips
· Vacuum: used for sucking up solder smoke / transporting materials such as pellets.
Days to Ship: | Same day or more |
---|
Show Stock Products
De Laval Air Nozzles - Aluminum or Steel Option
MISUMI
Air Nozzles capable of blowing air at sonic speed.
Days to Ship: | Same day or more |
---|
Show Stock Products
Air Blow Nozzles - Nozzle Assortments
MISUMI
•Type: Air Blow Nozzles
•Category: Nozzle Main Body
•Blow Pattern: Point
•Compatible Fluid: Compressed Air
•Material: 304 Stainless Steel
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Air Nozzles - Swaged Sleeve Couplings, Round or Cone Shaped
MISUMI
Increase efficiency by putting on the nozzle at end of pipe.
Days to Ship: | 8 Days or more |
---|
Daico Thermotec
Ultimate air gun. Perfect for draining, dust removal, oil cut, etc.
Days to Ship: | 10 Days or more |
---|
Air Blow Nozzles - Threaded, Tapped
MISUMI
•Type: Air Blow Nozzles
•Category: Nozzle Main Body
•Blow Pattern: Point
•Compatible Fluid: Compressed Air
•Material: 304 Stainless Steel
Days to Ship: | Same day or more |
---|
Show Stock Products
Flat Air Nozzles - Wide, Plastic
MISUMI
Wide Type of Air Nozzle with 100mm Injection Port
Days to Ship: | Same day |
---|
Show Stock Products
Air Nozzles - Narrow or Wide Spray Option
MISUMI
Simplified Air Nozzles
For complete product overview and details on Air Nozzles - Narrow or Wide Spray Option see the sections below:
Days to Ship: | Same day or more |
---|
Show Stock Products
Air Blow Nozzles - Point Pattern, 60 Degree
MISUMI
Nozzles which can be adjusted and fixed to a desired angle.
Days to Ship: | 8 Days or more |
---|
Air Nozzles - Rotary, Optional Tip Shapes
MISUMI
Air flows while rotating
The internal bearing rotates by the torsion generated by compressed airMore powerful airflow is possible with this feature
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 10 Days or more |
---|
Point Nozzles - Fit In, Compact
MISUMI
•Type: Point Nozzles
•Angle Adjustment: Angle Adjustable
•Category: Nozzle Main Body
•Blow Pattern: Point
•Compatible Fluid: Compressed Air
Days to Ship: | 10 Days or more |
---|
Air Nozzles - Conial Spray, Aluminum or Steel
MISUMI
•Type: Air Blow Nozzles
•Air Source: Compressor
•Blow Type: Standard
•Category: Nozzle Main Body
•Blow Pattern: Round, Disperse
Days to Ship: | Same day or more |
---|
Show Stock Products
Flat Air Nozzles - Plastic Material
MISUMI
Standard, resin air nozzles.
For complete product overview and details on Flat Air Nozzles - Plastic Material see the sections below:
Days to Ship: | Same day or more |
---|
Show Stock Products
Flat Air Nozzles - Metal Material
MISUMI
Standard made of metal.
For complete product overview and details on Flat Air Nozzles - Metal Material see the sections below:
Special Price | |
Days to Ship: | Same day |
Show Stock Products
Air Nozzles - Flow Rate Control, Solid Stream
MISUMI
Adjustable air flow.
For complete product overview and details on Air Nozzles - Flow Rate Control, Solid Stream see the sections below:
Days to Ship: | 8 Days or more |
---|
Air Nozzles - Pipes, Shape Optional
MISUMI
•Type: Pipe Nozzles
•Category: Nozzle Main Body
•Blow Pattern: Point
•Compatible Fluid: Compressed Air
•Material: 304 Stainless Steel
Days to Ship: | 8 Days or more |
---|
Air Nozzle Joints - Thermoplastic or Metal
MISUMI
Joints fixable to an arbitrary portion.
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Air Nozzles - 90 Degree, Plastic or Aluminum, Vertical Blow
MISUMI
Nozzle blows air vertically to the tread face
Days to Ship: | Same day |
---|
Show Stock Products
Flat Air Nozzles - Compact, Plastic or Metal
MISUMI
Compact Air Nozzles with the thread dia. of R1/8.
Days to Ship: | Same day or more |
---|
Show Stock Products
Air Amplified Air Nozzles - Metal Material
MISUMI
Amplifies air volume by combining surrounding air. Made of metal.
Days to Ship: | 8 Days or more |
---|
Nabeya
Nozzle tip which allows a nozzle tip to be used for screw types.
[Features]
· Nozzle tip can be mounted to a screw-based SB type, TJ type, or JB type
Days to Ship: | 9 Days or more |
---|
Everloy
A single holed structure with little in the way of clogging. A supersonic nozzle designed along divergent nozzle lines. Making the tip into a tapered shape helps prevent the speed from dropping.
Days to Ship: | 14 Days or more |
---|
Air Nozzles - Optional Threaded/Tapped Ends
MISUMI
Steel Pipe Nozzles capable of blowing air through holes placed with a certain clearance made between them.
Days to Ship: | 8 Days or more |
---|
Air Nozzles - Attachment Plate equipped
MISUMI
•Type: Nozzles with Attachment Plate
•Category: Nozzle Main Body
•Blow Pattern: Point
•Compatible Fluid: Compressed Air
•Material: 304 Stainless Steel
Days to Ship: | 8 Days or more |
---|
Air Nozzle Components - Block Terminals
MISUMI
Terminal on which a nozzle can be mounted directly.
Days to Ship: | Same day or more |
---|
Show Stock Products
Air Nozzle Components - Cleaning Pipe Nozzles
MISUMI
Nozzles suitable for cleaning pipes.
Days to Ship: | 10 Days or more |
---|
Air Nozzle Components - Clamp Terminals
MISUMI
Terminal on which a nozzle can be mounted directly.
Days to Ship: | 8 Days or more |
---|
Air Blow Nozzles - Copper Pipes, Point Pattern
MISUMI
•Category: Nozzle Main Body
•Blow Pattern: Point
•Material: Annealed Copper Pipe (C1220T–0)
•Type: Copper Pipes for Air Blow
Days to Ship: | 8 Days or more |
---|
Air Nozzles - Plastic or Metal, Round Spray
MISUMI
Nozzles intended to spray strong straight air through holes on the end.
Days to Ship: | Same day or more |
---|
Show Stock Products
Air Nozzle Pipes - Steel, Hole Optional
MISUMI
Steel Pipe with the taps cut to allow to attach nozzles to itself.
Days to Ship: | 10 Days or more |
---|
Air Nozzles Terminals - Through Pilot or L- Shaped Hole
MISUMI
•Type: Related Components
•Category: Related Components
•Blow Pattern: Air Nozzle Related Components
•Material: 5052 Aluminum Alloy
Days to Ship: | 10 Days or more |
---|
Flat Air Nozzles - High Flow Rate Use, Aluminum
MISUMI
Nozzle suitable for high flow rate air blow.
Days to Ship: | 8 Days or more |
---|
Air Nozzles - 90 Degree, Standard, Plastic
MISUMI
•Category: Nozzle Main Body
•Mounting Angle: 90°
•Blow Pattern: Straight
•Compatible Fluid: Compressed Air
•Operating Pressure Range (mpa): ::0.7
Days to Ship: | Same day |
---|
Show Stock Products
Air Nozzles - 90 Degree, Wide Blow, Plastic
MISUMI
Nozzle width 100 mm - wide type. 90 deg blow angle design for space constriction.
Days to Ship: | 8 Days or more |
---|
Air Nozzles - 90 Degree, Vertical Blow, Plastic
MISUMI
Air blows vertically may reduce plumbing complexity. Also can connect blowers together.
Days to Ship: | 8 Days or more |
---|
Point Nozzles - Prevention for Reverse Flow
MISUMI
•Type: Point Nozzles
•Angle Adjustment: Angle Adjustable
•Category: Nozzle Main Body
•Blow Pattern: Point
•Feature: With Check Valve
Days to Ship: | 10 Days or more |
---|
Air Nozzles - Cluster, Optional Spray Angles/Distances
MISUMI
•Type: Air Blow Nozzles
•Air Source: Compressor
•Blow Type: Standard
•Category: Nozzle Main Body
•Blow Pattern: Round, Disperse
Days to Ship: | Same day or more |
---|
Show Stock Products
Air Amplified Air Nozzles - Plastic Material
MISUMI
Amplifies air volume by combining surrounding air. Made of resin.
Days to Ship: | Same day |
---|
Show Stock Products
MISUMI
Nozzle width 100 mm with feature to amplify air volume.
Days to Ship: | Same day |
---|
Show Stock Products
Flat Air Nozzles - Compact Shape
MISUMI
Overall length only 35 mm - compact type with feature to amplify air volume.
Days to Ship: | Same day |
---|
Show Stock Products
Air Nozzles - High Flow Rate Blower
MISUMI
Blows air efficiently.
For complete product overview and details on Air Nozzles - High Flow Rate Blower see the sections below:
Days to Ship: | 8 Days or more |
---|
Spray Nozzles - Standard, Circular Pattern, Plastic or Metal
MISUMI
Amplifies air volume by combining surrounding air.
Days to Ship: | 8 Days or more |
---|
Nabeya
A screw-in nozzle that can lean 35° forward or back, left or right.
[Features]
- The nozzle on the taper face can be inclined by 35° in any direction for precision spraying.
Days to Ship: | 9 Days or more |
---|
Insert Nozzle JT Type (Mounting Parts Angle Type)
Nabeya
Screw-in type nozzle. Mounting element for copper tube nozzles. Angled type. The angle can be changed by 90 degrees.
Days to Ship: | 9 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Blow Pattern |
Air Source |
Material |
Mounting Angle |
Angle Adjustment |
Blow Type |
Type |
Feature |
Applicable Fluid |
Spray Angle θ (at 0.5MPa)(deg) |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||||||||||||||||||||||||||||||
Brand | SMC | MISUMI | MISUMI | MISUMI | Daico Thermotec | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Nabeya | Everloy | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Nabeya | Nabeya |
Product Series | Spray Nozzles - Standard, Circular Pattern, Plastic or Metal | ||||||||||||||||||||||||||||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||
Days to Ship |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 10 Days or more |
Same day or more
Show Stock Products |
Same day
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 10 Days or more | 10 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day
Show Stock Products | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products |
Same day
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 9 Days or more | 14 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 10 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 10 Days or more | 10 Days or more | 8 Days or more |
Same day
Show Stock Products | 8 Days or more | 8 Days or more | 10 Days or more |
Same day or more
Show Stock Products |
Same day
Show Stock Products |
Same day
Show Stock Products |
Same day
Show Stock Products | 8 Days or more | 8 Days or more | 9 Days or more | 9 Days or more |
Specifications |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||||||
Blow Pattern | Round, Disperse | Point | Point | Point | Round, Disperse | Point | Straight | Fan | Point | Round, Disperse | Straight | Point | Round, Disperse | Straight | Straight | Point | Point | Air Nozzle Related Components | Straight | Straight | Straight | Air Nozzle Related Components | Spot | Straight | Point | Air Nozzle Related Components | Round, Disperse | Air Nozzle Related Components | Point | Round, Disperse | Air Nozzle Related Components | Air Nozzle Related Components | Straight | Straight | Straight | Straight | Point | Round, Disperse | Straight | Straight | Straight | Fan | Round, Disperse | Point | Point |
Air Source | Compressor | - | - | - | Compressor | - | Compressor | Compressor | - | Compressor | Compressor | - | Compressor | Compressor | Compressor | - | - | - | - | Compressor | Compressor | - | Compressor | Compressor | - | - | Compressor | - | - | Compressor | - | - | Compressor | - | - | - | - | Compressor | Compressor | Compressor | Compressor | Blower | Compressor | - | - |
Material | Aluminum | Stainless Steel / Aluminum | Stainless Steel | Stainless Steel | Resin | Stainless Steel | - | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel / Steel | - | Aluminum | - | Stainless Steel / Aluminum | Stainless Steel | Stainless Steel | Stainless Steel / Resin | Aluminum | Aluminum | Aluminum | Brass | Stainless Steel | Stainless Steel / Steel | Stainless Steel / Copper | Stainless Steel / Aluminum | Aluminum | Aluminum | Copper | Stainless Steel / Aluminum / Resin | Stainless Steel / Steel | Aluminum | Aluminum | - | - | - | - | Stainless Steel | Resin | Resin | Resin | Stainless Steel | Aluminum | Resin | Brass |
Mounting Angle | Straight | - | - | - | Straight | - | Straight | - | - | - | Straight | - | - | Straight | Straight | - | - | - | 90° | Straight | Straight | - | Straight | Straight | - | - | - | - | - | - | - | - | Straight | 90° | 90° | 90° | - | - | Straight | Straight | Straight | - | - | - | - |
Angle Adjustment | - | Straight | Angle Adjustable / Straight | Straight | Straight | Angle Adjustable / Straight | - | - | Angle Adjustable | - | - | Angle Adjustable | - | - | - | Straight | Angle Adjustable / Straight | - | - | - | - | - | Straight | - | Angle Adjustable / Straight | - | - | - | Angle Adjustable / Straight | - | - | - | - | - | - | - | Angle Adjustable | - | - | - | - | - | - | Angle Adjustable | Angle Adjustable / Straight |
Blow Type | Standard | - | - | - | Standard | - | Standard | - | - | Standard | Standard | - | Standard | Standard | Standard | - | - | - | - | Standard | Forced Air Type | - | Standard | Standard | - | - | Standard | - | - | Standard | - | - | Standard | - | - | - | - | Standard | Forced Air Type | Forced Air Type | Forced Air Type | - | Standard | - | - |
Type | Air Nozzles | - | Air Nozzles | - | Air Nozzles | Air Nozzles | - | Air Nozzles | Air Nozzles | - | Air Nozzles | Air Nozzles | Air Nozzles | Air Nozzles | Air Nozzles | - | Air Nozzles | Related Components | - | Air Nozzles | Air Nozzles | Insert Nozzle | Air Nozzles | - | Air Nozzles | Related Components | Air Nozzles | Related Components | - | Air Nozzles | Related Components | Related Components | - | - | - | - | Air Nozzles | Air Nozzles | Air Nozzles | Air Nozzles | Air Nozzles | - | Air Nozzles | Insert Nozzle | Insert Nozzle |
Feature | Mist | - | - | - | Mist | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Clog Clearing | - | - | - | - | - | - | - | - | - | - | - | - | - | With Check Valve | - | - | - | - | - | - | Movable Outlet Port | - |
Applicable Fluid | Compressed Air | Compressed Air | Compressed Air | - | Compressed Air | Compressed Air | Compressed Air | Compressed Air | Compressed Air | - | Compressed Air | Compressed Air | Compressed Air | Compressed Air | Compressed Air | - | Compressed Air | - | Compressed Air | Compressed Air | Compressed Air | - | Compressed Air | Compressed Air | Compressed Air | - | Compressed Air | - | - | Compressed Air | - | - | Compressed Air | Compressed Air | Compressed Air | Compressed Air | Compressed Air | Compressed Air | Compressed Air | - | - | - | - | Solution | - |
Spray Angle θ (at 0.5MPa)(deg) | - | - | - | - | - | - | - | 25 ~ 85 | - | - | - | - | 20 ~ 30 | - | - | - | - | - | - | - | - | - | 16 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 0 ~ 30 | - | - | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy