(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Air Nozzle Pipes - Steel, Hole Optional

Air Nozzle Pipes - Steel, Hole Optional

Click this image to zoom it.

Move the mouse over the image to zoom

  • Air Nozzle Pipes - Steel, Hole Optional
  • Air Nozzle Pipes - Steel, Hole Optional

Steel Pipe with the taps cut to allow to attach nozzles to itself.

  • inCAD Components
Pipe Nozzles - Steel Pipes for Air Nozzles:Related Image
・Materials
Type[ M ]Material[ S ]Surface TreatmentNormal Pressure[ A ]Accessories
Threaded and TappedBoth Ends Tapped
AMRAMFA Pipe SteelZinc Plating0.7MPaTapered Screw Plug (4137 Alloy Steel, Black Oxide) 1 pc.
AMRSAMFS304 Stainless Steel -Tapered Screw Plug (302HQ Stainless Steel) 1 pc.
[ ! ]Accessories Tapered Screw Plug is seal-coated.

Specifications

Part Number-H (Number of Holes)-P-S-Q
AMR20A
AMF20A
-
-
1
8

-

P70
-
-
S40
S35
-
-
Q50
Q35
Part NumberNumber of Side Tapped Holes HPitch P
1mm Increment
S · Q
1mm Increment
TypeNo.
(Threaded and Tapped)
AMR
AMRS
(Both Ends Tapped)
AMF
AMFS
20A1~1060~8035~80
[ ! ]When H (the number of side tapped holes) is 1, specifying Pitch P is not necessary.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AMF20A-1-S[35-80/1]-Q[35-80/1]
AMF20A-2-P[60-80/1]-S[35-80/1]-Q[35-80/1]
AMF20A-3-P[60-80/1]-S[35-80/1]-Q[35-80/1]
AMF20A-4-P[60-80/1]-S[35-80/1]-Q[35-80/1]
AMF20A-5-P[60-80/1]-S[35-80/1]-Q[35-80/1]
AMF20A-6-P[60-80/1]-S[35-80/1]-Q[35-80/1]
AMF20A-7-P[60-80/1]-S[35-80/1]-Q[35-80/1]
AMF20A-8-P[60-80/1]-S[35-80/1]-Q[35-80/1]
AMF20A-9-P[60-80/1]-S[35-80/1]-Q[35-80/1]
AMF20A-10-P[60-80/1]-S[35-80/1]-Q[35-80/1]
AMFS20A-1-S[35-80/1]-Q[35-80/1]
AMFS20A-2-P[60-80/1]-S[35-80/1]-Q[35-80/1]
AMFS20A-3-P[60-80/1]-S[35-80/1]-Q[35-80/1]
AMFS20A-4-P[60-80/1]-S[35-80/1]-Q[35-80/1]
AMFS20A-5-P[60-80/1]-S[35-80/1]-Q[35-80/1]
AMFS20A-6-P[60-80/1]-S[35-80/1]-Q[35-80/1]
AMFS20A-7-P[60-80/1]-S[35-80/1]-Q[35-80/1]
AMFS20A-8-P[60-80/1]-S[35-80/1]-Q[35-80/1]
AMFS20A-9-P[60-80/1]-S[35-80/1]-Q[35-80/1]
AMFS20A-10-P[60-80/1]-S[35-80/1]-Q[35-80/1]
AMR20A-1-S[35-80/1]-Q[35-80/1]
AMR20A-2-P[60-80/1]-S[35-80/1]-Q[35-80/1]
AMR20A-3-P[60-80/1]-S[35-80/1]-Q[35-80/1]
AMR20A-4-P[60-80/1]-S[35-80/1]-Q[35-80/1]
AMR20A-5-P[60-80/1]-S[35-80/1]-Q[35-80/1]
AMR20A-6-P[60-80/1]-S[35-80/1]-Q[35-80/1]
AMR20A-7-P[60-80/1]-S[35-80/1]-Q[35-80/1]
AMR20A-8-P[60-80/1]-S[35-80/1]-Q[35-80/1]
AMR20A-9-P[60-80/1]-S[35-80/1]-Q[35-80/1]
AMR20A-10-P[60-80/1]-S[35-80/1]-Q[35-80/1]
AMRS20A-1-S[35-80/1]-Q[35-80/1]
AMRS20A-2-P[60-80/1]-S[35-80/1]-Q[35-80/1]
AMRS20A-3-P[60-80/1]-S[35-80/1]-Q[35-80/1]
AMRS20A-4-P[60-80/1]-S[35-80/1]-Q[35-80/1]
AMRS20A-5-P[60-80/1]-S[35-80/1]-Q[35-80/1]
AMRS20A-6-P[60-80/1]-S[35-80/1]-Q[35-80/1]
AMRS20A-7-P[60-80/1]-S[35-80/1]-Q[35-80/1]
AMRS20A-8-P[60-80/1]-S[35-80/1]-Q[35-80/1]
AMRS20A-9-P[60-80/1]-S[35-80/1]-Q[35-80/1]
AMRS20A-10-P[60-80/1]-S[35-80/1]-Q[35-80/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial The number of holes
(piece)
Nominal Screw Diameter 2 Left End Dimension S
(mm)
P
(mm)
Right End Dimension Q
(mm)
1 Piece(s)

10 Days or more

10[Steel] STPT370 Pipe Steel120A(Rc3/4)35 ~ 80-35 ~ 80
1 Piece(s)

10 Days or more

10[Steel] STPT370 Pipe Steel220A(Rc3/4)35 ~ 8060 ~ 8035 ~ 80
1 Piece(s)

10 Days or more

10[Steel] STPT370 Pipe Steel320A(Rc3/4)35 ~ 8060 ~ 8035 ~ 80
1 Piece(s)

10 Days or more

10[Steel] STPT370 Pipe Steel420A(Rc3/4)35 ~ 8060 ~ 8035 ~ 80
1 Piece(s)

10 Days or more

10[Steel] STPT370 Pipe Steel520A(Rc3/4)35 ~ 8060 ~ 8035 ~ 80
1 Piece(s)

10 Days or more

10[Steel] STPT370 Pipe Steel620A(Rc3/4)35 ~ 8060 ~ 8035 ~ 80
1 Piece(s)

10 Days or more

10[Steel] STPT370 Pipe Steel720A(Rc3/4)35 ~ 8060 ~ 8035 ~ 80
1 Piece(s)

10 Days or more

10[Steel] STPT370 Pipe Steel820A(Rc3/4)35 ~ 8060 ~ 8035 ~ 80
1 Piece(s)

10 Days or more

10[Steel] STPT370 Pipe Steel920A(Rc3/4)35 ~ 8060 ~ 8035 ~ 80
1 Piece(s)

10 Days or more

10[Steel] STPT370 Pipe Steel1020A(Rc3/4)35 ~ 8060 ~ 8035 ~ 80
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless Steel120A(Rc3/4)35 ~ 80-35 ~ 80
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless Steel220A(Rc3/4)35 ~ 8060 ~ 8035 ~ 80
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless Steel320A(Rc3/4)35 ~ 8060 ~ 8035 ~ 80
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless Steel420A(Rc3/4)35 ~ 8060 ~ 8035 ~ 80
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless Steel520A(Rc3/4)35 ~ 8060 ~ 8035 ~ 80
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless Steel620A(Rc3/4)35 ~ 8060 ~ 8035 ~ 80
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless Steel720A(Rc3/4)35 ~ 8060 ~ 8035 ~ 80
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless Steel820A(Rc3/4)35 ~ 8060 ~ 8035 ~ 80
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless Steel920A(Rc3/4)35 ~ 8060 ~ 8035 ~ 80
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless Steel1020A(Rc3/4)35 ~ 8060 ~ 8035 ~ 80
1 Piece(s)

10 Days or more

10[Steel] STPT370 Pipe Steel120A(R3/4)35 ~ 80-35 ~ 80
1 Piece(s)

10 Days or more

10[Steel] STPT370 Pipe Steel220A(R3/4)35 ~ 8060 ~ 8035 ~ 80
1 Piece(s)

10 Days or more

10[Steel] STPT370 Pipe Steel320A(R3/4)35 ~ 8060 ~ 8035 ~ 80
1 Piece(s)

10 Days or more

10[Steel] STPT370 Pipe Steel420A(R3/4)35 ~ 8060 ~ 8035 ~ 80
1 Piece(s)

10 Days or more

10[Steel] STPT370 Pipe Steel520A(R3/4)35 ~ 8060 ~ 8035 ~ 80
1 Piece(s)

10 Days or more

10[Steel] STPT370 Pipe Steel620A(R3/4)35 ~ 8060 ~ 8035 ~ 80
1 Piece(s)

10 Days or more

10[Steel] STPT370 Pipe Steel720A(R3/4)35 ~ 8060 ~ 8035 ~ 80
1 Piece(s)

10 Days or more

10[Steel] STPT370 Pipe Steel820A(R3/4)35 ~ 8060 ~ 8035 ~ 80
1 Piece(s)

10 Days or more

10[Steel] STPT370 Pipe Steel920A(R3/4)35 ~ 8060 ~ 8035 ~ 80
1 Piece(s)

10 Days or more

10[Steel] STPT370 Pipe Steel1020A(R3/4)35 ~ 8060 ~ 8035 ~ 80
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless Steel120A(R3/4)35 ~ 80-35 ~ 80
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless Steel220A(R3/4)35 ~ 8060 ~ 8035 ~ 80
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless Steel320A(R3/4)35 ~ 8060 ~ 8035 ~ 80
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless Steel420A(R3/4)35 ~ 8060 ~ 8035 ~ 80
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless Steel520A(R3/4)35 ~ 8060 ~ 8035 ~ 80
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless Steel620A(R3/4)35 ~ 8060 ~ 8035 ~ 80
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless Steel720A(R3/4)35 ~ 8060 ~ 8035 ~ 80
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless Steel820A(R3/4)35 ~ 8060 ~ 8035 ~ 80
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless Steel920A(R3/4)35 ~ 8060 ~ 8035 ~ 80
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless Steel1020A(R3/4)35 ~ 8060 ~ 8035 ~ 80

Loading...

  1. 1

More Information

Pipe Nozzles - Steel Pipes for Air Nozzles:Related Image
The graph is the property table when Flat Air Nozzle - Standard Type - on >> Click here is installed.

Example

Pipe Nozzles - Steel Pipes for Air Nozzles:Related Image
U-Bolt UBSU (>> Click here)
Tube PUT (>> Click here)
Flat Air Nozzles AFTP (>> Click here)
 

Basic Information

Spray Shape Air Nozzle-related Parts Type Related Components Nominal Screw Dimension 20A(Rc3/4)

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.