(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Pick & Place Unit - Cam Driven Multi Type
Machine Engineering
•Transportable Mass Upper Limit of Fastest Time (g): 500
•Maximum Load Capacity (g): 1300
•Type name: Center carry
•Arm arrangement (horizontal direction): -
•Arm arrangement (vertical direction): Under
Days to Ship: | 23 Days or more |
---|
Pick & Place Unit - Cam Driven Center Carry Type
Machine Engineering
•Type name: Center carry
•Arm arrangement (horizontal direction): -
•Arm arrangement (vertical direction): Under
•Built-in sensor: Includes one origin point photo-microsensor
Days to Ship: | 26 Days or more |
---|
Pick & Place Unit - Cam Driven Side Carry Type
Machine Engineering
•Type name: Side carry
•Built-in sensor: Includes one origin point photo-microsensor
Days to Ship: | 27 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Brand | Machine Engineering | Machine Engineering | Machine Engineering |
---|---|---|---|
Product Series | |||
CAD |
|
|
|
Days to Ship | 23 Days or more | 26 Days or more | 27 Days or more |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy