(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Type name: Side carry
•Built-in sensor: Includes one origin point photo-microsensor
Part Number
Configured Part Number is shown.
Part Number |
---|
X6071L-LD-0.2-50-1.0-I |
X6071SL-LD-0.2-50-1.4-I |
X6071WSL-LD-0.2-50-1.4-I |
X6072AL-LD-0.2-50-0.8-I |
X6074HSL-LD-0.2-50-1.1-I |
X6074L-LD-0.2-50-1.6-IM |
X6074SL-LD-0.2-50-1.6-IM |
X6076WSL-LD-0.2-50-1.4-I |
Loading...
Built-in sensor | Includes one origin point photo-microsensor | Cover for external sensor | No | Type name | Side carry |
---|---|---|---|---|---|
Arm arrangement (horizontal direction) | Left | Operation | LD (input) | Operating Voltage(V) | Three-Phase 200 V |
Frequency(Hz) | 50 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy